(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
Indicator (Work Process for 1 Week)
TSUKUSHI KOBO
From: ฿ 1,630.88 |
---|
Days to Ship: |
Construction Management Roll-up Bulletin Board
JAPAN GREEN CROSS
From: ฿ 2,299.50 |
---|
Days to Ship: |
Enameled Construction Shooting Blackboard
TSUKUSHI KOBO
From: ฿ 3,204.61 |
---|
Days to Ship: |
Blackboard for All Weather Type Construction Photography
TSUKUSHI KOBO
From: ฿ 1,957.41 |
---|
Days to Ship: |
TSUKUSHI KOBO
From: ฿ 4,495.46 |
---|
Days to Ship: |
TSUKUSHI KOBO
From: ฿ 126.68 |
---|
Days to Ship: |
Work Progress Magnet Illustration Type
TSUKUSHI KOBO
From: ฿ 249.65 |
---|
Days to Ship: |
TSUKUSHI KOBO
From: ฿ 1,350.44 |
---|
Days to Ship: |
Indicator (Both Faces) Metal Fittings
TSUKUSHI KOBO
From: ฿ 4,446.26 |
---|
Days to Ship: |
Indicator (Both Faces) Rotary Light Receiving Plate
TSUKUSHI KOBO
From: ฿ 604.00 |
---|
Days to Ship: |
Tripod for the Voice Sign Series
TSUKUSHI KOBO
From: ฿ 4,399.47 |
---|
Days to Ship: |
Hazard Prediction Activity Table (for Indoor Use)
TRUSCO
From: ฿ 3,219.00 |
---|
Days to Ship: |
Waste Storage Sign (General/Industrial/Specially Controlled Industrial), TRUSCO NAKAYAMA
TRUSCO
From: ฿ 782.00 |
---|
Days to Ship: |
UNIT
From: ฿ 2,669.00 |
---|
Days to Ship: |
Free Bulletin Board, A4 Size Paper Landscape x 6-Sheet Type
UNIT
From: ฿ 3,003.00 |
---|
Days to Ship: |
Digital Numeral Type Accident-Free Record Chart
UNIT
From: ฿ 6,848.64 |
---|
Days to Ship: |
Multi Board (Rainproof Type, Vinyl Type)
UNIT
From: ฿ 1,334.00 |
---|
Days to Ship: |
Voice guide talk navigation main unit/main unit/option set/various options
UNIT
From: ฿ 1,263.61 |
---|
Days to Ship: |
From: ฿ 1,722.59 |
---|
Days to Ship: |
UNIT
From: ฿ 2,767.00 |
---|
Days to Ship: |
Stand for Indicator for 450 X 300 mm
UNIT
From: ฿ 3,503.00 |
---|
Days to Ship: |
Stand for Indicator for 600 X 300 mm
UNIT
From: ฿ 3,200.06 |
---|
Days to Ship: |
Stand for Indicator for 600 X 450 mm
UNIT
From: ฿ 3,803.11 |
---|
Days to Ship: |
Stand for Indicator for 300 X 600 mm
UNIT
From: ฿ 3,953.87 |
---|
Days to Ship: |
Stand for Indicator for 600 X 600 mm
UNIT
From: ฿ 6,838.00 |
---|
Days to Ship: |
Display Stand A3/A4/B4 Size (Horizontal)
UNIT
From: ฿ 3,501.58 |
---|
Days to Ship: |
Display Stand A4 Size (Vertical)
UNIT
From: ฿ 3,501.58 |
---|
Days to Ship: |
From: ฿ 1,360.77 |
---|
Days to Ship: |
UNIT
From: ฿ 1,233.00 |
---|
Days to Ship: |
JAPAN GREEN CROSS
From: ฿ 13,878.00 |
---|
Special Price |
Days to Ship: |
TSUKUSHI KOBO
From: ฿ 11,629.57 |
---|
Days to Ship: |
Indicator Drip-proof Type KY Carton
TSUKUSHI KOBO
From: ฿ 813.64 |
---|
Days to Ship: |
Plain Blackboard for All Weather Type Construction Photography
TSUKUSHI KOBO
From: ฿ 1,819.08 |
---|
Days to Ship: |
Enameled Construction Shooting Blackboard, Plain
TSUKUSHI KOBO
From: ฿ 2,815.78 |
---|
Days to Ship: |
Telescopic Whiteboard Reduction length to Total length (mm) 200 – 600
DOGYU INDUSTRIAL
From: ฿ 1,817.02 |
---|
Days to Ship: |
Telescopic Whiteboard Reduction length to Total length (mm) 120 – 360
DOGYU INDUSTRIAL
From: ฿ 1,116.57 |
---|
Days to Ship: |
ESCO
From: ฿ 7,799.00 |
---|
Days to Ship: |
From: ฿ 848.53 |
---|
Days to Ship: |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Material (Main Body) |
Display Content |
Mounting specification |
Other |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | TSUKUSHI KOBO | JAPAN GREEN CROSS | TSUKUSHI KOBO | TSUKUSHI KOBO | TSUKUSHI KOBO | TSUKUSHI KOBO | TSUKUSHI KOBO | TSUKUSHI KOBO | TSUKUSHI KOBO | TSUKUSHI KOBO | TSUKUSHI KOBO | TRUSCO | TRUSCO | UNIT | UNIT | UNIT | UNIT | UNIT | UNIT | UNIT | UNIT | UNIT | UNIT | UNIT | UNIT | UNIT | UNIT | UNIT | UNIT | JAPAN GREEN CROSS | TSUKUSHI KOBO | TSUKUSHI KOBO | TSUKUSHI KOBO | TSUKUSHI KOBO | DOGYU INDUSTRIAL | DOGYU INDUSTRIAL | ESCO | JAPAN GREEN CROSS |
Product Series | Waste Storage Sign (General/Industrial/Specially Controlled Industrial), TRUSCO NAKAYAMA | Voice guide talk navigation main unit/main unit/option set/various options | Plain Blackboard for All Weather Type Construction Photography | Telescopic Whiteboard Reduction length to Total length (mm) 200 – 600 | Telescopic Whiteboard Reduction length to Total length (mm) 120 – 360 | |||||||||||||||||||||||||||||||||
From | ฿ 1,630.88 | ฿ 2,299.50 | ฿ 3,204.61 | ฿ 1,957.41 | ฿ 4,495.46 | ฿ 126.68 | ฿ 249.65 | ฿ 1,350.44 | ฿ 4,446.26 | ฿ 604.00 | ฿ 4,399.47 | ฿ 3,219.00 | ฿ 782.00 | ฿ 2,669.00 | ฿ 3,003.00 | ฿ 6,848.64 | ฿ 1,334.00 | ฿ 1,263.61 | ฿ 1,722.59 | ฿ 2,767.00 | ฿ 3,503.00 | ฿ 3,200.06 | ฿ 3,803.11 | ฿ 3,953.87 | ฿ 6,838.00 | ฿ 3,501.58 | ฿ 3,501.58 | ฿ 1,360.77 | ฿ 1,233.00 | ฿ 13,878.00 Special Price On Sale Until 30/06/2024 | ฿ 11,629.57 | ฿ 813.64 | ฿ 1,819.08 | ฿ 2,815.78 | ฿ 1,817.02 | ฿ 1,116.57 | ฿ 7,799.00 | ฿ 848.53 |
Days to Ship | 12 Day(s) | 5 Day(s) | 12 Day(s) | 12 Day(s) | 10 Day(s) | 12 Day(s) | 19 Day(s) | 12 Day(s) | 12 Day(s) | 19 Day(s) | 40 Day(s) | 10 Day(s) | Same day | 1 Day(s) | 10 Day(s) | 10 Day(s) | 12 Day(s) | 1 Day(s) | 8 Day(s) | 10 Day(s) | 12 Day(s) | 3 Day(s) | 6 Day(s) | 6 Day(s) | 12 Day(s) | 6 Day(s) | 6 Day(s) | 6 Day(s) | 10 Day(s) | 12 Day(s) | 12 Day(s) | 10 Day(s) | 14 Day(s) | 12 Day(s) | 10 Day(s) | 10 Day(s) | 20 Day(s) | 9 Day(s) |
Product Type | - | Free bulletin board | Blackboard | Blackboard | - | - | - | - | - | - | Audio Bulletin Board | - | - | Free bulletin board | Free bulletin board | Bulletin Board (Standard Type) | Bulletin Board (Standard Type) | Bulletin Board (Standard Type) | Stand type | Stand type | Stand type | Stand type | Stand type | Stand type | Stand type | Stand type | Stand type | Bulletin Board (Standard Type) | Bulletin Board (Standard Type) | Bulletin Board (Standard Type) | Bulletin Board (Standard Type) | Bulletin Board (Standard Type) | Blackboard | Blackboard | Blackboard | Blackboard | - | - |
Material (Main Body) | - | - | - | - | - | - | - | - | - | - | - | - | - | Tarpaulin | - | - | - | Aluminum composite board | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Nylon tarpaulin (fiber-reinforced vinyl) |
Display Content | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Attention to the opening ~ Wearing protective gear | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Mounting specification | - | - | - | - | - | - | - | - | - | - | - | - | - | With magnet/hanging string | - | - | - | 2 holes | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Other | - | - | - | - | - | - | - | - | - | - | Option | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?