(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Soap / Hand Washes

Soap and hand cleaners are hygiene products for cleaning and sterilizing hands and fingers. There are shapes such as liquid, solid, powder, foam, etc., that can be selected according to the application. The types of products include soap for cleaning general stains, industrial hand soap for removing oil and ink adhering to hands, alcohol cleaning liquid sprayed on hands, hand cleanser for sludge during civil engineering work and adhesive stains. Ingredients vary by product, including surfactants, glycerin, and naturally-derived cleaning ingredients. There are also products used for the purpose of protecting the hands, such as cream applied before hand work, lotion to prevent rough skin caused by washing and disinfecting, and can be used together with soap or hand cleaner.
CAD
Days to Ship
  • All
  • 1 Day(s) or Less
  • 10 Day(s) or Less
  • 11 Day(s) or Less
  • 12 Day(s) or Less
  • 15 Day(s) or Less
  • Others
16 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Detergent Metering Pump

    Detergent Metering Pump

    ESCO

    [Product Specifications]
    ·Pump for Kao 2/4.5/5 L/5 kg bottles
    ·No return spring
    ·Can measure a certain amount of detergent by attaching it to a bottle of commercial-use liquid or detergent products (approx. 15 mL, 20 mL, 25 ml)
    ·With seal
    ·JAN: 4548745311716
    From: ฿ 485.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hand Wash Checker LED
    Hand Wash Checker LED
    Hand Wash Checker LED

    Hand Wash Checker LED

    SARAYA

    [Features]
    · Allows you to gauge the amount of lotion to apply based on dirtiness, then place your hands under a special light after washing that causes leftover lotion to glow so that you can check whether everything has been washed off.
    [Applications]
    · For checking handwashing method.
    From: ฿ 7,764.96
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Quick drying hand gel (WILL STELLA VH)
    From: ฿ 492.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    U-Gel Powder YGP-6

    U-Gel Powder YGP-6

    TRUSCO

    Powder type natural detergent that does not contain phosphate and is suitable for factories that handle oils and fats.
    [Features]
    · This product does not contain phosphate that causes eutrophication (red tide) in rivers, seas, and lakes.
    · A detergent made of natural coconut oil. As it is highly safe and decomposes quickly, there is no concern needed for wastewater pollution.
    · Contains perlite and removes tough grease stains.
    [Applications]
    · For factories where oil or grease which is hard to remove is used.
    From: ฿ 1,370.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    No Touch Type Dispenser ELEFOAM Pot UD-6500F

    No Touch Type Dispenser ELEFOAM Pot UD-6500F

    SARAYA

    [Features]
    · Placing hand underneath activates sensor to automatically discharge the appropriate amount of hand soap.
    · Can switch between two levels of foam discharge, and can be used not just for handwashing, but for washing dishes as well.
    [Applications]
    · For washing hands
    · For dishwashing.
    From: ฿ 2,754.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Alcohol Hand Sanitizer (Sensor Type) / Disinfectant / AC Adapter
    Alcohol Hand Sanitizer (Sensor Type) / Disinfectant / AC Adapter
    Alcohol Hand Sanitizer (Sensor Type) / Disinfectant / AC Adapter
    Alcohol Hand Sanitizer (Sensor Type) / Disinfectant / AC Adapter

    Alcohol Hand Sanitizer (Sensor Type) / Disinfectant / AC Adapter

    ESCO

    [Features]An alcohol hand sanitizer that automatically discharges and sprays a chemical solution when detected by a sensor.
    From: ฿ 2,164.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Shabonet Foaming Hand Soap, Green Apple
    Shabonet Foaming Hand Soap, Green Apple
    Shabonet Foaming Hand Soap, Green Apple
    Shabonet Foaming Hand Soap, Green Apple

    Shabonet Foaming Hand Soap, Green Apple

    SARAYA

    [Features]
    - A hand soap with fine apple aroma.
    [Applications]
    - Hand washing.
    From: ฿ 2,027.89
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Non-Contact Timer Te-Arai Toban
    From: ฿ 1,193.33
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    U-Gel DX (Powder Type)

    U-Gel DX (Powder Type)

    AS ONE

    [Features]
    · Boasts excellent effectiveness against oil residue.
    · A staple powder detergent.
    · A powder detergent with a base of abrasive particles that quickly removes any stubborn adhered dirt.
    From: ฿ 587.00
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spray Container EA115MA-11A

    Spray Container EA115MA-11A

    ESCO

    【Product Specifications】
    ・Capacity-600ml
    ・Dim.-Dia. 100 x 235mm
    ・Weight-80g
    ・With dilution scale
    ・Material-Polyethylene
    ・Applicable detergent…For ethanol agent(EA922KE-11,-11A)
    From: ฿ 290.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Detergent Container EA115MA-3A

    Detergent Container EA115MA-3A

    ESCO

    【Product Specifications】
    ・Capacity-800ml
    ・Dim.-Dia. 84 x 250mm
    ・Weight-60g
    ・With dilution scale
    ・Material-Polyethylene
    ・Applicable detergent…For equipment detergent(EA922KA-5 P.692, -13 and KD-1, -2, -3 P.688)
    From: ฿ 262.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Soap Container EA638LF-13

    Soap Container EA638LF-13

    ESCO

    【Product Specifications】
    ・Material: -11: AS resin (dish removable)-12, -13: polypropylene (with suction cup)
    ・Dim.…139 x 106 x 66mm
    From: ฿ 225.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wall Hanging Dispenser EA922CN-10

    Wall Hanging Dispenser EA922CN-10

    ESCO

    【Product Specifications】
    ・For EA922CN-1 1 Dedicated dispenser
    ・Size…275(W)×170(D)×450(H)mm
    ・Material …ABSResin
    ・Wall Hanging Type
    From: ฿ 5,109.00
    Days to Ship: day to ship 15 Day(s)
    day to ship 15 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Alcohol Gel

    Alcohol Gel

    SARAYA

    ● A quick-drying alcohol gel that contains moisturizing ingredients to prevent rough hands.● The active ingredient has a long-lasting disinfection effect even after use
    From: ฿ 2,065.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spray bottle

    Spray bottle

    SARAYA

    Spray bottle only
    From: ฿ 99.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Manual Dispenser

    Manual Dispenser【12 Pieces Per Package】

    SARAYA

    Manual Dispenser MD-300-IBL
    From: ฿ 858.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Container shape
Scrub
You can add up to 6 items per a category to the compare list.
Detergent Metering Pump
You can add up to 6 items per a category to the compare list.
Hand Wash Checker LED
Hand Wash Checker LED
Hand Wash Checker LED
You can add up to 6 items per a category to the compare list.
Quick drying hand gel (WILL STELLA VH)
You can add up to 6 items per a category to the compare list.
U-Gel Powder YGP-6
You can add up to 6 items per a category to the compare list.
No Touch Type Dispenser ELEFOAM Pot UD-6500F
You can add up to 6 items per a category to the compare list.
Alcohol Hand Sanitizer (Sensor Type) / Disinfectant / AC Adapter
Alcohol Hand Sanitizer (Sensor Type) / Disinfectant / AC Adapter
Alcohol Hand Sanitizer (Sensor Type) / Disinfectant / AC Adapter
Alcohol Hand Sanitizer (Sensor Type) / Disinfectant / AC Adapter
You can add up to 6 items per a category to the compare list.
Shabonet Foaming Hand Soap, Green Apple
Shabonet Foaming Hand Soap, Green Apple
Shabonet Foaming Hand Soap, Green Apple
Shabonet Foaming Hand Soap, Green Apple
You can add up to 6 items per a category to the compare list.
Non-Contact Timer Te-Arai Toban
You can add up to 6 items per a category to the compare list.
U-Gel DX (Powder Type)
You can add up to 6 items per a category to the compare list.
Spray Container EA115MA-11A
You can add up to 6 items per a category to the compare list.
Detergent Container EA115MA-3A
You can add up to 6 items per a category to the compare list.
Soap Container EA638LF-13
You can add up to 6 items per a category to the compare list.
Wall Hanging Dispenser EA922CN-10
You can add up to 6 items per a category to the compare list.
Alcohol Gel
You can add up to 6 items per a category to the compare list.
Spray bottle
You can add up to 6 items per a category to the compare list.
Manual Dispenser
Brand

ESCO

SARAYA

SARAYA

TRUSCO

SARAYA

ESCO

SARAYA

SATO KEIRYOKI

AS ONE

ESCO

ESCO

ESCO

ESCO

SARAYA

SARAYA

SARAYA

Product Series

Detergent Metering Pump

Hand Wash Checker LED

Quick drying hand gel (WILL STELLA VH)

U-Gel Powder YGP-6

No Touch Type Dispenser ELEFOAM Pot UD-6500F

Alcohol Hand Sanitizer (Sensor Type) / Disinfectant / AC Adapter

Shabonet Foaming Hand Soap, Green Apple

Non-Contact Timer Te-Arai Toban

U-Gel DX (Powder Type)

Spray Container EA115MA-11A

Detergent Container EA115MA-3A

Soap Container EA638LF-13

Wall Hanging Dispenser EA922CN-10

Alcohol Gel

Spray bottle

Manual Dispenser【12 Pieces Per Package】

From

฿ 485.00

฿ 7,764.96

฿ 492.00

฿ 1,370.00

฿ 2,754.00

฿ 2,164.00

฿ 2,027.89

฿ 1,193.33

฿ 587.00

฿ 290.00

฿ 262.00

฿ 225.00

฿ 5,109.00

฿ 2,065.00

฿ 99.00

฿ 858.00

Days to Ship 20 Day(s) 10 Day(s) 12 Day(s) 11 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 1 Day(s) 31 Day(s) 12 Day(s) 11 Day(s) 20 Day(s) 15 Day(s) 12 Day(s) 1 Day(s) 12 Day(s)
Product Type-Other-Powder typeBubble-shaped typeOtherOtherOtherPowder type-------
Container shape-Other-Other--Other-Other-------
Scrub-NA-NANA-NANANA-------

Loading...

  1. 1

Related Categories to Soap / Hand Washes