(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lawn Mowers

A lawn mower is a machine used for mowing lawns. It is useful for trimming and adjusting the height of grass. It is mainly divided into engine type, electric type and manual type. The characteristics of the manual type are that it is easy to turn, lightweight and easy for women to use. In addition, since it is quiet and does not generate noise, it is also useful for early morning lawn mowing. The characteristic of the electric type is that it is efficient and allows mowing to be performed in a short time. There is a corded type that is supplied power by a power supply, and a cordless rechargeable type. The engine type is louder in operation but more powerful, so it is suitable for mowing wide lawns. Functions vary depending on the model, and some have adjustable handle height, some have an automatic rotary blade stop device, and some can be recharged during work. If the blade loses its sharpness, it can be ground with a dedicated abrasive.
Filter By
  • All
  • Sale Items Sale
CAD
Days to Ship
  • All
  • 4 Day(s) or Less
  • 20 Day(s) or Less
  • 40 Day(s) or Less
1 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    "Tiara Mower" (Reel Type 5-Piece Blade)
    Until 31/07/2024

    Sale
    Until 31/07/2024

    "Tiara Mower" (Reel Type 5-Piece Blade)

    GOLDENSTAR

    Electric lawn mower. Low-noise design (compared with the manufacturer's products) providing quiet operation. For mowing lawns.
    From: ฿ 53,451.45
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Power source type
Cutting Width (mm)
Tank Capacity (ml)
Length (mm)
Width (mm)
Height (mm)
You can add up to 6 items per a category to the compare list.
Sale
"Tiara Mower" (Reel Type 5-Piece Blade)
Until 31/07/2024
Brand

GOLDENSTAR

Product Series

"Tiara Mower" (Reel Type 5-Piece Blade)

From

฿ 53,451.45

Special Price

On Sale Until 31/07/2024

Days to Ship 40 Day(s)
Product TypeLawn Mower
Power source typeManual Operation Type
Cutting Width (mm)280
Tank Capacity (ml)-
Length (mm)980
Width (mm)410
Height (mm)800

Loading...

  1. 1

Related Categories to Lawn Mowers