(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Mowing / Weeding Supplies

Mowing and weeding tools are tools used to remove weeds growing in vacant lots and abandoned agricultural lands, and to harvest crops such as rice. There are two types of weed burners for weeding a wide range: kerosene type and dedicated cylinder type. The kerosene type is a complete vaporization system that can maintain its thermal power for a long time. The advantage of the electronic ignition method is that it is easy to ignite. With the dedicated cylinder, the merit is that it is a cassette cylinder type that it is easier to replace than kerosene when the fuel becomes low. High-branch scissors, sickles, hatches, and axes are made of high-carbon blade steel or stainless steel. With high carbon cutting steels, the higher the steel content, the better the reinforcement. The material of the handle is light aluminum, wood that fits comfortably in the hand, and durable fiberglass. Taking into account the thickness and length of the handle, it is easier to work if you select a size that fits your hand where it is easy to put your effort. Rakes and hawks are used to collect cut grass.
CAD
Days to Ship
  • All
  • 1 Day(s) or Less
  • 10 Day(s) or Less
  • 12 Day(s) or Less
  • 14 Day(s) or Less
  • 19 Day(s) or Less
  • Others
132 items
Sort By
  • You can add up to 6 items per a category to the compare list.
    Weed Remover Toreta

    Weed Remover Toreta

    DOUKAN

    [Features]
    · While standing upright, you can use the sharp saw edge to remove stubborn weeds whose roots are firmly entrenched in the ground.
    [Applications]
    · For weeding gardens, etc.
    From: ฿ 1,897.31
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Made by Mitsuyama Stainless Steel Sickle-Shaped Saw
    Made by Mitsuyama Stainless Steel Sickle-Shaped Saw
    Made by Mitsuyama Stainless Steel Sickle-Shaped Saw

    Made by Mitsuyama Stainless Steel Sickle-Shaped Saw

    HOUNEN

    [Features]
    · Uses high-grade stainless steel and features a harder blade edge, providing excellent sharpness and rust resistance.
    [Applications]
    · For harvesting rice or cutting grass.
    · Use the blade with regular teeth for cutting hard objects and the blade with small teeth for cutting soft objects.
    From: ฿ 518.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Made by Mitsuyama All-Purpose Sickle

    Made by Mitsuyama All-Purpose Sickle

    HOUNEN

    [Features]
    · The ultimate all-purpose reverse serrated sickle that is angled to enable chipping weeds, weeding and cutting grass.
    · Optimal for tidying up the garden.
    [Applications]
    · For chipping weeds, weeding and cutting grass.
    From: ฿ 434.34
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Made by Mitsuyama Torsion Sickle

    Made by Mitsuyama Torsion Sickle

    HOUNEN

    [Features]
    · Yasuki steel-edged weeding sickle with excellent sharpness to improve work efficiency.
    · Blade can be sharpened.
    [Applications]
    · For chipping weeds.
    From: ฿ 460.60
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Garden Rake

    Garden Rake

    TOMBO INDUSTRY

    [Features]
    · The part connecting the tines features improved strength.
    [Applications]
    · For tidying up after trimming garden plants.
    From: ฿ 1,173.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lever Pocket Knife (Folding Type)
    From: ฿ 963.58
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Simplex splitting axe hammer handle

    Simplex splitting axe hammer handle

    HALDER

    [Applications]
    · Handle for the SIMPLEX splitting hammer.
    From: ฿ 5,092.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Weed Scraper Kezzutaro Standard

    Weed Scraper Kezzutaro Standard

    DOUKAN

    [Features]
    · You can easily remove weeds from furrows and on paddy levees while standing upright.
    [Applications]
    · For weeding fields.
    From: ฿ 2,104.07
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Made by Mitsuyama Weed Puller

    Made by Mitsuyama Weed Puller

    HOUNEN

    [Features]
    · Dedicated weeder.
    · Can be inserted in the ground next to the weed roots and remove the weed roots and all.
    [Applications]
    · For weeding.
    From: ฿ 368.96
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Made by Mitsuyama Single-Edge Thin Sickle (Kazekari)
    Made by Mitsuyama Single-Edge Thin Sickle (Kazekari)
    Made by Mitsuyama Single-Edge Thin Sickle (Kazekari)
    Made by Mitsuyama Single-Edge Thin Sickle (Kazekari)
    Made by Mitsuyama Single-Edge Thin Sickle (Kazekari)

    Made by Mitsuyama Single-Edge Thin Sickle (Kazekari)

    HOUNEN

    [Features]
    · Uses high-grade Chromax steel as a material, providing excellent sharpness and rust resistance. Blades can also be sharpened.
    · The blades are secured by using a tapping screw to prevent rattling.
    [Applications]
    · For grass cutting.
    From: ฿ 1,014.93
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Made by Mitsuyama Single-Edge Thin Sickle (Mansaku)

    Made by Mitsuyama Single-Edge Thin Sickle (Mansaku)

    HOUNEN

    [Features]
    · Yasuki steel edge.
    · Fully heat treated (HRC65) for extreme sharpness.
    · Can sharpen as many times as you like. (A separate diamond grinding wheel, etc., is required for sharpening)
    [Applications]
    · For cutting soft grass.
    From: ฿ 582.90
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Made by Mitsuyama Single-Edge Middle Thickness Sickle Blade Length (mm) 165 – 195

    Made by Mitsuyama Single-Edge Middle Thickness Sickle Blade Length (mm) 165 – 195

    HOUNEN

    [Features]
    · Uses high-grade Chromax steel as a material, providing excellent sharpness and rust resistance. Blades can also be sharpened.
    · The blades are secured by using a tapping screw to prevent rattling.
    [Applications]
    · Cutting hard grass such as pampas grass and reeds.
    From: ฿ 1,117.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Made by Mitsuyama "Chromax" Thick Inner Steel (Long Handle)

    Made by Mitsuyama "Chromax" Thick Inner Steel (Long Handle)

    HOUNEN

    [Features]
    · Uses high-grade Chromax steel as a material, providing excellent sharpness and rust resistance. Blades can also be sharpened.
    · The blades are secured by using a tapping screw to prevent rattling.
    [Applications]
    · For cutting hard grass.
    From: ฿ 1,292.48
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Made by Mitsuyama Single-Edge Middle Thickness Sickle Blade Length (mm) 165

    Made by Mitsuyama Single-Edge Middle Thickness Sickle Blade Length (mm) 165

    HOUNEN

    [Features]
    · Edge has a hardness suitable for cutting hard grass (such as reeds and pampas grass).
    · Thick blade finished to prevent the blade from breaking.
    · Blade can be sharpened.
    [Applications]
    · For cutting hard grass.
    From: ฿ 934.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Made by Mitsuyama Dual-Edge Medium-Thickness Sickle
    Made by Mitsuyama Dual-Edge Medium-Thickness Sickle
    Made by Mitsuyama Dual-Edge Medium-Thickness Sickle
    Made by Mitsuyama Dual-Edge Medium-Thickness Sickle

    Made by Mitsuyama Dual-Edge Medium-Thickness Sickle

    HOUNEN

    [Features]
    · Double-edge blade that is strong and difficult to break.
    · Can sharpen as many times as you like.
    [Applications]
    · For cutting hard grass.
    From: ฿ 775.54
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Made by Mitsuyama Dual-Edge Wood Sickle

    Made by Mitsuyama Dual-Edge Wood Sickle

    HOUNEN

    [Features]
    · Blade has a hardness suitable for cutting brushwood and small branches.
    [Applications]
    · For wood cutting.
    From: ฿ 1,134.29
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Made by Mitsuyama Single-Edge Wood Sickle

    Made by Mitsuyama Single-Edge Wood Sickle

    HOUNEN

    [Features]
    · Blade has a hardness suitable for cutting brushwood and small branches.
    [Applications]
    · For wood cutting.
    From: ฿ 1,438.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Made by Mitsuyama Dual-Edge Hooked Sickle

    Made by Mitsuyama Dual-Edge Hooked Sickle

    HOUNEN

    [Features]
    · Individually forged by blade maker. Finished to make it strong, but light and easy to use.
    · Blade can be sharpened.
    [Applications]
    · Not only forestry work, but also electrical work and civil engineering work carried out in mountainous areas.
    From: ฿ 1,937.60
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Made by Mitsuyama Dual-Edge Forestation Sickle

    Made by Mitsuyama Dual-Edge Forestation Sickle

    HOUNEN

    [Features]
    · Individually forged by blade maker. Finished to make it strong, but light and easy to use.
    · Blade can be sharpened.
    [Applications]
    · Clearing brushwood, etc., on mountains.
    · Not only forestry work, but also electrical work and civil engineering work carried out in mountainous areas.
    From: ฿ 3,663.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Made by Mitsuyama Reaping Sickle Medium Thickness

    Made by Mitsuyama Reaping Sickle Medium Thickness

    HOUNEN

    [Features]
    · Used to cut tall grass while standing upright.
    · Blade can be sharpened.
    [Applications]
    · For cutting brush.
    From: ฿ 1,077.56
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Made by Mitsuyama Long Handle Harvesting Sickle

    Made by Mitsuyama Long Handle Harvesting Sickle

    HOUNEN

    [Features]
    · Used to cut tall grass while standing upright.
    · Blade can be sharpened.
    [Applications]
    · For cutting brush.
    From: ฿ 1,617.18
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Made by Mitsuyama Sickle-Shaped Saw

    Made by Mitsuyama Sickle-Shaped Saw

    HOUNEN

    [Features]
    · Ultra-thin finish and special hardening process has achieved a sharp but light cutting performance not seen with other blades.
    [Applications]
    · For harvesting rice or cutting grass.
    From: ฿ 484.97
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Made by Mitsuyama Special Reverse Purl Three-Sided Blade Weeding Sickle Blade Length (mm) 220

    Made by Mitsuyama Special Reverse Purl Three-Sided Blade Weeding Sickle Blade Length (mm) 220

    HOUNEN

    [Features]
    · Uses a newly developed triple-sided blade edge that cuts whether you are slicing outward or inward.
    · The blade can be sharpened up to the setting.
    [Applications]
    · For cutting grass in ditches and on paddy levees, etc.
    From: ฿ 1,027.90
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Made by Mitsuyama Special Order Stand-Up Sickle-Shaped Saw

    Made by Mitsuyama Special Order Stand-Up Sickle-Shaped Saw

    HOUNEN

    [Features]
    · Uses a special blade setting.
    · With a thin blade tip and sharp blade edge that cuts well.
    [Applications]
    · For cutting grass.
    · Weeding, cutting grass, harvesting rice and harvesting vegetables, etc.
    From: ฿ 399.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Made by Mitsuyama Special Reverse Purl Three-Sided Blade Weeding Sickle Blade Length (mm) 170

    Made by Mitsuyama Special Reverse Purl Three-Sided Blade Weeding Sickle Blade Length (mm) 170

    HOUNEN

    [Features]
    · Convenient sickle that can be used for traditional sickle applications as well as for chipping.
    · Uses a newly developed triple-sided blade edge that cuts whether you are slicing outward or inward.
    · The blade can be sharpened up to the setting.
    [Applications]
    · For grass cutting and weed chipping.
    From: ฿ 571.75
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Made by Mitsuyama Grass-Clearing Sickle-Shaped Saw

    Made by Mitsuyama Grass-Clearing Sickle-Shaped Saw

    HOUNEN

    [Features]
    · Sickle with teeth right up to the tip specialized for weeding.
    [Applications]
    · For weeding.
    From: ฿ 315.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Made by Mitsuyama Stainless Gold Metal No.2 Grass-Clearing Sickle-Shaped Saw

    Made by Mitsuyama Stainless Gold Metal No.2 Grass-Clearing Sickle-Shaped Saw

    HOUNEN

    [Features]
    · Sickle with teeth right up to the tip specialized for weeding.
    [Applications]
    · For weeding.
    From: ฿ 489.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Made by Mitsuyama Grass-Clearing Sickle Wood Handle

    Made by Mitsuyama Grass-Clearing Sickle Wood Handle

    HOUNEN

    [Features]
    · Use a single sickle for many different types of weeding: slice inwards to remove or chip weeds, slice outward to chip weeds along walls, and use the blade tip to weed the gaps in concrete.
    [Applications]
    · For removing and chipping weeds.
    From: ฿ 668.92
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Made by Mitsuyama Grass-Clearing Sickle

    Made by Mitsuyama Grass-Clearing Sickle

    HOUNEN

    [Features]
    · Use a single sickle for many different types of weeding: slice inwards to remove or chip weeds, slice outward to chip weeds along walls, and use the blade tip to weed the gaps in concrete.
    [Applications]
    · For removing and chipping weeds.
    From: ฿ 808.90
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Made by Mitsuyama Rope Cutting Sickle
    From: ฿ 290.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Made by Mitsuyama Special-Tempered Sickle-Shaped Saw Left-Hand Use

    Made by Mitsuyama Special-Tempered Sickle-Shaped Saw Left-Hand Use

    HOUNEN

    [Features]
    · For left-hand use. Ultra-thin finish and special hardening process has achieved a sharp but light cutting performance not seen with other blades.
    [Applications]
    · For harvesting rice and weeding.
    From: ฿ 607.82
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    HOUNEN Improvement Small Sickle, for Left

    HOUNEN Improvement Small Sickle, for Left

    HOUNEN

    [Features]
    · For left-hand use.
    [Applications]
    · For weeding.
    · For harvesting rice and weeding.
    From: ฿ 451.01
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    HOUNEN Improvement Single Blade Sickle, for Left

    HOUNEN Improvement Single Blade Sickle, for Left

    HOUNEN

    [Features]
    · For left-hand use.
    [Applications]
    · For cutting soft grass.
    From: ฿ 1,052.23
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Made by Mitsuyama Chopping Axe (Dual-Edge)

    Made by Mitsuyama Chopping Axe (Dual-Edge)

    HOUNEN

    [Features]
    · Blade edge is difficult to break, making it suitable for chopping wood.
    [Applications]
    · For chopping wood and splitting firewood.
    From: ฿ 6,685.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Made by Mitsuyama Wide Blade Knife (Single-Edge)
    From: ฿ 5,238.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Made by Mitsuyama Wide Blade Knife (Dual-Edge)

    Made by Mitsuyama Wide Blade Knife (Dual-Edge)

    HOUNEN

    [Features]
    · Individually forged by blade maker. Finished to make it strong, but light and easy to use, and with excellent sharpness.
    [Applications]
    · For pruning trees and cutting bamboo.
    From: ฿ 5,238.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Made by Mitsuyama 2 Short Wide-Blade Knife (Saw/Single Edge Wide Blade)

    Made by Mitsuyama 2 Short Wide-Blade Knife (Saw/Single Edge Wide Blade)

    HOUNEN

    [Features]
    · Individually forged by blade maker. Finished to make it strong, but light and easy to use, and with excellent sharpness.
    [Applications]
    · For pruning trees and branches, and cutting bamboo.
    From: ฿ 8,975.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Made by Mitsuyama Bamboo Chopping Wide-Blade Knife with Yasuki Steel (Dual-Edge)

    Made by Mitsuyama Bamboo Chopping Wide-Blade Knife with Yasuki Steel (Dual-Edge)

    HOUNEN

    [Features]
    · Individually forged by blade maker. Finished to make it strong, but light and easy to use, and with excellent sharpness.
    [Applications]
    · For splitting bamboo.
    From: ฿ 2,447.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Made by Mitsuyama Hooked Wide-Blade Knife with Scabbard, with Yasuki Steel (Dual-Edge)

    Made by Mitsuyama Hooked Wide-Blade Knife with Scabbard, with Yasuki Steel (Dual-Edge)

    HOUNEN

    [Features]
    · Individually forged by blade maker. Finished to make it strong, but light and easy to use, and with excellent sharpness.
    [Applications]
    · For pruning trees and cutting bamboo.
    From: ฿ 7,656.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Made by Mitsuyama All-Purpose "Pro Cutter" (No Spine)

    Made by Mitsuyama All-Purpose "Pro Cutter" (No Spine)

    HOUNEN

    [Features]
    · Made entirely of rust-resistant stainless steel.
    · Spine metal removed to prevent damaging the object to be cut.
    · Pumpkins, round rice cakes and large fish, etc., can be placed on the base and cut.
    [Applications]
    · For cutting waste wood.
    From: ฿ 8,243.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Parts for Burner
    Parts for Burner
    Parts for Burner
    Parts for Burner
    Parts for Burner
    Parts for Burner
    Parts for Burner
    Parts for Burner
    Parts for Burner

    Parts for Burner【1-2 Pieces Per Package】

    SHINFUJI BURNER

    [Features]
    · Replacement part for burner.
    [Applications]
    · Replacement seal set.
    From: ฿ 209.78
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Folding Saw with Replaceable Blade G-SAW (Thick Blade and Fluorine Black)
    Folding Saw with Replaceable Blade G-SAW (Thick Blade and Fluorine Black)
    Folding Saw with Replaceable Blade G-SAW (Thick Blade and Fluorine Black)
    From: ฿ 1,314.12
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Saw with Replaceable Blade G-SAW (Sheath Included, Fluorine Black)

    Saw with Replaceable Blade G-SAW (Sheath Included, Fluorine Black)

    TJM DESIGN

    [Features]
    · Uses a curved handle made of elastomer resin that can be gripped firmly without slipping.
    [Applications]
    · For falsework and pruning. (Control panels, rafters, laminated timber, solid wood, garden plants, fruit trees)
    From: ฿ 1,325.18
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    One Hand Hoe (With Fork Type)

    One Hand Hoe (With Fork Type)

    TOMBO INDUSTRY

    [Features]
    · Hand forged for reliable sharpness and long life.
    [Applications]
    · For working on flowerbeds, planting, etc. (Tilling, weed control, excavation)
    From: ฿ 860.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    One Hand Hoe (Wide)
    From: ฿ 774.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hoe

    Hoe

    TOMBO INDUSTRY

    [Features]
    · Standard hoe made using real oak.
    [Applications]
    · For tilling the soil, etc.
    From: ฿ 2,412.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Three Clawed Digging Hook(Tool)

    Three Clawed Digging Hook(Tool)

    TOMBO INDUSTRY

    [Features]
    · Authentically hand-forged, lightweight and with excellent workability.
    [Applications]
    · For tilling the soil.
    From: ฿ 2,412.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mado Aki Weed Scraper (Mado Aki Weed Scraper)

    Mado Aki Weed Scraper (Mado Aki Weed Scraper)

    TOMBO INDUSTRY

    [Features]
    · Authentically hand-forged, lightweight and with excellent workability.
    [Applications]
    · Cutting grass, etc.
    From: ฿ 1,624.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single Handle Steel Double Edged Grass Cutter

    Single Handle Steel Double Edged Grass Cutter

    TOMBO INDUSTRY

    [Features]
    · Steel edge providing excellent sharpness.
    · Double-edged so can be used by both right-handed and left-handed people.
    [Applications]
    · Single-handed weed chipping.
    · Scoring rows when sowing seeds.
    · For archaeological excavations.
    From: ฿ 922.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Steel Grass Cutter for Domestic Use

    Steel Grass Cutter for Domestic Use

    TOMBO INDUSTRY

    [Features]
    · Steel edge providing excellent sharpness.
    · Lightweight and well balanced. Designed so that anyone can use it.
    [Applications]
    · Single-handed weed chipping.
    From: ฿ 737.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Steel Lawn Dredge

    Steel Lawn Dredge

    TOMBO INDUSTRY

    [Features]
    · Steel edge providing excellent sharpness.
    · The blade is straight, so can be used to scrape off or level the surface of the ground.
    [Applications]
    · Creating lawn edges, cutting out pieces of lawn, replacing lawn.
    · Scraping off and leveling the surface of the ground.
    From: ฿ 2,547.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Steel Double Edged Grass Cutter
    From: ฿ 2,200.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single Handle Steel Torsion Sickle

    Single Handle Steel Torsion Sickle

    TOMBO INDUSTRY

    [Features]
    · Steel edge providing excellent sharpness.
    · Sharp blade tip makes it easy to remove weeds roots and all.
    · Lightweight and designed to be easy for anyone to use.
    [Applications]
    · Single-handed weed chipping.
    · For removing weeds from the nooks and corners of walls, etc.
    From: ฿ 696.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Steel Rake Total Length (mm) 1,410

    Steel Rake Total Length (mm) 1,410

    TOMBO INDUSTRY

    [Features]
    · Lightweight and with excellent workability thanks to the use of a special steel.
    [Applications]
    · Raking up grass clippings and wood shavings, etc.
    From: ฿ 1,454.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Super One-Piece Hook

    Super One-Piece Hook

    TOMBO INDUSTRY

    [Features]
    · Non-welded and authentically forged for light weight and long life.
    [Applications]
    · Forking hay or wood shavings, etc.
    From: ฿ 2,464.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Grass Burner (Kerosene Type)

    Grass Burner (Kerosene Type)

    TRUSCO

    [Features]
    · Features a complete vaporization system that allows for good fuel efficiency with long lasting high heat firepower.
    [Applications]
    · Weeding, pest control, etc.
    From: ฿ 5,294.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    American Rake

    American Rake

    TRUSCO

    [Features]
    · The claw portion is made using special, lightweight steel.
    [Applications]
    · For gathering grass and chippings.
    From: ฿ 1,251.61
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Steel Rake Total Length (mm) 1,380/ 1410

    Steel Rake Total Length (mm) 1,380/ 1410

    TRUSCO

    [Features]
    · The claw portion is made using special, lightweight steel.
    [Applications]
    · For gathering grass and chippings.
    From: ฿ 826.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fork

    Fork

    TRUSCO

    [Features]
    · The claw portion is a one-piece unit (not welded) for difficult bending and exceptional strength.
    [Applications]
    · Used to scoop up hay and chippings.
    From: ฿ 1,542.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    HS American Rake

    HS American Rake

    ASAKA INDUSTRIAL

    [Features]
    · Excellent wear resistance due to thermal processing of the teeth making them difficult to bend.
    [Applications]
    · For collecting grass after it is cut.
    · For leveling off ridges.
    · For soil preparation.
    From: ฿ 1,415.79
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Digging Fork 4 Tines

    Digging Fork 4 Tines

    ASAKA INDUSTRIAL

    [Features]
    · The tines are formed integrally without welding, providing superior strength.
    [Applications]
    · For raking up, forking or moving hay, straw, and compost.
    From: ฿ 2,614.66
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Home Rake Aluminum, P Pattern

    Home Rake Aluminum, P Pattern

    ASAKA INDUSTRIAL

    [Features]
    · The tines are plated with a special zinc plating, providing superior weather and rust resistance.
    · The tines contact the ground evenly, improving raking efficiency.
    · Hard steel wire is used for the tines, giving them good springiness.
    [Applications]
    · For leveling the ground after weeding.
    · For gathering up fallen leaves, yard waste and plant trimmings.
    From: ฿ 1,227.94
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plastic Rake L

    Plastic Rake L

    ASAKA INDUSTRIAL

    [Features]
    · Can adjust the width of the tines.
    · The tines contact the ground evenly, improving raking efficiency.
    [Applications]
    · For gathering up fallen leaves, yard waste and plant trimmings.
    · For leveling the ground after weeding.
    From: ฿ 760.40
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pistol Type Saw 22 (Blade Replaceable Type)

    Pistol Type Saw 22 (Blade Replaceable Type)

    ARS

    Long-selling pistol-type saw recognized by professionals. Coarse type. Wooden handle. Includes a wooden sheath. For pruning green wood.
    From: ฿ 2,393.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pistol Type Saw 22 (Blade Replaceable Type) Spare Blade
    From: ฿ 1,351.00
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pruning Saw "Chilton" (Replaceable Blade)

    Pruning Saw "Chilton" (Replaceable Blade)

    ARS

    Uses the UV cut (special setting) effect to cut vertically, horizontally and diagonally more smoothly than before. The blade angle can be adjusted up and down in 2 positions. Use the upper position for carpentry and falsework and the lower position for pruning green wood. Can be adjusted easily according to the application. Special surface treatment used to make it difficult for resin to stick and to prevent rusting. Shock-quenching used to achieve strength and resilience. Carpentry, falsework. Pruning green wood.
    From: ฿ 1,603.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Replacement Blade for Pruning Saw "Chilton" (Replaceable Blade)
    From: ฿ 944.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pruning Saw "Black 200" (Replaceable Blade, Folding Type)

    Pruning Saw "Black 200" (Replaceable Blade, Folding Type)

    ARS

    Folding-type pruning saw. Economic black finish. For pruning.
    From: ฿ 1,057.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pruning Saw "Black 200" (Replaceable Blade, Folding Type)_Replaceable Blade
    From: ฿ 603.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pruning Saw "Deluxe 210" (Replaceable Blade Type)

    Pruning Saw "Deluxe 210" (Replaceable Blade Type)

    ARS

    Hard chrome finish prevents rusting and makes it difficult for resin to stick. Long-selling pruning saw recognized by professionals.
    From: ฿ 1,332.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pruning Saw "Deluxe 210" (Replaceable Blade Type)_Replacement Blade
    From: ฿ 856.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pruning Saw, Curved Saw

    Pruning Saw, Curved Saw

    ARS

    The saw is curved so the blade engages simply by sawing towards yourself. The curved blade changes its angle according to the cutting position, enabling smooth cutting.
    From: ฿ 1,370.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pruning Saw, Curved Saw_Replacement Blade
    From: ฿ 887.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Construction Horticulture Pruning Saw (Replacement Blade/Fold-out Type)

    Construction Horticulture Pruning Saw (Replacement Blade/Fold-out Type)

    ARS

    Double-layer molded grip is easy to hold. For cutting wood (dry wood), resin materials and green wood.
    From: ฿ 1,314.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Construction Horticulture Pruning Saw (Replacement Blade/Fold-out Type) Replacement Blade
    From: ฿ 1,111.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Branch Saw (Telescoping)

    High Branch Saw (Telescoping)

    ARS

    Easy-to-operate extendable saw that can easily cut thick branches in high places. Can be made even lighter for use by removing the upper pipe from the joint section.
    From: ฿ 2,979.70
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    High Branch Saw (Telescoping) Spare Blade
    From: ฿ 1,060.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rope Cutting Sickle

    Rope Cutting Sickle

    GOLDENSTAR

    [Features]
    · Optimal for cutting cord or rope.
    · Includes an opener convenient for opening packaging.
    [Applications]
    · Cutting rope and cord.
    · Opening packaging.
    From: ฿ 293.34
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Weeding Sickle (Blade Length 92mm,Special Cutting Edge Steel)

    Weeding Sickle (Blade Length 92mm,Special Cutting Edge Steel)

    GOLDENSTAR

    [Features]
    · The ultra-hard blade tip has excellent wear resistance even when used between the joints in concrete or asphalt.
    [Applications]
    · For removing and chipping weeds.
    From: ฿ 463.94
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Twisting Sickle

    Twisting Sickle

    GOLDENSTAR

    [Features]
    · Thin weeder that is convenient for weeding in narrow places.
    [Applications]
    · Removing weeds that grow on the surface of the ground.
    From: ฿ 453.79
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lightweight Pruning Shears, Total Length (mm) 800

    Lightweight Pruning Shears, Total Length (mm) 800

    Berger

    [Features]
    · Lightweight pruning shears.
    · The groove on the inside of the blades improves the cut and release performance, making it easier to make precise continuous cuts.
    · Made from German steel that is tough and hard, making it optimal for tools.
    [Applications]
    · For pruning garden trees and trimming hedges.
    From: ฿ 7,054.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lightweight Pruning Shears Total Length (mm) 540

    Lightweight Pruning Shears Total Length (mm) 540

    Berger

    [Features]
    · The groove on the inside of the blades improves the cut and release performance, making it easier to make precise continuous cuts.
    · Made from German steel that is tough and hard, making it optimal for tools.
    [Applications]
    · For pruning garden trees and trimming hedges.
    From: ฿ 5,577.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Zasso L weed sheers replacement spring

    Zasso L weed sheers replacement spring

    DOUKAN

    [Features]
    · Can be replaced easily using pliers.
    From: ฿ 157.15
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Zasso L weed sheers

    Zasso L weed sheers

    DOUKAN

    [Features]
    · A special shape and spring make these shears open naturally to improve work efficiency.
    · V cut blade that does not let the grass escape.
    [Applications]
    · For cutting weeds.
    From: ฿ 2,334.86
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Minilon Garden Shears
    From: ฿ 1,935.21
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    L Type Garden Shears for Lawn with Dedicated Spring

    L Type Garden Shears for Lawn with Dedicated Spring

    DOUKAN

    [Features]
    · Can be replaced easily using pliers.
    From: ฿ 106.67
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    L Type Garden Shears for Lawn

    L Type Garden Shears for Lawn

    DOUKAN

    [Features]
    · A special shape and spring make these shears open naturally to improve work efficiency.
    [Applications]
    · For cutting soft grass such as lawns.
    From: ฿ 1,695.46
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lawn Shears - Garden Shibakaru, Specialized Spring

    Lawn Shears - Garden Shibakaru, Specialized Spring

    DOUKAN

    [Features]
    · Can be replaced easily using pliers.
    · The blades have a plated finish to prevent rusting.
    From: ฿ 157.15
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Lawn Shears - Garden Shibakaru

    Lawn Shears - Garden Shibakaru

    DOUKAN

    [Features]
    · A special shape and spring make these shears open naturally to improve work efficiency.
    · The blades, which are deluxe versions of "Rakushiba (Easy Lawn Mowing)" blades, are plated with a rust-resistant nickel plating.
    [Applications]
    · For trimming the edges that are missed by the lawn mower.
    From: ฿ 2,067.93
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Garden Shears (with Anti-Slip V Cut)

    Garden Shears (with Anti-Slip V Cut)

    DOUKAN

    [Features]
    · The underside of the blade is anti-slip V-cut machined so that branches do not escape the blade.
    [Applications]
    · For cutting grass or pruning small branches from garden plants, etc.
    From: ฿ 3,087.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Blade length (mm)
Blade width (mm)
Blade pitch (mm)
Blade height (mm)
Nozzle Diameter (mm)
Tip width (mm)
Overall length (mm)
You can add up to 6 items per a category to the compare list.
Weed Remover Toreta
You can add up to 6 items per a category to the compare list.
Made by Mitsuyama Stainless Steel Sickle-Shaped Saw
Made by Mitsuyama Stainless Steel Sickle-Shaped Saw
Made by Mitsuyama Stainless Steel Sickle-Shaped Saw
You can add up to 6 items per a category to the compare list.
Made by Mitsuyama All-Purpose Sickle
You can add up to 6 items per a category to the compare list.
Made by Mitsuyama Torsion Sickle
You can add up to 6 items per a category to the compare list.
Garden Rake
You can add up to 6 items per a category to the compare list.
Lever Pocket Knife (Folding Type)
You can add up to 6 items per a category to the compare list.
Simplex splitting axe hammer handle
You can add up to 6 items per a category to the compare list.
Weed Scraper Kezzutaro Standard
You can add up to 6 items per a category to the compare list.
Made by Mitsuyama Weed Puller
You can add up to 6 items per a category to the compare list.
Made by Mitsuyama Single-Edge Thin Sickle (Kazekari)
Made by Mitsuyama Single-Edge Thin Sickle (Kazekari)
Made by Mitsuyama Single-Edge Thin Sickle (Kazekari)
Made by Mitsuyama Single-Edge Thin Sickle (Kazekari)
Made by Mitsuyama Single-Edge Thin Sickle (Kazekari)
You can add up to 6 items per a category to the compare list.
Made by Mitsuyama Single-Edge Thin Sickle (Mansaku)
You can add up to 6 items per a category to the compare list.
Made by Mitsuyama Single-Edge Middle Thickness Sickle Blade Length (mm) 165 – 195
You can add up to 6 items per a category to the compare list.
Made by Mitsuyama "Chromax" Thick Inner Steel (Long Handle)
You can add up to 6 items per a category to the compare list.
Made by Mitsuyama Single-Edge Middle Thickness Sickle Blade Length (mm) 165
You can add up to 6 items per a category to the compare list.
Made by Mitsuyama Dual-Edge Medium-Thickness Sickle
Made by Mitsuyama Dual-Edge Medium-Thickness Sickle
Made by Mitsuyama Dual-Edge Medium-Thickness Sickle
Made by Mitsuyama Dual-Edge Medium-Thickness Sickle
You can add up to 6 items per a category to the compare list.
Made by Mitsuyama Dual-Edge Wood Sickle
You can add up to 6 items per a category to the compare list.
Made by Mitsuyama Single-Edge Wood Sickle
You can add up to 6 items per a category to the compare list.
Made by Mitsuyama Dual-Edge Hooked Sickle
You can add up to 6 items per a category to the compare list.
Made by Mitsuyama Dual-Edge Forestation Sickle
You can add up to 6 items per a category to the compare list.
Made by Mitsuyama Reaping Sickle Medium Thickness
You can add up to 6 items per a category to the compare list.
Made by Mitsuyama Long Handle Harvesting Sickle
You can add up to 6 items per a category to the compare list.
Made by Mitsuyama Sickle-Shaped Saw
You can add up to 6 items per a category to the compare list.
Made by Mitsuyama Special Reverse Purl Three-Sided Blade Weeding Sickle Blade Length (mm) 220
You can add up to 6 items per a category to the compare list.
Made by Mitsuyama Special Order Stand-Up Sickle-Shaped Saw
You can add up to 6 items per a category to the compare list.
Made by Mitsuyama Special Reverse Purl Three-Sided Blade Weeding Sickle Blade Length (mm) 170
You can add up to 6 items per a category to the compare list.
Made by Mitsuyama Grass-Clearing Sickle-Shaped Saw
You can add up to 6 items per a category to the compare list.
Made by Mitsuyama Stainless Gold Metal No.2 Grass-Clearing Sickle-Shaped Saw
You can add up to 6 items per a category to the compare list.
Made by Mitsuyama Grass-Clearing Sickle Wood Handle
You can add up to 6 items per a category to the compare list.
Made by Mitsuyama Grass-Clearing Sickle
You can add up to 6 items per a category to the compare list.
Made by Mitsuyama Rope Cutting Sickle
You can add up to 6 items per a category to the compare list.
Made by Mitsuyama Special-Tempered Sickle-Shaped Saw Left-Hand Use
You can add up to 6 items per a category to the compare list.
HOUNEN Improvement Small Sickle, for Left
You can add up to 6 items per a category to the compare list.
HOUNEN Improvement Single Blade Sickle, for Left
You can add up to 6 items per a category to the compare list.
Made by Mitsuyama Chopping Axe (Dual-Edge)
You can add up to 6 items per a category to the compare list.
Made by Mitsuyama Wide Blade Knife (Single-Edge)
You can add up to 6 items per a category to the compare list.
Made by Mitsuyama Wide Blade Knife (Dual-Edge)
You can add up to 6 items per a category to the compare list.
Made by Mitsuyama 2 Short Wide-Blade Knife (Saw/Single Edge Wide Blade)
You can add up to 6 items per a category to the compare list.
Made by Mitsuyama Bamboo Chopping Wide-Blade Knife with Yasuki Steel (Dual-Edge)
You can add up to 6 items per a category to the compare list.
Made by Mitsuyama Hooked Wide-Blade Knife with Scabbard, with Yasuki Steel (Dual-Edge)
You can add up to 6 items per a category to the compare list.
Made by Mitsuyama All-Purpose "Pro Cutter" (No Spine)
You can add up to 6 items per a category to the compare list.
Parts for Burner
Parts for Burner
Parts for Burner
Parts for Burner
Parts for Burner
Parts for Burner
Parts for Burner
Parts for Burner
Parts for Burner
You can add up to 6 items per a category to the compare list.
Folding Saw with Replaceable Blade G-SAW (Thick Blade and Fluorine Black)
Folding Saw with Replaceable Blade G-SAW (Thick Blade and Fluorine Black)
Folding Saw with Replaceable Blade G-SAW (Thick Blade and Fluorine Black)
You can add up to 6 items per a category to the compare list.
Saw with Replaceable Blade G-SAW (Sheath Included, Fluorine Black)
You can add up to 6 items per a category to the compare list.
One Hand Hoe (With Fork Type)
You can add up to 6 items per a category to the compare list.
One Hand Hoe (Wide)
You can add up to 6 items per a category to the compare list.
Hoe
You can add up to 6 items per a category to the compare list.
Three Clawed Digging Hook(Tool)
You can add up to 6 items per a category to the compare list.
Mado Aki Weed Scraper (Mado Aki Weed Scraper)
You can add up to 6 items per a category to the compare list.
Single Handle Steel Double Edged Grass Cutter
You can add up to 6 items per a category to the compare list.
Steel Grass Cutter for Domestic Use
You can add up to 6 items per a category to the compare list.
Steel Lawn Dredge
You can add up to 6 items per a category to the compare list.
Steel Double Edged Grass Cutter
You can add up to 6 items per a category to the compare list.
Single Handle Steel Torsion Sickle
You can add up to 6 items per a category to the compare list.
Steel Rake Total Length (mm) 1,410
You can add up to 6 items per a category to the compare list.
Super One-Piece Hook
You can add up to 6 items per a category to the compare list.
Grass Burner (Kerosene Type)
You can add up to 6 items per a category to the compare list.
American Rake
You can add up to 6 items per a category to the compare list.
Steel Rake Total Length (mm) 1,380/ 1410
You can add up to 6 items per a category to the compare list.
Fork
You can add up to 6 items per a category to the compare list.
HS American Rake
You can add up to 6 items per a category to the compare list.
Digging Fork 4 Tines
You can add up to 6 items per a category to the compare list.
Home Rake Aluminum, P Pattern
You can add up to 6 items per a category to the compare list.
Plastic Rake L
You can add up to 6 items per a category to the compare list.
Pistol Type Saw 22 (Blade Replaceable Type)
You can add up to 6 items per a category to the compare list.
Pistol Type Saw 22 (Blade Replaceable Type) Spare Blade
You can add up to 6 items per a category to the compare list.
Pruning Saw "Chilton" (Replaceable Blade)
You can add up to 6 items per a category to the compare list.
Replacement Blade for Pruning Saw "Chilton" (Replaceable Blade)
You can add up to 6 items per a category to the compare list.
Pruning Saw "Black 200" (Replaceable Blade, Folding Type)
You can add up to 6 items per a category to the compare list.
Pruning Saw "Black 200" (Replaceable Blade, Folding Type)_Replaceable Blade
You can add up to 6 items per a category to the compare list.
Pruning Saw "Deluxe 210" (Replaceable Blade Type)
You can add up to 6 items per a category to the compare list.
Pruning Saw "Deluxe 210" (Replaceable Blade Type)_Replacement Blade
You can add up to 6 items per a category to the compare list.
Pruning Saw, Curved Saw
You can add up to 6 items per a category to the compare list.
Pruning Saw, Curved Saw_Replacement Blade
You can add up to 6 items per a category to the compare list.
Construction Horticulture Pruning Saw (Replacement Blade/Fold-out Type)
You can add up to 6 items per a category to the compare list.
Construction Horticulture Pruning Saw (Replacement Blade/Fold-out Type) Replacement Blade
You can add up to 6 items per a category to the compare list.
High Branch Saw (Telescoping)
You can add up to 6 items per a category to the compare list.
High Branch Saw (Telescoping) Spare Blade
You can add up to 6 items per a category to the compare list.
Rope Cutting Sickle
You can add up to 6 items per a category to the compare list.
Weeding Sickle (Blade Length 92mm,Special Cutting Edge Steel)
You can add up to 6 items per a category to the compare list.
Twisting Sickle
You can add up to 6 items per a category to the compare list.
Lightweight Pruning Shears, Total Length (mm) 800
You can add up to 6 items per a category to the compare list.
Lightweight Pruning Shears Total Length (mm) 540
You can add up to 6 items per a category to the compare list.
Zasso L weed sheers replacement spring
You can add up to 6 items per a category to the compare list.
Zasso L weed sheers
You can add up to 6 items per a category to the compare list.
Minilon Garden Shears
You can add up to 6 items per a category to the compare list.
L Type Garden Shears for Lawn with Dedicated Spring
You can add up to 6 items per a category to the compare list.
L Type Garden Shears for Lawn
You can add up to 6 items per a category to the compare list.
Lawn Shears - Garden Shibakaru, Specialized Spring
You can add up to 6 items per a category to the compare list.
Lawn Shears - Garden Shibakaru
You can add up to 6 items per a category to the compare list.
Garden Shears (with Anti-Slip V Cut)
Brand

DOUKAN

HOUNEN

HOUNEN

HOUNEN

TOMBO INDUSTRY

HOUNEN

HALDER

DOUKAN

HOUNEN

HOUNEN

HOUNEN

HOUNEN

HOUNEN

HOUNEN

HOUNEN

HOUNEN

HOUNEN

HOUNEN

HOUNEN

HOUNEN

HOUNEN

HOUNEN

HOUNEN

HOUNEN

HOUNEN

HOUNEN

HOUNEN

HOUNEN

HOUNEN

HOUNEN

HOUNEN

HOUNEN

HOUNEN

HOUNEN

HOUNEN

HOUNEN

HOUNEN

HOUNEN

HOUNEN

HOUNEN

SHINFUJI BURNER

TJM DESIGN

TJM DESIGN

TOMBO INDUSTRY

TOMBO INDUSTRY

TOMBO INDUSTRY

TOMBO INDUSTRY

TOMBO INDUSTRY

TOMBO INDUSTRY

TOMBO INDUSTRY

TOMBO INDUSTRY

TOMBO INDUSTRY

TOMBO INDUSTRY

TOMBO INDUSTRY

TOMBO INDUSTRY

TRUSCO

TRUSCO

TRUSCO

TRUSCO

ASAKA INDUSTRIAL

ASAKA INDUSTRIAL

ASAKA INDUSTRIAL

ASAKA INDUSTRIAL

ARS

ARS

ARS

ARS

ARS

ARS

ARS

ARS

ARS

ARS

ARS

ARS

ARS

ARS

GOLDENSTAR

GOLDENSTAR

GOLDENSTAR

Berger

Berger

DOUKAN

DOUKAN

DOUKAN

DOUKAN

DOUKAN

DOUKAN

DOUKAN

DOUKAN

Product Series

Weed Remover Toreta

Made by Mitsuyama Stainless Steel Sickle-Shaped Saw

Made by Mitsuyama All-Purpose Sickle

Made by Mitsuyama Torsion Sickle

Garden Rake

Lever Pocket Knife (Folding Type)

Simplex splitting axe hammer handle

Weed Scraper Kezzutaro Standard

Made by Mitsuyama Weed Puller

Made by Mitsuyama Single-Edge Thin Sickle (Kazekari)

Made by Mitsuyama Single-Edge Thin Sickle (Mansaku)

Made by Mitsuyama Single-Edge Middle Thickness Sickle Blade Length (mm) 165 – 195

Made by Mitsuyama "Chromax" Thick Inner Steel (Long Handle)

Made by Mitsuyama Single-Edge Middle Thickness Sickle Blade Length (mm) 165

Made by Mitsuyama Dual-Edge Medium-Thickness Sickle

Made by Mitsuyama Dual-Edge Wood Sickle

Made by Mitsuyama Single-Edge Wood Sickle

Made by Mitsuyama Dual-Edge Hooked Sickle

Made by Mitsuyama Dual-Edge Forestation Sickle

Made by Mitsuyama Reaping Sickle Medium Thickness

Made by Mitsuyama Long Handle Harvesting Sickle

Made by Mitsuyama Sickle-Shaped Saw

Made by Mitsuyama Special Reverse Purl Three-Sided Blade Weeding Sickle Blade Length (mm) 220

Made by Mitsuyama Special Order Stand-Up Sickle-Shaped Saw

Made by Mitsuyama Special Reverse Purl Three-Sided Blade Weeding Sickle Blade Length (mm) 170

Made by Mitsuyama Grass-Clearing Sickle-Shaped Saw

Made by Mitsuyama Stainless Gold Metal No.2 Grass-Clearing Sickle-Shaped Saw

Made by Mitsuyama Grass-Clearing Sickle Wood Handle

Made by Mitsuyama Grass-Clearing Sickle

Made by Mitsuyama Rope Cutting Sickle

Made by Mitsuyama Special-Tempered Sickle-Shaped Saw Left-Hand Use

HOUNEN Improvement Small Sickle, for Left

HOUNEN Improvement Single Blade Sickle, for Left

Made by Mitsuyama Chopping Axe (Dual-Edge)

Made by Mitsuyama Wide Blade Knife (Single-Edge)

Made by Mitsuyama Wide Blade Knife (Dual-Edge)

Made by Mitsuyama 2 Short Wide-Blade Knife (Saw/Single Edge Wide Blade)

Made by Mitsuyama Bamboo Chopping Wide-Blade Knife with Yasuki Steel (Dual-Edge)

Made by Mitsuyama Hooked Wide-Blade Knife with Scabbard, with Yasuki Steel (Dual-Edge)

Made by Mitsuyama All-Purpose "Pro Cutter" (No Spine)

Parts for Burner【1-2 Pieces Per Package】

Folding Saw with Replaceable Blade G-SAW (Thick Blade and Fluorine Black)

Saw with Replaceable Blade G-SAW (Sheath Included, Fluorine Black)

One Hand Hoe (With Fork Type)

One Hand Hoe (Wide)

Hoe

Three Clawed Digging Hook(Tool)

Mado Aki Weed Scraper (Mado Aki Weed Scraper)

Single Handle Steel Double Edged Grass Cutter

Steel Grass Cutter for Domestic Use

Steel Lawn Dredge

Steel Double Edged Grass Cutter

Single Handle Steel Torsion Sickle

Steel Rake Total Length (mm) 1,410

Super One-Piece Hook

Grass Burner (Kerosene Type)

American Rake

Steel Rake Total Length (mm) 1,380/ 1410

Fork

HS American Rake

Digging Fork 4 Tines

Home Rake Aluminum, P Pattern

Plastic Rake L

Pistol Type Saw 22 (Blade Replaceable Type)

Pistol Type Saw 22 (Blade Replaceable Type) Spare Blade

Pruning Saw "Chilton" (Replaceable Blade)

Replacement Blade for Pruning Saw "Chilton" (Replaceable Blade)

Pruning Saw "Black 200" (Replaceable Blade, Folding Type)

Pruning Saw "Black 200" (Replaceable Blade, Folding Type)_Replaceable Blade

Pruning Saw "Deluxe 210" (Replaceable Blade Type)

Pruning Saw "Deluxe 210" (Replaceable Blade Type)_Replacement Blade

Pruning Saw, Curved Saw

Pruning Saw, Curved Saw_Replacement Blade

Construction Horticulture Pruning Saw (Replacement Blade/Fold-out Type)

Construction Horticulture Pruning Saw (Replacement Blade/Fold-out Type) Replacement Blade

High Branch Saw (Telescoping)

High Branch Saw (Telescoping) Spare Blade

Rope Cutting Sickle

Weeding Sickle (Blade Length 92mm,Special Cutting Edge Steel)

Twisting Sickle

Lightweight Pruning Shears, Total Length (mm) 800

Lightweight Pruning Shears Total Length (mm) 540

Zasso L weed sheers replacement spring

Zasso L weed sheers

Minilon Garden Shears

L Type Garden Shears for Lawn with Dedicated Spring

L Type Garden Shears for Lawn

Lawn Shears - Garden Shibakaru, Specialized Spring

Lawn Shears - Garden Shibakaru

Garden Shears (with Anti-Slip V Cut)

From

฿ 1,897.31

฿ 518.00

฿ 434.34

฿ 460.60

฿ 1,173.00

฿ 963.58

฿ 5,092.00

฿ 2,104.07

฿ 368.96

฿ 1,014.93

฿ 582.90

฿ 1,117.00

฿ 1,292.48

฿ 934.00

฿ 775.54

฿ 1,134.29

฿ 1,438.00

฿ 1,937.60

฿ 3,663.00

฿ 1,077.56

฿ 1,617.18

฿ 484.97

฿ 1,027.90

฿ 399.00

฿ 571.75

฿ 315.00

฿ 489.00

฿ 668.92

฿ 808.90

฿ 290.00

฿ 607.82

฿ 451.01

฿ 1,052.23

฿ 6,685.00

฿ 5,238.00

฿ 5,238.00

฿ 8,975.00

฿ 2,447.00

฿ 7,656.00

฿ 8,243.00

฿ 209.78

฿ 1,314.12

฿ 1,325.18

฿ 860.00

฿ 774.00

฿ 2,412.00

฿ 2,412.00

฿ 1,624.00

฿ 922.00

฿ 737.00

฿ 2,547.00

฿ 2,200.00

฿ 696.00

฿ 1,454.00

฿ 2,464.00

฿ 5,294.00

฿ 1,251.61

฿ 826.00

฿ 1,542.00

฿ 1,415.79

฿ 2,614.66

฿ 1,227.94

฿ 760.40

฿ 2,393.00

฿ 1,351.00

฿ 1,603.00

฿ 944.00

฿ 1,057.00

฿ 603.00

฿ 1,332.00

฿ 856.00

฿ 1,370.00

฿ 887.00

฿ 1,314.00

฿ 1,111.00

฿ 2,979.70

฿ 1,060.00

฿ 293.34

฿ 463.94

฿ 453.79

฿ 7,054.00

฿ 5,577.00

฿ 157.15

฿ 2,334.86

฿ 1,935.21

฿ 106.67

฿ 1,695.46

฿ 157.15

฿ 2,067.93

฿ 3,087.00

Days to Ship 12 Day(s) 1 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 1 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 12 Day(s) 1 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 10 Day(s) 40 Day(s) 10 Day(s) 1 Day(s) 40 Day(s) 40 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 10 Day(s) 1 Day(s) 10 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 10 Day(s) 40 Day(s) 1 Day(s) 10 Day(s) 40 Day(s) 40 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 40 Day(s) 10 Day(s) 12 Day(s) 40 Day(s) 40 Day(s) 14 Day(s) 1 Day(s) 10 Day(s) 12 Day(s) 1 Day(s) 12 Day(s) 20 Day(s) 12 Day(s) 12 Day(s) 10 Day(s) 10 Day(s) 1 Day(s) 1 Day(s) 40 Day(s) 40 Day(s) 12 Day(s) 12 Day(s) 1 Day(s) 12 Day(s) 10 Day(s) 40 Day(s) 12 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) 40 Day(s)
Product TypeGrass cuttingSickleSickleSickleRakeHatchetAxeGrass cuttingSickleSickleSickleSickleSickleSickleSickleSickleSickleSickleSickleSickleSickleSickleSickleSickleSickleSickleSickleSickleSickleSickleSickleSickleSickleAxeHatchetHatchetHatchetHatchetHatchetHatchet-SawSawHoeHoeHoeHoeGrass cuttingGrass cuttingGrass cuttingGrass cuttingGrass cuttingGrass cuttingRakeForkGrass burning deviceRakeRakeForkRakeForkRakeRakeSawSawSawSawSawSawSawSawSawSawSawSawSawSawSickleSickleSickle--Grass cuttingGrass cutting------
Blade length (mm)10170120120-80--100165 ~ 195165 ~ 195165 ~ 195195165 ~ 210165 ~ 19516517515024019521017022017017012012010010012017017018080165165270 (Hatchet) / 210 (Saw)180170360-210 ~ 240270--------------------220220240 ~ 300240 ~ 30015015015015017017018018030030011092105250235 ~ 240-155150-150-150165
Blade width (mm)-302540-15--2030 ~ 3329 ~ 3139 ~ 444239 ~ 4432 ~ 33444945504045304830352523909025302830180535046 (Helm) / 40 (Saw)3736140-------------------------------------271920----------
Blade pitch (mm)------------------------------------------1.1--------------------8-7---8-7---8--------------
Blade height (mm)-------------------------------------------234160265--------------------------------------------
Nozzle Diameter (mm)-------------------------------------------------------50----------------------------------
Tip width (mm)80---430--170-----------------------------------85/76769217022056120260124120305230-360305240360230210〜460290〜425---------------------------
Overall length (mm)143521022526015801798301470150330 ~ 370315 ~ 360330 ~ 390700330 ~ 420330 ~ 390360360360120054010502101050210360210210270360155210210330900335330420 (Helm) / 435 (Saw)330370650-444 ~ 504440390390105010501350400340120013503501380113512851520 ~ 15801380 ~ 141011351560113516501520350265406 ~ 465279 ~ 3381981863501863772024072171800〜2700383230288260--805805308052080520650

Loading...

Related Categories to Mowing / Weeding Supplies