(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Sprinkler Supplies

Watering products are tools such as hoses, nozzles, sprinklers, etc. that are used for watering green spaces and for watering, draining, etc. during washing. There are various types of hoses, such as transparent and fluid types, lightweight types, types with excellent solvent resistance and chemical resistance, etc. There are various types of nozzles, such as those that can adjust the amount of water, those that can change the water flow method from mist to straight, those that can prevent freezing, etc. Soft water form and water pressure are mainly used for watering green spaces. Also, parts such as hose reels, hose clamps, joints, etc. have different usability and sizes, so the most suitable one is selected for the job.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 7 Day(s) or Less
  • 10 Day(s) or Less
  • 12 Day(s) or Less
  • Others
226 items
Sort By
  • You can add up to 6 items per a category to the compare list.
    Metal Hose Connector

    Metal Hose Connector

    KABUTAKAGI

    [Features]
    · Hose connector with a high-quality plating finish.
    [Applications]
    · For connecting hoses to nipples
    From: ฿ 470.01
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Metal Threaded Faucet Nipple

    Metal Threaded Faucet Nipple

    KABUTAKAGI

    [Features]
    · Faucet nipple with a high-quality plating finish.
    · Conforms to G1/2 size threaded faucets.
    [Applications]
    · For connecting hoses to faucets
    From: ฿ 345.76
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Hanger Hose Hook-Use

    Stainless Steel Hanger Hose Hook-Use

    KAKUDAI

    Rust-resistant wall-mountable hose hanger.
    Inner diameter of the hose hook size (mm): 15
    Material: stainless steel
    From: ฿ 2,130.39
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Faucet Nipple Height (mm) 52/58
    From: ฿ 242.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mist Sprinkler 4-Direction Mist Spray

    Mist Sprinkler 4-Direction Mist Spray

    KAKUDAI

    [Features]
    · Mist spraying in 4 directions is possible.
    From: ฿ 606.31
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Nipple for Aerator Faucet
    From: ฿ 346.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    タカギ メタルホースジョイントニップル

    タカギ メタルホースジョイントニップル

    KABUTAKAGI

    【特長】
    ・高品質なメッキ仕上げのホースジョイントです。
    ・別売のコネクターにワンタッチで接続できます。
    【用途】
    ・ホースとホースの接続用。
    【商品仕様】
    ・適合ホース(mm)内径×外径:12~15×21
    ・高さ(mm):48
    ・適合ホース(mm)内径:12~15
    ・適合ホース(mm)外径:21
    ・適合コネクター:タカギ製コネクター全て
    ・適合コネクタ:タカギ製コネクタ全種類
    ・耐熱温度:60℃
    ・JANコード:4975373018760
    ・トラスココード:792-9129
    ・質量:97g
    【材質/仕上】
    ・ポリアセタール
    ・真鍮
    ・EPDM
    From: ฿ 672.72
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Small Sprinkler, Spray Angle (°) 90/180/360
    Small Sprinkler, Spray Angle (°) 90/180/360
    Small Sprinkler, Spray Angle (°) 90/180/360
    Small Sprinkler, Spray Angle (°) 90/180/360
    Small Sprinkler, Spray Angle (°) 90/180/360
    Small Sprinkler, Spray Angle (°) 90/180/360

    Small Sprinkler, Spray Angle (°) 90/180/360

    KAKUDAI

    [Features]
    · For PVC pipe with a nominal size of 13.
    [Applications]
    · Optimal for watering inside hothouses, plastic greenhouses, and for watering garden flowers and trees, and mini vegetable gardens, etc.
    From: ฿ 302.36
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sprinkler (Double-stand double-hole type Part Circle)

    Sprinkler (Double-stand double-hole type Part Circle)

    KAKUDAI

    [Features]
    · Sprinkler that can water over 360°. (The watering range can be adjusted)
    From: ฿ 5,356.73
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Watering can
    From: ฿ 254.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Farm Watering Can, Blue
    From: ฿ 297.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Stainless Steel Heavy Duty Machinery Hose Band (10 Pcs)
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Stainless Steel Heavy Duty Machinery Hose Band (10 Pcs)【10 Pieces Per Package】

    TRUSCO

    Since the handle is made of resin, it is extremely easy to fasten.
    From: ฿ 417.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Hose Band 12.7 mm Type (All Stainless Steel)
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Hose Band 12.7 mm Type (All Stainless Steel)【10 Pieces Per Package】

    BREEZE

    House Bands 12.7 mm Type (all Stainless Steel)
    - Wide : 12.7 mm
    - Max Diameter : 44 mm
    - Min Diameter : 21 mm
    - Thickness : 0.58 mm

    Material
    - Screw : Stainless (SUS305)
    - Band : Stainless (SUS301)
    From: ฿ 460.35
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Hose Band 14.4 mm Type (All Stainless Steel)
    Until 31/03/2024
    From: ฿ 880.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Rotary hose joint w/ valve

    Rotary hose joint w/ valve

    KABUTAKAGI

    [Features]
    · Connects hoses to each other and includes a spigot to allow water to be passed through or stopped. Eliminates hose twisting.
    [Applications]
    · For connecting hoses together.
    From: ฿ 475.54
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sprayer, garden mister (with battery)

    Sprayer, garden mister (with battery)

    KOSHIN

    [Features]
    · Cartridge type battery box allows easy insertion and removal.
    · The nozzle can be switched from single to double.
    · Pump backspins and discharges the liquid inside pump, hose, and nozzle when the wash button is pressed.
    [Applications]
    · This product is for applying garden tree insecticides, antibiotics, and antiseptics.
    · For spraying hormone-based compounds on vegetables, fruits, grasses, flowers, etc.
    From: ฿ 2,465.77
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spray Head
    Spray Head
    Spray Head
    Spray Head

    Spray Head

    KAKUDAI

    [Features]
    · Head for small sprinkler.
    From: ฿ 1,110.39
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sprinkler

    Sprinkler

    KAKUDAI

    [Features]
    · Water is sprinkled by wheel rotation.
    From: ฿ 315.74
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mist Sprinkler Atomized Spray

    Mist Sprinkler Atomized Spray

    KAKUDAI

    [Features]
    · Mist spraying is possible.
    From: ฿ 322.08
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sprinkler

    Sprinkler

    KAKUDAI

    [Features]
    · For hoses with an internal diameter of 15 to 18 mm.
    From: ฿ 1,718.25
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hose Nozzle "Spray Gun 3"

    Hose Nozzle "Spray Gun 3"

    KAKUDAI

    The way the lever is gripped enables the output to be switched between jet, spray and water-off.
    From: ฿ 615.94
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Multipurpose Faucet Mouth Ring Compatible Faucet Tap Outer Diameter (mm) 15-20

    Multipurpose Faucet Mouth Ring Compatible Faucet Tap Outer Diameter (mm) 15-20

    KAKUDAI

    For securing to an unthreaded nominal size 13 faucet by using screws.
    From: ฿ 292.93
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hose Joint Nipple Set

    Hose Joint Nipple Set

    KAKUDAI

    Nipple and hose joint set.
    From: ฿ 553.89
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Flexible Aluminum Ducting
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Flexible Aluminum Ducting

    TRUSCO

    Excellent in weather resistance, durability and construction workability. No air leakage. Flexibility and elasticity are adjustable, and the duct length can be set as low as 0.75 m.
    From: ฿ 3,050.48
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Screw Type Wire Tie
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Screw Type Wire Tie【1-10 Pieces Per Package】

    TRUSCO

    Since it is screwdriver/wrench clamping type, high torque clamping is possible.
    From: ฿ 88.58
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Aluminum Winding Machine, 50 m Winding Type

    Aluminum Winding Machine, 50 m Winding Type

    ALUMIS

    [Features]
    · Lightweight and with superior pressure resistance.
    From: ฿ 10,458.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hose Band 7.9 mm Type (All Stainless Steel)【10 Pieces Per Package】
    From: ฿ 456.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Oscillating Sprinkler

    Oscillating Sprinkler

    KABUTAKAGI

    [Features]
    · Sprinkler that waters in a rectangle shape.
    · The watering range can be set using the dial.
    [Applications]
    · For watering.
    From: ฿ 1,247.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Garden Shimidasu - Oozing Water Hose

    Garden Shimidasu - Oozing Water Hose

    KABUTAKAGI

    [Features]
    · Hose made of special rubber. Water slowly seeps out from the hose surface.
    · There is little difference in the volume of water discharged from the water source and from the hose end, allowing for uniform watering.
    · Optimal for plants such as roses that need to be watered down to their roots.
    [Applications]
    · For sprinkling
    From: ฿ 1,832.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hose Reel, Aurora NANO

    Hose Reel, Aurora NANO

    KABUTAKAGI

    [Features]
    · The hose has been algae-proofed to stop it from getting dirty.
    · Compact nozzle type that can be easily operated one-handed by using a lever.
    [Applications]
    · Watering gardens, cleaning, etc.
    · Optimal for work sites where the hose needs to be carried and moved around. (Equipped with carry handle as standard)
    From: ฿ 1,812.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Metal Threaded Faucet Nipple L

    Metal Threaded Faucet Nipple L

    KABUTAKAGI

    [Features]
    · Faucet nipple with a high-quality plating finish.
    · Conforms to G3/4 size threaded faucets.
    [Applications]
    · For connecting hoses to faucets
    From: ฿ 395.07
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Silicone Braid Hose
    From: ฿ 24,506.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    [Stainless Steel] Hose Hanger EA124E-5
    Until 31/03/2024

    Sale
    Until 31/03/2024

    [Stainless Steel] Hose Hanger EA124E-5

    ESCO

    【Product Specifications】
    ・Material-Stainless steel
    ・Dim. (W x D x H)mm…194 x 93 x 145
    ・Hose length (ID 15mm)…About 10m
    From: ฿ 3,820.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Snow-Melting Protector, Holes on One Side Inner Diameter (mm) 15
    From: ฿ 1,738.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Snow-Melting Protector, Holes on One Side Inner Diameter (mm) 22
    Snow-Melting Protector, Holes on One Side Inner Diameter (mm) 22
    Snow-Melting Protector, Holes on One Side Inner Diameter (mm) 22
    Snow-Melting Protector, Holes on One Side Inner Diameter (mm) 22
    Snow-Melting Protector, Holes on One Side Inner Diameter (mm) 22
    From: ฿ 5,427.94
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Percolating Hose Slow and Steady

    Percolating Hose Slow and Steady

    KAKUDAI

    [Features]
    · Watering hose that percolates water from the entire length of the hose.
    · Single-action connection method.
    From: ฿ 2,771.21
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sprinkler Tube

    Sprinkler Tube

    KAKUDAI

    [Features]
    · Watering tube for general households that is a hose with a special three-layer structure.
    · We recommend using face down if the water pressure is 0.1 MPa or less.
    · Adjust the water volume by using a valve, etc.
    · Use a strainer (sold separately) to prevent clogging.
    · The optimal watering volume is 350 cc per meter per minute.
    From: ฿ 1,458.10
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sprinkler

    Sprinkler

    KAKUDAI

    [Features]
    · Includes an elevation angle adjuster.
    From: ฿ 675.75
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Mist Sprinkler, Water Spray Angle 180°

    Mist Sprinkler, Water Spray Angle 180°

    KAKUDAI

    [Features]
    · 180° sprinkle angle.
    From: ฿ 341.28
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sprinkler (Full Circle)

    Sprinkler (Full Circle)

    KAKUDAI

    [Features]
    - Sprinkler that allows for 360° watering. (Adjusting the area of sprinkling is not possible).
    From: ฿ 1,989.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sprinkler (bi-hole-type full circle)

    Sprinkler (bi-hole-type full circle)

    KAKUDAI

    [Features]
    · Sprinkler that can water over 360°. (The watering range cannot be adjusted)
    From: ฿ 3,020.61
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sprinkler (Part Circle)

    Sprinkler (Part Circle)

    KAKUDAI

    [Features]
    · Sprinkler that can water over 360°. (The watering range can be adjusted)
    From: ฿ 3,562.86
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Low Angle Sprinkler

    Low Angle Sprinkler

    KAKUDAI

    [Features]
    · Water is sprinkled by complete rotation.
    From: ฿ 679.78
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sprinkler

    Sprinkler

    KAKUDAI

    [Features]
    · Sprinkler that can water over 360°. (The watering range can be adjusted)
    From: ฿ 1,029.23
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sprinkler Spike

    Sprinkler Spike

    KAKUDAI

    [Features]
    · Spike for 5470-13.
    From: ฿ 197.13
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sprinkler and Spike Set

    Sprinkler and Spike Set

    KAKUDAI

    [Features]
    · Set of 5470-13 and 5114.
    From: ฿ 1,154.81
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    General Purpose Sprinkler

    General Purpose Sprinkler

    KAKUDAI

    [Features]
    · For hoses with an internal diameter of 15 to 18 mm.
    From: ฿ 1,555.69
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hose Reel Matching Hose (mm) 15x20

    Hose Reel Matching Hose (mm) 15x20

    HATAYA

    Comes with handy hose guide for rewinding. Main body has a rust-resistant powder coating. Double ring type prevents leakage completely. Comes with 21 m mesh algae-proof hose with excellent cold/pressure resistance (includes 1 m on primary side). Includes a hose clamp and nozzle connector for the primary side.
    From: ฿ 4,308.58
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Steel hose reel

    Steel hose reel

    HATAYA

    Comes with handy hose guide for rewinding. Main body has a rust-resistant powder coating. Double ring type prevents leakage completely. Comes with 21 m mesh algae-proof hose with excellent cold/pressure resistance (includes 1 m on primary side). Includes a hose clamp and nozzle connector for the primary side.
    From: ฿ 5,313.39
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Hose Reel Dedicated Nozzle

    Stainless Steel Hose Reel Dedicated Nozzle

    HATAYA

    [Applications]
    · A nozzle for stainless steel hoses.
    From: ฿ 675.40
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Hose Reel For 20 m / 40 m
    Stainless Steel Hose Reel For 20 m / 40 m
    Stainless Steel Hose Reel For 20 m / 40 m
    Stainless Steel Hose Reel For 20 m / 40 m
    Stainless Steel Hose Reel For 20 m / 40 m

    Stainless Steel Hose Reel For 20 m / 40 m

    HATAYA

    [Features]
    · Equipped with auto-winding hose guide that allows winding up the hose without soiling hands.
    · Comes with easy to reel large handle and foot pedal.
    · The seal part is a double sealed type with no water leakage.
    · It uses the highest grade stainless steel 304 for the main body.
    · Large rubber legs with excellent stability.
    From: ฿ 6,680.11
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Hose Reel For 20 m / 21 m
    Stainless Steel Hose Reel For 20 m / 21 m
    Stainless Steel Hose Reel For 20 m / 21 m
    From: ฿ 2,692.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Automatic Winding Reel for Water "Water Mac XL"

    Automatic Winding Reel for Water "Water Mac XL"

    HATAYA

    [Features]
    · An automatic winding reel for water that can easily wind a long hose.
    · Equipped with a useful stopper to hold the hose at the desired length.
    · As it is attached to a wall or ceiling, it can keep workplaces and floors clean and comfortable.
    · A convenient stand for installation.
    · Features a neck swinging function up to 40 degrees to the right and left.
    From: ฿ 22,657.74
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Variable Nozzle

    Variable Nozzle

    KAKUDAI

    Nozzle for civil engineering work and decommissioning work. The type of water spray can be changed by twisting the tip. Cannot fully stop the water.
    From: ฿ 1,680.90
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hose Nozzle "Battle 5"

    Hose Nozzle "Battle 5"

    KAKUDAI

    The way the lever is gripped enables the output to be switched between jet, spray and water-off. The outputs can also be switched between using the button.
    From: ฿ 1,448.59
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hose Nozzle "Spray Gun"

    Hose Nozzle "Spray Gun"

    KAKUDAI

    Can also be used with high water pressure.
    From: ฿ 1,237.36
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rubber Faucet cap

    Rubber Faucet cap

    KAKUDAI

    For unthreaded nominal size 13 faucets. Especially suited to pipe spouts. Inserted and tightened by hand.
    From: ฿ 427.25
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Screw Faucet Cap

    Screw Faucet Cap

    KAKUDAI

    Attach to threaded faucets.
    From: ฿ 191.77
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Multipurpose Faucet Mouth Ring Compatible Faucet Tap Outer Diameter (mm) 18 to 23

    Multipurpose Faucet Mouth Ring Compatible Faucet Tap Outer Diameter (mm) 18 to 23

    KAKUDAI

    For securing to an unthreaded nominal size 20 faucet or square shaped faucet by using screws.
    From: ฿ 337.33
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Large Diameter Screw Faucet Mouth Ring

    Large Diameter Screw Faucet Mouth Ring

    KAKUDAI

    Allows a large volume of water to flow.
    From: ฿ 292.62
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Threaded Nipple for Faucet Height (mm) 37.5/52

    Threaded Nipple for Faucet Height (mm) 37.5/52

    KAKUDAI

    Nipple that connects the hose joint to the socket.
    From: ฿ 204.15
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Threaded Nipple for Faucet Height (mm) 37

    Threaded Nipple for Faucet Height (mm) 37

    KAKUDAI

    Nipple that connects the hose joint to the fitting.
    From: ฿ 210.20
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hose Joint Nipple Height (mm) 50/60

    Hose Joint Nipple Height (mm) 50/60

    KAKUDAI

    Nipple that connects hoses together.
    From: ฿ 158.05
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hose Joint Coupling Set with Valve
    From: ฿ 292.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hose Connectors Compatible Hose Inner Diameter (mm) 11-18
    From: ฿ 267.29
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hose Connectors Compatible Hose Inner Diameter (mm) 11-15

    Hose Connectors Compatible Hose Inner Diameter (mm) 11-15

    KAKUDAI

    Allows water to pass through when a nozzle, etc., is connected and stops the water when disconnected.
    From: ฿ 306.88
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hose Connector (High Flow Rate Type)

    Hose Connector (High Flow Rate Type)

    KAKUDAI

    Allows a large volume of water to be sprayed.
    From: ฿ 430.67
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hose joint Compatible Hose Inner Diameter (mm) 11-18

    Hose joint Compatible Hose Inner Diameter (mm) 11-18

    KAKUDAI

    Connects hoses together without needing a hose band.
    From: ฿ 183.65
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hose Drum (Drum Only)
    From: ฿ 24,179.50
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Spray Gun
    Spray Gun
    Spray Gun
    Spray Gun

    Spray Gun

    KAKUDAI

    Specification●Compatible Hose(mm) Inner Diameter x Outer Diameter:15 to 18 x 26●SPQ(piece):5Materials●Zinc
    From: ฿ 792.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Ring for Threaded Faucet

    Ring for Threaded Faucet

    KAKUDAI

    [Features]
    · Can be mounted on threaded faucets (26 mm 20 threads).
    From: ฿ 340.93
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Threaded Hose End for Faucet Height (mm) 53

    Threaded Hose End for Faucet Height (mm) 53

    KAKUDAI

    [Features]
    · Connects the socket to the nipple fitting.
    From: ฿ 236.40
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Threaded Hose End for Faucet Height (mm) 54

    Threaded Hose End for Faucet Height (mm) 54

    KAKUDAI

    [Features]
    · Connects the nipple fitting to threaded (G3/4) locations.
    From: ฿ 236.71
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    A Set Of Rainwater Tank Connecting Pipes

    A Set Of Rainwater Tank Connecting Pipes

    MITSUGIRON

    [Features]
    · Can connect tanks together.
    From: ฿ 378.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Aluminum Hose Winder (reel only)
    Aluminum Hose Winder (reel only)
    Aluminum Hose Winder (reel only)
    Aluminum Hose Winder (reel only)

    Aluminum Hose Winder (reel only)

    SHOWA BRIDGE

    [Features]
    · Equipped with bearing for easy operation.
    · Includes a handle convenient for carrying.
    · All models equipped with an 8.5 mm unwinding fitting as standard.
    · Truck-mountable model (MA-5B/6B).
    · The hose is sold separately.
    · Uses recycled materials.
    From: ฿ 10,099.10
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Watering can Lotus fruit
    Watering can Lotus fruit
    Watering can Lotus fruit

    Watering can Lotus fruit

    SHINKIGOSEI

    [Features]
    · The rose is made of strong rust-resistant stainless steel and features an ingenious shape that allows the water to be sprinkled gently so that the plants, etc., are not damaged.
    From: ฿ 137.25
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    High Performance Hose
    Until 31/03/2024

    Sale
    Until 31/03/2024

    High Performance Hose

    TRUSCO

    A cold resistant and pressure resistant hose that is soft, durable, and does not leave creases of fold.
    Compliant with the Food Sanitation Act of Japan.
    For watering.
    From: ฿ 361.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Tap Plug

    Tap Plug

    TRUSCO

    Hose can be attached to faucet with one touch
    From: ฿ 216.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Tap Plug Set
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Tap Plug Set

    TRUSCO

    A faucet plug and hose connector set.
    From: ฿ 343.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Hose Connector

    Hose Connector

    TRUSCO

    Can be attached to faucet plug with one touch
    From: ฿ 180.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Braided Hose (10 m reel)
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Braided Hose (10 m reel)

    TRUSCO

    Features outstanding pressure resistance, elasticity, resilience, and tensile strength.
    From: ฿ 464.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Braided Hose (5 m reel)
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Braided Hose (5 m reel)

    TRUSCO

    Features outstanding pressure resistance, elasticity, resilience, and tensile strength.
    From: ฿ 244.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Braided Hose (drum reel)
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Braided Hose (drum reel)

    TRUSCO

    Features outstanding pressure resistance, elasticity, resilience, and tensile strength.
    From: ฿ 3,893.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Braided Foam Hose

    Braided Foam Hose

    TRUSCO

    The foam cover is unified with the hose for ideal fluid temperature regulation so that the fluid is not easily affected by the ambient temperature.
    From: ฿ 3,745.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Stainless Steel Heavy Duty Machinery Hose Band (1 Pc)
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Stainless Steel Heavy Duty Machinery Hose Band (1 Pc)

    TRUSCO

    Since the handle is made of resin, it is extremely easy to fasten.
    From: ฿ 90.25
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Thumbscrew Type Wire Tie

    Thumbscrew Type Wire Tie【1-10 Pieces Per Package】

    TRUSCO

    This finger screw type allows for simple tightening.
    From: ฿ 88.58
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Aluminum Mini Roller

    Aluminum Mini Roller

    ALUMIS

    [Features]
    · Convenient for maneuvering hoses around corners.
    From: ฿ 677.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Aluminum Winding Machine, 150 m Winding Type

    Aluminum Winding Machine, 150 m Winding Type

    ALUMIS

    This product is lightweight and has excellent pressure resistance.
    There are 2 sizes available.
    Materials: Aluminum, polyethylene (PE)
    From: ฿ 11,212.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Slippery Hose

    Slippery Hose

    ALUMIS

    [Features]
    · Convenient for maneuvering hoses around corners.
    · Shaped to make it difficult for the hose to come off and with excellent glide.
    From: ฿ 2,873.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hose Band Holder

    Hose Band Holder

    ALUMIS

    [Features]
    · Convenient for maneuvering hoses around corners.
    · Difficult for the hose to come off.
    From: ฿ 943.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Height (mm)
Water spray angle (°)
Max Operating Pressure (MPa)
Nozzle Outlet Diameter (mm)
Hose Length (mm)
Timer Unit Dimensions: Width x Length x Height (mm)
Internal diameter x length (mm)
Mounting Screw
Internal x external diameter (mm)
You can add up to 6 items per a category to the compare list.
Metal Hose Connector
You can add up to 6 items per a category to the compare list.
Metal Threaded Faucet Nipple
You can add up to 6 items per a category to the compare list.
Stainless Steel Hanger Hose Hook-Use
You can add up to 6 items per a category to the compare list.
Faucet Nipple Height (mm) 52/58
You can add up to 6 items per a category to the compare list.
Mist Sprinkler 4-Direction Mist Spray
You can add up to 6 items per a category to the compare list.
Nipple for Aerator Faucet
You can add up to 6 items per a category to the compare list.
タカギ メタルホースジョイントニップル
You can add up to 6 items per a category to the compare list.
Small Sprinkler, Spray Angle (°) 90/180/360
Small Sprinkler, Spray Angle (°) 90/180/360
Small Sprinkler, Spray Angle (°) 90/180/360
Small Sprinkler, Spray Angle (°) 90/180/360
Small Sprinkler, Spray Angle (°) 90/180/360
Small Sprinkler, Spray Angle (°) 90/180/360
You can add up to 6 items per a category to the compare list.
Sprinkler (Double-stand double-hole type Part Circle)
You can add up to 6 items per a category to the compare list.
Watering can
You can add up to 6 items per a category to the compare list.
Farm Watering Can, Blue
You can add up to 6 items per a category to the compare list.
Sale
Stainless Steel Heavy Duty Machinery Hose Band (10 Pcs)
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
Hose Band 12.7 mm Type (All Stainless Steel)
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
Hose Band 14.4 mm Type (All Stainless Steel)
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Rotary hose joint w/ valve
You can add up to 6 items per a category to the compare list.
Sprayer, garden mister (with battery)
You can add up to 6 items per a category to the compare list.
Spray Head
Spray Head
Spray Head
Spray Head
You can add up to 6 items per a category to the compare list.
Sprinkler
You can add up to 6 items per a category to the compare list.
Mist Sprinkler Atomized Spray
You can add up to 6 items per a category to the compare list.
Sprinkler
You can add up to 6 items per a category to the compare list.
Hose Nozzle "Spray Gun 3"
You can add up to 6 items per a category to the compare list.
Multipurpose Faucet Mouth Ring Compatible Faucet Tap Outer Diameter (mm) 15-20
You can add up to 6 items per a category to the compare list.
Hose Joint Nipple Set
You can add up to 6 items per a category to the compare list.
Sale
Flexible Aluminum Ducting
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
Screw Type Wire Tie
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Aluminum Winding Machine, 50 m Winding Type
You can add up to 6 items per a category to the compare list.
Hose Band 7.9 mm Type (All Stainless Steel)【10 Pieces Per Package】
You can add up to 6 items per a category to the compare list.
Oscillating Sprinkler
You can add up to 6 items per a category to the compare list.
Garden Shimidasu - Oozing Water Hose
You can add up to 6 items per a category to the compare list.
Hose Reel, Aurora NANO
You can add up to 6 items per a category to the compare list.
Metal Threaded Faucet Nipple L
You can add up to 6 items per a category to the compare list.
Silicone Braid Hose
You can add up to 6 items per a category to the compare list.
Sale
[Stainless Steel] Hose Hanger EA124E-5
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Snow-Melting Protector, Holes on One Side Inner Diameter (mm) 15
You can add up to 6 items per a category to the compare list.
Snow-Melting Protector, Holes on One Side Inner Diameter (mm) 22
Snow-Melting Protector, Holes on One Side Inner Diameter (mm) 22
Snow-Melting Protector, Holes on One Side Inner Diameter (mm) 22
Snow-Melting Protector, Holes on One Side Inner Diameter (mm) 22
Snow-Melting Protector, Holes on One Side Inner Diameter (mm) 22
You can add up to 6 items per a category to the compare list.
Percolating Hose Slow and Steady
You can add up to 6 items per a category to the compare list.
Sprinkler Tube
You can add up to 6 items per a category to the compare list.
Sprinkler
You can add up to 6 items per a category to the compare list.
Mist Sprinkler, Water Spray Angle 180°
You can add up to 6 items per a category to the compare list.
Sprinkler (Full Circle)
You can add up to 6 items per a category to the compare list.
Sprinkler (bi-hole-type full circle)
You can add up to 6 items per a category to the compare list.
Sprinkler (Part Circle)
You can add up to 6 items per a category to the compare list.
Low Angle Sprinkler
You can add up to 6 items per a category to the compare list.
Sprinkler
You can add up to 6 items per a category to the compare list.
Sprinkler Spike
You can add up to 6 items per a category to the compare list.
Sprinkler and Spike Set
You can add up to 6 items per a category to the compare list.
General Purpose Sprinkler
You can add up to 6 items per a category to the compare list.
Hose Reel Matching Hose (mm) 15x20
You can add up to 6 items per a category to the compare list.
Steel hose reel
You can add up to 6 items per a category to the compare list.
Stainless Steel Hose Reel Dedicated Nozzle
You can add up to 6 items per a category to the compare list.
Stainless Steel Hose Reel For 20 m / 40 m
Stainless Steel Hose Reel For 20 m / 40 m
Stainless Steel Hose Reel For 20 m / 40 m
Stainless Steel Hose Reel For 20 m / 40 m
Stainless Steel Hose Reel For 20 m / 40 m
You can add up to 6 items per a category to the compare list.
Stainless Steel Hose Reel For 20 m / 21 m
Stainless Steel Hose Reel For 20 m / 21 m
Stainless Steel Hose Reel For 20 m / 21 m
You can add up to 6 items per a category to the compare list.
Automatic Winding Reel for Water "Water Mac XL"
You can add up to 6 items per a category to the compare list.
Variable Nozzle
You can add up to 6 items per a category to the compare list.
Hose Nozzle "Battle 5"
You can add up to 6 items per a category to the compare list.
Hose Nozzle "Spray Gun"
You can add up to 6 items per a category to the compare list.
Rubber Faucet cap
You can add up to 6 items per a category to the compare list.
Screw Faucet Cap
You can add up to 6 items per a category to the compare list.
Multipurpose Faucet Mouth Ring Compatible Faucet Tap Outer Diameter (mm) 18 to 23
You can add up to 6 items per a category to the compare list.
Large Diameter Screw Faucet Mouth Ring
You can add up to 6 items per a category to the compare list.
Threaded Nipple for Faucet Height (mm) 37.5/52
You can add up to 6 items per a category to the compare list.
Threaded Nipple for Faucet Height (mm) 37
You can add up to 6 items per a category to the compare list.
Hose Joint Nipple Height (mm) 50/60
You can add up to 6 items per a category to the compare list.
Hose Joint Coupling Set with Valve
You can add up to 6 items per a category to the compare list.
Hose Connectors Compatible Hose Inner Diameter (mm) 11-18
You can add up to 6 items per a category to the compare list.
Hose Connectors Compatible Hose Inner Diameter (mm) 11-15
You can add up to 6 items per a category to the compare list.
Hose Connector (High Flow Rate Type)
You can add up to 6 items per a category to the compare list.
Hose joint Compatible Hose Inner Diameter (mm) 11-18
You can add up to 6 items per a category to the compare list.
Hose Drum (Drum Only)
You can add up to 6 items per a category to the compare list.
Spray Gun
Spray Gun
Spray Gun
Spray Gun
You can add up to 6 items per a category to the compare list.
Ring for Threaded Faucet
You can add up to 6 items per a category to the compare list.
Threaded Hose End for Faucet Height (mm) 53
You can add up to 6 items per a category to the compare list.
Threaded Hose End for Faucet Height (mm) 54
You can add up to 6 items per a category to the compare list.
A Set Of Rainwater Tank Connecting Pipes
You can add up to 6 items per a category to the compare list.
Aluminum Hose Winder (reel only)
Aluminum Hose Winder (reel only)
Aluminum Hose Winder (reel only)
Aluminum Hose Winder (reel only)
You can add up to 6 items per a category to the compare list.
Watering can Lotus fruit
Watering can Lotus fruit
Watering can Lotus fruit
You can add up to 6 items per a category to the compare list.
Sale
High Performance Hose
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Tap Plug
You can add up to 6 items per a category to the compare list.
Sale
Tap Plug Set
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Hose Connector
You can add up to 6 items per a category to the compare list.
Sale
Braided Hose (10 m reel)
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
Braided Hose (5 m reel)
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
Braided Hose (drum reel)
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Braided Foam Hose
You can add up to 6 items per a category to the compare list.
Sale
Stainless Steel Heavy Duty Machinery Hose Band (1 Pc)
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Thumbscrew Type Wire Tie
You can add up to 6 items per a category to the compare list.
Aluminum Mini Roller
You can add up to 6 items per a category to the compare list.
Aluminum Winding Machine, 150 m Winding Type
You can add up to 6 items per a category to the compare list.
Slippery Hose
You can add up to 6 items per a category to the compare list.
Hose Band Holder
Brand

KABUTAKAGI

KABUTAKAGI

KAKUDAI

KABUTAKAGI

KAKUDAI

KABUTAKAGI

KABUTAKAGI

KAKUDAI

KAKUDAI

SHINKIGOSEI

SHINKIGOSEI

TRUSCO

BREEZE

BREEZE

KABUTAKAGI

KOSHIN

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

TRUSCO

TRUSCO

ALUMIS

BREEZE

KABUTAKAGI

KABUTAKAGI

KABUTAKAGI

KABUTAKAGI

TOGAWA

ESCO

DAIKEN-KASEI-KOGYO

DAIKEN-KASEI-KOGYO

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

HATAYA

HATAYA

HATAYA

HATAYA

HATAYA

HATAYA

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

KAKUDAI

MITSUGIRON

SHOWA BRIDGE

SHINKIGOSEI

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

ALUMIS

ALUMIS

ALUMIS

ALUMIS

Product Series

Metal Hose Connector

Metal Threaded Faucet Nipple

Stainless Steel Hanger Hose Hook-Use

Faucet Nipple Height (mm) 52/58

Mist Sprinkler 4-Direction Mist Spray

Nipple for Aerator Faucet

タカギ メタルホースジョイントニップル

Small Sprinkler, Spray Angle (°) 90/180/360

Sprinkler (Double-stand double-hole type Part Circle)

Watering can

Farm Watering Can, Blue

Stainless Steel Heavy Duty Machinery Hose Band (10 Pcs)【10 Pieces Per Package】

Hose Band 12.7 mm Type (All Stainless Steel)【10 Pieces Per Package】

Hose Band 14.4 mm Type (All Stainless Steel)【10 Pieces Per Package】

Rotary hose joint w/ valve

Sprayer, garden mister (with battery)

Spray Head

Sprinkler

Mist Sprinkler Atomized Spray

Sprinkler

Hose Nozzle "Spray Gun 3"

Multipurpose Faucet Mouth Ring Compatible Faucet Tap Outer Diameter (mm) 15-20

Hose Joint Nipple Set

Flexible Aluminum Ducting

Screw Type Wire Tie【1-10 Pieces Per Package】

Aluminum Winding Machine, 50 m Winding Type

Hose Band 7.9 mm Type (All Stainless Steel)【10 Pieces Per Package】【10 Pieces Per Package】

Oscillating Sprinkler

Garden Shimidasu - Oozing Water Hose

Hose Reel, Aurora NANO

Metal Threaded Faucet Nipple L

Silicone Braid Hose【1-2 Pieces Per Package】

[Stainless Steel] Hose Hanger EA124E-5

Snow-Melting Protector, Holes on One Side Inner Diameter (mm) 15

Snow-Melting Protector, Holes on One Side Inner Diameter (mm) 22

Percolating Hose Slow and Steady

Sprinkler Tube

Sprinkler

Mist Sprinkler, Water Spray Angle 180°

Sprinkler (Full Circle)

Sprinkler (bi-hole-type full circle)

Sprinkler (Part Circle)

Low Angle Sprinkler

Sprinkler

Sprinkler Spike

Sprinkler and Spike Set

General Purpose Sprinkler

Hose Reel Matching Hose (mm) 15x20

Steel hose reel

Stainless Steel Hose Reel Dedicated Nozzle

Stainless Steel Hose Reel For 20 m / 40 m

Stainless Steel Hose Reel For 20 m / 21 m

Automatic Winding Reel for Water "Water Mac XL"

Variable Nozzle

Hose Nozzle "Battle 5"

Hose Nozzle "Spray Gun"

Rubber Faucet cap

Screw Faucet Cap

Multipurpose Faucet Mouth Ring Compatible Faucet Tap Outer Diameter (mm) 18 to 23

Large Diameter Screw Faucet Mouth Ring

Threaded Nipple for Faucet Height (mm) 37.5/52

Threaded Nipple for Faucet Height (mm) 37

Hose Joint Nipple Height (mm) 50/60

Hose Joint Coupling Set with Valve

Hose Connectors Compatible Hose Inner Diameter (mm) 11-18

Hose Connectors Compatible Hose Inner Diameter (mm) 11-15

Hose Connector (High Flow Rate Type)

Hose joint Compatible Hose Inner Diameter (mm) 11-18

Hose Drum (Drum Only)

Spray Gun

Ring for Threaded Faucet

Threaded Hose End for Faucet Height (mm) 53

Threaded Hose End for Faucet Height (mm) 54

A Set Of Rainwater Tank Connecting Pipes

Aluminum Hose Winder (reel only)

Watering can Lotus fruit

High Performance Hose

Tap Plug

Tap Plug Set

Hose Connector

Braided Hose (10 m reel)

Braided Hose (5 m reel)

Braided Hose (drum reel)

Braided Foam Hose

Stainless Steel Heavy Duty Machinery Hose Band (1 Pc)

Thumbscrew Type Wire Tie【1-10 Pieces Per Package】

Aluminum Mini Roller

Aluminum Winding Machine, 150 m Winding Type

Slippery Hose

Hose Band Holder

From

฿ 470.01

฿ 345.76

฿ 2,130.39

฿ 242.00

฿ 606.31

฿ 346.00

฿ 672.72

฿ 302.36

฿ 5,356.73

฿ 254.00

฿ 297.00

฿ 417.00

Special Price

On Sale Until 31/03/2024

฿ 460.35

Special Price

On Sale Until 31/03/2024

฿ 880.00

Special Price

On Sale Until 31/03/2024

฿ 475.54

฿ 2,465.77

฿ 1,110.39

฿ 315.74

฿ 322.08

฿ 1,718.25

฿ 615.94

฿ 292.93

฿ 553.89

฿ 3,050.48

Special Price

On Sale Until 31/03/2024

฿ 88.58

Special Price

On Sale Until 31/03/2024

฿ 10,458.00

฿ 456.00

฿ 1,247.00

฿ 1,832.00

฿ 1,812.00

฿ 395.07

฿ 24,506.00

฿ 3,820.00

Special Price

On Sale Until 31/03/2024

฿ 1,738.00

฿ 5,427.94

฿ 2,771.21

฿ 1,458.10

฿ 675.75

฿ 341.28

฿ 1,989.00

฿ 3,020.61

฿ 3,562.86

฿ 679.78

฿ 1,029.23

฿ 197.13

฿ 1,154.81

฿ 1,555.69

฿ 4,308.58

฿ 5,313.39

฿ 675.40

฿ 6,680.11

฿ 2,692.00

฿ 22,657.74

฿ 1,680.90

฿ 1,448.59

฿ 1,237.36

฿ 427.25

฿ 191.77

฿ 337.33

฿ 292.62

฿ 204.15

฿ 210.20

฿ 158.05

฿ 292.00

฿ 267.29

฿ 306.88

฿ 430.67

฿ 183.65

฿ 24,179.50

฿ 792.00

฿ 340.93

฿ 236.40

฿ 236.71

฿ 378.00

฿ 10,099.10

฿ 137.25

฿ 361.00

Special Price

On Sale Until 31/03/2024

฿ 216.00

฿ 343.00

Special Price

On Sale Until 31/03/2024

฿ 180.00

฿ 464.00

Special Price

On Sale Until 31/03/2024

฿ 244.00

Special Price

On Sale Until 31/03/2024

฿ 3,893.00

Special Price

On Sale Until 31/03/2024

฿ 3,745.00

฿ 90.25

Special Price

On Sale Until 31/03/2024

฿ 88.58

฿ 677.00

฿ 11,212.00

฿ 2,873.00

฿ 943.00

Days to Ship 12 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) 10 Day(s) 1 Day(s) 10 Day(s) 12 Day(s) 14 Day(s) 1 Day(s) 1 Day(s) Same day Same day Same day 10 Day(s) 12 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 10 Day(s) 10 Day(s) Same day Same day 10 Day(s) 1 Day(s) 10 Day(s) 1 Day(s) 1 Day(s) 10 Day(s) 40 Day(s) Same day 1 Day(s) 12 Day(s) 19 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) 1 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) 14 Day(s) 10 Day(s) 12 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) 10 Day(s) 1 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 1 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) 10 Day(s) 10 Day(s) Same day 10 Day(s) 12 Day(s) 10 Day(s) 1 Day(s) 12 Day(s) 10 Day(s) Same day 1 Day(s) Same day 12 Day(s) Same day Same day Same day 1 Day(s) Same day 1 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s)
Product TypeRelated ComponentsRelated ComponentsRelated ComponentsRelated ComponentsSmall sprinklerRelated Components-Small sprinklerSprinklerWatering toolWatering toolRelated ComponentsRelated ComponentsRelated ComponentsRelated ComponentsWatering toolSmall sprinklerSmall sprinklerSmall sprinklerSprinklerRelated ComponentsRelated ComponentsRelated ComponentsRelated ComponentsRelated ComponentsRelated ComponentsRelated ComponentsSprinklerWatering toolWatering toolRelated ComponentsWatering tool-Watering toolWatering toolWatering toolWatering toolSmall sprinklerSmall sprinklerSprinklerSprinklerSprinklerSprinklerSprinklerRelated ComponentsSprinklerSprinklerWatering toolRelated ComponentsRelated ComponentsRelated ComponentsWatering toolRelated ComponentsRelated ComponentsRelated ComponentsRelated ComponentsRelated ComponentsRelated ComponentsRelated ComponentsRelated ComponentsRelated ComponentsRelated ComponentsRelated ComponentsRelated ComponentsRelated ComponentsRelated ComponentsRelated ComponentsRelated ComponentsRelated ComponentsRelated ComponentsRelated ComponentsRelated ComponentsRelated ComponentsRelated ComponentsRelated ComponentsRelated ComponentsRelated ComponentsRelated ComponentsRelated ComponentsRelated ComponentsRelated ComponentsRelated ComponentsRelated ComponentsRelated ComponentsRelated ComponentsRelated ComponentsRelated ComponentsRelated ComponentsRelated ComponentsRelated Components
Height (mm)5035-58-33--------125------58-------254 ~ 34135------------------184-----1546538 ~ 3959.545 ~ 4737.5 ~ 523750 ~ 60-61 ~ 1006611050 ~ 65950180 ~ 200525354-500 ~ 610--56-62------290---
Water spray angle (°)-------90 ~ 360--------90 ~ 180360-------------------360180---------------------------------------------------
Max Operating Pressure (MPa)----0.3--0.3----------0.3----------0.7-0.5------0.3--------0.30.4-0.4-0.7-----------------------0.784---1111------
Nozzle Outlet Diameter (mm)--------4.7X2.3------------------------------3.94.7X2.33.92.54--4-------------------------------------------
Hose Length (mm)---------------1700 ~ 2000-------10000----5000(5m) ~ 10000(10m)10000(10m) ~ 30000(30m)-10000(10m) ~ 10000 (10 m) x 2 Pieces---5000 ~ 100005000 ~ 10000----------21000 ~ 4100021000 ~ 41000-20000 ~ 400002000015000-----------------------5000 ~ 50000---10000500050000 ~ 10000010000 ~ 20000------
Timer Unit Dimensions: Width x Length x Height (mm)---------590X165X215 ~ 880X240X260580X165X230 ~ 645X170X250------------------------------------352×429×405 ~ 428×472×476352×429×405 ~ 428×472×476-366×413×405 ~ 440×490×477349.5×408×357.5181×336×437---------------------500X600X500 ~ 670X600X610---------------
Internal diameter x length (mm)---------------------------------15×3 ~ 15×1022×5 ~ 22×10--------------------------------------44X174----------------
Mounting Screw----R1/2---R3/4-------Rc1/2R1/2R1/2------------------R1/2R1/2R1/2R3/4R1/2R1/2R1/2G1/2R1/2-----------G1/2 ~ G3/4-G1 ~ G3/4G1/2 ~ G3/4G3/4--------W26, 20 TeethG3/4 (outer thread)G3/4 (inner thread)-----------------
Internal x external diameter (mm)-----------------------110x112 ~ 365x367----15×227.5×11 ~ 9.0×11-12.7×20.1 ~ 38.1×50.7---15 x 21-----------15×2015×2012~15×17~2015×2012~15×17~2012 x 17---------------------8.5X13.7-12X16 ~ 15X20---6.0X11.0 ~ 25.0X33.06.0X11.0 ~ 25.0X33.06.0X11.0 ~ 25.0X33.012X24 ~ 25X39------

Loading...

Related Categories to Sprinkler Supplies