(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
CAD |
|
Days to Ship |
|
Telescopic Light Pruners (5-stage Extension)
ARS
From: ฿ 3,360.00 |
---|
Days to Ship: |
Telescoping High Branch Cutting Scissors Tilt R, With Branch Catcher Function
ARS
From: ฿ 4,329.00 |
---|
Days to Ship: |
ARS
From: ฿ 2,150.00 |
---|
Days to Ship: |
Telescoping High Branch Cutting Scissors Tilt R, Heavy-Duty Support for Cutting Work in High Places
ARS
From: ฿ 4,329.00 |
---|
Days to Ship: |
ARS
From: ฿ 1,271.73 |
---|
Days to Ship: |
From: ฿ 3,608.00 |
---|
Days to Ship: |
Dewalt Cordless Pole Saw(Not Include Battry And Charger)
DEWALT
Cordless Pole Saw(Not include battry and charger)
This ergonomic tool has been meticulously engineered by DEWALT with a lightweight, well-balanced and sturdy form factor, making it easy to manoeuvre even at its fully extended length. Made from light aluminium tubing and at just 4.5kg including a 5.0Ah 18V XR battery, the new DEWALT Pole Saw reaches as far as 4.5 metres*, with an angled head that gives users a more controlled position, particularly for tougher jobs such as limbing or felling. Bare unit, batteries and charger sold separately.
From: ฿ 9,029.60 |
---|
Days to Ship: |
Thick Branch Clippers, Loppers
ARS
From: ฿ 3,103.00 |
---|
Days to Ship: |
From: ฿ 4,011.24 |
---|
Days to Ship: |
CHIKAMASA
From: ฿ 1,601.77 |
---|
Days to Ship: |
CHIKAMASA
From: ฿ 1,245.00 |
---|
Days to Ship: |
Thick Branch Clippers, Loppers
ARS
From: ฿ 3,343.00 |
---|
Days to Ship: |
High Branch Pruning Shears, Pole Shears Harvesting Type (Non-Extendable)
ARS
From: ฿ 4,102.00 |
---|
Days to Ship: |
High Branch Pruning Shears, Pole Shears Pruning Type (Non-Extendable)
ARS
From: ฿ 4,102.00 |
---|
Days to Ship: |
Cutting Scissors Cutting Capacity (mm) 6 Blade Length (mm) 150
ARS
From: ฿ 2,431.00 |
---|
Days to Ship: |
Ultra Rosso Florist's Scissors (Pink)
CHIKAMASA
From: ฿ 1,361.00 |
---|
Days to Ship: |
Ultra Rosso Florist's Scissors (Pink) Replacement Blade
CHIKAMASA
From: ฿ 929.00 |
---|
Days to Ship: |
CHIKAMASA
From: ฿ 777.00 |
---|
Days to Ship: |
MUSASHI HARDWARE
From: ฿ 1,072.44 |
---|
Days to Ship: |
TRUSCO
From: ฿ 686.00 |
---|
Days to Ship: |
From: ฿ 1,147.37 |
---|
Days to Ship: |
High Branch Pruning Shears, Smart Cut
MUSASHI HARDWARE
From: ฿ 1,244.95 |
---|
Days to Ship: |
High Branch Pruning Shears, Swing Junior
MUSASHI HARDWARE
From: ฿ 4,110.27 |
---|
Days to Ship: |
Thick Branch Clippers, Loppers
ARS
From: ฿ 3,580.00 |
---|
Days to Ship: |
Replacement Spring for Gardening Scissors
TRUSCO
From: ฿ 157.93 |
---|
Days to Ship: |
Kouyama Saku, Professional-Use Pruning Shears
HOUNEN
From: ฿ 5,976.00 |
---|
Days to Ship: |
Berger
From: ฿ 3,992.00 |
---|
Days to Ship: |
CORDLESS MULTI FX POWER HEAD (Not include battery and charger)
MAKITA
- Multi-tool system – versatile optional attachments for a range of applications.
- Tool-less installation of attachments.
- Adjust the rotation speed with the trigger switch
- BL Motor, brushless motor, high power, lightweight body
- The head can be easily replaced according to usage.
- 6 months product warranty
Promotion!
From: ฿ 8,256.00 |
---|
Days to Ship: |
ARS
From: ฿ 4,822.00 |
---|
Days to Ship: |
Pruning Shears Blade Length (mm) 48 – 60
ARS
From: ฿ 2,005.00 |
---|
Days to Ship: |
Pruning Shears, Rotating Grip Blade Length (mm) 48 – 60
ARS
From: ฿ 2,545.00 |
---|
Days to Ship: |
ARS
From: ฿ 1,027.00 |
---|
Days to Ship: |
Pruning Shears Blade Length (mm) 45/52
ARS
From: ฿ 2,461.43 |
---|
Days to Ship: |
ARS
From: ฿ 1,672.00 |
---|
Days to Ship: |
ARS
From: ฿ 1,396.00 |
---|
Days to Ship: |
Craft Scissors Preserved Flowers
ARS
From: ฿ 797.14 |
---|
Days to Ship: |
ARS
From: ฿ 2,172.00 |
---|
Days to Ship: |
Lightweight Pruning Shears Long Type
ARS
From: ฿ 2,500.00 |
---|
Days to Ship: |
Craft scissors (for flower arrangement)
ARS
From: ฿ 685.56 |
---|
Days to Ship: |
Extending Reaping Shears (Extending Type)
ARS
From: ฿ 3,215.00 |
---|
Days to Ship: |
Cutting Scissors, Retractable Type Cutting Capacity (mm) 15
ARS
From: ฿ 2,252.07 |
---|
Days to Ship: |
CHIKAMASA
From: ฿ 1,209.00 |
---|
Days to Ship: |
CHIKAMASA
From: ฿ 1,714.00 |
---|
Days to Ship: |
CHIKAMASA
From: ฿ 1,095.00 |
---|
Days to Ship: |
CHIKAMASA
From: ฿ 757.00 |
---|
Days to Ship: |
Stainless Steel Thinning Scissors
CHIKAMASA
From: ฿ 943.00 |
---|
Days to Ship: |
CHIKAMASA
From: ฿ 799.00 |
---|
Days to Ship: |
CHIKAMASA
From: ฿ 943.00 |
---|
Days to Ship: |
CHIKAMASA
From: ฿ 1,002.00 |
---|
Days to Ship: |
Made by Mitsuyama Reaping Scissors with Yasuki Steel
HOUNEN
From: ฿ 2,851.91 |
---|
Days to Ship: |
MOKUBA
From: ฿ 1,790.44 |
---|
Days to Ship: |
Long Wooden Handle Trimming Shears Nokokari
MOKUBA
From: ฿ 1,944.00 |
---|
Days to Ship: |
Pole Slim Long Blade (13-Stage Telescopic)
MUSASHI HARDWARE
From: ฿ 2,654.33 |
---|
Days to Ship: |
Magnet Scissors (for Sprout Cutting)
MUSASHI HARDWARE
From: ฿ 1,070.91 |
---|
Days to Ship: |
Dedicated File for Gardening Scissors T-205SS and T-205T
TRUSCO
From: ฿ 266.50 |
---|
Days to Ship: |
Clippers (with Ratchet Function)
TRUSCO
From: ฿ 1,796.67 |
---|
Days to Ship: |
"Zoom Scissors K Type" (2-Level Extendable)
ARS
From: ฿ 3,615.00 |
---|
Days to Ship: |
Lightweight Pruning Shears Total Length (mm) 653
ARS
From: ฿ 2,977.00 |
---|
Days to Ship: |
Lightweight Pruning Shears Replacement Blades
ARS
From: ฿ 990.00 |
---|
Days to Ship: |
CHIKAMASA
From: ฿ 1,827.00 |
---|
Days to Ship: |
Pruning Scissors, Small Handle 1104
Berger
From: ฿ 5,412.00 |
---|
Days to Ship: |
Pruning Scissors (Small Handle)_Replaceable Blade
Berger
From: ฿ 1,398.00 |
---|
Days to Ship: |
Berger
From: ฿ 5,692.00 |
---|
Days to Ship: |
Pruning Scissors, Replaceable Blade Pruning Scissors for 1114
Berger
From: ฿ 1,467.00 |
---|
Days to Ship: |
Hard Trimming Scissors Total Length (mm) 195
Berger
From: ฿ 4,193.00 |
---|
Days to Ship: |
Replacement Blades for 1902 Hard Pruning Sheers
Berger
From: ฿ 1,585.00 |
---|
Days to Ship: |
Cutting Scissors Cutting Capacity (mm) 40 Blade Length (mm) 85
Berger
From: ฿ 5,610.00 |
---|
Days to Ship: |
Replaceable Blade for Garden Shears for 4245, 4260, 4270
Berger
From: ฿ 1,519.00 |
---|
Days to Ship: |
Cutting Scissors Cutting Capacity (mm) 50 Blade Length (mm) 140
Berger
From: ฿ 9,598.00 |
---|
Days to Ship: |
Lightweight Pruning Shears Total Length (mm) 450/630
Berger
From: ฿ 4,982.00 |
---|
Days to Ship: |
Cutting Scissors Cutting Capacity (mm) 35 Blade Length (mm) 100
Berger
From: ฿ 6,866.00 |
---|
Days to Ship: |
Berger
From: ฿ 3,483.00 |
---|
Days to Ship: |
GOLDENSTAR
From: ฿ 2,093.33 |
---|
Days to Ship: |
GOLDENSTAR
From: ฿ 1,486.32 |
---|
Days to Ship: |
Cutting Scissors Cutting Capacity (mm) 35 Blade Length (mm) 80
GOLDENSTAR
From: ฿ 1,358.81 |
---|
Days to Ship: |
Cutting Scissors, Retractable Type Cutting Capacity (mm) 6 – 12
GOLDENSTAR
From: ฿ 1,775.39 |
---|
Days to Ship: |
GOLDENSTAR
From: ฿ 1,351.76 |
---|
Days to Ship: |
GOLDENSTAR
From: ฿ 1,826.00 |
---|
Days to Ship: |
From: ฿ 1,640.47 |
---|
Days to Ship: |
Wooden Handle Branch Cutting Scissors
GOLDENSTAR
From: ฿ 1,638.05 |
---|
Days to Ship: |
GOLDENSTAR
From: ฿ 2,883.51 |
---|
Days to Ship: |
KEIBA
From: ฿ 647.32 |
---|
Days to Ship: |
Lightweight Pruning Shears Total Length (mm) 750
ARS
From: ฿ 3,900.00 |
---|
Days to Ship: |
Lightweight Shears For Cutting High Branches Double-Zoom Compact
ARS
From: ฿ 3,905.00 |
---|
Days to Ship: |
High Branch Pruning Shears, Swing and Catch
MUSASHI HARDWARE
From: ฿ 3,928.18 |
---|
Days to Ship: |
Berger
From: ฿ 7,069.00 |
---|
Days to Ship: |
From: ฿ 793.32 |
---|
Days to Ship: |
Pruning scissors (ratchet type) replacement blade
TRUSCO
From: ฿ 421.53 |
---|
Days to Ship: |
Pruning scissors (ratchet type)
TRUSCO
From: ฿ 1,061.42 |
---|
Days to Ship: |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Cutting Performance(mm) |
Blade Length(mm) |
Overall Length(mm) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | ARS | ARS | ARS | ARS | ARS | Berger | DEWALT | ARS | ARS | CHIKAMASA | CHIKAMASA | CHIKAMASA | ARS | ARS | ARS | ARS | CHIKAMASA | CHIKAMASA | CHIKAMASA | MUSASHI HARDWARE | TRUSCO | CHIKAMASA | MUSASHI HARDWARE | MUSASHI HARDWARE | ARS | TRUSCO | HOUNEN | Berger | MAKITA | ARS | ARS | ARS | ARS | ARS | ARS | ARS | ARS | ARS | ARS | ARS | ARS | ARS | CHIKAMASA | CHIKAMASA | CHIKAMASA | CHIKAMASA | CHIKAMASA | CHIKAMASA | CHIKAMASA | CHIKAMASA | HOUNEN | MOKUBA | MOKUBA | MUSASHI HARDWARE | MUSASHI HARDWARE | TRUSCO | TRUSCO | ARS | ARS | ARS | CHIKAMASA | Berger | Berger | Berger | Berger | Berger | Berger | Berger | Berger | Berger | Berger | Berger | Berger | GOLDENSTAR | GOLDENSTAR | GOLDENSTAR | GOLDENSTAR | GOLDENSTAR | GOLDENSTAR | GOLDENSTAR | GOLDENSTAR | GOLDENSTAR | KEIBA | ARS | ARS | MUSASHI HARDWARE | Berger | RYOBI | TRUSCO | TRUSCO |
Product Series | Telescoping High Branch Cutting Scissors Tilt R, With Branch Catcher Function | Telescoping High Branch Cutting Scissors Tilt R, Heavy-Duty Support for Cutting Work in High Places | Telescoping High Branch Cutting Scissors Tilt R, Ideal for Pruning Work in High Places | High Branch Pruning Shears, Pole Shears Harvesting Type (Non-Extendable) | High Branch Pruning Shears, Pole Shears Pruning Type (Non-Extendable) | Cutting Scissors Cutting Capacity (mm) 6 Blade Length (mm) 150 | CORDLESS MULTI FX POWER HEAD (Not include battery and charger) | Pruning Scissors, Replaceable Blade Pruning Scissors for 1114 | Cutting Scissors Cutting Capacity (mm) 40 Blade Length (mm) 85 | Cutting Scissors Cutting Capacity (mm) 50 Blade Length (mm) 140 | Cutting Scissors Cutting Capacity (mm) 35 Blade Length (mm) 100 | Cutting Scissors Cutting Capacity (mm) 35 Blade Length (mm) 80 | Cutting Scissors, Retractable Type Cutting Capacity (mm) 6 – 12 | Lightweight Shears For Cutting High Branches Double-Zoom Compact | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
From | ฿ 3,360.00 | ฿ 4,329.00 | ฿ 2,150.00 | ฿ 4,329.00 | ฿ 1,271.73 | ฿ 3,608.00 | ฿ 9,029.60 | ฿ 3,103.00 | ฿ 4,011.24 | ฿ 1,601.77 | ฿ 1,245.00 | ฿ 818.00 | ฿ 3,343.00 | ฿ 4,102.00 | ฿ 4,102.00 | ฿ 2,431.00 | ฿ 1,361.00 | ฿ 929.00 | ฿ 777.00 | ฿ 1,072.44 | ฿ 686.00 | ฿ 1,147.37 | ฿ 1,244.95 | ฿ 4,110.27 | ฿ 3,580.00 | ฿ 157.93 | ฿ 5,976.00 | ฿ 3,992.00 | ฿ 8,256.00 | ฿ 4,822.00 | ฿ 2,005.00 | ฿ 2,545.00 | ฿ 1,027.00 | ฿ 2,461.43 | ฿ 1,672.00 | ฿ 1,396.00 | ฿ 797.14 | ฿ 2,172.00 | ฿ 2,500.00 | ฿ 685.56 | ฿ 3,215.00 | ฿ 2,252.07 | ฿ 1,209.00 | ฿ 1,714.00 | ฿ 1,095.00 | ฿ 757.00 | ฿ 943.00 | ฿ 799.00 | ฿ 943.00 | ฿ 1,002.00 | ฿ 2,851.91 | ฿ 1,790.44 | ฿ 1,944.00 | ฿ 2,654.33 | ฿ 1,070.91 | ฿ 266.50 | ฿ 1,796.67 | ฿ 3,615.00 | ฿ 2,977.00 | ฿ 990.00 | ฿ 1,827.00 | ฿ 5,412.00 | ฿ 1,398.00 | ฿ 5,692.00 | ฿ 1,467.00 | ฿ 4,193.00 | ฿ 1,585.00 | ฿ 5,610.00 | ฿ 1,519.00 | ฿ 9,598.00 | ฿ 4,982.00 | ฿ 6,866.00 | ฿ 3,483.00 | ฿ 2,093.33 | ฿ 1,486.32 | ฿ 1,358.81 | ฿ 1,775.39 | ฿ 1,351.76 | ฿ 1,826.00 | ฿ 1,640.47 | ฿ 1,638.05 | ฿ 2,883.51 | ฿ 647.32 | ฿ 3,900.00 | ฿ 3,905.00 | ฿ 3,928.18 | ฿ 7,069.00 | ฿ 793.32 | ฿ 421.53 | ฿ 1,061.42 |
Days to Ship | 10 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | Quote | 12 Day(s) | 4 Day(s) | 12 Day(s) | 1 Day(s) | 19 Day(s) | Same day | 19 Day(s) | 12 Day(s) | 40 Day(s) | 10 Day(s) | 12 Day(s) | 12 Day(s) | 19 Day(s) | 10 Day(s) | 10 Day(s) | 1 Day(s) | 12 Day(s) | 10 Day(s) | 12 Day(s) | 12 Day(s) | 19 Day(s) | 10 Day(s) | 12 Day(s) | 6 Day(s) | 10 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 10 Day(s) | 12 Day(s) | 12 Day(s) | 1 Day(s) | 12 Day(s) | 20 Day(s) | 14 Day(s) | 12 Day(s) | 19 Day(s) | 12 Day(s) | 10 Day(s) | 12 Day(s) | 12 Day(s) | 10 Day(s) | 1 Day(s) | 40 Day(s) | 40 Day(s) | 12 Day(s) | 14 Day(s) | 1 Day(s) | 1 Day(s) | 12 Day(s) | 1 Day(s) | 1 Day(s) | 19 Day(s) | 19 Day(s) | 10 Day(s) | 12 Day(s) | 19 Day(s) | 10 Day(s) | 10 Day(s) | 19 Day(s) | 10 Day(s) | 10 Day(s) | 12 Day(s) | 19 Day(s) | 12 Day(s) | 12 Day(s) | 12 Day(s) | 10 Day(s) | 10 Day(s) | 40 Day(s) | 40 Day(s) | 40 Day(s) | 40 Day(s) | 40 Day(s) | 31 Day(s) | 1 Day(s) | 10 Day(s) | 12 Day(s) | 14 Day(s) | 10 Day(s) | 1 Day(s) | 1 Day(s) |
Product Type | High-branch Shears | High-branch Shears | High-branch Shears | High-branch Shears | Trimming scissors | Trimming scissors | - | Trimming scissors | High-branch Shears | Gardening Scissors | Gardening Scissors | Trimming scissors | Trimming scissors | High-branch Shears | High-branch Shears | Cutting Scissors | Gardening Scissors | Replacement Blade | Gardening Scissors | Gardening Scissors | Gardening Scissors | Trimming scissors | High-branch Shears | High-branch Shears | Trimming scissors | Gardening Scissors | Trimming scissors | Trimming scissors | - | High-branch Shears | Trimming scissors | Trimming scissors | Trimming scissors | Trimming scissors | Trimming scissors | Trimming scissors | Trimming scissors | Trimming scissors | Trimming scissors | Trimming scissors | Cutting Scissors | Cutting Scissors | Replacement Blade | Gardening Scissors | Replacement Blade | Trimming scissors / Gardening Scissors | Gardening Scissors | Gardening Scissors | Trimming scissors / Gardening Scissors | Gardening Scissors | Cutting Scissors | Cutting Scissors | Cutting Scissors | High-branch Shears | Gardening Scissors | Gardening Scissors | Cutting Scissors | High-branch Shears | Cutting Scissors | Replacement Blade | Trimming scissors | Trimming scissors | Replacement Blade | Trimming scissors | Replacement Blade | Trimming scissors | Replacement Blade | Cutting Scissors | Replacement Blade | Cutting Scissors | Cutting Scissors | Cutting Scissors | Cutting Scissors | Trimming scissors | Trimming scissors | Cutting Scissors | Cutting Scissors | Cutting Scissors | Cutting Scissors | Cutting Scissors | Cutting Scissors | Cutting Scissors | Gardening Scissors | Cutting Scissors | High-branch Shears | High-branch Shears | Cutting Scissors | Trimming scissors | Trimming scissors | Trimming scissors |
Cutting Performance(mm) | 12 | 12 | 12 | 15 | 15 | 20 | - | 34 | 9 | - | - | - | 36 | 12 | 15 | 6 | - | - | - | 10 | 16 | Live Wood 15 | 8 | 10 | 38 | - | 15 | 20 | - | 40 | 15 | 15 | 15 | 15 | - | 15 | φ1.2 | 9 | 9 | 6 | 6 | 15 | - | - | - | - | - | - | - | - | - | 12 | 12 | 8 | 7 | - | 38 | 15 | 6 | 238 | - | 20 | - | 20 | - | 15 | - | 40 | - | 50 | - | 35 | - | 15 | 15 | 35 | 6–12 | 15 | 15 | 25 | 25 | 15 | 3 | 6 | 12 | 25 | 35 | - | - | 16 |
Blade Length(mm) | 48 | 60 | 48 | 60 | 51 | 100 | - | 78 | 123 | 45 | 48 | 50 | 78 | 69 | 60 | 150 | 47 | 47 | 48 | 65 | 56 | 50 | 48 | 95 | 78 | - | 65 | 65 | - | 63 | 48 ~ 60 | 48 ~ 60 | 43 | 45 ~ 52 | 58 | 44 | 40 | 55 | 75 | 40 | 150 | 120 | 45 | 45 | 45 | 35 | 35 | 55 | 48 | 63 | 180 | 180 | 180 | 117 | 70 | - | 60 | 48 | 180 | - | 45 | 40 | - | 50 | - | 45 | - | 85 | - | 140 | 160 | 100 | 110 | 50 ~ 60 | 40 | 80 | 170 | 165 | 180 | 170 | 100 | 170 | - | 180 | 48 | 300 | 95 | 45 | 53 | 53 |
Overall Length(mm) | 3000 | 3082 | 1815 | 3082 | 195 | 215 | - | 482 | 3141 | 185 | 190 | 170 | 630 | 1817 | 1817 | 650 | 170 | - | 185 | 190 | 250 | 200 | 623 | 1800~3000 | 778 | - | 200 | 200 | 1,011 mm ~ 997 mm | 1500 | 180 ~ 227 | 180 ~ 227 | 185 | 180 ~ 200 | 205 | 184 | 160 | 210 | 228 | 160 | 720~1050 | 690~1020 | - | 195 | - | 170 | 170 | 195 | 195 | 210 | 690 | 590 | 650 | 3000 | 190 | 66 | 400 | - | 653 | - | 190 | 185 | 85 ~ 95 | 215 | 95 ~ 100 | 195 | 77 | 650 | 72 ~ 315 | 680 | 450 ~ 630 | 600 | 310 | 180 ~ 200 | 165 | 740 | 700~1000 | 665 | 695 | 650 | 575 | 685 | 163 | 750 | 1300~2800 ~ 1734~4100 | 1600~3500 | 450 | - | - | 205 |
Loading...
How can we improve?
How can we improve?