(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Life Line Supplies

Lifeline supplies are emergency supplies prepared in advance so that it will not be difficult to maintain life and living due to power outages, water outages, and gas supply interruptions caused by natural disasters such as earthquakes and typhoons. Lifeline supplies mainly include radios, cassette stoves, and portable power supplies. Since there is a limit to disaster prevention equipment that can be carried during evacuation, it is convenient to use a disaster prevention equipment such as a disaster prevention radio that has multiple functions such as a light and charging function in addition to the radio function. For some emergency supplies, the weight of materials such as aluminum is reduced and the emergency supplies are downsized. In addition, as a stockpile for disasters, there are also lifeline supplies in which emergency supplies necessary for a disaster are packaged in one bag.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 10 Day(s) or Less
  • 12 Day(s) or Less
  • 19 Day(s) or Less
  • Others
28 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    LED Flashlight with Water-activated Battery

    LED Flashlight with Water-activated Battery

    NAKABAYASHI

    [Features]
    · An LED flashlight set with a water-activated battery that can be used immediately just by adding water.
    · Can also use commercially available AA batteries.
    From: ฿ 522.80
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Eco Plastic Bucket for Fire Extinguishing, Capacity (L) 10

    Eco Plastic Bucket for Fire Extinguishing, Capacity (L) 10

    TRUSCO

    [Features]
    · Recycled resin is used to conform to a recycling-oriented society.
    [Applications]
    · For water storage.
    From: ฿ 452.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Toilet Rescue Squad

    Toilet Rescue Squad

    AZUMA

    [Features]
    · Portable toilet that is sturdy and easily assembled.
    · More than sufficient for 20 times.
    · Removes odor by quickly solidifying excrement, usable even when water is not available.
    [Applications]
    · As portable toilet for emergency and disaster situations.
    From: ฿ 2,305.61
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gasoline Portable Safety Cans
    Gasoline Portable Safety Cans
    Gasoline Portable Safety Cans

    Gasoline Portable Safety Cans

    FUNAYAMA

    [Features]
    • Air extracting integrated type cap is included.
    • Can inner nozzle storage type.
    • Fire Services Act compliant product.
    • Hazardous materials safety technology association authorized product.
    [Use]
    • For gasoline.
    From: ฿ 5,831.67
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Portable Type, DX Type

    Portable Type, DX Type

    SHINKIGOSEI

    [Features]
    · A toilet with a toilet paper holder built into the side and a safe design that minimizes protrusions on the parts of the toilet that come into contact with the body.
    · Treated with antibacterial agents.
    From: ฿ 4,335.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Portable Type, P Type

    Portable Type, P Type

    YAMAZAKI CORPORATION

    [Features]
    · Portable toilet; ideal for emergency use, hospitals and retirement homes. A compact type that even fits under the bed.
    [Applications]
    · Ideal for emergency use, hospitals and retirement homes.
    From: ฿ 3,051.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [3-Band] Radio with One Segment TV EA763BB-66

    [3-Band] Radio with One Segment TV EA763BB-66

    ESCO

    【Product Specifications】
    ・One-segment and FM/AM radio
    ・Power supply-Lithium-ion rechargeable battery(Built-in type),AC5V1A(when use AC adapter)
    ・LCD-4.3-inch
    ・Pixels-480x272
    ・Recharge time-Approx. 6 hours
    ・Size-135x25x89.5(H)mm( antenna when stored)
    ・Weight-240g(only main body)
    ・Accessories-AC adaptor, USB and Micro USB cable
    ・It is a radio that lets you view the one-segment broadcasting on a wide screen.
    From: ฿ 8,739.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Portable Power Supply EA812HB-6
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Portable Power Supply EA812HB-6

    ESCO

    【Product Specifications】
    ・Chargeable from AC and DC power supplies
    ・Recharge time-Approx. 8 hours (100VAC)/Approx. 10 hours (Cigar lighter 12VDC)
    ・Output voltage-12VDC(DC terminal: max. 30A, cigar lighter: max. 10A)
    ・Input voltage-12VDC
    ・Output voltage-100VAC
    ・Max output-150W
    ・Rated output-128 W
    ・Dim.-410 x 370 x 110mm
    ・Weight-8kg
    ・Easy charging with the supplied power cord
    ・With power light convenient for night work
    ・Plug-socket 2 pcs, cigar lighter and terminal output are provided.
    From: ฿ 22,289.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Portable Power Supply EA812HB-7
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Portable Power Supply EA812HB-7

    ESCO

    【Product Specifications】
    ・For emergency use power supply of disaster and recreation use and battery trouble
    ・Recharge method-100VAC charge adapter/12VDC charge cord (cigar lighter)
    ・Portable power supply-Output voltage:12VDC (DC terminal:max. 30A、cigar lighter:max.10A)
    ・Built-in inverter-Input voltage:12VDC、output voltage:100VAC、max. output:350W、rated output:280W)
    ・Recharge time-Approx. 8 to 9 hours by 50% transmission(100VAC)
    ・100VAC:with output short-circuit protection circuit、overload protection circuit、low battery protection circuit、Abnormal temperature detection protection circuit
    ・With light
    ・Dim.-410(W)×110(D)×370(H)mm
    ・Weight-Approx. 9kg
    ・Accessories-AC adapter for charging、DC cord for charging、DC cord with clip、shoulder belt
    From: ฿ 26,390.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Act Ishihara, Simple Temporary Toilet
    Until 31/07/2024
    From: ฿ 26,290.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Portable Toilet, 2 Layer Type Portable Flush Toilet
    Until 31/07/2024
    Portable Toilet, 2 Layer Type Portable Flush Toilet
    Portable Toilet, 2 Layer Type Portable Flush Toilet

    Sale
    Until 31/07/2024

    Portable Toilet, 2 Layer Type Portable Flush Toilet

    ACT ISHIHARA

    [Features]
    · 2-layer portable flush toilet with an upper part (containing water for flushing) and lower part (for waste).
    · Can be used continuously (approximately 20 times).
    · An integrated structure in which the tank for flushing water and the tank for waste can be separated.
    From: ฿ 10,602.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    AM/FM Radio with Water-Activated Battery

    AM/FM Radio with Water-Activated Battery

    NAKABAYASHI

    [Features]
    · An AM/FM radio set with a water-activated battery that can be used immediately just by adding water.
    · Ideal for use as a source of information in a disaster.
    · Can also use commercially available AA batteries.
    From: ฿ 806.38
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Cooking Pot for Emergencies and Disasters
    Until 31/07/2024
    From: ฿ 111,188.86
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    LED Headlamp

    LED Headlamp

    TRUSCO

    [Features]
    · The angle (0° to 90°) is variable in 5 levels.
    · The headband is adjustable.
    · If the central headband is removed, a helmet can be easily attached.
    · Batteries to be installed on the main body of light.
    From: ฿ 1,012.03
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Portable Type, S Type

    Portable Type, S Type

    SHINKIGOSEI

    [Features]
    · A standard portable toilet.
    · Treated with antibacterial agents.
    From: ฿ 2,902.26
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Water Tank Capacity (L) 10/20

    Water Tank Capacity (L) 10/20

    IRISOHYAMA

    A water tank that can be collapsed for compact storage.
    From: ฿ 274.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Soft bucket (for firefighting)

    Soft bucket (for firefighting)

    TRUSCO

    Lightweight, soft conversion bucket that will not crack easily even if distorted. The handle is made of rust-resistant stainless steel.
    From: ฿ 660.96
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Portable Power Supply Rated Output 120 W
    Until 31/07/2024
    From: ฿ 16,125.73
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gasoline Carrying Can, Tank Capacity (L) 10/20

    Gasoline Carrying Can, Tank Capacity (L) 10/20

    ASTRO PRODUCTS

    [Features]
    · The bottom of the main body is concave, making it easy to hold when pouring.
    · The nozzle is stowed inside the main body, preventing the nozzle from becoming lost or damaged.
    · Jerrycan-type 20 L gasoline portable can that is easy to carry.
    [Applications]
    · For carrying gasoline.
    From: ฿ 2,738.88
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gasoline Carrying Can (Stainless Steel)
    From: ฿ 6,442.24
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gasoline Carrying Can, Tank Capacity (L) 3

    Gasoline Carrying Can, Tank Capacity (L) 3

    ASTRO PRODUCTS

    [Features]
    · Portable, convenient 3 L size compact gasoline carrying can.
    · A small 3 L can. Recommended for touring or emergency use.
    [Applications]
    · For carrying gasoline.
    From: ฿ 1,188.88
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Iwatani Cassette Gas Junior

    Iwatani Cassette Gas Junior

    IWATANI SANGYO

    [Features]
    · For fuel used for portable stoves, torches etc.
    · Normal butane approximately 30% / Isobutane approximately 70%
    From: ฿ 140.26
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Emergency Beverage / Drinking Water Bag
    From: ฿ 315.46
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Portable Type, Accessory Pocket, with Paper Holder
    From: ฿ 4,245.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Toilet Rescue Squad Coagulating/Deodorizing Agent

    Toilet Rescue Squad Coagulating/Deodorizing Agent

    AZUMA

    [Features]
    · Removes odor by quickly solidifying excrement, usable even when water is not available.
    · For non-water flushing toilet problems, this single product provide double effects, solidifying and deodorization.
    · More than sufficient for 20 times.
    [Applications]
    · As a simple toilet during a disaster or a portable toilet during a traffic jam.
    From: ฿ 713.48
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Replacement faucet EA917AB-118

    Replacement faucet EA917AB-118

    ESCO

    【Product Specifications】
    ・[EA917AB-18、-23For ]Sapair
    From: ฿ 355.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Pillow (High Rebellion ) EA913YH-31

    Pillow (High Rebellion ) EA913YH-31

    ESCO

    【Product Specifications】
    ・Size …500×300mm
    ・Height …Lowest Section :60mm,Highest Section :80mm
    ・Material …No Plating ・Inner Bag :Polyester 100%,Pad:EVA resin
    ・A form designed to be easy to fit to your neck
    ・Excellent breathability
    ・With Pillow Cover (Knit Cover and Mesh Cover )
    From: ฿ 5,665.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Aluminum Peg EA915DL-23A

    Aluminum Peg EA915DL-23A

    ESCO

    【Product Specifications】
    ・Full length …About 230mm
    ・Weight …About 30g(Per 1pc )
    ・Material …Aluminum
    ・Qty. Per Unit …4 Pcs
    ・For hard ground
    ・For securing tent and tarp
    ・Lightweight.
    From: ฿ 1,109.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
Brand
Product Series
From
Days to Ship
Product type
Application
Total Luminous Flux(lm)
Service life / Illumination time(h)
Tank Capacity(L)
Other
You can add up to 6 items per a category to the compare list.
LED Flashlight with Water-activated Battery
You can add up to 6 items per a category to the compare list.
Eco Plastic Bucket for Fire Extinguishing, Capacity (L) 10
You can add up to 6 items per a category to the compare list.
Toilet Rescue Squad
You can add up to 6 items per a category to the compare list.
Gasoline Portable Safety Cans
Gasoline Portable Safety Cans
Gasoline Portable Safety Cans
You can add up to 6 items per a category to the compare list.
Portable Type, DX Type
You can add up to 6 items per a category to the compare list.
Portable Type, P Type
You can add up to 6 items per a category to the compare list.
[3-Band] Radio with One Segment TV EA763BB-66
You can add up to 6 items per a category to the compare list.
Sale
Portable Power Supply EA812HB-6
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Portable Power Supply EA812HB-7
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Act Ishihara, Simple Temporary Toilet
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Portable Toilet, 2 Layer Type Portable Flush Toilet
Until 31/07/2024
Portable Toilet, 2 Layer Type Portable Flush Toilet
Portable Toilet, 2 Layer Type Portable Flush Toilet
You can add up to 6 items per a category to the compare list.
AM/FM Radio with Water-Activated Battery
You can add up to 6 items per a category to the compare list.
Sale
Cooking Pot for Emergencies and Disasters
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
LED Headlamp
You can add up to 6 items per a category to the compare list.
Portable Type, S Type
You can add up to 6 items per a category to the compare list.
Water Tank Capacity (L) 10/20
You can add up to 6 items per a category to the compare list.
Soft bucket (for firefighting)
You can add up to 6 items per a category to the compare list.
Sale
Portable Power Supply Rated Output 120 W
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Gasoline Carrying Can, Tank Capacity (L) 10/20
You can add up to 6 items per a category to the compare list.
Gasoline Carrying Can (Stainless Steel)
You can add up to 6 items per a category to the compare list.
Gasoline Carrying Can, Tank Capacity (L) 3
You can add up to 6 items per a category to the compare list.
Iwatani Cassette Gas Junior
You can add up to 6 items per a category to the compare list.
Emergency Beverage / Drinking Water Bag
You can add up to 6 items per a category to the compare list.
Portable Type, Accessory Pocket, with Paper Holder
You can add up to 6 items per a category to the compare list.
Toilet Rescue Squad Coagulating/Deodorizing Agent
You can add up to 6 items per a category to the compare list.
Replacement faucet EA917AB-118
You can add up to 6 items per a category to the compare list.
Pillow (High Rebellion ) EA913YH-31
You can add up to 6 items per a category to the compare list.
Aluminum Peg EA915DL-23A
Brand

NAKABAYASHI

TRUSCO

AZUMA

FUNAYAMA

SHINKIGOSEI

YAMAZAKI CORPORATION

ESCO

ESCO

ESCO

ACT ISHIHARA

ACT ISHIHARA

NAKABAYASHI

TANICO

TRUSCO

SHINKIGOSEI

IRISOHYAMA

TRUSCO

CELLSTAR

ASTRO PRODUCTS

ASTRO PRODUCTS

ASTRO PRODUCTS

IWATANI SANGYO

IRISOHYAMA

IRISOHYAMA

AZUMA

ESCO

ESCO

ESCO

Product Series

LED Flashlight with Water-activated Battery

Eco Plastic Bucket for Fire Extinguishing, Capacity (L) 10

Toilet Rescue Squad

Gasoline Portable Safety Cans

Portable Type, DX Type

Portable Type, P Type

[3-Band] Radio with One Segment TV EA763BB-66

Portable Power Supply EA812HB-6

Portable Power Supply EA812HB-7

Act Ishihara, Simple Temporary Toilet

Portable Toilet, 2 Layer Type Portable Flush Toilet

AM/FM Radio with Water-Activated Battery

Cooking Pot for Emergencies and Disasters

LED Headlamp

Portable Type, S Type

Water Tank Capacity (L) 10/20

Soft bucket (for firefighting)

Portable Power Supply Rated Output 120 W

Gasoline Carrying Can, Tank Capacity (L) 10/20

Gasoline Carrying Can (Stainless Steel)

Gasoline Carrying Can, Tank Capacity (L) 3

Iwatani Cassette Gas Junior

Emergency Beverage / Drinking Water Bag

Portable Type, Accessory Pocket, with Paper Holder

Toilet Rescue Squad Coagulating/Deodorizing Agent

Replacement faucet EA917AB-118

Pillow (High Rebellion ) EA913YH-31

Aluminum Peg EA915DL-23A

From

฿ 522.80

฿ 452.00

฿ 2,305.61

฿ 5,831.67

฿ 4,335.00

฿ 3,051.00

฿ 8,739.00

฿ 22,289.00

Special Price

On Sale Until 31/07/2024

฿ 26,390.00

Special Price

On Sale Until 31/07/2024

฿ 26,290.00

Special Price

On Sale Until 31/07/2024

฿ 10,602.00

Special Price

On Sale Until 31/07/2024

฿ 806.38

฿ 111,188.86

Special Price

On Sale Until 31/07/2024

฿ 1,012.03

฿ 2,902.26

฿ 274.00

฿ 660.96

฿ 16,125.73

Special Price

On Sale Until 31/07/2024

฿ 2,738.88

฿ 6,442.24

฿ 1,188.88

฿ 140.26

฿ 315.46

฿ 4,245.00

฿ 713.48

฿ 355.00

฿ 5,665.00

฿ 1,109.00

Days to Ship 12 Day(s) 1 Day(s) 12 Day(s) 1 Day(s) 19 Day(s) 12 Day(s) 20 Day(s) 12 Day(s) 12 Day(s) 40 Day(s) 40 Day(s) 12 Day(s) 40 Day(s) Same day 12 Day(s) 1 Day(s) 12 Day(s) 40 Day(s) 10 Day(s) 1 Day(s) 10 Day(s) 12 Day(s) 31 Day(s) 12 Day(s) 10 Day(s) 12 Day(s) 20 Day(s) 12 Day(s)
Product typeLightWater storage suppliesPortable toilet for emergencyWater storage suppliesPortable toilet for emergencyPortable toilet for emergency---Portable toilet for emergencyPortable toilet for emergencyRechargeable radioStove for emergencyLightPortable toilet for emergencyWater storage suppliesWater storage suppliesBatteryGeneratorGeneratorGeneratorStove for emergencyWater storage suppliesPortable toilet for emergencyPortable toilet for emergency---
ApplicationPortable light------------Headlight---Portable light----------
Total Luminous Flux(lm)-------------maximum 30--------------
Service life / Illumination time(h)-------------80/42/28--------------
Tank Capacity(L)---10 ~ 20------8 ~ 12/23-36--10 ~ 2014-10 ~ 2010 ~ 203-------
Other------------------------Option---

Loading...

  1. 1

Related Categories to Life Line Supplies