(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ropes

An online store for rope. The MISUMI eCatalog makes it possible to easily search for products based on dimensions and specs such as type, wire diameter × length, material, properties, product type, etc., with one click.
[What is rope?]
It can be used in various applications to protect the safety of the workplace, such as yellow-striped rope for safety display, luminescent rope that stands out at night, or friction-resistant nylon rope, which is the strongest of synthetic fiber ropes.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 8 Day(s) or Less
  • Others
161 items
Sort By
  • You can add up to 6 items per a category to the compare list.
    Sale
    JIS Nylon Rope, 3-strand Type 6 mm X 200 m–16 mm X 200 m
    Until 30/06/2024

    Sale
    Until 30/06/2024

    JIS Nylon Rope, 3-strand Type 6 mm X 200 m–16 mm X 200 m

    TAKAGI KOGYO

    Nylon rope that meets the Japan Industrial Standard JISL2704.
    [Features]
    · Strongest synthetic fiber rope with abrasion resistance.
    · Also excellent heat resistance.
    · The base thread material uses nylon multifilament thread.
    · The line density, mass, length and tensile strength are determined.
    [Applications]
    · Optimal as various types of construction-use lead rope for power, communication, etc.
    · Convenient for various types of pulling, tying and fixing for ships, etc.
    From: ฿ 7,137.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Polyester rope (Kongouchi type)
    Polyester rope (Kongouchi type)
    Polyester rope (Kongouchi type)
    Polyester rope (Kongouchi type)

    Polyester rope (Kongouchi type)

    YUTAKA MAKE

    Kongouchi rope made of polyester.
    [Features]
    ·Although the strength is about 40% lower than that of 3-strike, it has less frictional resistance and is less likely to twist.
    ·It has excellent chemical resistance, weather resistance, and water resistance, and is resistant to acids, alkalis, seawater, and friction.
    [Applications]
    ·Ideal for tents, pulleys, decorations, and various types of tying.
    From: ฿ 95.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Rope Kits for All Rope Pull Switches
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Rope Kits for All Rope Pull Switches

    RS Pro

    Supplied with all fittings and fixtures required to install any rope pull switch, including hazardous area versions
    Stainless steel grade 316 and the cable is multi-strand galvanised steel covered with PVC
    Two thimbles, collar clamps and "D" shackles are provided for securing each end of the grab wire to the safety switch
    Stainless steel tensioner provided for switches that do not have this feature built in
    Sufficient M6 eyebolts with locking nuts are provided to support the wire at approximately 2 to 3m intervals
    First and last supports should be placed no more than 300mm from the end of the switch to ensure that the pull on the switch is linear
    Vital for correct operation to ensure that the wire is free running when pulled
    Rope may be cut to any suitable required length
    From: ฿ 5,541.91
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Stainless Steel Wire Rope, 75m, Ø3
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Stainless Steel Wire Rope, 75m, Ø3

    RS Pro

    Specifications
    Type = Wire Rope
    Material = Stainless Steel
    Diameter = 3 mm
    Number of Strands = 6
    Number Of Wires = 7
    Core = Wire Core
    Safe Working Load = 100kg
    Length = 75m
    From: ฿ 10,040.68
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Nylon Ropes 3-Strand Type 3 mm x 10 m – 12 mm x 30 m

    Nylon Ropes 3-Strand Type 3 mm x 10 m – 12 mm x 30 m

    TRUSCO

    A rope with the greatest strength among general synthetic fibers that is also very resistant to heat.
    [Features]
    · Features outstanding wear resistance and heat resistance.
    · Strongly chemical resistant to alkali, somewhat less so to acid.
    · Select thickness and length depending on the application in which it is used.
    [Applications]
    · For various pulling, binding and fixing uses for electric power, communication, ships, etc.
    · For hanging tools on safety belt, lead rope at electric work sites, etc.
    From: ฿ 141.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sign Rope
    Sign Rope
    Sign Rope

    Sign Rope

    YUTAKA MAKE

    Yellow and black tiger-patterned polyethylene rope.
    [Features]
    ·The tiger pattern stands out when marking prohibited areas and zoning.
    [Applications]
    ·Ideal for marking prohibited/dangerous areas.
    From: ฿ 143.40
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Vinylon Ropes Solid Cord Type 3 mm x 10 m – 12 mm x 30 m

    Vinylon Ropes Solid Cord Type 3 mm x 10 m – 12 mm x 30 m

    TRUSCO

    [Features]
    · Easy to use and flexible with excellent elasticity. Features outstanding weather resistance and durability.
    · Although its strength is 30% weaker than 3-strand rope, this rope has good supple texture and friction resistance, does not kink (twist) easily and is an easy to handle rope.
    [Applications]
    · Use at outdoor sites.
    · For raising and lowering flags such as national flags.
    · For drawstrings of bags.
    · For tent (store) guy ropes.
    From: ฿ 173.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    KP rope
    KP rope
    KP rope
    KP rope
    KP rope
    KP rope

    KP rope

    YUTAKA MAKE

    ·Lightweight, strong and good workability.
    [Features]
    ·Ester thread is mixed in to improve workability by taking advantage of the strong characteristics of polyethylene.
    ·Can be cut to the desired length.
    ·Can be sold in pieces at stores.
    [Applications]
    ·Ideal for various types of bundling such as general work.
    From: ฿ 126.50
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PE Rope, 3-Strand Type 2 mm X 56 m–6 mm X 200 m
    PE Rope, 3-Strand Type 2 mm X 56 m–6 mm X 200 m
    PE Rope, 3-Strand Type 2 mm X 56 m–6 mm X 200 m
    PE Rope, 3-Strand Type 2 mm X 56 m–6 mm X 200 m
    PE Rope, 3-Strand Type 2 mm X 56 m–6 mm X 200 m
    PE Rope, 3-Strand Type 2 mm X 56 m–6 mm X 200 m

    PE Rope, 3-Strand Type 2 mm X 56 m–6 mm X 200 m

    YUTAKA MAKE

    Polyethylene rope.
    [Features]
    ·Because of its light specific gravity, it floats on water.
    ·Good coloring.
    ·Hard and slippery.
    ·Strong and shock resistant.
    [Applications]
    ·Ideal for farming, netting, and fishing.
    From: ฿ 100.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Terminal Clips
    Terminal Clips
    Terminal Clips
    Terminal Clips
    Terminal Clips
    Terminal Clips
    Terminal Clips
    Terminal Clips
    Terminal Clips
    Terminal Clips

    Terminal Clips

    YUTAKA MAKE

    Metal fittings to prevent rope from coming loose.
    [Applications]
    ·Stops loosening of rope ends.
    ·Used by crimping with pliers.
    [Applications]
    ·Ideal for preventing the ends of ropes and strings from loosening.
    From: ฿ 37.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Military Rope ASSAULTLINE®
    Until 30/06/2024
    Military Rope ASSAULTLINE®
    Military Rope ASSAULTLINE®
    Military Rope ASSAULTLINE®

    Sale
    Until 30/06/2024

    Military Rope ASSAULTLINE®

    BLUE WATER

    [Features]
    ·Everything from raw materials to production is made in the USA.
    ·The inner core is made of nylon, and the rope is woven with 16 polyester strands and coated to provide excellent friction and cut resistance.
    ·Conforms to CE, UL and UIAA standards.
    ·Designated as a US military specification certified product (Berry Complaint).
    [Applications]
    ·For various lead ropes, binding, fixing, and general work.
    From: ฿ 11,145.00
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Vinylon Ropes 3-Strand Type 3 mm X 200 m–16 mm X 200 m
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Vinylon Ropes 3-Strand Type 3 mm X 200 m–16 mm X 200 m

    YUTAKA MAKE

    [Features]
    · Strong rope with excellent weather resistance and durability, a good feel, and easy to use.
    [Applications]
    · Various kinds of work, main rope, evacuation, etc.
    From: ฿ 5,154.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Manila Rope, 3-Stranded Type 6 mm X 200 m–16 mm X 150 m
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Manila Rope, 3-Stranded Type 6 mm X 200 m–16 mm X 150 m

    YUTAKA MAKE

    [Features]
    · Made of natural fiber for resistance to heat, abrasion and UV rays and to control static electricity.
    · Low elongation with water absorption.
    · Biodegradable in water and soil.
    [Applications]
    · For towing rope, sports and gardening.
    From: ฿ 3,927.26
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bungee Cord (plastic coat)

    Bungee Cord (plastic coat)

    ESCO

    Bungee cord with steel hooks (plastic coated) for weather and corrosion resistance.
    Working load 72 kg.
    From: ฿ 335.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bungee Cord, Yellow/Black (Resin Coat)

    Bungee Cord, Yellow/Black (Resin Coat)

    ESCO

    Bungee cord with steel hooks (resin coated) for weather and corrosion resistance.
    From: ฿ 677.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    JIS Vinylon Rope, 3-strand Type 6 mm X 200 m–16 mm X 200 m
    Until 30/06/2024

    Sale
    Until 30/06/2024

    JIS Vinylon Rope, 3-strand Type 6 mm X 200 m–16 mm X 200 m

    TAKAGI KOGYO

    [Features]
    · Flexible and easy to use.
    · Excellent weather and oil resistance.
    · JIS standard rope.
    [Applications]
    · For disaster prevention, rescue, lifeline, tying, fixing and pulling.
    From: ฿ 7,932.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Recoil Starter Rope (12-stranded)

    Recoil Starter Rope (12-stranded)

    TAKAGI KOGYO

    [Features]
    · Strongest synthetic fiber rope with abrasion resistance.
    · Excellent heat resistance.
    · About 40% lower strength than 3-ply rope, but it is flexible with a good feel and easy to use without kinks (torsion).
    [Applications]
    · For starting engines of various types of agriculture machinery, construction machinery, etc.
    · For expendable products. Can be used for replacement.
    · Optimal also for fixing and tying moisturizing sheets, etc.
    From: ฿ 861.00
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Nylon Rope (Diamond Stroke Type)

    Nylon Rope (Diamond Stroke Type)

    TRUSCO

    [Features]
    · Fibers are woven into the rope for maximum strength and resistance to friction.
    · Features outstanding heat resistance as well.
    · Although its strength is 30% weaker than 3-strand rope, this rope has good supple texture and friction resistance, does not kink (twist) easily and is an easy to handle rope.
    [Applications]
    · For holding heat insulating sheets, etc.
    · For starting engines of mowers, etc.
    From: ฿ 186.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Pylene Colored Ropes 3-Strand Type 3 mm x 10 m/ 5 mm x 10 m

    Pylene Colored Ropes 3-Strand Type 3 mm x 10 m/ 5 mm x 10 m

    TRUSCO

    [Features]
    · Light, soft and easy to use.
    [Applications]
    · Identification of loads, etc.
    · Rope for tents and tarps.
    · For hanging instruction boards inside stores.
    From: ฿ 188.65
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Polypropylene Rope With Stand, 3-stranded 9 mm x 1 m – 12 mm x 5 m

    Polypropylene Rope With Stand, 3-stranded 9 mm x 1 m – 12 mm x 5 m

    TRUSCO

    [Features]
    · Does not produce oil or rust as with the wire rope, preventing products from being contaminated.
    · As it is made of fiber, it is flexible, easy to handle and light.
    [Applications]
    · Best for fixing, bundling and pulling products in logistics or in a factory without contaminating them.
    From: ฿ 114.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PV Ropes 3-Strand Type 3 mm x 10 m – 16 mm x 50 m

    PV Ropes 3-Strand Type 3 mm x 10 m – 16 mm x 50 m

    TRUSCO

    [Features]
    · The disadvantages of polyethylene (hardness, slipperiness) are canceled by stranding it with vinylon. Affordable rope with excellent workability.
    [Applications]
    · Packing of light packages.
    · For securing materials at architectural sites.
    · For mooring of leisure boats, etc.
    From: ฿ 147.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PE Green Rope 3-Strand Type 3 mm x 10 m – 12 mm x 30 m

    PE Green Rope 3-Strand Type 3 mm x 10 m – 12 mm x 30 m

    TRUSCO

    [Features]
    · Strong and light product that floats on water. Also features outstanding weather resistance.
    [Applications]
    · For outdoor fences.
    · Repair of safety nets and garden nets.
    · For landscaping or rezoning of golf courses.
    From: ฿ 170.79
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sign Rope, 3-stranded 7.5 mm x10 m – 10 mm x 200 m

    Sign Rope, 3-stranded 7.5 mm x10 m – 10 mm x 200 m

    TRUSCO

    Black and yellow indication rope that prompts visibility and attention.
    [Features]
    · This product can be used for extended periods because it is made with virgin polyethylene (PE) raw materials.
    · Select thickness and length depending on the location where it is used.
    [Applications]
    · As a no-entry/hazardous area display for use in civil engineering work and construction sites.
    · For safety signs and classification management for parking lots, materials storage, etc.
    From: ฿ 97.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Hemp Rope, 3-stranded 6 mm x 20 m – 12 mm x 30 m

    Hemp Rope, 3-stranded 6 mm x 20 m – 12 mm x 30 m

    TRUSCO

    [Features]
    · Made of a natural material that can decompose back into the earth.
    · Highly wear resistant rope.
    [Applications]
    · For strapping trees on streets.
    · For wrapping growing trees.
    From: ฿ 473.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Blind cord (8-strand type)

    Blind cord (8-strand type)

    TRUSCO

    [Features]
    · Braided cord resists twisting and is easy to handle.
    [Applications]
    · String for raising and lowering blinds.
    · For hanging instruction boards inside stores.
    From: ฿ 483.67
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Vinylon Ropes 3-Strand Type 3 mm x 10 m – 16 mm x 50 m

    Vinylon Ropes 3-Strand Type 3 mm x 10 m – 16 mm x 50 m

    TRUSCO

    [Features]
    · Easy to use and flexible with excellent elasticity. Features outstanding weather resistance and durability.
    [Applications]
    · For evacuation ropes (rope ladders, disaster prevention, rescue).
    · For use as a safety rope at architectural sites.
    From: ฿ 141.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Vinylon Track Ropes 3-Strand Type Shrink Pack 6 mm x 15 m – 12 mm x 30 m

    Vinylon Track Ropes 3-Strand Type Shrink Pack 6 mm x 15 m – 12 mm x 30 m

    TRUSCO

    [Features]
    · Easy to use and flexible with excellent elasticity. Features outstanding weather resistance and durability.
    · Eye splice process is applied on both ends.
    [Applications]
    · For covering a pickup truck.
    · Binding.
    · For fastening truck loads.
    From: ฿ 434.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PV Track Ropes 3-Strand Type 6 mm x 15 m – 12 mm x 30 m

    PV Track Ropes 3-Strand Type 6 mm x 15 m – 12 mm x 30 m

    TRUSCO

    [Features]
    · Eye splice process is applied on both ends.
    · Strong, light, easy-to-work track rope.
    [Applications]
    · For fastening truck loads.
    · Cover.
    · Binding.
    From: ฿ 309.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cotton Rope, 3-stranded 3 mm x 10 m–12 mm x 100 m

    Cotton Rope, 3-stranded 3 mm x 10 m–12 mm x 100 m

    TRUSCO

    [Features]
    · Uses a heat-resistant natural material with a good texture that decomposes into dirt.
    · This item does not soften due to heat exposure.
    [Applications]
    · For landscaping and agriculture.
    · For the prevention of fallen trees.
    · For wrapping growing trees.
    · For drawstrings of bags, etc.
    From: ฿ 193.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cotton Rope, 12-stranded 3 mm x 10 m–6 mm x 10 m

    Cotton Rope, 12-stranded 3 mm x 10 m–6 mm x 10 m

    TRUSCO

    [Features]
    · Uses a heat-resistant natural material with a good texture that decomposes into dirt.
    · This item does not soften due to heat exposure.
    · Although its strength is 40% weaker than 3-strand rope, this rope has good supple texture and friction resistance, does not kink (twist) easily and is an easy to handle rope.
    [Applications]
    · For drawstrings of bags.
    · For landscaping and agriculture.
    From: ฿ 265.16
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flame Retardant Rope (16 Strand Type)

    Flame Retardant Rope (16 Strand Type)

    TRUSCO

    [Features]
    · Uses 100% aramid fibers for excellent heat resistance (heat resistance guide: retains 80% or more of its strength after heating at 300°C for 10 hours).
    · It also has excellent durability against cut injuries and can be used at various work sites.
    · Terminal processing (prevention of fraying): resin processed
    [Applications]
    · Welding, polishing, and various processing work sites.
    From: ฿ 160.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Nylon Rope (three-strike type)
    Nylon Rope (three-strike type)
    Nylon Rope (three-strike type)
    Nylon Rope (three-strike type)

    Nylon Rope (three-strike type)

    YUTAKA MAKE

    High strength rope that is resistant to shock and abrasion.
    [Features]
    ·It is characterized by its resistance to friction and shock.
    ·Strongest general-use synthetic fiber rope.
    [Applications]
    ·Available for decoration, netting, and lead.
    From: ฿ 200.61
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Nylon Rope (16 stroke type)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Nylon Rope (16 stroke type)

    YUTAKA MAKE

    Easy-to-use rope with nylon braid (16 strokes) wrapped around a drum.
    [Features]
    ·It has the highest strength among general synthetic fibers and is highly resistant to friction and shock.
    ·Although the strength is about 40% lower than that of 3-strike, it has less frictional resistance and is less likely to twist.
    ·Due to the blade, it is difficult to kink.
    [Applications]
    ·Ideal for engine starters, decorations, leads, various bindings, etc.
    From: ฿ 3,520.54
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Highly water resistant polyester rope (three-strike type)
    Until 30/06/2024
    Highly water resistant polyester rope (three-strike type)
    Highly water resistant polyester rope (three-strike type)
    Highly water resistant polyester rope (three-strike type)
    Highly water resistant polyester rope (three-strike type)

    Sale
    Until 30/06/2024

    Highly water resistant polyester rope (three-strike type)

    YUTAKA MAKE

    Polyester rope.
    [Features]
    ·Resistant to acids, alkalis, seawater, etc., it has excellent weather resistance, is extremely resistant to friction, and has excellent chemical resistance, weather resistance, and water resistance.
    ·It does not harden even when wet.
    [Applications]
    ·Ideal for various bindings, tents and tarps, main ropes, etc.
    From: ฿ 131.00
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    KP Meter Pack Rope, 3-strand Type 6 mm X 200 m–12 mm X 200 m
    Until 30/06/2024

    Sale
    Until 30/06/2024

    KP Meter Pack Rope, 3-strand Type 6 mm X 200 m–12 mm X 200 m

    YUTAKA MAKE

    [Features]
    · Uses the characteristics of strong polyethylene to create a strong, lightweight rope with mixed ester fiber for enhanced workability.
    · End thread marks are provided at 1 m intervals.
    · Comes in a box to keep the rope clean.
    [Applications]
    · Cargo work, various kinds of tying, etc.
    From: ฿ 4,654.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Cremona Meter Pack Ropes, 3-Strand Type 6 mm X 200 m–12 mm X 200 m
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Cremona Meter Pack Ropes, 3-Strand Type 6 mm X 200 m–12 mm X 200 m

    YUTAKA MAKE

    [Features]
    · Strong rope with excellent weather resistance and durability, a good feel, and easy to use.
    · End thread marks are provided at 1 m intervals.
    · Comes in a box to keep the rope clean.
    [Applications]
    · Various kinds of tying.
    From: ฿ 13,308.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Vinylon Rope
    Until 30/06/2024
    Vinylon Rope
    Vinylon Rope
    Vinylon Rope
    Vinylon Rope

    Sale
    Until 30/06/2024

    Vinylon Rope

    YUTAKA MAKE

    A triple rope made of vinylon.
    [Features]
    ·Excellent strength, durability, and ease of use.
    ·Feels good to the touch and is easy to handle.
    [Applications]
    ·Ideal for cargo handling, various types of binding, tents and tarps, etc.
    From: ฿ 185.57
    Special Price
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Vinylon Ropes Solid Cord Type 3 mm X 20 m–12 mm X 100 m
    Vinylon Ropes Solid Cord Type 3 mm X 20 m–12 mm X 100 m
    Vinylon Ropes Solid Cord Type 3 mm X 20 m–12 mm X 100 m

    Vinylon Ropes Solid Cord Type 3 mm X 20 m–12 mm X 100 m

    YUTAKA MAKE

    [Features]
    · About 40% lower strength than 3-ply rope, but it has low abrasion resistance and prevents kinks.
    · Strong rope with excellent weather resistance and durability, a good feel, and easy to use.
    [Applications]
    · For various kinds of tying, tents, tarps, etc.
    From: ฿ 183.25
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Vinylon Track Ropes 3-Strand Type Band Hanging Roll / Bag 6 mm X 15 m–12 mm X 30 m
    Vinylon Track Ropes 3-Strand Type Band Hanging Roll / Bag 6 mm X 15 m–12 mm X 30 m
    Vinylon Track Ropes 3-Strand Type Band Hanging Roll / Bag 6 mm X 15 m–12 mm X 30 m

    Vinylon Track Ropes 3-Strand Type Band Hanging Roll / Bag 6 mm X 15 m–12 mm X 30 m

    YUTAKA MAKE

    [Features]
    · Strong rope with excellent weather resistance and durability, a good feel, and easy to use.
    [Applications]
    · Track loading, etc.
    From: ฿ 466.46
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Trick Rope

    Trick Rope

    YUTAKA MAKE

    [Features]
    · Simply insert the end of the rope to create a ring.
    [Applications]
    · Towing vehicles, raising and lowering cargo for construction work, etc.
    From: ฿ 1,760.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    KP Truck Rope, 3-strand Type 6 mm X 15 m–12 mm X 30 m
    KP Truck Rope, 3-strand Type 6 mm X 15 m–12 mm X 30 m
    KP Truck Rope, 3-strand Type 6 mm X 15 m–12 mm X 30 m

    KP Truck Rope, 3-strand Type 6 mm X 15 m–12 mm X 30 m

    YUTAKA MAKE

    This rope has polyester thread mixed into the strong polyethylene material for enhanced workability.
    [Features]
    · Lightweight, strong and good workability.
    · For truck cargo.
    · Both ends of the rope are eye spliced.
    · Available in long bag packaging (NK-615, NK-620, NK-630) and shrink wrap packaging (TRK-1, TRK-2, TRK-5, TRK-8, TRK-6).
    [Applications]
    · Can be used for a wide range of applications from truck load tightening and gardening to on site work.
    From: ฿ 227.60
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PP Track Rope

    PP Track Rope

    YUTAKA MAKE

    Lightweight, heavy-duty and easy-to-work rope.
    [Features]
    ・ Excellent strength, cheap and lightweight
    ・ Compact shrink pack
    ・ Both sides of the rope tip are processed with eye splice
    [Applications]
    ・ Can be used for various bundling for general work, truck tightening, etc.
    From: ฿ 516.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Polyester Track Rope

    Polyester Track Rope

    YUTAKA MAKE

    Three strand rope made of polyester.
    [Features]
    ·Excellent strength, weather resistance, water resistance, and chemical resistance.
    ·It does not harden even when wet.
    [Applications]
    ·Ideal for loading trucks, loading and unloading, and various types of bundling.
    From: ฿ 287.00
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Material Choice]Work Rope, 9 mm × 20 m
    [Material Choice]Work Rope, 9 mm × 20 m
    [Material Choice]Work Rope, 9 mm × 20 m
    [Material Choice]Work Rope, 9 mm × 20 m
    [Material Choice]Work Rope, 9 mm × 20 m
    [Material Choice]Work Rope, 9 mm × 20 m

    [Material Choice]Work Rope, 9 mm × 20 m

    YUTAKA MAKE

    [Features]
    · Inexpensive, lightweight rope with excellent strength.
    [Applications]
    · Various types of tying for general work, etc.
    From: ฿ 456.71
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cotton Rope, 3-stranded 3 mm X 20 m–12 mm X 100 m
    Cotton Rope, 3-stranded 3 mm X 20 m–12 mm X 100 m
    Cotton Rope, 3-stranded 3 mm X 20 m–12 mm X 100 m
    Cotton Rope, 3-stranded 3 mm X 20 m–12 mm X 100 m

    Cotton Rope, 3-stranded 3 mm X 20 m–12 mm X 100 m

    YUTAKA MAKE

    Uses natural fiber for strength against heat and abrasion.
    [Features]
    · Biodegradable in water and soil.
    [Applications]
    · Optimal for various kinds of tying for gardening, festivals, etc.
    From: ฿ 174.01
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Cotton Rope, 12-stranded 3 mm X 10 m–12 mm X 100 m
    Cotton Rope, 12-stranded 3 mm X 10 m–12 mm X 100 m
    Cotton Rope, 12-stranded 3 mm X 10 m–12 mm X 100 m

    Cotton Rope, 12-stranded 3 mm X 10 m–12 mm X 100 m

    YUTAKA MAKE

    · Uses natural fiber for strength against heat and abrasion.
    [Applications]
    · Various kinds of tying for gardening, festivals, etc.
    From: ฿ 162.69
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Starter Rope (Emery-Type)
    Starter Rope (Emery-Type)
    Starter Rope (Emery-Type)
    Starter Rope (Emery-Type)
    Starter Rope (Emery-Type)

    Starter Rope (Emery-Type)

    YUTAKA MAKE

    [Features]
    · About 40% lower strength than 3-ply rope, but it has low abrasion resistance and prevents kinks.
    [Applications]
    · For starting engines in various agriculture machinery, construction machinery, etc.
    From: ฿ 48.12
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Acrylic Rope, 3-Strand Type 6 mm X 10 m

    Acrylic Rope, 3-Strand Type 6 mm X 10 m

    YUTAKA MAKE

    A rope made of a material that is extremely soft and has excellent color development.
    [Features]
    ·It has a texture similar to that of animal fibers and has good heat retention.
    · Compact pouch with thin cut rope
    [Applications]
    ·It can be used as a curtain for festivals and for decoration.
    From: ฿ 184.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rope Catcher

    Rope Catcher

    YUTAKA MAKE

    Hardware for rope.
    [Features]
    ·The rope tip can be easily eyed (ringed).
    [Applications]
    ·Ideal for situations where a loop is required at the end of the rope.
    From: ฿ 222.77
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sign Rope, 3-stranded 7.5 mm x 20 m – 7.5 mm x 100 m

    Sign Rope, 3-stranded 7.5 mm x 20 m – 7.5 mm x 100 m

    TRUSCO

    [Features]
    · It is a two-color rope of white and green stripes that can be used for safety signs and section arrangement.
    [Applications]
    · Keep Out / Hazardous Area display.
    From: ฿ 184.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Light Weight Sign Rope

    Light Weight Sign Rope

    AS ONE

    [Features]
    · Rope with yellow/black stripes that can be used for boundary lines and restricted areas.
    From: ฿ 214.29
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Work Rope

    Work Rope

    AS ONE

    Soft and flexible work rope 9 mm × 20 m suitable for bundling, etc.
    From: ฿ 800.00
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Barrier Reel Reflexive Rope (Rope Type)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Barrier Reel Reflexive Rope (Rope Type)

    CHUHATSU HANBAI

    [Features]
    · Spring force enables easy unwinding and storage.
    · Achieve rope tension up to 10 m without intermediate post.
    · Unwind the desired length using the ratchet mechanism.
    [Applications]
    · Marking no-entry areas during electrical work, communication work, sign work or sanitation work.
    · Parking areas at businesses, stores, etc.
    · Temporary restricted access at factories
    From: ฿ 14,491.50
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Polyester W Blade (32-Strand Type)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Polyester W Blade (32-Strand Type)

    YUTAKA MAKE

    [Features]
    · Rope has excellent strength and resistant to acids, alkalis, seawater, etc. as well as weather resistant and very strong against abrasion.
    · The high thread count prevents kinks and makes the rope resist wear.
    [Applications]
    · For various kinds of tying for ships, etc.
    From: ฿ 27,036.85
    Special Price
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Polyester Moored Cloth (8-Strand Type)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Polyester Moored Cloth (8-Strand Type)

    YUTAKA MAKE

    [Features]
    · Rope has excellent strength and resistant to acids, alkalis, seawater, etc. as well as weather resistant and very strong against abrasion.
    · About 40% lower strength than 3-ply rope, but it has low abrasion resistance and prevents kinks.
    · Easily absorbs shocks.
    [Applications]
    · For securing small boats.
    From: ฿ 15,238.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Polyester Rope, Three-Stand Type 3 mm X 300 m–12 mm X 100 m
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Polyester Rope, Three-Stand Type 3 mm X 300 m–12 mm X 100 m

    YUTAKA MAKE

    [Features]
    · Excellent strength and resistant to acids, alkalis, seawater, etc. as well as weather resistant and very strong against abrasion.
    [Applications]
    · For various kinds of tying, tents, tarps, etc.
    From: ฿ 4,069.90
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Diamond Rope, 3-Strand Type 3 mm X 300 m–12 mm X 100 m

    Diamond Rope, 3-Strand Type 3 mm X 300 m–12 mm X 100 m

    YUTAKA MAKE

    [Features]
    · Lightweight, water resistant rope that is strong and slip resistant.
    · Used as a rope with good workability on land and sea for cargo, etc.
    [Applications]
    · Ships, gardening, various kinds of work, etc.
    From: ฿ 2,111.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Taston Rope

    Taston Rope

    YUTAKA MAKE

    [Features]
    · Inexpensive, lightweight rope with excellent strength.
    [Applications]
    · Fishing, ships and securing various loads.
    From: ฿ 7,596.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    KKP rope 3 stroke type
    Until 30/06/2024

    Sale
    Until 30/06/2024

    KKP rope 3 stroke type

    YUTAKA MAKE

    Lightweight, strong and good workability.
    [Features]
    ·Ester thread is mixed in to improve workability by taking advantage of the strong characteristics of polyethylene.
    ·The shape of the original fabric of the rope.
    ·Can be cut to the desired length.
    [Applications]
    ·Can be used for various types of tying such as general work.
    From: ฿ 1,161.59
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PE Rope, 3-Strand Type 3 mm X 50 m–5 mm X 30 m

    PE Rope, 3-Strand Type 3 mm X 50 m–5 mm X 30 m

    YUTAKA MAKE

    [Features]
    · Lightweight, water resistant rope that is strong and shock resistant.
    [Applications]
    · Net, gardening, interior, etc.
    From: ฿ 413.25
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Cotton Rope, 3-stranded 9 mm X 150 m–16 mm X 100 m
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Cotton Rope, 3-stranded 9 mm X 150 m–16 mm X 100 m

    YUTAKA MAKE

    [Features]
    · Uses natural fiber for strength against heat and abrasion.
    · Biodegradable in water and soil.
    [Applications]
    · Various kinds of tying for gardening, festivals, etc.
    From: ฿ 8,600.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rubber Thermal Contraction Tube

    Rubber Thermal Contraction Tube【2 Pieces Per Package】

    YUTAKA MAKE

    [Features]
    · Pass the ends of a rope through the product and shrink by heating to easily process the ends.
    [Applications]
    · Rope end processing.
    From: ฿ 146.67
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Reflective Sign Rope, 3-Strand Type 12 mm X 100 m
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Reflective Sign Rope, 3-Strand Type 12 mm X 100 m

    YUTAKA MAKE

    [Features]
    · Reflects the light of cars, etc. at night.
    [Applications]
    · Keep out / danger indicator, mark parking areas, etc.
    From: ฿ 17,233.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PYLEN Color Rope 3 pcs
    PYLEN Color Rope 3 pcs
    PYLEN Color Rope 3 pcs
    PYLEN Color Rope 3 pcs
    PYLEN Color Rope 3 pcs
    PYLEN Color Rope 3 pcs
    PYLEN Color Rope 3 pcs
    PYLEN Color Rope 3 pcs
    PYLEN Color Rope 3 pcs
    PYLEN Color Rope 3 pcs

    PYLEN Color Rope 3 pcs

    YUTAKA MAKE

    Colored rope for use indoors.
    [Features]
    · Lightweight with excellent strength.
    · Comes in a small compact bag with fine cut rope.
    [Applications]
    · Can be used for interior decoration.
    From: ฿ 522.00
    Days to Ship: day to ship 16 Day(s)
    day to ship 16 Day(s)
  • You can add up to 6 items per a category to the compare list.
    PE Glowing Rope

    PE Glowing Rope

    YUTAKA MAKE

    [Features]
    · Absorbs sun rays and emits light in the dark.
    · Strong and excellent weather and water resistance.
    From: ฿ 687.00
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Poly Rope

    Poly Rope

    ESCO

    [Features]
    It is a three-strand polyrope with excellent antiseptic, antifungal, and durable properties.
    From: ฿ 668.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Strong Polypropylene Rope EA628AA-30

    Strong Polypropylene Rope EA628AA-30

    ESCO

    【Product Specifications】
    ・Material-Polypropylene
    ・Working load-110kg
    ・Dim.-Dia. 9.5mm x 30m
    ・This rope is resistant to corrosion and mold and floats on water.
    ・Color-Blue, red, yellow, green (The color cannot be specified.)
    From: ฿ 2,297.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    15m polyester rope

    15m polyester rope

    ESCO

    [Features]
    Diamond braided polyester rope with excellent oil, weather and chemical resistance.
    From: ฿ 702.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plastic Cross Line EA628AE-11

    Plastic Cross Line EA628AE-11

    ESCO

    【Product Specifications】
    ・Material-Core (PVC), surface (polyvinyl)
    ・Weather-resistant and durable
    ・Dim.…Dia. 4.8mm x 30m
    From: ฿ 554.77
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sash Rope (Solid Blade ) EA628AE-1A

    Sash Rope (Solid Blade ) EA628AE-1A

    ESCO

    【Product Specifications】
    ・Size …Dia 5.5mm x 30m
    ・Material …Core :Nylon,The surface :Cotton
    ・Construction …Solid Blade
    ・Resistant To Extreme Cold And Heat.
    ・Working load…56kg
    ・Weight …615g
    From: ฿ 1,544.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Polypropylene Rope (Yellow)

    Polypropylene Rope (Yellow)

    ESCO

    [Features]
    A soft rope that is resistant to rot and chemicals, floats on water, and is non-slip.
    From: ฿ 8,474.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    4 mm × 15 m Safety Reflective Rope

    4 mm × 15 m Safety Reflective Rope

    ESCO

    [Features]
    A safety rope that reflects light up to 60 meters away with a color that stands out even during the day.
    From: ฿ 1,010.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    6 mm × 15 m Safety Reflective Rope

    6 mm × 15 m Safety Reflective Rope

    ESCO

    [Features]
    A safety rope that reflects light up to 60 meters away with a color that stands out even during the day.
    From: ฿ 1,937.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Camouflage Polypropylene Rope (2-Pc Set) EA628AL-3

    Camouflage Polypropylene Rope (2-Pc Set) EA628AL-3

    ESCO

    【Product Specifications】
    ・Dim.-Dia. 4mm x 13.5m, dia. 8mm x 13.5m
    ・Working load-31kg (dia. 4mm), 49kg (dia. 8mm)
    ・Material-Polypropylene
    ・Carabiner hook opening-18mm
    ・Carabiner hook working load-45kg
    From: ฿ 1,504.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Poly Rope (Mossy Camouflage)

    Poly Rope (Mossy Camouflage)

    ESCO

    [Features]
    Poly rope with a diamond blade (16 strokes) that is smooth to the touch, wear-resistant and weather-resistant.
    From: ฿ 556.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Poly Rope (Woodland Camouflage)

    Poly Rope (Woodland Camouflage)

    ESCO

    [Features]
    Poly rope with smooth touch, low wear, weather resistance and woodland camouflage.
    From: ฿ 542.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Camouflage Polypropylene Rope EA628AL-9

    Camouflage Polypropylene Rope EA628AL-9

    ESCO

    【Product Specifications】
    ・Dim.-Dia. 9.5mm x 22m
    ・Working load-110kg
    ・Material-Polypropylene
    ・Spring clip opening-15mm
    ・Spring clip working load-45kg
    ・This rope is resistant to corrosion and mold and floats on water.
    From: ฿ 2,037.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    ø9.5 × 15 m Poly Rope

    ø9.5 × 15 m Poly Rope

    ESCO

    [Features]
    It is resistant to chemicals and rot, and is a single polyrope that floats in water.
    From: ฿ 1,817.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    30 m Nylon Rope (White)

    30 m Nylon Rope (White)

    ESCO

    [Features]
    A three-strand nylon rope that is resistant to mold, rot, and chemicals.
    From: ฿ 1,557.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Nylon Rope (Double Braid) EA628BA-90

    Nylon Rope (Double Braid) EA628BA-90

    ESCO

    【Product Specifications】
    ・Material-Nylon
    ・Construction-Double braid
    ・Dim.…Dia. 9mm x 90m
    ・Breaking load…2,109 kg
    From: ฿ 11,737.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Nylon Rope (Double Braid) EA628BB-15

    Nylon Rope (Double Braid) EA628BB-15

    ESCO

    【Product Specifications】
    ・Material-Nylon
    ・Construction-Double braid
    ・Dim.…Dia. 12mm x 15m
    ・Breaking load…3,910 kg
    From: ฿ 1,974.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Polypropylene Rope EA628BF-63

    Polypropylene Rope EA628BF-63

    ESCO

    [Features]
    This 12-strand polypropylene rope absorbs no moisture, with a size of 6 mm × 30 mm.
    From: ฿ 1,808.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    ø5.0 mm Parachute Cord (OD Color)

    ø5.0 mm Parachute Cord (OD Color)

    ESCO

    There are 7 nylon fibers inside the string, which can also be used as a repair sewing thread
    From: ฿ 1,027.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    ø4.0 mm Parachute Cord (OD Color)

    ø4.0 mm Parachute Cord (OD Color)

    ESCO

    There are 7 nylon fibers inside the string, which can also be used as a repair sewing thread
    From: ฿ 617.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    ø4.0 mm Parachute Cord

    ø4.0 mm Parachute Cord

    ESCO

    There are 7 nylon fibers inside the string, which can also be used as a repair sewing thread
    From: ฿ 996.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Camouflage]Parachute Cord EA628BS-31

    [Camouflage]Parachute Cord EA628BS-31

    ESCO

    【Product Specifications】
    ・Usage Load …50kg
    ・Material …Nylon
    ・Easily Tight Bind
    ・Cord Contains 7 Nylon Fibers And Can Be Used As A Sewing Thread For Repair As Well.
    ・Color …camouflage
    ・Size …Dia 4mm×15.2m
    From: ฿ 996.00
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Polyethylene rope (three strands) 200 m

    Polyethylene rope (three strands) 200 m

    ESCO

    [Features]
    Lightweight, water- and shock-resistant polyethylene rope.
    [Applications]
    For fishing, interior, farming, etc.
    From: ฿ 1,404.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    200 m polyethylene rope (three strands) EA628HB-4

    200 m polyethylene rope (three strands) EA628HB-4

    ESCO

    [Esco]Rope made of polyethylene with a three-strand structure.
    1 roll 200 m.
    From: ฿ 2,351.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Nylon Rope (For tents)

    Nylon Rope (For tents)

    ESCO

    [Features]
    Highly visible color.
    [Applications]
    Ideal for setting up tents, tarps, etc.
    From: ฿ 1,136.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    3.0 mm × 300 m Poly Rope (OD Color)

    3.0 mm × 300 m Poly Rope (OD Color)

    ESCO

    [Features]
    It is a three-strand polyrope with a size of 3 mm × 300 m and 5 mm × 300 m.
    From: ฿ 756.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Material
Type
Wire diameter × length(mm×m)
Color
Properties
Standard
Other
You can add up to 6 items per a category to the compare list.
Sale
JIS Nylon Rope, 3-strand Type 6 mm X 200 m–16 mm X 200 m
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Polyester rope (Kongouchi type)
Polyester rope (Kongouchi type)
Polyester rope (Kongouchi type)
Polyester rope (Kongouchi type)
You can add up to 6 items per a category to the compare list.
Sale
Rope Kits for All Rope Pull Switches
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Stainless Steel Wire Rope, 75m, Ø3
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Nylon Ropes 3-Strand Type 3 mm x 10 m – 12 mm x 30 m
You can add up to 6 items per a category to the compare list.
Sign Rope
Sign Rope
Sign Rope
You can add up to 6 items per a category to the compare list.
Vinylon Ropes Solid Cord Type 3 mm x 10 m – 12 mm x 30 m
You can add up to 6 items per a category to the compare list.
KP rope
KP rope
KP rope
KP rope
KP rope
KP rope
You can add up to 6 items per a category to the compare list.
PE Rope, 3-Strand Type 2 mm X 56 m–6 mm X 200 m
PE Rope, 3-Strand Type 2 mm X 56 m–6 mm X 200 m
PE Rope, 3-Strand Type 2 mm X 56 m–6 mm X 200 m
PE Rope, 3-Strand Type 2 mm X 56 m–6 mm X 200 m
PE Rope, 3-Strand Type 2 mm X 56 m–6 mm X 200 m
PE Rope, 3-Strand Type 2 mm X 56 m–6 mm X 200 m
You can add up to 6 items per a category to the compare list.
Terminal Clips
Terminal Clips
Terminal Clips
Terminal Clips
Terminal Clips
Terminal Clips
Terminal Clips
Terminal Clips
Terminal Clips
Terminal Clips
You can add up to 6 items per a category to the compare list.
Sale
Military Rope ASSAULTLINE®
Until 30/06/2024
Military Rope ASSAULTLINE®
Military Rope ASSAULTLINE®
Military Rope ASSAULTLINE®
You can add up to 6 items per a category to the compare list.
Sale
Vinylon Ropes 3-Strand Type 3 mm X 200 m–16 mm X 200 m
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Manila Rope, 3-Stranded Type 6 mm X 200 m–16 mm X 150 m
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Bungee Cord (plastic coat)
You can add up to 6 items per a category to the compare list.
Bungee Cord, Yellow/Black (Resin Coat)
You can add up to 6 items per a category to the compare list.
Sale
JIS Vinylon Rope, 3-strand Type 6 mm X 200 m–16 mm X 200 m
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Recoil Starter Rope (12-stranded)
You can add up to 6 items per a category to the compare list.
Nylon Rope (Diamond Stroke Type)
You can add up to 6 items per a category to the compare list.
Pylene Colored Ropes 3-Strand Type 3 mm x 10 m/ 5 mm x 10 m
You can add up to 6 items per a category to the compare list.
Polypropylene Rope With Stand, 3-stranded 9 mm x 1 m – 12 mm x 5 m
You can add up to 6 items per a category to the compare list.
PV Ropes 3-Strand Type 3 mm x 10 m – 16 mm x 50 m
You can add up to 6 items per a category to the compare list.
PE Green Rope 3-Strand Type 3 mm x 10 m – 12 mm x 30 m
You can add up to 6 items per a category to the compare list.
Sign Rope, 3-stranded 7.5 mm x10 m – 10 mm x 200 m
You can add up to 6 items per a category to the compare list.
Hemp Rope, 3-stranded 6 mm x 20 m – 12 mm x 30 m
You can add up to 6 items per a category to the compare list.
Blind cord (8-strand type)
You can add up to 6 items per a category to the compare list.
Vinylon Ropes 3-Strand Type 3 mm x 10 m – 16 mm x 50 m
You can add up to 6 items per a category to the compare list.
Vinylon Track Ropes 3-Strand Type Shrink Pack 6 mm x 15 m – 12 mm x 30 m
You can add up to 6 items per a category to the compare list.
PV Track Ropes 3-Strand Type 6 mm x 15 m – 12 mm x 30 m
You can add up to 6 items per a category to the compare list.
Cotton Rope, 3-stranded 3 mm x 10 m–12 mm x 100 m
You can add up to 6 items per a category to the compare list.
Cotton Rope, 12-stranded 3 mm x 10 m–6 mm x 10 m
You can add up to 6 items per a category to the compare list.
Flame Retardant Rope (16 Strand Type)
You can add up to 6 items per a category to the compare list.
Nylon Rope (three-strike type)
Nylon Rope (three-strike type)
Nylon Rope (three-strike type)
Nylon Rope (three-strike type)
You can add up to 6 items per a category to the compare list.
Sale
Nylon Rope (16 stroke type)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Highly water resistant polyester rope (three-strike type)
Until 30/06/2024
Highly water resistant polyester rope (three-strike type)
Highly water resistant polyester rope (three-strike type)
Highly water resistant polyester rope (three-strike type)
Highly water resistant polyester rope (three-strike type)
You can add up to 6 items per a category to the compare list.
Sale
KP Meter Pack Rope, 3-strand Type 6 mm X 200 m–12 mm X 200 m
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Cremona Meter Pack Ropes, 3-Strand Type 6 mm X 200 m–12 mm X 200 m
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Vinylon Rope
Until 30/06/2024
Vinylon Rope
Vinylon Rope
Vinylon Rope
Vinylon Rope
You can add up to 6 items per a category to the compare list.
Vinylon Ropes Solid Cord Type 3 mm X 20 m–12 mm X 100 m
Vinylon Ropes Solid Cord Type 3 mm X 20 m–12 mm X 100 m
Vinylon Ropes Solid Cord Type 3 mm X 20 m–12 mm X 100 m
You can add up to 6 items per a category to the compare list.
Vinylon Track Ropes 3-Strand Type Band Hanging Roll / Bag 6 mm X 15 m–12 mm X 30 m
Vinylon Track Ropes 3-Strand Type Band Hanging Roll / Bag 6 mm X 15 m–12 mm X 30 m
Vinylon Track Ropes 3-Strand Type Band Hanging Roll / Bag 6 mm X 15 m–12 mm X 30 m
You can add up to 6 items per a category to the compare list.
Trick Rope
You can add up to 6 items per a category to the compare list.
KP Truck Rope, 3-strand Type 6 mm X 15 m–12 mm X 30 m
KP Truck Rope, 3-strand Type 6 mm X 15 m–12 mm X 30 m
KP Truck Rope, 3-strand Type 6 mm X 15 m–12 mm X 30 m
You can add up to 6 items per a category to the compare list.
PP Track Rope
You can add up to 6 items per a category to the compare list.
Polyester Track Rope
You can add up to 6 items per a category to the compare list.
[Material Choice]Work Rope, 9 mm × 20 m
[Material Choice]Work Rope, 9 mm × 20 m
[Material Choice]Work Rope, 9 mm × 20 m
[Material Choice]Work Rope, 9 mm × 20 m
[Material Choice]Work Rope, 9 mm × 20 m
[Material Choice]Work Rope, 9 mm × 20 m
You can add up to 6 items per a category to the compare list.
Cotton Rope, 3-stranded 3 mm X 20 m–12 mm X 100 m
Cotton Rope, 3-stranded 3 mm X 20 m–12 mm X 100 m
Cotton Rope, 3-stranded 3 mm X 20 m–12 mm X 100 m
Cotton Rope, 3-stranded 3 mm X 20 m–12 mm X 100 m
You can add up to 6 items per a category to the compare list.
Cotton Rope, 12-stranded 3 mm X 10 m–12 mm X 100 m
Cotton Rope, 12-stranded 3 mm X 10 m–12 mm X 100 m
Cotton Rope, 12-stranded 3 mm X 10 m–12 mm X 100 m
You can add up to 6 items per a category to the compare list.
Starter Rope (Emery-Type)
Starter Rope (Emery-Type)
Starter Rope (Emery-Type)
Starter Rope (Emery-Type)
Starter Rope (Emery-Type)
You can add up to 6 items per a category to the compare list.
Acrylic Rope, 3-Strand Type 6 mm X 10 m
You can add up to 6 items per a category to the compare list.
Rope Catcher
You can add up to 6 items per a category to the compare list.
Sign Rope, 3-stranded 7.5 mm x 20 m – 7.5 mm x 100 m
You can add up to 6 items per a category to the compare list.
Light Weight Sign Rope
You can add up to 6 items per a category to the compare list.
Work Rope
You can add up to 6 items per a category to the compare list.
Sale
Barrier Reel Reflexive Rope (Rope Type)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Polyester W Blade (32-Strand Type)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Polyester Moored Cloth (8-Strand Type)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Polyester Rope, Three-Stand Type 3 mm X 300 m–12 mm X 100 m
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Diamond Rope, 3-Strand Type 3 mm X 300 m–12 mm X 100 m
You can add up to 6 items per a category to the compare list.
Taston Rope
You can add up to 6 items per a category to the compare list.
Sale
KKP rope 3 stroke type
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
PE Rope, 3-Strand Type 3 mm X 50 m–5 mm X 30 m
You can add up to 6 items per a category to the compare list.
Sale
Cotton Rope, 3-stranded 9 mm X 150 m–16 mm X 100 m
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Rubber Thermal Contraction Tube
You can add up to 6 items per a category to the compare list.
Sale
Reflective Sign Rope, 3-Strand Type 12 mm X 100 m
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
PYLEN Color Rope 3 pcs
PYLEN Color Rope 3 pcs
PYLEN Color Rope 3 pcs
PYLEN Color Rope 3 pcs
PYLEN Color Rope 3 pcs
PYLEN Color Rope 3 pcs
PYLEN Color Rope 3 pcs
PYLEN Color Rope 3 pcs
PYLEN Color Rope 3 pcs
PYLEN Color Rope 3 pcs
You can add up to 6 items per a category to the compare list.
PE Glowing Rope
You can add up to 6 items per a category to the compare list.
Poly Rope
You can add up to 6 items per a category to the compare list.
Strong Polypropylene Rope EA628AA-30
You can add up to 6 items per a category to the compare list.
15m polyester rope
You can add up to 6 items per a category to the compare list.
Plastic Cross Line EA628AE-11
You can add up to 6 items per a category to the compare list.
Sash Rope (Solid Blade ) EA628AE-1A
You can add up to 6 items per a category to the compare list.
Polypropylene Rope (Yellow)
You can add up to 6 items per a category to the compare list.
4 mm × 15 m Safety Reflective Rope
You can add up to 6 items per a category to the compare list.
6 mm × 15 m Safety Reflective Rope
You can add up to 6 items per a category to the compare list.
Camouflage Polypropylene Rope (2-Pc Set) EA628AL-3
You can add up to 6 items per a category to the compare list.
Poly Rope (Mossy Camouflage)
You can add up to 6 items per a category to the compare list.
Poly Rope (Woodland Camouflage)
You can add up to 6 items per a category to the compare list.
Camouflage Polypropylene Rope EA628AL-9
You can add up to 6 items per a category to the compare list.
ø9.5 × 15 m Poly Rope
You can add up to 6 items per a category to the compare list.
30 m Nylon Rope (White)
You can add up to 6 items per a category to the compare list.
Nylon Rope (Double Braid) EA628BA-90
You can add up to 6 items per a category to the compare list.
Nylon Rope (Double Braid) EA628BB-15
You can add up to 6 items per a category to the compare list.
Polypropylene Rope EA628BF-63
You can add up to 6 items per a category to the compare list.
ø5.0 mm Parachute Cord (OD Color)
You can add up to 6 items per a category to the compare list.
ø4.0 mm Parachute Cord (OD Color)
You can add up to 6 items per a category to the compare list.
ø4.0 mm Parachute Cord
You can add up to 6 items per a category to the compare list.
[Camouflage]Parachute Cord EA628BS-31
You can add up to 6 items per a category to the compare list.
Polyethylene rope (three strands) 200 m
You can add up to 6 items per a category to the compare list.
200 m polyethylene rope (three strands) EA628HB-4
You can add up to 6 items per a category to the compare list.
Nylon Rope (For tents)
You can add up to 6 items per a category to the compare list.
3.0 mm × 300 m Poly Rope (OD Color)
Brand

TAKAGI KOGYO

YUTAKA MAKE

RS Pro

RS Pro

TRUSCO

YUTAKA MAKE

TRUSCO

YUTAKA MAKE

YUTAKA MAKE

YUTAKA MAKE

BLUE WATER

YUTAKA MAKE

YUTAKA MAKE

ESCO

ESCO

TAKAGI KOGYO

TAKAGI KOGYO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

YUTAKA MAKE

YUTAKA MAKE

YUTAKA MAKE

YUTAKA MAKE

YUTAKA MAKE

YUTAKA MAKE

YUTAKA MAKE

YUTAKA MAKE

YUTAKA MAKE

YUTAKA MAKE

YUTAKA MAKE

YUTAKA MAKE

YUTAKA MAKE

YUTAKA MAKE

YUTAKA MAKE

YUTAKA MAKE

YUTAKA MAKE

YUTAKA MAKE

TRUSCO

AS ONE

AS ONE

CHUHATSU HANBAI

YUTAKA MAKE

YUTAKA MAKE

YUTAKA MAKE

YUTAKA MAKE

YUTAKA MAKE

YUTAKA MAKE

YUTAKA MAKE

YUTAKA MAKE

YUTAKA MAKE

YUTAKA MAKE

YUTAKA MAKE

YUTAKA MAKE

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

Product Series

JIS Nylon Rope, 3-strand Type 6 mm X 200 m–16 mm X 200 m

Polyester rope (Kongouchi type)

Rope Kits for All Rope Pull Switches

RS PRO Stainless Steel Wire Rope, 75m, Ø3

Nylon Ropes 3-Strand Type 3 mm x 10 m – 12 mm x 30 m

Sign Rope

Vinylon Ropes Solid Cord Type 3 mm x 10 m – 12 mm x 30 m

KP rope

PE Rope, 3-Strand Type 2 mm X 56 m–6 mm X 200 m

Terminal Clips

Military Rope ASSAULTLINE®

Vinylon Ropes 3-Strand Type 3 mm X 200 m–16 mm X 200 m

Manila Rope, 3-Stranded Type 6 mm X 200 m–16 mm X 150 m

Bungee Cord (plastic coat)

Bungee Cord, Yellow/Black (Resin Coat)

JIS Vinylon Rope, 3-strand Type 6 mm X 200 m–16 mm X 200 m

Recoil Starter Rope (12-stranded)

Nylon Rope (Diamond Stroke Type)

Pylene Colored Ropes 3-Strand Type 3 mm x 10 m/ 5 mm x 10 m

Polypropylene Rope With Stand, 3-stranded 9 mm x 1 m – 12 mm x 5 m

PV Ropes 3-Strand Type 3 mm x 10 m – 16 mm x 50 m

PE Green Rope 3-Strand Type 3 mm x 10 m – 12 mm x 30 m

Sign Rope, 3-stranded 7.5 mm x10 m – 10 mm x 200 m

Hemp Rope, 3-stranded 6 mm x 20 m – 12 mm x 30 m

Blind cord (8-strand type)

Vinylon Ropes 3-Strand Type 3 mm x 10 m – 16 mm x 50 m

Vinylon Track Ropes 3-Strand Type Shrink Pack 6 mm x 15 m – 12 mm x 30 m

PV Track Ropes 3-Strand Type 6 mm x 15 m – 12 mm x 30 m

Cotton Rope, 3-stranded 3 mm x 10 m–12 mm x 100 m

Cotton Rope, 12-stranded 3 mm x 10 m–6 mm x 10 m

Flame Retardant Rope (16 Strand Type)

Nylon Rope (three-strike type)

Nylon Rope (16 stroke type)

Highly water resistant polyester rope (three-strike type)

KP Meter Pack Rope, 3-strand Type 6 mm X 200 m–12 mm X 200 m

Cremona Meter Pack Ropes, 3-Strand Type 6 mm X 200 m–12 mm X 200 m

Vinylon Rope

Vinylon Ropes Solid Cord Type 3 mm X 20 m–12 mm X 100 m

Vinylon Track Ropes 3-Strand Type Band Hanging Roll / Bag 6 mm X 15 m–12 mm X 30 m

Trick Rope

KP Truck Rope, 3-strand Type 6 mm X 15 m–12 mm X 30 m

PP Track Rope

Polyester Track Rope

[Material Choice]Work Rope, 9 mm × 20 m

Cotton Rope, 3-stranded 3 mm X 20 m–12 mm X 100 m

Cotton Rope, 12-stranded 3 mm X 10 m–12 mm X 100 m

Starter Rope (Emery-Type)

Acrylic Rope, 3-Strand Type 6 mm X 10 m

Rope Catcher

Sign Rope, 3-stranded 7.5 mm x 20 m – 7.5 mm x 100 m

Light Weight Sign Rope

Work Rope

Barrier Reel Reflexive Rope (Rope Type)

Polyester W Blade (32-Strand Type)

Polyester Moored Cloth (8-Strand Type)

Polyester Rope, Three-Stand Type 3 mm X 300 m–12 mm X 100 m

Diamond Rope, 3-Strand Type 3 mm X 300 m–12 mm X 100 m

Taston Rope

KKP rope 3 stroke type

PE Rope, 3-Strand Type 3 mm X 50 m–5 mm X 30 m

Cotton Rope, 3-stranded 9 mm X 150 m–16 mm X 100 m

Rubber Thermal Contraction Tube【2 Pieces Per Package】

Reflective Sign Rope, 3-Strand Type 12 mm X 100 m

PYLEN Color Rope 3 pcs

PE Glowing Rope

Poly Rope

Strong Polypropylene Rope EA628AA-30

15m polyester rope

Plastic Cross Line EA628AE-11

Sash Rope (Solid Blade ) EA628AE-1A

Polypropylene Rope (Yellow)

4 mm × 15 m Safety Reflective Rope

6 mm × 15 m Safety Reflective Rope

Camouflage Polypropylene Rope (2-Pc Set) EA628AL-3

Poly Rope (Mossy Camouflage)

Poly Rope (Woodland Camouflage)

Camouflage Polypropylene Rope EA628AL-9

ø9.5 × 15 m Poly Rope

30 m Nylon Rope (White)

Nylon Rope (Double Braid) EA628BA-90

Nylon Rope (Double Braid) EA628BB-15

Polypropylene Rope EA628BF-63

ø5.0 mm Parachute Cord (OD Color)

ø4.0 mm Parachute Cord (OD Color)

ø4.0 mm Parachute Cord

[Camouflage]Parachute Cord EA628BS-31

Polyethylene rope (three strands) 200 m

200 m polyethylene rope (three strands) EA628HB-4

Nylon Rope (For tents)

3.0 mm × 300 m Poly Rope (OD Color)

From

฿ 7,137.00

Special Price

On Sale Until 30/06/2024

฿ 95.00

฿ 5,541.91

Special Price

On Sale Until 30/06/2024

฿ 10,040.68

Special Price

On Sale Until 30/06/2024

฿ 141.00

฿ 143.40

฿ 173.00

฿ 126.50

฿ 100.00

฿ 37.00

฿ 11,145.00

Special Price

On Sale Until 30/06/2024

฿ 5,154.00

Special Price

On Sale Until 30/06/2024

฿ 3,927.26

Special Price

On Sale Until 30/06/2024

฿ 335.00

฿ 677.00

฿ 7,932.00

Special Price

On Sale Until 30/06/2024

฿ 861.00

฿ 186.00

฿ 188.65

฿ 114.00

฿ 147.00

฿ 170.79

฿ 97.00

฿ 473.00

฿ 483.67

฿ 141.00

฿ 434.00

฿ 309.00

฿ 193.00

฿ 265.16

฿ 160.00

฿ 200.61

฿ 3,520.54

Special Price

On Sale Until 30/06/2024

฿ 131.00

Special Price

On Sale Until 30/06/2024

฿ 4,654.00

Special Price

On Sale Until 30/06/2024

฿ 13,308.00

Special Price

On Sale Until 30/06/2024

฿ 185.57

Special Price

On Sale Until 30/06/2024

฿ 183.25

฿ 466.46

฿ 1,760.00

฿ 227.60

฿ 516.00

฿ 287.00

฿ 456.71

฿ 174.01

฿ 162.69

฿ 48.12

฿ 184.00

฿ 222.77

฿ 184.00

฿ 214.29

฿ 800.00

฿ 14,491.50

Special Price

On Sale Until 30/06/2024

฿ 27,036.85

Special Price

On Sale Until 30/06/2024

฿ 15,238.00

Special Price

On Sale Until 30/06/2024

฿ 4,069.90

Special Price

On Sale Until 30/06/2024

฿ 2,111.00

฿ 7,596.00

฿ 1,161.59

Special Price

On Sale Until 30/06/2024

฿ 413.25

฿ 8,600.00

Special Price

On Sale Until 30/06/2024

฿ 146.67

฿ 17,233.00

Special Price

On Sale Until 30/06/2024

฿ 522.00

฿ 687.00

฿ 668.00

฿ 2,297.00

฿ 702.00

฿ 554.77

฿ 1,544.00

฿ 8,474.00

฿ 1,010.00

฿ 1,937.00

฿ 1,504.00

฿ 556.00

฿ 542.00

฿ 2,037.00

฿ 1,817.00

฿ 1,557.00

฿ 11,737.00

฿ 1,974.00

฿ 1,808.00

฿ 1,027.00

฿ 617.00

฿ 996.00

฿ 996.00

฿ 1,404.00

฿ 2,351.00

฿ 1,136.00

฿ 756.00

Days to Ship 12 Day(s) 1 Day(s) 8 Day(s) 8 Day(s) Same day 5 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 12 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 6 Day(s) Same day 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) Same day 1 Day(s) Same day 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 5 Day(s) 12 Day(s) 1 Day(s) 12 Day(s) 10 Day(s) 5 Day(s) 5 Day(s) 10 Day(s) 10 Day(s) 6 Day(s) 10 Day(s) 5 Day(s) 5 Day(s) Same day 10 Day(s) 10 Day(s) 1 Day(s) 10 Day(s) 1 Day(s) Quote Quote 10 Day(s) 19 Day(s) 12 Day(s) Same day 10 Day(s) 12 Day(s) 10 Day(s) Same day 10 Day(s) 10 Day(s) 10 Day(s) 16 Day(s) 14 Day(s) 11 Day(s) 11 Day(s) 12 Day(s) 6 Day(s) 12 Day(s) 11 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 11 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 11 Day(s) 11 Day(s) 12 Day(s) 12 Day(s) 11 Day(s) 11 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s)
Product Typeroperope--ropeSign roperoperoperoperoperoperoperope--roperoperoperoperoperoperopeSign roperoperoperoperoperoperoperoperoperoperoperoperoperoperoperoperoperoperoperoperoperoperoperoperoperoperopeSign ropeSign roperopeRope ReelroperoperoperoperoperoperoperoperopeSign roperoperope-------------------------
MaterialNylonPolyester--NylonPolyethylene (PE)VinylonPolyethylene (PE), Vinylon strandedPolyethylene (PE)OtherRubber/Polyester FiberVinylonOther--VinylonNylonNylonOtherOtherPolyethylene (PE), Vinylon strandedPolyethylene (PE)Polyethylene (PE)OtherPolyesterVinylonVinylonPolyethylene (PE), Vinylon strandedCottonCottonAramid Fiber (Conex)NylonNylonPolyesterPolyethylene (PE), Polyester strandedVinylonVinylonVinylonVinylonOtherPolyethylene (PE), Polyester strandedOtherPolyester-CottonCottonNylonOtherOtherPolyethylene (PE)Polyethylene (PE)Cotton / Polyethylene (PE), Vinylon strandedPolyethylene (PE)Rubber/Polyester FiberRubber/Polyester FiberRubber/Polyester FiberPolyethylene (PE)OtherPolyethylene (PE), Polyester strandedPolyethylene (PE)CottonOtherPolyethylene (PE)OtherOther-------------------------
TypeThree-strandKongo-stranded rope--Three-strandThree-strandKongo-stranded ropeThree-strandThree-strand--Three-strandThree-strand--Three-strandKongo-stranded ropeKongo-stranded ropeThree-strandThree-strandThree-strandThree-strandThree-strandThree-strand-Three-strandThree-strandThree-strandThree-strandKongo-stranded rope16 strokes (blade strokes)Three-strand16 strokes (blade strokes)Three-strandThree-strandThree-strandThree-strandKongo-stranded ropeThree-strand-Three-strand---Three-strandKongo-stranded ropeKongo-stranded ropeThree-strand-Three-strandCross Roller--16 strokes (blade strokes)--Three-strand-Three-strandThree-strandThree-strand-Three-strandThree-strand--------------------------
Wire diameter × length(mm×m)6.0X200 ~ 16.0X2003×20 ~ 12×100--3×10 ~ 12×306.0×10 ~ 16×1003×10 ~ 12×303×20 ~ 16×1002×56 ~ 16×100-11.4×45.74×200 ~ 16×2006×200 ~ 16×150--6.0X200 ~ 16.0X2002.5X50 ~ 6.0X503×10 ~ 12×303×10 ~ 5×109×1 ~ 12×53×10 ~ 16×503×10 ~ 12×307.5X10 ~ 10.0×2006×20 ~ 12×302×30 ~ 3×303×10 ~ 16×506×15 ~ 12×309×10 ~ 12×303×10 ~ 12×1003×10 ~ 6×103×0.3 ~ 6×503×20 ~ 16×1003×300 ~ 12×1003×20 ~ 16×1006×200 ~ 12×2009×200 ~ 12×2003×20 ~ 16×1003×20 ~ 12×1006×15 ~ 12×3012×6 ~ 22×66×15 ~ 12×309×20 ~ 12×306×15 ~ 12×309×203×20 ~ 12×1003×10 ~ 12×1002.5×2 ~ 5.0×26×10-7.5×20 ~ 7.5×100Approx. 7×20 ~ Approx. 10×20Approx. ø9X2012×109×150 ~ 12×1009×150 ~ 12×1003×300 ~ 12×1003×300 ~ 12×1005×200 ~ 12×1003×200 ~ 16×2003×50 ~ 5×309×150 ~ 16×100-12×1005×106×10-------------------------
ColorWhiteWhite---Other-YellowGreen-Black / OtherWhiteOtherYellow-WhiteWhite-----Other--------WhiteWhiteWhite--White-White-----WhiteWhite----OtherWhite / OtherOtherWhiteBlack / WhiteBlackOtherBlueYellowBlack / GreenBlack / WhiteBlack-YellowOther------YellowYellow-----------White---Green-
PropertiesHeat-ResistanceWeather Resistance / Water-Resistant / Heat-Resistance / Chemical Resistance--Heat-Resistance-Weather ResistanceWeather Resistance / Water-Resistant / Heat-Resistance / Chemical Resistance / Floating on waterWater-Resistant------Weather ResistanceHeat-ResistanceHeat-Resistance---Weather Resistance / Floating on water---Weather ResistanceWeather Resistance-Heat-ResistanceHeat-ResistanceHeat-Resistance--Weather Resistance / Water-Resistant-Weather ResistanceWeather Resistance-Weather Resistance---Water-Resistant / Chemical Resistance-Weather Resistance / Heat-Resistance / Chemical ResistanceWeather Resistance / Heat-Resistance / Chemical Resistance-------Chemical ResistanceChemical ResistanceChemical ResistanceWater-Resistant--Water-ResistantWeather Resistance--Water-Resistant / Heat-Resistance / Chemical Resistance / Floating on waterWeather Resistance / Water-Resistant-------------------------
StandardJIS--------------JIS--------------------------------------------------------------------------
Other---------Option--------------------------------------Option------------Option----------------------------

Loading...

Related Categories to Ropes