(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Winter Gloves

Cold-condition gloves are used to perform agricultural work or civil engineering work in cold regions or work inside a cold storage chamber or freezing chamber. When your hands get cold, you become less efficient and also risk getting frostbite. Napped materials, polyurethane (which does not crack even at −60 degrees) and polyester are commonly used materials for cold-condition gloves. These gloves are suitable for work that uses water and liquid as they use highly waterproof materials like Porelle membranes and rubber particularly at the fingertips. They are also designed to ensure breathability so that your hands will not get clammy even after working for long hours wearing gloves. Ease of maintenance to keep the gloves clean is also one of the selection criteria. Gloves that can be machine-washed, washed in boiling water and sterilized in an autoclave are safe to use for handling food.
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 10 Day(s) or Less
  • Others
32 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Cold Resistant PU Master (Winter Gloves)

    Cold Resistant PU Master (Winter Gloves)

    KAWANISHI INDUSTRY

    Warm gloves with brushed lining
    [Features]
    ·Excellent anti-slip effect with embossing
    ·Reinforced for excellent durability
    ·The finger crotch part has no seams due to special cutting, and it fits the hand flexibly.
    ·Washable and dries quickly
    [Applications]
    ·For interior decoration, construction and civil engineering, and operation of heavy machinery
    ·For wiring work and plumbing work
    ·For transportation and cargo handling
    From: ฿ 455.15
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dailove 103K

    Dailove 103K

    DIA RUBBER

    [Features]
    · DAILOVE 103 type with sleeve cuffs
    From: ฿ 1,533.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dailove 104

    Dailove 104

    DIA RUBBER

    [Features]
    · DAILOVE 103 white type. Cold-resistant gloves with a removable lining
    From: ฿ 2,122.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gloves (Thick, natural rubber-lined, cold-resistant)

    Gloves (Thick, natural rubber-lined, cold-resistant)

    ESCO

    Warm, thick natural rubber gloves with a double liner.
    Available in 3 sizes M, L, LL.
    From: ฿ 700.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dailove 102 Cold Weather Gloves
    Dailove 102 Cold Weather Gloves
    Dailove 102 Cold Weather Gloves

    Dailove 102 Cold Weather Gloves

    DIA RUBBER

    [Features]
    · Cold weather protection gloves that do not crack even at -60°C.
    · Even boiling water does not cause the resin to soften or harden.
    · The surface is subjected to particulate anti-slip treatment.
    [Applications]
    · For building construction and civil engineering; agriculture, forestry, and fisheries industries; as well as skiing and even ice sculpting.
    From: ฿ 1,556.33
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Winter Gloves "Neo Eagle"

    Winter Gloves "Neo Eagle"

    ATOM(SAFETY / PROTECTION SUPPLIES)

    Specially formulated nitrile gloves that prevent hardening and remain soft even at low temperatures. High adhesive strength of the lining and rubber and excellent durability. Excellent oil resistance. These gloves come with a lining and are easy to put on and take off. Food processing industry. Machinery industry. For fishing, fisheries processing, concrete processing, and all other work involving oil
    From: ฿ 277.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gloves for Ultralow Temperature Applications

    Gloves for Ultralow Temperature Applications

    AS ONE

    Can also be used as heat-resistant disaster prevention gloves. Protects hands from splashing liquid when handling liquid nitrogen, etc. Even when wet, the water will not readily permeate to the hands.
    From: ฿ 9,975.49
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    PVC Gloves "Oil Resistant VinyStar for Cold Protection"

    PVC Gloves "Oil Resistant VinyStar for Cold Protection"

    BINISTAR

    Made of vinyl chloride for excellent oil and abrasion resistance. The lining uses thick boa for excellent heat retention. Fishing, civil engineering, construction.
    From: ฿ 294.81
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Back Fabric Glove "With Soft Vinystar Cold Protection Inner"

    Back Fabric Glove "With Soft Vinystar Cold Protection Inner"

    BINISTAR

    Acrylic napped pile gloves are used as inner gloves for greatly increased heat retention performance. The inner gloves are removable for easy washing. Civil engineering, construction, machinery parts manufacturing.
    From: ฿ 428.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Natural Rubber Fur Gloves "Towaron for Cold Protection"

    Natural Rubber Fur Gloves "Towaron for Cold Protection"

    TOWA CORPORATION

    Gloves with thick boa lining for excellent heat retention.
    [Features]
    ·Taking advantage of the characteristics of natural rubber, it is both soft and strong, making it resistant to tearing and scratching.
    ·Cold weather gloves with excellent grip that maintains softness even at low temperatures and has been treated to suppress odors.
    [Applications]
    ·Agriculture, fishery, forestry, gardening, construction/civil engineering, transportation/warehouses, domestic work.
    From: ฿ 366.20
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cold Resistant Temres No.282

    Cold Resistant Temres No.282

    SHOWA GLOVE

    Polyurethane all-coated winter gloves with brushed lining.
    [Features]
    ·Lightweight polyurethane is used to achieve high workability. Remains flexible even at temperatures as low as -60°C.
    ·High heat retention, brushed pile fabric used inside the gloves.
    ·Because it is coated with a special resin, it exhibits a high anti-slip effect.
    ·The material used is both breathable and waterproof. Moisture-permeable waterproof function that prevents moisture from passing through and allows moisture to escape. Moisture such as sweat is released to the outside of the gloves to reduce stuffiness during work.
    [Applications]
    ·Because it maintains its flexibility even at low temperatures, it is ideal for snow removal, outdoor work in cold weather, and work in low temperatures such as inside a refrigerator.
    ·For agriculture, fisheries/fishery, cleaning/service industry, transportation/distribution industry, construction/equipment maintenance industry, etc.
    From: ฿ 585.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    TRUSCO NAKAYAMA Cold-Condition Gloves

    TRUSCO NAKAYAMA Cold-Condition Gloves

    TRUSCO

    [Features]
    · Has a soft touch on the skin as it is fleece fabric.
    [Applications]
    · Work in the freezer.
    · Cleaning related tasks.
    · For civil engineering work.
    · Fishery and Seafood Processing
    · Agriculture/Gardening
    · Automobile issues
    · Transportation industry
    · For snow removal and shoveling
    From: ฿ 246.85
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cold-proof nitrile rubber gloves

    Cold-proof nitrile rubber gloves

    TRUSCO

    [Features]
    · Features outstanding oil resistance, heat resistance and wear resistance.
    · It uses cotton flock lining, providing warmth and ease of removal.
    [Applications]
    · Gas and water supply work.
    · For agriculture, forestry, fishery and building maintenance work.
    From: ฿ 267.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    1550-3P Chemisoft 3-Pair Set

    1550-3P Chemisoft 3-Pair Set

    ATOM(SAFETY / PROTECTION SUPPLIES)

    [Features]
    · Special value pack of 3 pairs of Chemisoft black gloves.
    [Applications]
    · Fruit tree harvesting, agriculture, gardening, distribution, inspection, precision machinery handling, etc.
    [Materials]
    · Gloves: nylon
    · Non-slip material: polyurethane resin
    From: ฿ 560.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dailove 120

    Dailove 120

    DIA RUBBER

    [Features]
    · Cold-resistant gloves with a lining that can be completely removed for washing
    From: ฿ 1,185.17
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dailove 102F

    Dailove 102F

    DIA RUBBER

    [Features]
    · DAILOVE 102 type with zipper
    From: ฿ 2,278.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dailove 102-55

    Dailove 102-55

    DIA RUBBER

    [Features]
    · 55 cm type of Dailove 102
    From: ฿ 5,693.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dailove 108

    Dailove 108

    DIA RUBBER

    [Features]
    · Light and Flexible Cold Protection Gloves with Focus on Workability
    From: ฿ 1,242.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dailove 103

    Dailove 103

    DIA RUBBER

    [Features]
    · Flexible Cold Protection Gloves for Ultra-Cold Seasons with Focus on Workability
    From: ฿ 2,122.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    NH-70 Neo Hot With Reflective Belt
    NH-70 Neo Hot With Reflective Belt
    NH-70 Neo Hot With Reflective Belt
    NH-70 Neo Hot With Reflective Belt
    NH-70 Neo Hot With Reflective Belt

    NH-70 Neo Hot With Reflective Belt

    FUJI GLOVE

    [Features]
    · Fleece lining knit for a smooth, comfortable feel.
    · Reflective belt for safety work.
    · Non-slip palms.
    [Applications]
    · Cold climate work, freezer work, outdoors, fishing, other general work.
    · Materials: SBR, Thinsulate
    From: ฿ 393.26
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Gloves (Waterproof, Cold Protection / Synthetic Leather, Spandex)

    Gloves (Waterproof, Cold Protection / Synthetic Leather, Spandex)

    ESCO

    Warm, highly visible, waterproof gloves made of synthetic leather.
    Available in 3 sizes M, L, LL.
    From: ฿ 1,173.63
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gloves (Waterproof, Cold Protection / Pig Leather, Fleece)

    Gloves (Waterproof, Cold Protection / Pig Leather, Fleece)

    ESCO

    Waterproof and cold-resistant pigskin and fleece gloves with a two-tight drawstring for wrist protection and a rubber drawstring for a secure fit.
    From: ฿ 1,422.92
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gloves (Cold Protection -30°C / Cowhide)

    Gloves (Cold Protection -30°C / Cowhide)

    ESCO

    These gloves are made of cowhide leather and have a knitted wrist to keep you warm at -30°C.
    From: ฿ 3,101.65
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cold Protection Inner Gloves EA915GF-100

    Cold Protection Inner Gloves EA915GF-100

    ESCO

    【Product Specifications】
    ・Material-Acrylic spandex
    ・Length-Approx. 220mm
    ・Free size
    ・Warm inner that can release the inside moisture
    From: ฿ 279.62
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gloves (Cold Protection Inner / Wool, Nylon)

    Gloves (Cold Protection Inner / Wool, Nylon)

    ESCO

    Warm inner gloves made of wool.
    Materials: 70% wool, 30% nylon
    Thickness: 1.3 mm
    Quantity: 1 pair
    From: ฿ 411.71
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gloves (Cold Protection Inner)

    Gloves (Cold Protection Inner)

    ESCO

    [Features]
    ·Heat-retaining hollow fiber is used.
    ·A layer of air prevents heat from escaping.
    ·It prevents heat from escaping, while allowing moisture to evaporate, making it comfortable.
    ·Excellent fit.
    From: ฿ 451.68
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gloves (Cold Protection Urethane / Lining, Brushed Acrylic)

    Gloves (Cold Protection Urethane / Lining, Brushed Acrylic)

    ESCO

    ·It has excellent waterproof resistance, oil resistance, and abrasion resistance.
    ·Made of polyurethane that does not break even at -60°C
    ·Do not use for acids / alkalis, organic solvents, or chemicals.
    ·Keep gloves away from fire after using gasoline or oil. There is a risk of ignition.
    ·Also, do not use for electrical work. There is a risk of electric shock.
    From: ฿ 1,794.05
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gloves (Cold Protection Urethane / Inner Type, Brushed Acrylic)

    Gloves (Cold Protection Urethane / Inner Type, Brushed Acrylic)

    ESCO

    Warm urethane gloves with an inner type and brushed acrylic.
    Adaptation temperature -60°C.
    From: ฿ 2,046.28
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Cold Resistant PU-WAVE

    Cold Resistant PU-WAVE

    OTAFUKU GLOVE

    Fleece lining provides cold-resistant effects.
    [Features]
    · A soft type with a great fit.
    · Cold resistant
    · Artificial leather
    · Hook and Loop Type
    [Applications]
    · Machinery, press, cargo handling, transportation, gardening, leisure, etc.
    [Material]
    · Palm: Polyurethane, Polyester
    · Lining: Polyester
    · Back of Hand: Polyester
    From: ฿ 522.38
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Completely Waterproof Cryo TS Series

    Completely Waterproof Cryo TS Series

    AS ONE

    [Features]
    ・ Cold-proof and cold resistant gloves with lightweight and excellent heat retention.
    ・ It is 100% completely waterproof.
    ・ With heat-resistant -196 to +148°C, they can be washed with water or autoclaved. (They may shrink slightly in some cases)
    From: ฿ 13,558.77
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gloves/Mechanix (Nylon / Thickness 0.5 mm)

    Gloves/Mechanix (Nylon / Thickness 0.5 mm)

    ESCO

    [Features]
    ·The reinforced fingertips are resistant to abrasion and have excellent durability.
    ·Hook-and-loop tape stop
    ·Materials: Palm: Nylon, polyurethane, back of hand: Nylon, spandex
    From: ฿ 2,227.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Gloves/Mechanix (Sheep Leather / Thickness 0.6 mm)

    Gloves/Mechanix (Sheep Leather / Thickness 0.6 mm)

    ESCO

    [Features]
    ·Gloves with a good fit that combine flexibility and suppleness.
    ·Hook-and-loop tape stop
    ·Materials: Palm: Sheep leather; Back of hand: Polyester, spandex
    From: ฿ 3,560.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Gauge
Size
Specifications
Application
Leather Glove Types
You can add up to 6 items per a category to the compare list.
Cold Resistant PU Master (Winter Gloves)
You can add up to 6 items per a category to the compare list.
Dailove 103K
You can add up to 6 items per a category to the compare list.
Dailove 104
You can add up to 6 items per a category to the compare list.
Gloves (Thick, natural rubber-lined, cold-resistant)
You can add up to 6 items per a category to the compare list.
Dailove 102 Cold Weather Gloves
Dailove 102 Cold Weather Gloves
Dailove 102 Cold Weather Gloves
You can add up to 6 items per a category to the compare list.
Winter Gloves "Neo Eagle"
You can add up to 6 items per a category to the compare list.
Gloves for Ultralow Temperature Applications
You can add up to 6 items per a category to the compare list.
PVC Gloves "Oil Resistant VinyStar for Cold Protection"
You can add up to 6 items per a category to the compare list.
Back Fabric Glove "With Soft Vinystar Cold Protection Inner"
You can add up to 6 items per a category to the compare list.
Natural Rubber Fur Gloves "Towaron for Cold Protection"
You can add up to 6 items per a category to the compare list.
Cold Resistant Temres No.282
You can add up to 6 items per a category to the compare list.
TRUSCO NAKAYAMA Cold-Condition Gloves
You can add up to 6 items per a category to the compare list.
Cold-proof nitrile rubber gloves
You can add up to 6 items per a category to the compare list.
1550-3P Chemisoft 3-Pair Set
You can add up to 6 items per a category to the compare list.
Dailove 120
You can add up to 6 items per a category to the compare list.
Dailove 102F
You can add up to 6 items per a category to the compare list.
Dailove 102-55
You can add up to 6 items per a category to the compare list.
Dailove 108
You can add up to 6 items per a category to the compare list.
Dailove 103
You can add up to 6 items per a category to the compare list.
NH-70 Neo Hot With Reflective Belt
NH-70 Neo Hot With Reflective Belt
NH-70 Neo Hot With Reflective Belt
NH-70 Neo Hot With Reflective Belt
NH-70 Neo Hot With Reflective Belt
You can add up to 6 items per a category to the compare list.
Gloves (Waterproof, Cold Protection / Synthetic Leather, Spandex)
You can add up to 6 items per a category to the compare list.
Gloves (Waterproof, Cold Protection / Pig Leather, Fleece)
You can add up to 6 items per a category to the compare list.
Gloves (Cold Protection -30°C / Cowhide)
You can add up to 6 items per a category to the compare list.
Cold Protection Inner Gloves EA915GF-100
You can add up to 6 items per a category to the compare list.
Gloves (Cold Protection Inner / Wool, Nylon)
You can add up to 6 items per a category to the compare list.
Gloves (Cold Protection Inner)
You can add up to 6 items per a category to the compare list.
Gloves (Cold Protection Urethane / Lining, Brushed Acrylic)
You can add up to 6 items per a category to the compare list.
Gloves (Cold Protection Urethane / Inner Type, Brushed Acrylic)
You can add up to 6 items per a category to the compare list.
Cold Resistant PU-WAVE
You can add up to 6 items per a category to the compare list.
Completely Waterproof Cryo TS Series
You can add up to 6 items per a category to the compare list.
Gloves/Mechanix (Nylon / Thickness 0.5 mm)
You can add up to 6 items per a category to the compare list.
Gloves/Mechanix (Sheep Leather / Thickness 0.6 mm)
Brand

KAWANISHI INDUSTRY

DIA RUBBER

DIA RUBBER

ESCO

DIA RUBBER

ATOM(SAFETY / PROTECTION SUPPLIES)

AS ONE

BINISTAR

BINISTAR

TOWA CORPORATION

SHOWA GLOVE

TRUSCO

TRUSCO

ATOM(SAFETY / PROTECTION SUPPLIES)

DIA RUBBER

DIA RUBBER

DIA RUBBER

DIA RUBBER

DIA RUBBER

FUJI GLOVE

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

OTAFUKU GLOVE

AS ONE

ESCO

ESCO

Product Series

Cold Resistant PU Master (Winter Gloves)

Dailove 103K

Dailove 104

Gloves (Thick, natural rubber-lined, cold-resistant)

Dailove 102 Cold Weather Gloves

Winter Gloves "Neo Eagle"

Gloves for Ultralow Temperature Applications

PVC Gloves "Oil Resistant VinyStar for Cold Protection"

Back Fabric Glove "With Soft Vinystar Cold Protection Inner"

Natural Rubber Fur Gloves "Towaron for Cold Protection"

Cold Resistant Temres No.282

TRUSCO NAKAYAMA Cold-Condition Gloves

Cold-proof nitrile rubber gloves

1550-3P Chemisoft 3-Pair Set

Dailove 120

Dailove 102F

Dailove 102-55

Dailove 108

Dailove 103

NH-70 Neo Hot With Reflective Belt

Gloves (Waterproof, Cold Protection / Synthetic Leather, Spandex)

Gloves (Waterproof, Cold Protection / Pig Leather, Fleece)

Gloves (Cold Protection -30°C / Cowhide)

Cold Protection Inner Gloves EA915GF-100

Gloves (Cold Protection Inner / Wool, Nylon)

Gloves (Cold Protection Inner)

Gloves (Cold Protection Urethane / Lining, Brushed Acrylic)

Gloves (Cold Protection Urethane / Inner Type, Brushed Acrylic)

Cold Resistant PU-WAVE

Completely Waterproof Cryo TS Series

Gloves/Mechanix (Nylon / Thickness 0.5 mm)

Gloves/Mechanix (Sheep Leather / Thickness 0.6 mm)

From

฿ 455.15

฿ 1,533.00

฿ 2,122.00

฿ 700.00

฿ 1,556.33

฿ 277.00

฿ 9,975.49

฿ 294.81

฿ 428.00

฿ 366.20

฿ 585.00

฿ 246.85

฿ 267.00

฿ 560.00

฿ 1,185.17

฿ 2,278.00

฿ 5,693.00

฿ 1,242.00

฿ 2,122.00

฿ 393.26

฿ 1,173.63

฿ 1,422.92

฿ 3,101.65

฿ 279.62

฿ 411.71

฿ 451.68

฿ 1,794.05

฿ 2,046.28

฿ 522.38

฿ 13,558.77

฿ 2,227.00

฿ 3,560.00

Days to Ship 6 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 1 Day(s) 10 Day(s) Same day 5 Day(s) 10 Day(s) 12 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 12 Day(s) 10 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) Quote 6 Day(s) 5 Day(s) 5 Day(s) 6 Day(s) 5 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 10 Day(s) 5 Day(s) 12 Day(s) 12 Day(s)
Product TypePolyurethanePolyurethanePolyurethane-PolyurethaneNitrile RubberNon-SlipVinyl ChlorideVinyl ChlorideNatural RubberPolyurethaneOtherNitrile RubberNon-SlipPolyurethanePolyurethanePolyurethanePolyurethanePolyurethaneNon-Slip--------Inner Type---
Gauge-------------13------------------
SizeM / L / LLLM / L / LLM / LL / LL / 3LS / M / L / LL-M / L / LLL / LLM / L / LLL / LL / MLL / LLM / L / LLS / M / LM / L / LLM / L / LLLLWLLM / L / LLM / L / LLM / L / LLL / LL--ML / LLL / LLM / L / LL-S / M / L / LLM / L / LL
SpecificationsPalm coat-----Palm coatLongLongPalm coatLong--Unlined Back--Long--Palm coat------------
ApplicationFor work / Heat resistance and cold resistanceHeat resistance and cold resistanceHeat resistance and cold resistance-Heat resistance and cold resistanceFor workHeat resistance and cold resistanceOil resistance and solvent resistanceHeat resistance and cold resistanceHeat resistance and cold resistanceHeat resistance and cold resistanceHeat resistance and cold resistanceHeat resistance and cold resistanceFor workStatic electricity prevention / Heat resistance and cold resistanceHeat resistance and cold resistanceHeat resistance and cold resistanceHeat resistance and cold resistanceHeat resistance and cold resistanceFor work--------Heat resistance and cold resistance---
Leather Glove Types----------------------------Artificial leather---

Loading...

  1. 1

Related Categories to Winter Gloves