(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
Super Platinum Heat Shield Working Clothes
TRUSCO
From: ฿ 16,580.00 |
---|
Special Price |
Days to Ship: |
Aluminum Heat Resistant Protective Work Clothes, Sleeved Apron
TEIKEN
From: ฿ 28,462.88 |
---|
Special Price |
Days to Ship: |
Aluminum Heat Resistant Protective Work Clothes, Apron
TEIKEN
From: ฿ 4,051.00 |
---|
Days to Ship: |
Split Cowhide Protective Gear, Apron
TRUSCO
From: ฿ 1,721.00 |
---|
Days to Ship: |
Split Cowhide Protective Gear, Arm Cover
TRUSCO
From: ฿ 1,182.00 |
---|
Days to Ship: |
Split Cowhide Protective Gear, Foot Cover
TRUSCO
From: ฿ 1,280.00 |
---|
Days to Ship: |
Heat Shielding Protective Gear
TRUSCO
From: ฿ 1,115.00 |
---|
Days to Ship: |
Hybrid Work Clothes (Heat Resistant / Damage Resistant)
YOSHINO
From: ฿ 7,282.86 |
---|
Days to Ship: |
Hybrid Protective Equipment (Heat Resistant / Damage Resistant)
YOSHINO
From: ฿ 4,026.10 |
---|
Days to Ship: |
Super Relief Waist Protection Belt NEW
MIDORI ANZEN
From: ฿ 2,987.00 |
---|
Days to Ship: |
Aluminum Heat Resistant Protective Work Clothes, Work Jacket
TEIKEN
From: ฿ 24,235.00 |
---|
Special Price |
Days to Ship: |
Aluminum Heat Resistant Protective Work Clothes, Work Pants
TEIKEN
From: ฿ 22,882.00 |
---|
Special Price |
Days to Ship: |
Mac Defense Flame Resistant Protective Apron
MAX(GLOVE)
From: ฿ 2,731.00 |
---|
Days to Ship: |
Mac Defense Flame Retardant Protective Arm Cover
MAX(GLOVE)
From: ฿ 2,276.00 |
---|
Days to Ship: |
Flame-retardant Protective Gear - Jumper
AZEARTH
From: ฿ 9,115.49 |
---|
Days to Ship: |
Flame Retardant Protective Gear - Slacks
AZEARTH
From: ฿ 8,335.00 |
---|
Days to Ship: |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Incision-resistant capability |
Size |
You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. ![]() | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | TRUSCO | TEIKEN | TEIKEN | TRUSCO | TRUSCO | TRUSCO | TRUSCO | YOSHINO | YOSHINO | MIDORI ANZEN | TEIKEN | TEIKEN | MAX(GLOVE) | MAX(GLOVE) | AZEARTH | AZEARTH |
Product Series | Aluminum Heat Resistant Protective Work Clothes, Sleeved Apron | Hybrid Protective Equipment (Heat Resistant / Damage Resistant) | Aluminum Heat Resistant Protective Work Clothes, Work Jacket | |||||||||||||
From | ฿ 16,580.00 Special Price On Sale Until 31/07/2024 | ฿ 28,462.88 Special Price On Sale Until 31/07/2024 | ฿ 4,051.00 | ฿ 1,721.00 | ฿ 1,182.00 | ฿ 1,280.00 | ฿ 1,115.00 | ฿ 7,282.86 | ฿ 4,026.10 | ฿ 2,987.00 | ฿ 24,235.00 Special Price On Sale Until 31/07/2024 | ฿ 22,882.00 Special Price On Sale Until 31/07/2024 | ฿ 2,731.00 | ฿ 2,276.00 | ฿ 9,115.49 | ฿ 8,335.00 |
Days to Ship | 1 Day(s) | 40 Day(s) | 10 Day(s) | 10 Day(s) | Same day | Same day | 1 Day(s) | 10 Day(s) | 10 Day(s) | 10 Day(s) | 40 Day(s) | 40 Day(s) | 10 Day(s) | 10 Day(s) | 1 Day(s) | 1 Day(s) |
Product Type | Jacket / Pants / Apron | Apron | Apron | Apron | Arm cover | Leg cover | Apron / Arm cover / Leg cover / Torch Cover | Jacket / Pants | Apron / Arm cover / Leg cover | - | Jacket | Pants | Apron | Arm cover | Jacket | Pants |
Incision-resistant capability | N | N | N | N | N | N | N | Y | Y | - | N | N | N | N | N | N |
Size | L ~ XL | L ~ LL | Configurable | Configurable | - | - | Configurable | L ~ XL | Configurable | - | 3L ~ LL | 3L ~ LL | Configurable | Configurable | 3L ~ M | 3L ~ M |
Loading...
How can we improve?
How can we improve?