(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Overshoes

Overshoes are shoe covers that are worn over shoes and cover the entire shoe. Dirty work site floors and carry-in of contaminants can be prevented by wearing overshoes over work shoes or safety shoes while working. These products are also used to keep workers safe from hazardous substances such as organic chemicals and liquefied gas, and to prevent secondary contamination due to asbestos, dust and other contaminants adhering to shoes. The products are used for maintaining cleanliness and ensuring safety in a wide range of scenarios, including construction and building sites, various types of manufacturing plants and precision machine facilities. Materials used for overshoes include cotton, polyethylene, vinyl and non-woven fabric (polypropylene), etc., and they are often used as disposables. The products incorporate various features such as dust-proof and waterproof characteristics, etc., so selections should be made based on the intended application.
CAD
Days to Ship
  • All
  • 1 Day(s) or Less
  • 10 Day(s) or Less
  • 12 Day(s) or Less
2 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Jumbo slippers

    Jumbo slippers

    MARUWA CHEMICAL

    Slippers that you can wear without having to take off your shoes.
    [Features]
    ・ You can wear while wearing work shoes such as safety shoes and boots, which is convenient for going back and forth between the site and places where shoes are prohibited
    ・ You can prevent the heels from being crushed and put on, and you can use the shoes correctly
    ・ Because it is a front opening type, soil can be removed easily even if getting in, and it can be washed as a whole
    ・ PVC leather with a top coat finish makes it easy to wipe off dirt
    ・ They are durable because the part where the instep makes contact with is double-sewn (double-sided PVC leather)
    ・ The knitted material on the liner is also a custom-made 2-strand product, so its strength is double that of normal knitted fabrics
    [Applications]
    ・ Convenient for coming and going between the indoors and outdoors at the construction site, offices and sites, and toilets and outdoors
    From: ฿ 1,225.97
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Overshoes

    Overshoes

    SIMON

    [Features]
    · Wraps the entire shoe to keep dirt from getting out.
    [Applications]
    · To prevent dirt from getting into the work area.
    From: ฿ 350.13
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
Brand
Product Series
From
Days to Ship
Product Model
You can add up to 6 items per a category to the compare list.
Jumbo slippers
You can add up to 6 items per a category to the compare list.
Overshoes
Brand

MARUWA CHEMICAL

SIMON

Product Series

Jumbo slippers

Overshoes

From

฿ 1,225.97

฿ 350.13

Days to Ship 1 Day(s) 10 Day(s)
Product ModelOvershoesOvershoes

Loading...

  1. 1

Related Categories to Overshoes