(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Supporters

Supporters are types of protective gear such as tape used to support parts of the body that have sustained injury or burns, or protective gear that covers the back, and other areas that are susceptible to injury when working. Finger protection tapes are available in thin and thick types, and even with thick types, fingertip sensation is maintained so the product does not interfere with work. Products made from carefully selected materials are also available, such as latex-free options for those with allergies. Due to the elasticity of the polyurethane utilized, the products provide support while also being comfortable to work with. When performing work that places a load on the back, the double-cushion type safety belt torso belt can be used in conjunction with suspenders that move together with the body, so that work is not hindered. Rivet lock suspenders maintain their shape well and offer durability. Use of suspenders with silicone stoppers, or non-slip belts which prevent belt slipping, allows users to concentrate on work without worrying about their torso area.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 10 Day(s) or Less
  • Others
54 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Air Belt

    Air Belt

    YAMAMOTO KOGAKU

    [Features]
    · Supports the lower back against strain from work.
    · Gently wraps the lower back with air pressure.
    · Includes a built-in air pump.
    [Applications]
    · For those who move a lot and whose lower backs are under a lot of strain from work.
    · For people who experience lower back pain.
    · For those worried about loss of physical strength in their lower back.
    From: ฿ 4,521.33
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Support belt Length (mm) 770

    Support belt Length (mm) 770

    FUJIYA

    The three-dimensional EVA cushioning design reduces stress on the shoulders and lower back and increases work efficiency.
    From: ฿ 1,101.03
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    VANTELIN Supporter
    VANTELIN Supporter
    VANTELIN Supporter
    VANTELIN Supporter
    VANTELIN Supporter
    VANTELIN Supporter
    VANTELIN Supporter
    VANTELIN Supporter
    VANTELIN Supporter
    VANTELIN Supporter

    VANTELIN Supporter

    KOWASHINYAKU

    [Features]
    · An advanced supporter with taping function.
    · Helps alleviate discomfort when lifting items.
    From: ฿ 763.51
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Around the Waist , Abdominal Power Belt

    Around the Waist , Abdominal Power Belt

    TJM DESIGN

    [Features]
    · Reduces stress on the lower back caused by working in a stooped position or due to the weight of the tools etc.
    · Uses mesh materials with excellent breathability that won't get stuffy, even if you sweat.
    · Uses elastic material that allows the user to freely adjust the tightness.
    · The width of the belt has been decreased so as not to put pressure on the abdomen.
    [Applications]
    · Prevents lower back pain incurred during civil engineering and construction work, and supports the lower back, reducing the levels of stress placed on it caused by working in a stooped position or due to the weight of tools etc.
    From: ฿ 2,447.64
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Working Guard (Waist)

    Working Guard (Waist)

    TRUSCO

    [Features]
    · 3D cut design. (V-shaped)
    · Adjustable girth with Hook and loop fastener tape.
    · The 65 mm auxiliary belt increases the intraperitoneal pressure. (Holding force improved)
    · Exceptional breathability due to the mesh material.
    [Applications]
    · Transport of heavy objects.
    · Work involving standing for a long period of time.
    From: ฿ 862.45
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Black Supporter, for Maintaining Knee Temperature

    Black Supporter, for Maintaining Knee Temperature

    MORITO

    [Features]
    · The heat retaining effect improves the body's blood circulation and metabolism.
    · Restores function to overused muscles and joints, and is useful in maintaining and improving.
    · Protects the body against heat loss, aiding easier movement.
    · Everything from the material to the seams is made in Japan.
    From: ฿ 339.87
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Knee Guard Deluxe (Single)

    Knee Guard Deluxe (Single)

    TOYO SAFETY

    [Features]
    · The knee pad uses a sliding pad structure that matches the movement of the knee when worn. This keeps shifting to a minimum when bending and stretching.
    [Applications]
    · For on-site work.
    From: ฿ 553.73
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Work Knee Pads

    Work Knee Pads

    TRUSCO

    [Features]
    · Reverse side can be easily fastened with Hook and loop fastener tape.
    · A set for both feet.
    [Applications]
    · Field work.
    From: ฿ 875.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safety Belt Body Belt (CR Series)

    Safety Belt Body Belt (CR Series)

    TJM DESIGN

    [Features]
    · A super three-dimensional cushioning type with an excellent fit.
    · Employs a non-slip structure that fits closely around the lower back.
    · A rivet lock structure that doesn't lose its shape.
    · A side support type that helps alleviate pain on the hipbone.
    [Applications]
    · For use as a body-support belt for construction work.
    From: ฿ 2,204.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Battlewin® Taping Tape Non-Stretchable Type

    Battlewin® Taping Tape Non-Stretchable Type

    NICHIBAN

    [Features]
    · It has strong retention strength, so the part in use can be thoroughly supported.
    · Highly tearable by hand.
    From: ฿ 190.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    CARELEAVES Power & Fit

    CARELEAVES Power & Fit

    NICHIBAN

    [Features]
    · It's tough and it fits great.
    · Unlikely to come off even during water-related work.
    From: ฿ 220.11
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Waist Supporter (With One Touch Buckle Belt)

    Waist Supporter (With One Touch Buckle Belt)

    TRUSCO

    [Features]
    · The inner central portion uses mountaineering rucksack mesh, tough against sweat.
    · Non-slip material is used on part of the inside for easy fit to the hips.
    · Light and soft touch, reduces the burden on the waist when using a safety belt or work belt.
    [Applications]
    · For electric work, interior construction, etc.
    From: ฿ 1,277.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Belt Supporter (With One Touch Buckle Belt)

    Belt Supporter (With One Touch Buckle Belt)

    TRUSCO

    [Features]
    · Non-slip material is used on the inside for easy fit to the hips.
    · Light and soft touch, reduces the burden on the waist when using a safety belt or work belt.
    [Applications]
    · For electric work, interior construction, etc.
    From: ฿ 1,376.52
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Working Supporter (Waist)

    Working Supporter (Waist)

    TRUSCO

    [Features]
    · Short-fiber Lonwave is used near the spine.
    · The plastic boning corrects bad posture.
    · Adjustable tightness with Hook and loop fastener tape.
    [Applications]
    · Transport of heavy objects.
    · Work involving standing for a long period of time.
    From: ฿ 1,724.90
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Working Supporter (Wrist)

    Working Supporter (Wrist)

    TRUSCO

    [Features]
    · The feature of getting the thumb through the hole and fixing it prevents glove slippage while working, and provides complete protection from the back of the hand to the wrist joint.
    · Left/right use type.
    [Applications]
    · Wrist supporter.
    From: ฿ 737.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Working Supporter (Elbow)

    Working Supporter (Elbow)

    TRUSCO

    [Features]
    · Protects the whole elbow by the three-point fixing function which fixes the upper and lower side of elbow and covers the joint.
    · Left/right use type.
    [Applications]
    · Supporter for elbow.
    From: ฿ 1,022.13
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Working Supporter (Knee)

    Working Supporter (Knee)

    TRUSCO

    [Features]
    · Does not move as it is fixed at three points.
    · It fits perfectly to the knee regardless of the thickness of the leg.
    · Left/right use type.
    [Applications]
    · Supporter for knees.
    From: ฿ 1,234.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Working Supporter (Ankle)

    Working Supporter (Ankle)

    TRUSCO

    [Features]
    · It firmly fixes the upper and lower sections with the heel as the center. It reduces burdens such as twisting of the ankle.
    · Provides support from the bridge to the foot arch and stops fatigue caused by working while standing.
    · Left/right use type.
    [Applications]
    · Ankle supporter.
    From: ฿ 1,157.03
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Back Coach' Back Support Belt

    Back Coach' Back Support Belt

    YAMAMOTO KOGAKU

    [Features]
    · Supports the lower back against strain from work.
    [Applications]
    · For those who move a lot and whose lower backs are under a lot of strain from work.
    · For people who experience lower back pain.
    · For those worried about loss of physical strength in their lower back.
    From: ฿ 2,515.47
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Medica GX
    Medica GX
    Medica GX

    Medica GX

    YUTAKA MAKE

    [Features]
    · A supporter developed from ergonomic thinking, experience and cutting-edge medical technology. The supporter allows patients to work comfortably under the protective observation of a physician.
    · Uses new materials that absorb sweat, dry quickly, and which have an antibacterial deodorizing finish.
    From: ฿ 2,256.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Black Supporter, for Knee Fixing

    Black Supporter, for Knee Fixing

    MORITO

    [Features]
    · Uses moderate pressure to stabilize joints and reduce strain on various body parts.
    · Aids prevention of, and protection from, pain accompanying movement.
    · Can be used to immobilize affected areas such as sprains and torn muscles.
    · Use to prevent injury in those who have injured muscles, ligaments and joints in the past.
    From: ฿ 339.87
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Shin Guard

    Shin Guard

    TOYO SAFETY

    [Features]
    · Protection from flying debris during brush cutter work.
    From: ฿ 940.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Craftsman, DARWING-T
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Craftsman, DARWING-T

    DAEYOUNG IND

    The T-shaped support belt supports the upper and lower back when working bent-over or leaning forward.
    [Features]
    · The support belt for the backs of the thighs supports bending and stretching exercises and stair climbing.
    · The crotch is also open in the front, so it is easy to use the restroom.
    · Uses as special structure to support both inner and outer muscles.
    · The sweat-absorbing fast-drying fabric is easy to use and lasts for long periods of time.
    · Antibacterial deodorizing material.
    · The heat-storing, heat-emitting material enables use in all seasons.
    [Applications]
    · Reduces fatigue for those engaged in construction work.
    [Materials]
    · Polyester, polyurethane and nylon
    From: ฿ 16,536.00
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Craftsman, DARWING-X
    Until 31/07/2024

    Sale
    Until 31/07/2024

    Craftsman, DARWING-X

    DAEYOUNG IND

    The back-support belt provides support for the shoulders when performing work that requires you to lift your arms up in front of you.
    [Features]
    · The support belt for the backs of the thighs supports bending and stretching exercises and stair climbing.
    · The crotch is also open in the front, so it is easy to use the restroom.
    · Uses as special structure to support both inner and outer muscles.
    · The sweat-absorbing fast-drying fabric is easy to use and lasts for long periods of time.
    · Antibacterial deodorizing material.
    · The heat-storing, heat-emitting material enables use in all seasons.
    [Applications]
    · Reduces fatigue for those engaged in construction work.
    [Materials]
    · Polyester, polyurethane and nylon
    From: ฿ 16,536.00
    Special Price
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Support belt Length (mm) 600 – 800

    Support belt Length (mm) 600 – 800

    KOZUCHI

    [Features]
    · The stopper holds the belt securely in place.
    · The center belt loop can slide to the left or right, allowing the position of the waist bag to be easily adjusted.
    · Includes D-rings on the left and right.
    From: ฿ 2,332.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Knee Pad

    Knee Pad

    BAHCO

    [Features]
    · A knee pad with hook-and-loop tape.
    · Since it uses hook-and-loop tape, it is easy to attach and detach.
    [Applications]
    · For heavy industry workers.
    · For those working in the equipment industry.
    From: ฿ 1,720.72
    Days to Ship: day to ship 14 Day(s)
    day to ship 14 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Elbow/Knee Guard

    Elbow/Knee Guard

    TOYO LINT FREE

    [Features]
    · A guard for clean rooms made of low resilience urethane.
    · Uses stretchy material that delivers a snug fit.
    From: ฿ 1,541.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Nexcare™ Silicone Tape for Those with Weak Skin

    Nexcare™ Silicone Tape for Those with Weak Skin

    3M

    [Features]
    · Tape that won't damage the skin and which doesn't hurt when pulled off.
    From: ฿ 140.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Multipore™ Sports White Non-Stretch Fastening Tape Blister Pack

    Multipore™ Sports White Non-Stretch Fastening Tape Blister Pack

    3M HEALTH CARE

    [Features]
    · Non-elastic tape with a unique pliability.
    · Allows you to tape quickly and cleanly without wrinkles.
    · Doesn't place unnecessary stress on places with curves or multiple layers of tape.
    [Applications]
    · For short-term use in stabilizing joints, etc.
    From: ฿ 362.25
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Multipore™ Sports White Non-Stretch Fastening Tape

    Multipore™ Sports White Non-Stretch Fastening Tape

    3M HEALTH CARE

    [Features]
    · Non-elastic tape with a unique pliability.
    · Allows you to tape quickly and cleanly without wrinkles.
    · Doesn't place unnecessary stress on places with curves or multiple layers of tape.
    [Applications]
    · For short-term use in stabilizing joints, etc.
    From: ฿ 1,953.81
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Multipore™ Sports Regular Expanding Fixing Tape Blister Pack

    Multipore™ Sports Regular Expanding Fixing Tape Blister Pack

    3M HEALTH CARE

    [Features]
    · General purpose tape for use in a wide variety of situations.
    · Uses firm 70 denier cotton fabric with a water repellent finish and low-allergen acrylic adhesive that causes almost no reactions on skin.
    · Can be used worry-free in a wide range of situations; from kinesiology tape to sports.
    · This product seeks to eliminate stuffiness and the eruption of rashes.
    · Designed to provide the ideal level of elasticity for the movement of skin and muscles. Reduces the discomfort of having tape on skin.
    From: ฿ 465.60
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Multipore™ Sports Regular Expanding Fixing Tape

    Multipore™ Sports Regular Expanding Fixing Tape

    3M HEALTH CARE

    [Features]
    · General purpose tape for use in a wide variety of situations.
    · Uses firm 70 denier cotton fabric with a water repellent finish and low-allergen acrylic adhesive that causes almost no reactions on skin.
    · Can be used worry-free in a wide range of situations; from kinesiology tape to sports.
    · This product seeks to eliminate stuffiness and the eruption of rashes.
    · Designed to provide the ideal level of elasticity for the movement of skin and muscles. Reduces the discomfort of having tape on skin.
    From: ฿ 1,689.36
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Blue Bandage (comes with 200)

    Blue Bandage (comes with 200)

    ASOPHARM

    [Features]
    ·Composite aluminum film is used for the pad, making it easy to detect with a metal detector.
    ·We use bright blue
    From: ฿ 843.37
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Air Supporter Belt

    Air Supporter Belt

    KIYO

    [Features]
    · An air type supporter belt.
    · The air type provides an excellent fit, but keeps the waist area feeling free as it does not stick.
    · Inner lining uses a non-woven fabric which absorbs sweat.
    · With 3 multi-functional belt holders.
    · Also compatible with Y-shaped harness.
    · With 5 rings for connecting life lines (fall prevention wires).
    [Applications]
    · Keeping waist tools stable
    · Reducing lower back pain.
    From: ฿ 1,661.61
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safety Belt Body Belt (GAS Series)

    Safety Belt Body Belt (GAS Series)

    TJM DESIGN

    [Features]
    · A 17 mm thick cushioned design that won't wear you out.
    · A slim and straight design that is easy to move around in.
    · A non-slip structure that won't shift.
    [Applications]
    · For use as a body-support belt for construction work.
    From: ฿ 1,933.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safety Belt Body Belt (GAW Series)

    Safety Belt Body Belt (GAW Series)

    TJM DESIGN

    [Features]
    · A 17 mm thick cushioned design that won't wear you out.
    · A tapered design for increased support power.
    · A non-slip structure that won't shift.
    [Applications]
    · A body-support belt for construction work.
    From: ฿ 1,933.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wrist Supporter EA353RA-1

    Wrist Supporter EA353RA-1【2 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Dim.-75 x 215mm
    ・Thickness - 1.3mm
    ・Material-Nylon
    ・With hook and loop fastener
    ・Qty. per unit - 2 pcs
    From: ฿ 545.00
    Days to Ship: day to ship 13 Day(s)
    day to ship 13 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Wrist Supporter EA353RA-2

    Wrist Supporter EA353RA-2

    ESCO

    【Product Specifications】
    ・Fits either right or left arm
    ・Material-Neoprene
    ・Width-80mm
    ・Length-360mm
    ・With hook and loop fastener
    From: ฿ 1,252.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Back Support (Suspenders adjustable)

    Back Support (Suspenders adjustable)

    ESCO

    Suspender adjustable back support with side panels to reduce curling.
    From: ฿ 1,470.61
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Back Support (With Storage Case)

    Back Support (With Storage Case)

    ESCO

    Medical style elastic back support belt.
    Adjustable suspenders.
    From: ฿ 1,080.22
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Support belt buckle type (S,M)

    Support belt buckle type (S,M)

    ESCO

    ·The length at waist can be easily adjusted using the buckle.
    ·The sturdy nylon belt is designed to remain comfortable even if worn all day long.
    From: ฿ 1,618.09
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Buckle Type Knee Pad EA926BA-10

    Buckle Type Knee Pad EA926BA-10【2 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Buckle type and no re-adjustment to fasten
    ・Cap material-Plastic
    ・-20 has a strap with a reflective line.
    ・Color…White
    From: ฿ 1,034.54
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Knee Pad EA926BA-18

    Knee Pad EA926BA-18

    ESCO

    【Product Specifications】
    ・Both the outside and inside are cushioned not to damage flooring.
    ・Buckle type and no re-adjustment to fasten
    From: ฿ 1,492.34
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Kneepad Hook-and-Loop Tape Type (With ABS Cap)

    Kneepad Hook-and-Loop Tape Type (With ABS Cap)【2 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・With hard ABS cap on the surface
    ・With expandable strap and hook and loop fastener
    From: ฿ 1,114.31
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Quick Set] Knee Pad EA926BA-7

    [Quick Set] Knee Pad EA926BA-7【2 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Buckle type and no re-adjustment to fasten
    ・Cap material-ABS resin
    ・Suitable for rough surface place
    From: ฿ 1,175.29
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Back Support (Elasticity)

    Back Support (Elasticity)

    ESCO

    ·Two pieces of fabric on the top and bottom and a third piece of elastic fabric hold the waist firmly in place.
    ·Unique design reduces back stress.
    ·Suspenders are fastened with Velcro and can be removed.
    From: ฿ 3,689.55
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Knee Pad EA926BE-14

    Knee Pad EA926BE-14

    ESCO

    【Product Specifications】
    ・1680 denier nylon of high durability is used.
    ・By the use of honeycomb gel that is 50% lighter than conventional gels, it is light-weight and easy to move with.
    ・With hook and loop fastener(upside), buckle stopper(underside)
    ・Qty. per unit-1set of left and right
    From: ฿ 1,939.19
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Knee Pad And Elbow Pad EA926C-1

    Knee Pad And Elbow Pad EA926C-1【2 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Knee pad (elbow double use)
    ・Free size
    ・With expandable sleeve and hook and loop fastener
    From: ฿ 865.91
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Support Belt (Auxiliary bell for single-slung torso belt-type fall arrest equipment)

    Support Belt (Auxiliary bell for single-slung torso belt-type fall arrest equipment)

    ESCO

    ·Auxiliary belt for fall prevention equipment, torso belt type dedicated to single suspension
    ·Can be used for 50/60 mm fall arrest equipment
    ·Fall prevention equipment is sold separately.
    From: ฿ 1,389.88
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Belt Supporter (Hard to Lose Shape)

    Belt Supporter (Hard to Lose Shape)

    ESCO

    【Product Specifications】
    ・Surface Material And Lining Material Are Riveted Firmly To Prevent Shape Loss And Reduce Stress On Waist.
    ・Size …800×130×35mm
    ・Weight …300g
    From: ฿ 2,152.71
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Belt Supporter (Slim Type)

    Belt Supporter (Slim Type)

    ESCO

    ·The anti-slip structure that adheres firmly prevents turning and rolling up during work.
    ·Due to special cushion that does not easily collapse, this product has excellent elasticity and fits the waist perfectly.
    ·The slim design provides a great sense of unity with the belt as well as stability.
    ·Fall prevention equipment is sold separately.
    From: ฿ 1,971.35
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Belt Supporter (50 mm width fall arrest device, ultra-three-dimensional double cushion)

    Belt Supporter (50 mm width fall arrest device, ultra-three-dimensional double cushion)

    ESCO

    ·Can be used with 50 mm wide fall arrest devices
    ・ Rivet lock structure to prevent shape loss
    ・ Anti-slip structure that firmly and stably adheres to the waist
    ·★Durable, super-three-dimensional double cushion with excellent fit
    ·Fall prevention equipment is sold separately.
    From: ฿ 2,683.20
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Belt Supporter (For 50 mm width fall arrest devices)

    Belt Supporter (For 50 mm width fall arrest devices)

    ESCO

    ·Can be used with 50 mm wide fall arrest devices
    ·Tapered design provides support and freedom of movement
    ・ Anti-slip structure that firmly and stably adheres to the waist
    ·Durable 1.7mm thick cushion
    ·Fall prevention equipment is sold separately.
    From: ฿ 2,045.73
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    THREEAXIS Supporter Belt: Black + Deep Black, Inverted V Shape, Slip Resistant

    THREEAXIS Supporter Belt: Black + Deep Black, Inverted V Shape, Slip Resistant

    MITSUTOMO

    [Features]·A durable and lightweight lumbar support belt. ·No stuffiness, no slippage.
    From: ฿ 661.21
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Color
Size
You can add up to 6 items per a category to the compare list.
Air Belt
You can add up to 6 items per a category to the compare list.
Support belt Length (mm) 770
You can add up to 6 items per a category to the compare list.
VANTELIN Supporter
VANTELIN Supporter
VANTELIN Supporter
VANTELIN Supporter
VANTELIN Supporter
VANTELIN Supporter
VANTELIN Supporter
VANTELIN Supporter
VANTELIN Supporter
VANTELIN Supporter
You can add up to 6 items per a category to the compare list.
Around the Waist , Abdominal Power Belt
You can add up to 6 items per a category to the compare list.
Working Guard (Waist)
You can add up to 6 items per a category to the compare list.
Black Supporter, for Maintaining Knee Temperature
You can add up to 6 items per a category to the compare list.
Knee Guard Deluxe (Single)
You can add up to 6 items per a category to the compare list.
Work Knee Pads
You can add up to 6 items per a category to the compare list.
Safety Belt Body Belt (CR Series)
You can add up to 6 items per a category to the compare list.
Battlewin® Taping Tape Non-Stretchable Type
You can add up to 6 items per a category to the compare list.
CARELEAVES Power & Fit
You can add up to 6 items per a category to the compare list.
Waist Supporter (With One Touch Buckle Belt)
You can add up to 6 items per a category to the compare list.
Belt Supporter (With One Touch Buckle Belt)
You can add up to 6 items per a category to the compare list.
Working Supporter (Waist)
You can add up to 6 items per a category to the compare list.
Working Supporter (Wrist)
You can add up to 6 items per a category to the compare list.
Working Supporter (Elbow)
You can add up to 6 items per a category to the compare list.
Working Supporter (Knee)
You can add up to 6 items per a category to the compare list.
Working Supporter (Ankle)
You can add up to 6 items per a category to the compare list.
Back Coach' Back Support Belt
You can add up to 6 items per a category to the compare list.
Medica GX
Medica GX
Medica GX
You can add up to 6 items per a category to the compare list.
Black Supporter, for Knee Fixing
You can add up to 6 items per a category to the compare list.
Shin Guard
You can add up to 6 items per a category to the compare list.
Sale
Craftsman, DARWING-T
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Sale
Craftsman, DARWING-X
Until 31/07/2024
You can add up to 6 items per a category to the compare list.
Support belt Length (mm) 600 – 800
You can add up to 6 items per a category to the compare list.
Knee Pad
You can add up to 6 items per a category to the compare list.
Elbow/Knee Guard
You can add up to 6 items per a category to the compare list.
Nexcare™ Silicone Tape for Those with Weak Skin
You can add up to 6 items per a category to the compare list.
Multipore™ Sports White Non-Stretch Fastening Tape Blister Pack
You can add up to 6 items per a category to the compare list.
Multipore™ Sports White Non-Stretch Fastening Tape
You can add up to 6 items per a category to the compare list.
Multipore™ Sports Regular Expanding Fixing Tape Blister Pack
You can add up to 6 items per a category to the compare list.
Multipore™ Sports Regular Expanding Fixing Tape
You can add up to 6 items per a category to the compare list.
Blue Bandage (comes with 200)
You can add up to 6 items per a category to the compare list.
Air Supporter Belt
You can add up to 6 items per a category to the compare list.
Safety Belt Body Belt (GAS Series)
You can add up to 6 items per a category to the compare list.
Safety Belt Body Belt (GAW Series)
You can add up to 6 items per a category to the compare list.
Wrist Supporter EA353RA-1
You can add up to 6 items per a category to the compare list.
Wrist Supporter EA353RA-2
You can add up to 6 items per a category to the compare list.
Back Support (Suspenders adjustable)
You can add up to 6 items per a category to the compare list.
Back Support (With Storage Case)
You can add up to 6 items per a category to the compare list.
Support belt buckle type (S,M)
You can add up to 6 items per a category to the compare list.
Buckle Type Knee Pad EA926BA-10
You can add up to 6 items per a category to the compare list.
Knee Pad EA926BA-18
You can add up to 6 items per a category to the compare list.
Kneepad Hook-and-Loop Tape Type (With ABS Cap)
You can add up to 6 items per a category to the compare list.
[Quick Set] Knee Pad EA926BA-7
You can add up to 6 items per a category to the compare list.
Back Support (Elasticity)
You can add up to 6 items per a category to the compare list.
Knee Pad EA926BE-14
You can add up to 6 items per a category to the compare list.
Knee Pad And Elbow Pad EA926C-1
You can add up to 6 items per a category to the compare list.
Support Belt (Auxiliary bell for single-slung torso belt-type fall arrest equipment)
You can add up to 6 items per a category to the compare list.
Belt Supporter (Hard to Lose Shape)
You can add up to 6 items per a category to the compare list.
Belt Supporter (Slim Type)
You can add up to 6 items per a category to the compare list.
Belt Supporter (50 mm width fall arrest device, ultra-three-dimensional double cushion)
You can add up to 6 items per a category to the compare list.
Belt Supporter (For 50 mm width fall arrest devices)
You can add up to 6 items per a category to the compare list.
THREEAXIS Supporter Belt: Black + Deep Black, Inverted V Shape, Slip Resistant
Brand

YAMAMOTO KOGAKU

FUJIYA

KOWASHINYAKU

TJM DESIGN

TRUSCO

MORITO

TOYO SAFETY

TRUSCO

TJM DESIGN

NICHIBAN

NICHIBAN

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

YAMAMOTO KOGAKU

YUTAKA MAKE

MORITO

TOYO SAFETY

DAEYOUNG IND

DAEYOUNG IND

KOZUCHI

BAHCO

TOYO LINT FREE

3M

3M HEALTH CARE

3M HEALTH CARE

3M HEALTH CARE

3M HEALTH CARE

ASOPHARM

KIYO

TJM DESIGN

TJM DESIGN

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

MITSUTOMO

Product Series

Air Belt

Support belt Length (mm) 770

VANTELIN Supporter

Around the Waist , Abdominal Power Belt

Working Guard (Waist)

Black Supporter, for Maintaining Knee Temperature

Knee Guard Deluxe (Single)

Work Knee Pads

Safety Belt Body Belt (CR Series)

Battlewin® Taping Tape Non-Stretchable Type

CARELEAVES Power & Fit

Waist Supporter (With One Touch Buckle Belt)

Belt Supporter (With One Touch Buckle Belt)

Working Supporter (Waist)

Working Supporter (Wrist)

Working Supporter (Elbow)

Working Supporter (Knee)

Working Supporter (Ankle)

Back Coach' Back Support Belt

Medica GX

Black Supporter, for Knee Fixing

Shin Guard

Craftsman, DARWING-T

Craftsman, DARWING-X

Support belt Length (mm) 600 – 800

Knee Pad

Elbow/Knee Guard

Nexcare™ Silicone Tape for Those with Weak Skin

Multipore™ Sports White Non-Stretch Fastening Tape Blister Pack

Multipore™ Sports White Non-Stretch Fastening Tape

Multipore™ Sports Regular Expanding Fixing Tape Blister Pack

Multipore™ Sports Regular Expanding Fixing Tape

Blue Bandage (comes with 200)

Air Supporter Belt

Safety Belt Body Belt (GAS Series)

Safety Belt Body Belt (GAW Series)

Wrist Supporter EA353RA-1【2 Pieces Per Package】

Wrist Supporter EA353RA-2

Back Support (Suspenders adjustable)

Back Support (With Storage Case)

Support belt buckle type (S,M)

Buckle Type Knee Pad EA926BA-10【2 Pieces Per Package】

Knee Pad EA926BA-18

Kneepad Hook-and-Loop Tape Type (With ABS Cap)【2 Pieces Per Package】

[Quick Set] Knee Pad EA926BA-7【2 Pieces Per Package】

Back Support (Elasticity)

Knee Pad EA926BE-14

Knee Pad And Elbow Pad EA926C-1【2 Pieces Per Package】

Support Belt (Auxiliary bell for single-slung torso belt-type fall arrest equipment)

Belt Supporter (Hard to Lose Shape)

Belt Supporter (Slim Type)

Belt Supporter (50 mm width fall arrest device, ultra-three-dimensional double cushion)

Belt Supporter (For 50 mm width fall arrest devices)

THREEAXIS Supporter Belt: Black + Deep Black, Inverted V Shape, Slip Resistant

From

฿ 4,521.33

฿ 1,101.03

฿ 763.51

฿ 2,447.64

฿ 862.45

฿ 339.87

฿ 553.73

฿ 875.00

฿ 2,204.00

฿ 190.00

฿ 220.11

฿ 1,277.00

฿ 1,376.52

฿ 1,724.90

฿ 737.00

฿ 1,022.13

฿ 1,234.00

฿ 1,157.03

฿ 2,515.47

฿ 2,256.00

฿ 339.87

฿ 940.00

฿ 16,536.00

Special Price

On Sale Until 31/07/2024

฿ 16,536.00

Special Price

On Sale Until 31/07/2024

฿ 2,332.00

฿ 1,720.72

฿ 1,541.00

฿ 140.00

฿ 362.25

฿ 1,953.81

฿ 465.60

฿ 1,689.36

฿ 843.37

฿ 1,661.61

฿ 1,933.00

฿ 1,933.00

฿ 545.00

฿ 1,252.00

฿ 1,470.61

฿ 1,080.22

฿ 1,618.09

฿ 1,034.54

฿ 1,492.34

฿ 1,114.31

฿ 1,175.29

฿ 3,689.55

฿ 1,939.19

฿ 865.91

฿ 1,389.88

฿ 2,152.71

฿ 1,971.35

฿ 2,683.20

฿ 2,045.73

฿ 661.21

Days to Ship 10 Day(s) 1 Day(s) 1 Day(s) 14 Day(s) 1 Day(s) Same day 1 Day(s) 1 Day(s) 12 Day(s) Same day Quote 1 Day(s) 1 Day(s) Same day Same day 1 Day(s) Same day 1 Day(s) 10 Day(s) 10 Day(s) Same day 10 Day(s) 1 Day(s) 1 Day(s) 12 Day(s) 14 Day(s) 10 Day(s) 1 Day(s) 12 Day(s) 1 Day(s) 19 Day(s) 1 Day(s) Quote 10 Day(s) 10 Day(s) 10 Day(s) 13 Day(s) 12 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) Same day 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 12 Day(s)
Product TypeBelt SupporterBelt SupporterWorking SupporterBelt SupporterBelt SupporterWorking SupporterBody guardBody guardBelt SupporterBandaidBandaidBelt SupporterBelt SupporterBelt SupporterWorking SupporterWorking SupporterWorking SupporterWorking SupporterBelt SupporterBelt SupporterWorking SupporterWorking SupporterWorking SupporterWorking SupporterBelt SupporterWorking SupporterBody guardBandaidBandaidBandaidBandaidBandaidBandaidBelt SupporterBelt SupporterBelt Supporter------------------
ColorBlue-BlackBlackWhiteBlackBlack / Blue / RedBlackBlackWhite-Black / GreenBlack / Gray / GreenBlackBlackBlackBlackBlackBlueBlackBlackBlackBlackBlackBlackBlackWhiteWhite / DiscolorationWhiteWhiteDiscolorationDiscolorationDiscolorationBlackBlackBlack------------Black / Blue----Black
Size--S / M / LMS / M / LM / LConfigurableConfigurableM / L-M--S / M / LConfigurableConfigurableConfigurableConfigurable-S / M / LLConfigurableM / L / 2L/LLM / L / 2L/LL--L------ConfigurableM / LM / L--S / MS / M / L / 3L-----S / M / L--------

Loading...

  1. 1

Related Categories to Supporters