(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Scissors

Scissors are a tool that cut material inserted between a pair of blades. Generally scissors are made right-handed, but there are also left-handed and ambidextrous scissors. Various product types are developed for different applications, such as compact types sold as stationery, heavy-duty types with large grips enabling to cut electric cables and plants, single-blade types used for cutting rubber and hoses, long-blade types that can be used for dressmaking and office work, etc. The functionality of scissors is diverse; some scissors have rounded tips to enhance safety, and there are also scissors with fluoropolymer coating to protect them from dirt or rusting, or ergonomically designed scissors to improve comfort of users. Thread cutter scissors are an example of irregularly-shaped scissors made specifically for particular applications.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 8 Day(s) or Less
  • 11 Day(s) or Less
  • 12 Day(s) or Less
  • Others
27 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Thread-Cutting Scissors

    Thread-Cutting Scissors

    SMATO

    [Features]
    · Fitted with non-slip parts and boasting a perfect grip sensation. · The fit of the grip is smooth.
    From: ฿ 161.03
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Office Scissors

    Office Scissors

    SMATO

    [Features]
    · Fitted with non-slip parts and boasting a perfect grip sensation.
    · Grip has a smooth shape.
    From: ฿ 198.58
    Days to Ship: day to ship 16 Day(s)
    day to ship 16 Day(s)
  • You can add up to 6 items per a category to the compare list.
    240 mm Scissors/Bleed EA540AE-2

    240 mm Scissors/Bleed EA540AE-2

    ESCO

    【Product Specifications】
    ・Overall length-240mm
    ・Blade length-105mm
    ・Blade material…Chromium and tungsten blended special steel
    ・Weight…200g
    From: ฿ 11,907.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    240 mm Scissors/Bleed EA540AH-1

    240 mm Scissors/Bleed EA540AH-1

    ESCO

    【Product Specifications】
    ・Overall length-240mm
    ・Blade length-105mm
    ・Blade material-Special cutting steel
    From: ฿ 4,648.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    217/248 mm Scissors and cutting

    217/248 mm Scissors and cutting

    ESCO

    ·It's well balanced, quiet and smooth.
    ·Handmade, finished with real blade
    From: ฿ 3,220.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Left Handed] Tailor Shears EA540AP-11

    [Left Handed] Tailor Shears EA540AP-11

    ESCO

    【Product Specifications】
    ・Description …Grip ・Left handed
    ・size …Full length :About 240mmBlade Length :About 105mm
    ・Weight …About 250g
    ・Material …Blade Section :High Grade Cutlery Steel (YASUKI-Steel White steel)Grip Section :HAKUSHIN Malleable Cast Iron
    ・most High Grade Cutlery Steel (YASUKI-Steel White steel fast class) and Soft Iron Compounding Material Used, Material ,Finish excllent nosut High Grade Goods .
    ・Grip Only Left Hand For use Lefty Exclusive Use Scissors.
    From: ฿ 6,839.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Left Handed] Tailor Shears EA540AP-16

    [Left Handed] Tailor Shears EA540AP-16

    ESCO

    【Product Specifications】
    ・Description …All Left handed
    ・size …Full length :About 265mmBlade Length :About 112mm
    ・Weight …About 270g
    ・Material …Blade Section :High Grade Cutlery Steel (YASUKI-Steel White steel)Grip Section :HAKUSHIN Malleable Cast Ironmost High Grade Cutlery Steel (YASUKI-Steel White steel fast class) and Soft Iron Compounding Material Used, Material ,Finish excllent nosut High Grade Goods .
    ・Shape of the handle, sharpening the blade, left-handed scissors with left and right reversed together.
    From: ฿ 9,616.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    240/260 mm Scissors and cutting (Hard blade)

    240/260 mm Scissors and cutting (Hard blade)

    ESCO

    ·The cutting edge is made of a composite material of SLD (JIS SKD11), a high carbon alloy steel commonly used as cold work material, and stainless steel.
    ·The blade is made of 18 chrome stainless steel and the handle is specially treated so it will not rust.
    ·It maintains its sharpness almost forever without the need for resharpening.
    ·It's also great for leather, rubber, thick fabrics (like carpets), and more.
    From: ฿ 9,882.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tailor Shears EA540AP-3

    Tailor Shears EA540AP-3

    ESCO

    【Product Specifications】
    ・Size …Full length :About 240 x 82 x 21mmBlade Length :About 105mm
    ・Weight …About 225g
    ・Material …Blade :High Grade Cutlery Steel (Yasugi Special Steel Aokami)Grip :white heart malleable cast iron
    ・The finest item finished with the latest technology with the highest grade steel (Yasugi Special Steel Aokami No.1) and soft iron composite material.
    ・It is high-quality professional scissors. Even when you use it as a hobby, there is a difference in the finish of the work.
    ・Misuzuscissors recommends confidently."
    From: ฿ 5,997.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    [Stainless Steel] Tailor's Shears EA540B-30

    [Stainless Steel] Tailor's Shears EA540B-30

    ESCO

    【Product Specifications】
    ・Overall length-210mm
    ・Blade length-90mm
    ・Stainless steel blade
    ・Serrated blade
    From: ฿ 1,304.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Tailor's Shears EA540GA-22
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Tailor's Shears EA540GA-22

    ESCO

    【Product Specifications】
    ・Overall length-210mm
    ・Blade length-80mm
    ・Blade-Forged special cutlery steel(chrome plated)
    ・Blade and handle is warped.
    ・One side of the blade is serrated.
    ・It can cut glass, carbon fiber and so on.
    From: ฿ 14,404.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Scissors for Cutting Cloth (Carbon Steel)
    Until 30/06/2024

    Sale
    Until 30/06/2024

    Scissors for Cutting Cloth (Carbon Steel)

    ESCO

    ·High quality with high hardness (59HRC)
    ·Achieves comfortable sharpness for both thin and thick materials.
    From: ฿ 8,074.00
    Special Price
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Left Handed] Tailor's Shears EA540K-29

    [Left Handed] Tailor's Shears EA540K-29

    ESCO

    【Product Specifications】
    ・Overall length-200mm
    ・Blade length-95mm
    ・Blade material-Carbon steel(Blue polish finishing)
    From: ฿ 9,550.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Japanese Scissors EA916HD-11

    Japanese Scissors EA916HD-11

    ESCO

    【Product Specifications】
    ・Overall length-110mm
    ・Blade length-40mm
    ・Super microparticle crystal cemented carbide
    From: ฿ 6,569.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Scissors EA916HE-16

    Scissors EA916HE-16

    ESCO

    【Product Specifications】
    ・Stainless steel blade
    ・Length…160mm
    ・Blade length…67mm
    From: ฿ 1,057.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Scissors EA916HE-31

    Scissors EA916HE-31

    ESCO

    【Product Specifications】
    ・Special stailess steel
    ・Polyamide resin
    ・Less tired to use, resist rust shears.
    ・Length…180mm
    ・Blade length…80mm
    From: ฿ 1,585.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Scissors EA916HE-33

    Scissors EA916HE-33

    ESCO

    【Product Specifications】
    ・Special stailess steel
    ・Polyamide resin
    ・Less tired to use, resist rust shears.
    ・Length…230mm
    ・Blade length…110mm
    From: ฿ 2,222.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Scissors EA916HG-3

    Scissors EA916HG-3

    ESCO

    【Product Specifications】
    ・Blade material-Stainless steel
    ・Length…350mm
    ・Blade length…225mm
    From: ฿ 1,904.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Titanium-Alloy Universal Scissors EA916JH-12

    Titanium-Alloy Universal Scissors EA916JH-12

    ESCO

    【Product Specifications】
    ・Blade- Titanium alloy
    ・Universal scissors for cutting paper, plastics, cloth, etc. or for picking flower, fruit or vegetable.
    ・The entire unit (blade, support point and plastic handle) is antibacterial and it is clean. Ideal for a food knife.
    ・Overall length-187mm
    ・Blade length-50mm
    ・Handle-Black
    From: ฿ 1,809.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Work Scissors 120DX

    Work Scissors 120DX

    AS ONE

    【Product Specifications】
    ・Model number: 120DX
    ・Overall length (mm): 195
    ・Hard chrome plating finish
    From: ฿ 1,959.96
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Work Scissors 140L-DX

    Work Scissors 140L-DX

    AS ONE

    【Product Specifications】
    ・Model number: 140L-DX
    ・Overall length (mm): 205
    ・Hard chrome plating finish
    From: ฿ 1,845.00
    Days to Ship: day to ship 16 Day(s)
    day to ship 16 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tailor Shears EA540AL-0

    Tailor Shears EA540AL-0

    ESCO

    【Product Specifications】
    ・Blade…Stainless Cutlery Steel
    ・Possible to cut from thin cloth to thick denim.
    ・Full length …190mm
    ・Blade Length …77mm
    From: ฿ 1,462.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tailor Shears EA540AP-26

    Tailor Shears EA540AP-26

    ESCO

    【Product Specifications】
    ・Blade …Stainless Cutlery Steel
    ・With Cutting edg Case (Synthetic leather substitute )
    ・It is suitable for detailes work.(a thin blade edge)
    ・Full length …185mm
    ・Blade Length …75mm
    From: ฿ 1,289.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Stainless Steel Mini Craft Scissors 100 mm MS-100

    Stainless Steel Mini Craft Scissors 100 mm MS-100

    TAKAGI

    [Applications]
    · Precision cutting
    · For fine cutting work such as thread cutting and paper craft
    [Features]
    · Tapered tip / thin blade allows for reliable cutting of thin/soft material
    · Ring type grip allows for accurate operation
    · Rust-resistant, hard and strong stainless steel
    [Specifications]
    · Blade: stainless cutlery steel
    · Handle: ABS
    From: ฿ 572.00
    Days to Ship: day to ship 16 Day(s)
    day to ship 16 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bell hammer scissors for industrial use

    Bell hammer scissors for industrial use

    SUZUKI KIKOH

    Function/use:
    To cut materials especially good for thin materials such as plastic.
    Features:
    Scissors are covered by fluoropolymer, so can be used for food factories.
    From: ฿ 1,000.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sakura Color Products Corp. Scissors (Fluorine Treated) Gray
    Sakura Color Products Corp. Scissors (Fluorine Treated) Gray
    Sakura Color Products Corp. Scissors (Fluorine Treated) Gray

    Sakura Color Products Corp. Scissors (Fluorine Treated) Gray

    SAKURACRAYPAS

    [Features]
    · Both sides of the blade are coated with a fluorocarbon polymer that prevents them from getting sticky from cellophane tape, glue, etc.
    · The ergonomically designed handle fits comfortably in your fingers.
    · Rest your little finger on the finger support to keep the scissors stable.
    · The stainless-steel blades deliver superior durability and sharpness.
    From: ฿ 392.98
    Days to Ship: day to ship 11 Day(s)
    day to ship 11 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    5.75in Compact Multi-Purpose Shears
    Until 30/09/2024

    Sale
    Until 30/09/2024

    5.75in Compact Multi-Purpose Shears

    RS Pro

    Hardwearing compact shears for multiple general purpose duties. The hardwearing design and serrated edge are ideal for textile, kitchen and gardening applications.
    Cold forged Stainless Steel blade for excellent strength and corrosion protection
    Safety lock to avoid unintentional jaw opening
    Soft comfortable Thermoplastic Rubber handle
    From: ฿ 803.97
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
You can add up to 6 items per a category to the compare list.
Thread-Cutting Scissors
You can add up to 6 items per a category to the compare list.
Office Scissors
You can add up to 6 items per a category to the compare list.
240 mm Scissors/Bleed EA540AE-2
You can add up to 6 items per a category to the compare list.
240 mm Scissors/Bleed EA540AH-1
You can add up to 6 items per a category to the compare list.
217/248 mm Scissors and cutting
You can add up to 6 items per a category to the compare list.
[Left Handed] Tailor Shears EA540AP-11
You can add up to 6 items per a category to the compare list.
[Left Handed] Tailor Shears EA540AP-16
You can add up to 6 items per a category to the compare list.
240/260 mm Scissors and cutting (Hard blade)
You can add up to 6 items per a category to the compare list.
Tailor Shears EA540AP-3
You can add up to 6 items per a category to the compare list.
[Stainless Steel] Tailor's Shears EA540B-30
You can add up to 6 items per a category to the compare list.
Sale
Tailor's Shears EA540GA-22
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
Scissors for Cutting Cloth (Carbon Steel)
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
[Left Handed] Tailor's Shears EA540K-29
You can add up to 6 items per a category to the compare list.
Japanese Scissors EA916HD-11
You can add up to 6 items per a category to the compare list.
Scissors EA916HE-16
You can add up to 6 items per a category to the compare list.
Scissors EA916HE-31
You can add up to 6 items per a category to the compare list.
Scissors EA916HE-33
You can add up to 6 items per a category to the compare list.
Scissors EA916HG-3
You can add up to 6 items per a category to the compare list.
Titanium-Alloy Universal Scissors EA916JH-12
You can add up to 6 items per a category to the compare list.
Work Scissors 120DX
You can add up to 6 items per a category to the compare list.
Work Scissors 140L-DX
You can add up to 6 items per a category to the compare list.
Tailor Shears EA540AL-0
You can add up to 6 items per a category to the compare list.
Tailor Shears EA540AP-26
You can add up to 6 items per a category to the compare list.
Stainless Steel Mini Craft Scissors 100 mm MS-100
You can add up to 6 items per a category to the compare list.
Bell hammer scissors for industrial use
You can add up to 6 items per a category to the compare list.
Sakura Color Products Corp. Scissors (Fluorine Treated) Gray
Sakura Color Products Corp. Scissors (Fluorine Treated) Gray
Sakura Color Products Corp. Scissors (Fluorine Treated) Gray
You can add up to 6 items per a category to the compare list.
Sale
5.75in Compact Multi-Purpose Shears
Until 30/09/2024
Brand

SMATO

SMATO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

AS ONE

AS ONE

ESCO

ESCO

TAKAGI

SUZUKI KIKOH

SAKURACRAYPAS

RS Pro

Product Series

Thread-Cutting Scissors

Office Scissors

240 mm Scissors/Bleed EA540AE-2

240 mm Scissors/Bleed EA540AH-1

217/248 mm Scissors and cutting

[Left Handed] Tailor Shears EA540AP-11

[Left Handed] Tailor Shears EA540AP-16

240/260 mm Scissors and cutting (Hard blade)

Tailor Shears EA540AP-3

[Stainless Steel] Tailor's Shears EA540B-30

Tailor's Shears EA540GA-22

Scissors for Cutting Cloth (Carbon Steel)

[Left Handed] Tailor's Shears EA540K-29

Japanese Scissors EA916HD-11

Scissors EA916HE-16

Scissors EA916HE-31

Scissors EA916HE-33

Scissors EA916HG-3

Titanium-Alloy Universal Scissors EA916JH-12

Work Scissors 120DX

Work Scissors 140L-DX

Tailor Shears EA540AL-0

Tailor Shears EA540AP-26

Stainless Steel Mini Craft Scissors 100 mm MS-100

Bell hammer scissors for industrial use

Sakura Color Products Corp. Scissors (Fluorine Treated) Gray

5.75in Compact Multi-Purpose Shears

From

฿ 161.03

฿ 198.58

฿ 11,907.00

฿ 4,648.00

฿ 3,220.00

฿ 6,839.00

฿ 9,616.00

฿ 9,882.00

฿ 5,997.00

฿ 1,304.00

฿ 14,404.00

Special Price

On Sale Until 30/06/2024

฿ 8,074.00

Special Price

On Sale Until 30/06/2024

฿ 9,550.00

฿ 6,569.00

฿ 1,057.00

฿ 1,585.00

฿ 2,222.00

฿ 1,904.00

฿ 1,809.00

฿ 1,959.96

฿ 1,845.00

฿ 1,462.00

฿ 1,289.00

฿ 572.00

฿ 1,000.00

฿ 392.98

฿ 803.97

Special Price

On Sale Until 30/09/2024

Days to Ship 31 Day(s) 16 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) Same day 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 22 Day(s) Same day 12 Day(s) 31 Day(s) 16 Day(s) 12 Day(s) 12 Day(s) 16 Day(s) 1 Day(s) 11 Day(s) 8 Day(s)
Product TypeFor right handFor right hand-----------------------For both right and left-

Loading...

  1. 1

Related Categories to Scissors