(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electric Wire Housing Tools

Electrical cable storage devices are storage devices that store, move, and manage wires and cables. By using an electrical cable storage, it is possible to prevent twisting of electric wires and cables, etc., to store in the optimal state and manage the remaining amount. In addition, it is easy to take in and out, and the stored cables are do not easily collapse, making it convenient to carry to the site. The small storage case is made of PP, so it is lightweight, and you can check the type of electric cable and the remaining amount from the semi-transparent case. Set the leader wire so that the inner winding port is pulled out for winding and storage. It can be stacked up to two levels, and the cables can be pulled out from the side. When selecting, check the usable cables and the total storable overall length. It can be easily rotated by attaching an electric cable drum etc. to the cable drum turntable and wire turntable set. If the shaft hole is large, it can be raised by inserting a pipe or rod.
Filter By
CAD
Days to Ship
  • All
  • 8 Day(s) or Less
  • 31 Day(s) or Less
  • 40 Day(s) or Less
3 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Empty Cable Reel 30m
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO Empty Cable Reel 30m

    RS Pro

    Specifications
    Type = Empty Cable Reel
    Maximum Cable Length Capacity = 30m
    Cable Diameter Capacity = 12mm
    Height = 367mm
    Diameter = 310mm
    Material = Rubber
    Series = VDGT
    From: ฿ 12,186.32
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Collapsible Cable Reel

    Collapsible Cable Reel

    DENSAN

    [Features]
    · Folds down to one-third its size when deployed.
    [Use]
    · Supports CD pipe diameters of 14 to 36 mm and can be used for all kinds of cables including IV cables and F cables (VA).
    From: ฿ 16,912.19
    Days to Ship: day to ship 31 Day(s)
    day to ship 31 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Fiber Red Line
    Until 31/08/2024

    Sale
    Until 31/08/2024

    Fiber Red Line

    DENSAN

    [Features]
    · Entirely made of fiberglass with no coating.
    · Ideal for underground wiring work.
    · Offers excellent rigidity.
    · Wire + frame
    · Lightweight
    · Smooth wire feeding
    From: ฿ 121,112.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
Brand
Product Series
From
Days to Ship
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Empty Cable Reel 30m
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Collapsible Cable Reel
You can add up to 6 items per a category to the compare list.
Sale
Fiber Red Line
Until 31/08/2024
Brand

RS Pro

DENSAN

DENSAN

Product Series

RS PRO Empty Cable Reel 30m

Collapsible Cable Reel

Fiber Red Line

From

฿ 12,186.32

Special Price

On Sale Until 30/09/2024

฿ 16,912.19

฿ 121,112.00

Special Price

On Sale Until 31/08/2024

Days to Ship 8 Day(s) 31 Day(s) 40 Day(s)

Loading...

  1. 1

Related Categories to Electric Wire Housing Tools