(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Linear Regulators

Linear regulators provide stable voltage using a DC/DC converter. These devices are called linear regulators because input and output are aligned in a linear fashion. They use a system that reduces voltage by means of semiconductor devices, which means large voltage differences will impact efficiency. For this reason, they are mainly used for the power supply of low-power applications. While some linear regulator models support input voltages of up to 35 V, there are also models designed for low voltages within the range of 1.8 V to 5.5 V. Output voltages are generally lower than input voltages, and the difference is depleted as energy consumption. The advantage of using a linear regulator is that it increases the durability of batteries. Through-hole mount and surface mount types are available.
CAD
Days to Ship
  • All
  • 1 Day(s) or Less
  • 3 Day(s) or Less
  • 4 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • Others
5 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    [ROHM] Linear Regulator

    [ROHM] Linear Regulator

    ROHM

    Various packaged products such as through-hole mounting type and surface mounting type. Linear regulator ICs with various output types such as fixed, variable, etc. are also available.
    From: ฿ 9.61
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [ON Semiconductor] Linear Regulator

    [ON Semiconductor] Linear Regulator

    ONSEMICONDUCTOR

    Various bulk items of through-hole mount type, surface mount type. Output type linear regulator ICs, positive and negative, fixed, variable, etc.
    From: ฿ 47.62
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Analog Devices] Linear Regulator

    [Analog Devices] Linear Regulator

    Analog Devices

    Various packaged products such as through-hole mounting type and surface mounting type. Linear regulator ICs with various output types such as fixed, variable, etc. are also available.
    From: ฿ 121.26
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Linear Technology] Linear Regulator

    [Linear Technology] Linear Regulator

    LTC

    Various bulk items of through-hole mount type, surface mount type. Output type linear regulator ICs, positive and negative, fixed, variable, etc.
    From: ฿ 118.10
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Texas Instruments] Linear Regulator

    [Texas Instruments] Linear Regulator

    TI

    Various packaged products such as through-hole mounting type and surface mounting type. Linear regulator ICs with various output types such as fixed, variable, etc. are also available.
    From: ฿ 77.23
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
Brand
Product Series
From
Days to Ship
Installation Type
Input Voltage
Output Voltage
Maximum Output Current (A)
No. Of Outputs
Type
You can add up to 6 items per a category to the compare list.
[ROHM] Linear Regulator
You can add up to 6 items per a category to the compare list.
[ON Semiconductor] Linear Regulator
You can add up to 6 items per a category to the compare list.
[Analog Devices] Linear Regulator
You can add up to 6 items per a category to the compare list.
[Linear Technology] Linear Regulator
You can add up to 6 items per a category to the compare list.
[Texas Instruments] Linear Regulator
Brand

ROHM

ONSEMICONDUCTOR

Analog Devices

LTC

TI

Product Series

[ROHM] Linear Regulator

[ON Semiconductor] Linear Regulator

[Analog Devices] Linear Regulator

[Linear Technology] Linear Regulator

[Texas Instruments] Linear Regulator

From

฿ 9.61

฿ 47.62

฿ 121.26

฿ 118.10

฿ 77.23

Days to Ship 5 Day(s) 1 Day(s) 6 Day(s) 3 Day(s) 5 Day(s)
Installation TypeSurface Mount / Through HoleSurface Mount / Through HoleSurface MountSurface Mount / Through HoleSurface Mount
Input Voltage1.7V to 5.5V ~ 35V-35V ~ 最大45V2.3V to 5.5V ~ Max 6V0.9V ~ 5.5V ~ -0.86V~5.5V ~ Max 10V
Output Voltage0.8V to 4.5V ~ Variable-15V ~ Adj0.8V to 5V ~ 3V-1.2V ~ -32V ~ 36Vに調整0.8V~3.6V ~ 5V
Maximum Output Current (A)1a ~ 500 mA1a ~ 500 mA1.5A ~ 500 mA1.1A ~ -1.5A ~ 400 mA
No. Of Outputs1 ~ 31 ~ 1Output111
TypeFixed ~ VariableAdjustable ~ VariableFixed ~ VariableFixed ~ VariableFixed ~ Variable

Loading...

  1. 1

Related Categories to Linear Regulators