(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Toggle Switches for Circuit Boards

The circuit board toggle switch is a board switch that is turned on and off by operating a rod-shaped lever. The product features the ability to reliably grasp the setting state of the equipment. Some switches use self-digesting phenolic resin with excellent heat resistance, arc resistance and tracking resistance, while others can be washed or have a locking device to prevent malfunction. The product is used in a wide range of applications, from small devices to large devices, such as communication equipment, industrial equipment, residential equipment, etc. As a selection point of the toggle switch for the circuit board, it is necessary to check the mounting type, circuit configuration, the presence or absence of the switch function, the rated current and the amount of power, and then select it.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 8 Day(s) or Less
  • 60 Day(s) or Less
8 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Schneider Electric Joystick Controller, 4 axes

    Schneider Electric Joystick Controller, 4 axes

    Schneider Electric

    ・Number of axes = 4
    ・Switch technology = spring return
    ・IP rating = IP66
    ・Handle type = lever
    ・Rated voltage of contact = 600 V
    ・Contact current rating = 220 mA @ 600 V ac
    ・Contact configuration = normally open
    ・Contact material = silver nickel
    ・Terminal type = screw
    ・Mechanical life = 1000000Cycles
    ・Operating temperature Min = -25 ℃
    ・Operating temperature Max = + 70 ℃
    ・Operating temperature range = -25 → +70℃
    From: ฿ 2,229.25
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Schneider Electric Joystick Controller, 2 axes

    Schneider Electric Joystick Controller, 2 axes

    Schneider Electric

    ・Number of axes = 2
    ・Switch technology = Stay put
    ・IP rating = IP66
    ・Handle type = lever
    ・Rated voltage of contact = 600 V
    ・Contact current rating = 220 mA
    ・Contact configuration = normally open
    ・Contact material = silver nickel
    ・Terminal type = screw
    ・Mechanical life = 1000000Cycles
    ・Operating temperature Min = -25 ℃
    ・Operating temperature Max = + 70 ℃
    ・Operating temperature range = -25 → +70℃
    From: ฿ 1,711.25
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Electric Joystick Controller, 2 axes, Spring Return

    Electric Joystick Controller, 2 axes, Spring Return

    Schneider Electric

    ・Number of axes = 2
    ・Switch technology = spring return
    ・IP rating = IP66
    ・Handle type = lever
    ・Rated voltage of contact = 600 V
    ・Contact current rating = 220 mA
    ・Contact configuration = normally open
    ・Contact material = silver nickel
    ・Terminal type = screw
    ・Mechanical life = 1000000Cycles
    ・Operating temperature Min = -25 ℃
    ・Operating temperature Max = + 70 ℃
    ・Operating temperature range = -25 → +70℃
    From: ฿ 1,840.75
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Complete Joystick Controller, Harmony XD2, 22mm, 2 Directions, 1NO per Direction, with Return Position 0

    Complete Joystick Controller, Harmony XD2, 22mm, 2 Directions, 1NO per Direction, with Return Position 0

    Schneider Electric

    This complete joystick controller is part of the range Harmony XD. It features 2 directions with one NO contact per direction and screw connection type. It is easily installed into a standard 22mm diameter cut-out.
    From: ฿ 2,085.88
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Schneider Electric Joystick Switch, 4 Axis

    Schneider Electric Joystick Switch, 4 Axis

    Schneider Electric

    ・Number of axes = 4
    ・Switch technology = Stay put
    ・IP rating = IP66
    ・Handle type = lever
    ・Rated voltage of contact = 600 V
    ・Contact current rating = 220 mA
    ・Contact configuration = normally open
    ・Contact material = silver nickel
    ・Terminal type = screw
    ・Mechanical life = 1000000Cycles
    ・Operating temperature Min = -25 ℃
    ・Operating temperature Max = + 70 ℃
    ・Operating temperature range = -25 → +70℃
    From: ฿ 2,229.25
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 1-Axis Joystick Controller Knob, Single Axis Potentiometric
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO 1-Axis Joystick Controller Knob, Single Axis Potentiometric【5 Pieces Per Package】

    RS Pro

    Specifications
    Number of Axes = 1
    Switch Technology = Single Axis Potentiometric
    Handle Type = Knob
    Contact Current Rating = 10 (Short Time Wiper Current) mA
    Joystick Travel = 25-0-25 °
    Terminal Type = Teflon Wire (4Wire)
    Mechanical Life = 2000000Operations
    Depth Behind Panel = 40mm
    Minimum Operating Temperature = -45°C
    Maximum Operating Temperature = +105°C
    Operating Temperature Range = -45 → +105°C
    From: ฿ 28,384.61
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 2-Axis Joystick Switch Knob, Spring Return, IP65 250V AC (825-2596)
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO 2-Axis Joystick Switch Knob, Spring Return, IP65 250V AC (825-2596)

    RS Pro

    Specifications
    Number of Axes = 2
    Switch Technology = Spring Return
    IP Rating = IP65
    Handle Type = Knob
    Contact Voltage Rating = 250V AC
    Contact Current Rating = 5 A@ 250 V AC
    Joystick Travel = ±12 °
    Terminal Type = Quick Connect
    Mechanical Life = 200000Operations
    Depth Behind Panel = 21.5mm
    Minimum Operating Temperature = -20°C
    Maximum Operating Temperature = +65°C
    Operating Temperature Range = -20 → +65°C
    From: ฿ 1,121.17
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO 2-Axis Joystick Switch Knob, Spring Return, IP65 250V AC (825-2599)
    Until 30/09/2024

    Sale
    Until 30/09/2024

    RS PRO 2-Axis Joystick Switch Knob, Spring Return, IP65 250V AC (825-2599)

    RS Pro

    Specifications
    Number of Axes = 2
    Switch Technology = Spring Return
    IP Rating = IP65
    Handle Type = Knob
    Contact Voltage Rating = 250V AC
    Contact Current Rating = 5 A@ 250 V AC
    Joystick Travel = ±12 °
    Terminal Type = Quick Connect
    Mechanical Life = 200000Operations
    Depth Behind Panel = 21.5mm
    Minimum Operating Temperature = -20°C
    Maximum Operating Temperature = +65°C
    Operating Temperature Range = -20 → +65°C
    From: ฿ 2,490.23
    Special Price
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
Brand
Product Series
From
Days to Ship
You can add up to 6 items per a category to the compare list.
Schneider Electric Joystick Controller, 4 axes
You can add up to 6 items per a category to the compare list.
Schneider Electric Joystick Controller, 2 axes
You can add up to 6 items per a category to the compare list.
Electric Joystick Controller, 2 axes, Spring Return
You can add up to 6 items per a category to the compare list.
Complete Joystick Controller, Harmony XD2, 22mm, 2 Directions, 1NO per Direction, with Return Position 0
You can add up to 6 items per a category to the compare list.
Schneider Electric Joystick Switch, 4 Axis
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 1-Axis Joystick Controller Knob, Single Axis Potentiometric
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 2-Axis Joystick Switch Knob, Spring Return, IP65 250V AC (825-2596)
Until 30/09/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO 2-Axis Joystick Switch Knob, Spring Return, IP65 250V AC (825-2599)
Until 30/09/2024
Brand

Schneider Electric

Schneider Electric

Schneider Electric

Schneider Electric

Schneider Electric

RS Pro

RS Pro

RS Pro

Product Series

Schneider Electric Joystick Controller, 4 axes

Schneider Electric Joystick Controller, 2 axes

Electric Joystick Controller, 2 axes, Spring Return

Complete Joystick Controller, Harmony XD2, 22mm, 2 Directions, 1NO per Direction, with Return Position 0

Schneider Electric Joystick Switch, 4 Axis

RS PRO 1-Axis Joystick Controller Knob, Single Axis Potentiometric【5 Pieces Per Package】

RS PRO 2-Axis Joystick Switch Knob, Spring Return, IP65 250V AC (825-2596)

RS PRO 2-Axis Joystick Switch Knob, Spring Return, IP65 250V AC (825-2599)

From

฿ 2,229.25

฿ 1,711.25

฿ 1,840.75

฿ 2,085.88

฿ 2,229.25

฿ 28,384.61

Special Price

On Sale Until 30/09/2024

฿ 1,121.17

Special Price

On Sale Until 30/09/2024

฿ 2,490.23

Special Price

On Sale Until 30/09/2024

Days to Ship 60 Day(s) Same day Same day Same day 60 Day(s) 8 Day(s) 8 Day(s) 8 Day(s)

Loading...

  1. 1

Related Categories to Toggle Switches for Circuit Boards