(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Jumper Pins

A Jumper pin is a component that controls the connection status of electronic devices. It is sometimes called a jumper block or a jumper plug. It has the role of a switch, energizing when connected to adjacent pins on a motherboard, etc., and shutting off when removed. Complex settings are possible by combining multiple jumper pins, and settings can be changed easily. The shape is a small block with a width of about 5 mm and a height of about 6 mm. Metal inside the plastic body is used to insert pins and energize. The pitch between pins is generally 2.54 mm, but some products support 2.0 mm. In addition, products with long knobs can be selected for easy work.
Filter By
CAD
Days to Ship
  • All
  • 7 Day(s) or Less
  • 17 Day(s) or Less
4 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Jumper Socket (For Circuit Switching) / MJS-06050 2.54 mm Pitch

    Jumper Socket (For Circuit Switching) / MJS-06050 2.54 mm Pitch

    HIROSUGI-KEIKI

    Contact
    [Materials] Brass
    [Processing] Metal plating (nickel base)
    Resin part
    [Materials] PBT (glass content 30%)
    [Color] Black/blue/red
    [Thermal Deformation Temperature] 1.82 MPa, 200°C
    [UL Specification] UL94V-0 (materials)
    [Rated Current] 3 A
    [Voltage Resistance] 500 V AC for 1 minute
    [Contact Resistance] 20 mΩ MAX
    [Insulation Resistance] 1,000 mΩ MIN
    [Operating Temperature Range] -40°C to +85°C
    From: ฿ 11.82
    Days to Ship: day to ship 17 Day(s)
    day to ship 17 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Jumper Socket (For Circuit Switching) / MJS-13050 2.54 mm Pitch

    Jumper Socket (For Circuit Switching) / MJS-13050 2.54 mm Pitch

    HIROSUGI-KEIKI

    Contact
    [Materials] Brass
    [Processing] Metal plating (nickel base)
    Resin part
    [Materials] PBT (glass content 30%)
    [Color] Black
    [Thermal Deformation Temperature] 1.82 MPa, 200°C
    [UL Specification] UL94V-0 (materials)
    Specifications
    [Rated Current] 3 A
    [Voltage Resistance] 500 V AC for 1 minute
    [Contact Resistance] 20 mΩ MAX
    [Insulation Resistance] 1,000 mΩ MIN
    [Operating Temperature Range] -40°C to +85°C
    From: ฿ 13.97
    Days to Ship: day to ship 17 Day(s)
    day to ship 17 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Shorting Link Female Straight Black Open Top 8 Way 1 Row 2.54mm Pitch
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Shorting Link Female Straight Black Open Top 8 Way 1 Row 2.54mm Pitch【10 Pieces Per Package】

    RS Pro

    Specifications
    Type = Open Top
    Number of Contacts = 8
    Pitch = 2.54mm
    Gender = Female
    Colour = Black
    Number of Rows = 1
    Length = 20.32mm
    Width = 6.47mm
    Depth = 2.44mm
    Contact Material = Phosphor Bronze
    Contact Plating = Tin over Nickel
    Orientation = Straight
    Maximum Contact Resistance = 30mΩ
    From: ฿ 261.22
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    RS PRO Shorting Link Female Straight Green Closed Top 2 Way 1 Row 2.54mm Pitch
    Until 30/06/2024

    Sale
    Until 30/06/2024

    RS PRO Shorting Link Female Straight Green Closed Top 2 Way 1 Row 2.54mm Pitch【10 Pieces Per Package】

    RS Pro

    Specifications
    Type = Closed Top
    Number of Contacts = 2
    Pitch = 2.54mm
    Gender = Female
    Colour = Green
    Number of Rows = 1
    Length = 4.98mm
    Width = 6.47mm
    Depth = 2.44mm
    Contact Material = Phosphor Bronze
    Contact Plating = Tin over Nickel
    Orientation = Straight
    Maximum Contact Resistance = 20mΩ
    From: ฿ 127.93
    Special Price
    Days to Ship: day to ship 7 Day(s)
    day to ship 7 Day(s)
Brand
Product Series
From
Days to Ship
You can add up to 6 items per a category to the compare list.
Jumper Socket (For Circuit Switching) / MJS-06050 2.54 mm Pitch
You can add up to 6 items per a category to the compare list.
Jumper Socket (For Circuit Switching) / MJS-13050 2.54 mm Pitch
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Shorting Link Female Straight Black Open Top 8 Way 1 Row 2.54mm Pitch
Until 30/06/2024
You can add up to 6 items per a category to the compare list.
Sale
RS PRO Shorting Link Female Straight Green Closed Top 2 Way 1 Row 2.54mm Pitch
Until 30/06/2024
Brand

HIROSUGI-KEIKI

HIROSUGI-KEIKI

RS Pro

RS Pro

Product Series

Jumper Socket (For Circuit Switching) / MJS-06050 2.54 mm Pitch

Jumper Socket (For Circuit Switching) / MJS-13050 2.54 mm Pitch

RS PRO Shorting Link Female Straight Black Open Top 8 Way 1 Row 2.54mm Pitch【10 Pieces Per Package】

RS PRO Shorting Link Female Straight Green Closed Top 2 Way 1 Row 2.54mm Pitch【10 Pieces Per Package】

From

฿ 11.82

฿ 13.97

฿ 261.22

Special Price

On Sale Until 30/06/2024

฿ 127.93

Special Price

On Sale Until 30/06/2024

Days to Ship 17 Day(s) 17 Day(s) 7 Day(s) 7 Day(s)

Loading...

  1. 1

Related Categories to Jumper Pins