1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

RS PRO Shorting Link Female Straight Black Open Top 8 Way 1 Row 2.54mm Pitch【10 Pieces Per Package】

SHORTING LINK FEMALE STRAIGHT

RS PRO Shorting Link Female Straight Black Open Top 8 Way 1 Row 2.54mm Pitch
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 261.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Specifications
Type = Open Top
Number of Contacts = 8
Pitch = 2.54mm
Gender = Female
Colour = Black
Number of Rows = 1
Length = 20.32mm
Width = 6.47mm
Depth = 2.44mm
Contact Material = Phosphor Bronze
Contact Plating = Tin over Nickel
Orientation = Straight
Maximum Contact Resistance = 30mΩ

 
Part Number
2518626 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 261.21

฿ 184.39

SHORTING LINK FEMALE STRAIGHT 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2518626 in the RS PRO Shorting Link Female Straight Black Open Top 8 Way 1 Row 2.54mm Pitch series.