Image Processing (Options, Others)

Image processing (optional / other) is an optional part used when performing image processing work. Calibration plates are used to correct and adjust the color difference that occurs between devices such as monitors, printers, etc. as well as the bias and distortion of imaging, to the correct values. The thickness is 1 mm, the accuracy is 5 μm, and the material is glass. The calibration scale plate features four scales of 1 mm / 0.5 mm / 0.1 mm / 0.02 mm printed on a single plate of 20 mm x 60 mm. The imperial thread for the camera has a hexagonal socket head bolt with a head size of 1/4-20UNC and is made of stainless steel. Used to the secure mounting of jigs such as camera stages and stands used for imaging, etc.
More
Less
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat