- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Image Processing Peripheral Parts
Image processing peripheral parts are peripheral parts required for image processing and video switching / conversion. In the case of video switching / conversion, there is an HDMI distributor. This is for splitting one HDMI signal into two, and can be used with DVI displays. The operation mode includes automatic detection, priority output, and fixed output, and supports up to three stages of cascade output. Optional accessories for image processing include imperial threads for cameras and calibration plates. The imperial thread for the camera is a hexagon socket head bolt and the material is stainless steel. The calibration plate is a 1 mm / 0.5 mm / 0.1 mm / 0.02 mm scale plate for accuracy and is made of 5 μm glass.
Image Processing Peripheral Parts
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?