(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
Simple Power Logger ZN-CTX/CTS/CTM
OMRON
From: ฿ 38,127.11 |
---|
Special Price |
Days to Ship: Same day |
Logger Data Mini (Temperature and Humidity Type) LR5001
HIOKI
From: ฿ 13,346.67 |
---|
Special Price |
Days to Ship: 45 Day(s) |
From: ฿ 7,706.67 |
---|
Days to Ship: 45 Day(s) |
HIOKI
From: ฿ 7,920.00 |
---|
Days to Ship: 45 Day(s) |
Voltage Logger (DC 50 V) LR5043
HIOKI
From: ฿ 10,266.67 |
---|
Days to Ship: 45 Day(s) |
Voltage Logger (DC 50 mV) LR5041
HIOKI
From: ฿ 10,266.67 |
---|
Days to Ship: 45 Day(s) |
HIOKI
From: ฿ 10,266.67 |
---|
Days to Ship: 45 Day(s) |
HIOKI
From: ฿ 17,333.33 |
---|
Special Price |
Days to Ship: 45 Day(s) |
HIOKI
From: ฿ 10,266.67 |
---|
Days to Ship: 45 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Type |
Usage Form |
Input measurement target |
Number of input channels(ch) |
Analog measurement range(mV/div) |
Maximum Sampling Speed(μs) |
External interface |
External storage |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | OMRON | HIOKI | HIOKI | HIOKI | HIOKI | HIOKI | HIOKI | HIOKI | HIOKI |
Product Series | |||||||||
From | ฿ 38,127.11 Special Price On Sale Until 31/03/2025 | ฿ 13,346.67 Special Price On Sale Until 31/07/2024 | ฿ 7,706.67 | ฿ 7,920.00 | ฿ 10,266.67 | ฿ 10,266.67 | ฿ 10,266.67 | ฿ 17,333.33 Special Price On Sale Until 31/07/2024 | ฿ 10,266.67 |
Days to Ship | Same day | 45 Day(s) | 45 Day(s) | 45 Day(s) | 45 Day(s) | 45 Day(s) | 45 Day(s) | 45 Day(s) | 45 Day(s) |
Type | Other | Data Logger | - | - | - | - | - | Data Logger | Data Logger |
Usage Form | Handy | Handy | Handy | Handy | Handy | Handy | Handy | Handy | Handy |
Input measurement target | - | Temperature/humidity | - | Voltage/current | Voltage/current | Voltage/current | Voltage/current | Voltage/current | Voltage/current |
Number of input channels(ch) | - | 2 | 1 | - | 1 | 1 | 1 | 2 | 1 |
Analog measurement range(mV/div) | - | - | - | - | 50000 | 50 | 5000 | - | - |
Maximum Sampling Speed(μs) | - | - | 1000000 | - | 1000000 | 1000000 | 1000000 | - | - |
External interface | Ethernet | - | - | - | - | - | - | - | - |
External storage | Applicable | Not Applicable | - | - | - | - | - | Not Applicable | Not Applicable |
Loading...
How can we improve?
How can we improve?