(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Card Readers

A card reader is a device that reads photos and videos from a memory card. It has a slot for inserting a memory card and a terminal for connecting to a target to move data. The main types are multi-types, which support reading and writing of multiple media, and dedicated types, which support reading and writing of one type of memory card. Designs are divided into a cable integrated type and a stick type without a cable. The shape is rectangular and the color is mostly black or white. Some card readers are designed to be easy to use. Some are anti-slip on the back for easy stability, some have all slots on the front, some have strap holes for carrying around, etc.
CAD
Days to Ship
  • All
  • Same day
  • 12 Day(s) or Less
  • 20 Day(s) or Less
  • 60 Day(s) or Less
7 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    SDXC · microSDXC compatible multi-card reader (GH-CRHC48K successor model)
    From: ฿ 702.04
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    USB3.1 SD/microSD Card Reader TS-RDF5□
    USB3.1 SD/microSD Card Reader TS-RDF5□
    USB3.1 SD/microSD Card Reader TS-RDF5□
    USB3.1 SD/microSD Card Reader TS-RDF5□

    USB3.1 SD/microSD Card Reader TS-RDF5□

    TRANSCEND

    RDF5, which provides ultra-high-speed data transfer, has a SuperSpeed USB 3.1 Gen 1 interface and is a card reader that supports next-generation memory cards.
    [Features]
    · Plugged directly into the USB port of any desktop or notebook computer, enabling effortless data transfer.
    · With an LED that displays data access.
    · Support RecoveRx photo recovery software.
    · Portable design.
    · SuperSpeed USB 3.1 Gen 1 interface.
    [Applications]
    · Optimal for plugging directly into the USB port of any desktop or notebook computer.
    From: ฿ 1,116.67
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Tablet / Smartphone Dedicated Memory Reader Writer

    Tablet / Smartphone Dedicated Memory Reader Writer

    ELECOM

    You can connect directly to tablet or smartphone USB [microB] connector equipped. The memory reader / writer can store the cable in the main body, giving it a lovely chubby appearance.

    [Features]
    · supports 44 types of media without using adapters, and 6 types of rich media if adapters are used
    · Cable integral type so you don't need to worry about losing cables
    · Compatible models: USB corresponds to the host function USBmicroB smartphones / tablets equipped with connectors
    · compatible with OS: Android 4.0 or later
    · Connector shape: USB microB
    · Power supply: USB bus power
    · Maximum transfer rate: USB2.0 high speed mode /480Mbps (theoretical value)
    From: ฿ 716.67
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Cable Mounting Memory Reader Writer

    Cable Mounting Memory Reader Writer

    ELECOM

    Memory card reader that a major media can read and write without an adapter.
    [Features]
    · It is convenient to carry with its "connector affixing function," you can affix the connector part of the cable to the main body.
    · Compact size cable integrated, perfect partner for a smartphone.
    · Supports over 40 kinds of media without using an adapter.
    · Uses media that most mobile phones support such as microSD cards etc. small media which can be plugged in as is.
    · Supports high speed media such as SDHC cards, SD memory cards, memory stick PRO (high speed), etc.
    · A LED lamp to see the access state to the media.
    [Applications]
    · Memory backup of digital camera / smart phone / cell phones, etc. and copy / backup of various memory cards through PC.
    · Copy pictures took with digital camera to a smartphone / tablet / PC.
    From: ฿ 584.00
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Memory Reader & Writer EA764A-32A

    Memory Reader & Writer EA764A-32A

    ESCO

    【Product Specifications】
    ・or is separately required.
    ・Compatible media(add picture card)-XD picture card/XD picture card T type M, Type H, Type M+
    ・Compatible media (compact flash)-Compact flash(Type I)(3.3V)/compact flash(Type2)(3.3V)/ compact flash(UDMAS supported)/micro drive
    ・Supported OS-Windows8.1, 8, 7(SP1), Vista(SP2), XP(SP3)/MacOSX10.6/10.6.8/OSX10.7/10.7.5, 10.8/10.8.3
    ・Color-Black
    ・External dim.-About (W)85x(D)45x(H)15mm(Except for cable)
    ・Weight-About 32g
    ・Cable Length -About 50cm(Except for connector)
    ・Power supply voltage-5V
    ・Operating environment-Temperature 5 to 40℃, humidity 30 to 80%(no freezing)
    ・Sustainable procurement
    From: ฿ 2,627.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Memory Reader & Writer EA764A-40B

    Memory Reader & Writer EA764A-40B

    ESCO

    【Product Specifications】
    ・Interface …USB 3.0( (When connected to USB 2.0 interface, it operates compatible with USB 2.0. )
    ・Max. Transmission Speed …USB 3.0 super speed /5Gbps (Theoretical values ),USB 2.0 High-speed /480Mbps (Theoretical values )
    ・Connecter shape …USB [A] (Male ) x 1
    ・The number of slots …2
    ・Supported Media(SD memory card )…SD (High-speed)
    ・Size …71(W) x 21.7(D) x 10.0(H)mm
    ・Weight …12g
    From: ฿ 2,084.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Memory Reader/Writer / Type-C Connector / Direct-Insertion Type / For SD + microSD / White

    Memory Reader/Writer / Type-C Connector / Direct-Insertion Type / For SD + microSD / White

    ELECOM

    [Features]
    · An easy-to-carry, stick-type memory reader/writer equipped with a Type-C connector, the latest USB connection standard engineered to withstand frequent plugging and unplugging.

    [Product specifications]
    · An easy-to-carry, stick-type memory reader/writer equipped with a Type-C connector, the latest USB connection standard.
    · Can be used with a PC or smartphone with a USB Type-C connector.
    · Adopts a robust connector that can withstand 10,000 cycles of plugging and unplugging. It resists breaking even in environments with frequent plugging and unplugging.
    · A USB Type-C connector does not have a front or back side and can be inserted with either side facing up.
    · Supported memory cards include the SD memory card series, miniSD memory card series, microSD memory card series, and MMC series.
    · Small media such as microSD memory cards can also be plugged in directly without having to use an adapter.
    · Supports high-capacity (512‑GB) SDXC memory cards, the latest SD memory card standard.
    · Using this product, it is possible to transfer data about 9 times* faster than directly transferring data from a digital camera to a PC. *When connected to USB 3.1 Gen 1-compatible equipment. Based on the manufacturer's test environment.
    · Equipped with connection lamps that display the connection status with the corresponding media.
    · Runs on USB bus power and does not require an external power supply.
    · Work such as installing a dedicated driver is not necessary and the device is usable immediately after connecting to the USB port of a personal computer.
    · Comes with a cap that protects the connector while you are carrying it.
    · Interface: USB Type-C
    · Maximum transfer rate: USB 3.1 Gen 1 - SuperSpeed / 5 Gbps (theoretical value)
    · Connector type: USB Type-C (male) × 1
    · Number of slots: 2
    · Supported media (SD memory card): SD (HighSpeed, ProHighSpeed, Class 2 to 10), For Wii/DSi, SDHC (Class 2 to 10, UHS-I, UHS-II), SDXC (Class 10, UHS-I) / miniSD, miniSDHC (Class 2 to 6)* / TransFlash, microSD, microSDHC (Class 2 to 10, UHS-I), microSDXC (*) A special adapter is required
    · Supported media (multimedia card): MMC, MMC 4.0, secure MMC, RS-MMC, RS-MMC 4.0/MMC micro* (*) A special adapter is required
    · Compatible models: PCs and smartphones equipped with USB Type-C connectors
    · Supported OSs: USB host-enabled Android 6.0 or later, Windows 10 / 8.1 / 7 (SP1), macOS Sierra (10.12)
    · Color: white
    · External dimensions: approx. width 55.8 mm × depth 18.2 mm × height 9.8 mm
    · Weight: approx. 8 g
    · Power supply voltage: 5 V
    · Operating environment: temperature 5 to 40°C, humidity 30% to 80% (non condensing)
    · Warranty period: 6 months
    · Accessories: user's manual
    · JAN code: 4953103340312
    From: ฿ 1,162.45
    Days to Ship: day to ship Quote
    day to ship Quote
Brand
Product Series
From
Days to Ship
You can add up to 6 items per a category to the compare list.
SDXC · microSDXC compatible multi-card reader (GH-CRHC48K successor model)
You can add up to 6 items per a category to the compare list.
USB3.1 SD/microSD Card Reader TS-RDF5□
USB3.1 SD/microSD Card Reader TS-RDF5□
USB3.1 SD/microSD Card Reader TS-RDF5□
USB3.1 SD/microSD Card Reader TS-RDF5□
You can add up to 6 items per a category to the compare list.
Tablet / Smartphone Dedicated Memory Reader Writer
You can add up to 6 items per a category to the compare list.
Cable Mounting Memory Reader Writer
You can add up to 6 items per a category to the compare list.
Memory Reader & Writer EA764A-32A
You can add up to 6 items per a category to the compare list.
Memory Reader & Writer EA764A-40B
You can add up to 6 items per a category to the compare list.
Memory Reader/Writer / Type-C Connector / Direct-Insertion Type / For SD + microSD / White
Brand

GREENHOUSE

TRANSCEND

ELECOM

ELECOM

ESCO

ESCO

ELECOM

Product Series

SDXC · microSDXC compatible multi-card reader (GH-CRHC48K successor model)

USB3.1 SD/microSD Card Reader TS-RDF5□

Tablet / Smartphone Dedicated Memory Reader Writer

Cable Mounting Memory Reader Writer

Memory Reader & Writer EA764A-32A

Memory Reader & Writer EA764A-40B

Memory Reader/Writer / Type-C Connector / Direct-Insertion Type / For SD + microSD / White

From

฿ 702.04

฿ 1,116.67

฿ 716.67

฿ 584.00

฿ 2,627.00

฿ 2,084.00

฿ 1,162.45

Days to Ship Same day 20 Day(s) Quote 60 Day(s) 12 Day(s) 12 Day(s) Quote

Loading...

  1. 1

Related Categories to Card Readers