(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

USB Memories / SD Cards / Memory Cards

USB memory, SD cards, and memory cards are devices for recording data. It can be used by plugging it into a digital device for industrial or commercial use, and is useful for backing up data and storing updates. In addition, those that have a block management function that distributes the burden of writing NAND, those that have a long card life with a controller function, those that are made to be durable by ultrasonic welding technology, etc. exist. There are also CF cards that utilize flash memory and memory cards called CFast that have approximately twice the transfer rate of CF.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 8 Day(s) or Less
  • 12 Day(s) or Less
  • 14 Day(s) or Less
  • 16 Day(s) or Less
  • Others
21 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Security USB 3.0 (equipped with Trend Micro Corporation virus check function)

    Security USB 3.0 (equipped with Trend Micro Corporation virus check function)

    ELECOM

    [Features]
    · A security USB memory stick for business use that is equipped with information leakage prevention functions by password lock and automatic encryption, as well as "TMUSB 2.1" made by Trend Micro Corporation that prevents virus contaminating into USB memory.
    · Supports USB 3.0.
    From: ฿ 2,688.88
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [Industrial products]CF CARD (UDMA5) CF220I

    [Industrial products]CF CARD (UDMA5) CF220I

    TRANSCEND

    Equipped with industrial SLC NAND flash. Operating environmental temperature: -40 industrial CF card, in which there can be an excellent performance realized at a wide temperature range from -40°C to 85°C

    [Features]
    · A model for temperature extension needs [for industrial spec options]
    · ECC in-built functions (error correction code)/wear leveling algorithms
    · CompactFlash V4.1 compatibility
    · PIO Mode 0-6 use Multi-Word DMA Mode 0-4 use · Ultra DMA Mode 0-5 use
    · Active monitoring circuit for power loss Prevention IPS in-built equipped with S.M.A.R.T.
    [Spec]
    · Interface: PCMCIA /True IDE · Connector: CompactFlash, 50-Pin
    · Form factor: CompactFlash Card · Flash type: SLC
    · Maximum data transmission speed: Read 83MB/s, Write 64MB/s
    · Operating voltage: 3.3V±5% or 5V±10%· Power consumption: 0.85W
    · Operating environmental temperature: -40°C to 85°C· Storage temperature: -55°C to 100°C
    · Humidity: 0% to 95% · Box size: 42.8 mm x 36.4 mm x 3.3 mm
    · MTBF: 4,000,000hrs
    [Commodity lineup]
    · Capacity: 1GB/2GB/4GB /8GB/16GB /128MB /256MB /512MB
    From: ฿ 3,579.97
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Industrial Compact Flash (product can be connected to Mitsubishi sequencer)

    Industrial Compact Flash (product can be connected to Mitsubishi sequencer)

    HAGIWARA SOLUTIONS

    *Not all Mitsubishi sequences can be connected. Please check Mitsubishi technical news for the applicable types
    From: ฿ 7,631.77
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Memory Card HMC
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Memory Card HMC

    OMRON

    General-purpose optional memory card with a capacity of 128 MB. Type: CF
    From: ฿ 4,002.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    High Durability Commercial/Industrial Use SD Memory Card FX Series (512 MB - 16 GB)
    Until 31/03/2025
    High Durability Commercial/Industrial Use SD Memory Card FX Series (512 MB - 16 GB)
    High Durability Commercial/Industrial Use SD Memory Card FX Series (512 MB - 16 GB)

    Sale
    Until 31/03/2025

    High Durability Commercial/Industrial Use SD Memory Card FX Series (512 MB - 16 GB)

    PANASONIC

    Long service life, high performance, high quality SD memory card for industrial equipment.
    [Features]
    · Featuring SLC type NAND flash memory.
    · Manufactured in Japan, from design to actual production. Equipped with high-performance controller originally designed by Panasonic.
    · Functions such as "Wear Leveling", "Bit Error Auto Refresh", and "Dispersion of Writing Stress" maximize lifetime.
    · Read/write tests for all memory areas in every product is performed prior to shipment. · Initial failure rate is greatly reduced.
    · Automatically restores the system when a sudden power interruption occurs during data writing, and prevents troubles such as card recognition error.
    [Applications]
    · Convenient as a replacement for industrial devices and mountable memories of which particular reliability is required.
    Ideal for applications where date is repeatedly written at high frequency such as in data logger, PLC, etc. and for applications that handle high resolution data.
    From: ฿ 7,416.96
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Compact Flash
    Compact Flash
    Compact Flash

    Compact Flash

    BUFFALO

    A compact flash drive compatible with compact digital cameras and single lens digital cameras made by various manufacturers. A lineup of products with various storage capacities and high cost-effectiveness will meet your needs.
    From: ฿ 1,409.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    High durability/high capacity - For commercial/industrial applications - SD card UE series (MLC 128GB)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    High durability/high capacity - For commercial/industrial applications - SD card UE series (MLC 128GB)

    PANASONIC

    High-performance, high-quality SD card (MLC) for industrial equipment capable of recording 4K video.
    [Features]
    ・ UHS speed class 3 compatible large capacity & high speed recording type.
    ・ High-capacity and high-speed recording type ideal for video storage for surveillance cameras and drive recorders.
    ・ The controller function extends the life of the SD card.
    ・ Before shipment, read/write testing of all cards & all memory locations is performed to greatly reduce the initial failure rate.
    [Applications]
    ・ For industrial equipment that requires reliability.
    ・ Writing large data files such as movies.
    · Surveillance camera · Drive recorders · Professional cameras · 4K cameras.
    From: ฿ 13,176.07
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    High durability/high capacity - For commercial/industrial applications - microSD card TE series (MLC 16 to 64GB)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    High durability/high capacity - For commercial/industrial applications - microSD card TE series (MLC 16 to 64GB)

    PANASONIC

    High-performance, high-quality microSD card (MLC) capable of long-term video recording.
    [Features]
    ・ Includes a microSD-SD card adapter.
    ・ High-capacity and high-speed recording type ideal for video storage for surveillance cameras and drive recorders.
    ・ The controller function extends the life of the SD card.
    ・ Before shipment, read/write testing of all cards & all memory locations is performed to greatly reduce the initial failure rate.
    [Applications]
    ・ For industrial equipment that requires reliability.
    ・ Writing large data files such as movies.
    · Surveillance camera · Drive recorders · Action cameras · Professional cameras · 4K cameras.
    From: ฿ 2,158.11
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    microSD/SDHC Memory Card EA759GN-15

    microSD/SDHC Memory Card EA759GN-15

    ESCO

    【Product Specifications】
    ・Supporting copyright protection function
    ・Memory card for cellular phones
    ・Shock resistance to 2,000G (equivalent to a shock applied when dropped from a height of approx. 3m)
    ・With SD adapter
    ・Dim.-15 x 11 x 1(H)mm
    ・Capacity…16GB
    ・CLASS…4
    From: ฿ 2,894.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    microSDHC Card Class 10 (Premium)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    microSDHC Card Class 10 (Premium)

    TRANSCEND

    Micro SD card fully compliant with Class10 and SD3.0 standards.
    [Features]
    · One tenth of the size of an SDHC card and 11 mm x 15 mm x 1 mm in dimension.
    · In addition to compactness, Class 10, which is a high speed standard, is displayed.
    · SD3.0 compatible maximum read speed 20 MB/S and write speed 10 MB/S guaranteed.
    · Comes with a lifetime warranty.
    · Errors during data transfer are corrected by the built-in ECC (Error Correction Code) function.
    [Applications]
    · Ideal for continuous shooting of photos and HD video recording on mobile devices smoothly.
    From: ฿ 618.15
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    High Durability Industrial/Professional Micro SD Card SC Series (2 to 8 GB)
    Until 31/03/2025
    High Durability Industrial/Professional Micro SD Card SC Series (2 to 8 GB)
    High Durability Industrial/Professional Micro SD Card SC Series (2 to 8 GB)

    Sale
    Until 31/03/2025

    High Durability Industrial/Professional Micro SD Card SC Series (2 to 8 GB)

    PANASONIC

    ◆ Industrial/Professional-Use microSD Card / Made in Japan◆

    A product made in Japan for peace of mind and equipped with a Panasonic proprietary high functionality controller.
    The life span of the SD card has been increased thanks to functions such as "Bit Error Auto Refresh / Write-on Leveling / Stress Distribution" of the controller.

    NAND Flash Memory: SLC (Approx. 60,000 write cycles)

    Features: High reliability (full memory area inspected for read- and writability) / long operation life / power cutoff resistance
    Recommended use: Applications that repeatedly write data frequently, applications that handle high resolution data
    For Data Loggers, PLCs, Indicators, HMIs, Measuring Instruments, etc.

    Packaging format: Blister packing, individually packaged
    From: ฿ 8,484.09
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    High Durability Industrial/Professional Micro SD Card KC Series (4 to 16 GB)
    Until 31/03/2025
    High Durability Industrial/Professional Micro SD Card KC Series (4 to 16 GB)
    High Durability Industrial/Professional Micro SD Card KC Series (4 to 16 GB)

    Sale
    Until 31/03/2025

    High Durability Industrial/Professional Micro SD Card KC Series (4 to 16 GB)

    PANASONIC

    ◆ Industrial/Professional-Use microSD Card / Made in Japan◆

    A product made in Japan for peace of mind and equipped with a Panasonic proprietary high functionality controller.
    The life span of the SD card has been increased thanks to functions such as "Bit Error Auto Refresh / Write-on Leveling / Stress Distribution" of the controller.

    NAND Flash Memory: MLC (Approx. 2,000 write cycles)

    Features: High reliability (full memory area inspected for read- and writability) / economical focus / power cutoff resistance
    Recommended use: Applications that read data frequently, embedding to in-vehicle devices
    Surveillance cameras, car navigation, EDR, digital signage, measuring instruments, card authentication devices, inspection devices, image treatment devices, etc.

    Packaging format: Blister packing, individually packaged
    From: ฿ 2,027.79
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    USB Memory USB 3.0 Standard

    USB Memory USB 3.0 Standard

    BUFFALO

    [Features]
    ・ Skeleton body with various colors
    ・ The cap can be attached to the back of the memory to prevent loss of the cap
    ・ Comfortable high-speed transfer not only with USB 3.0 connection but also with USB 2.0 connection
    ・ High-speed transfer of 36 MB/s is realized by adopting a high-speed controller compatible with USB 3.0 even when connected to USB 2.0.
    From: ฿ 945.00
    Days to Ship: day to ship 16 Day(s)
    day to ship 16 Day(s)
  • You can add up to 6 items per a category to the compare list.
    CF (Compact Flash) Card Silicon Drive

    CF (Compact Flash) Card Silicon Drive

    CONTEC

    [Features]
    · The B series can check information such as the total CF rewrite cycles based on "SMART", a self-diagnosis program.
    From: ฿ 14,919.64
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Sale
    Only Available on Misumi Web ◆ Industrial/Business Use Micro SD Card PSLC (PSLC 2 GB)
    Until 31/03/2025

    Sale
    Until 31/03/2025

    Only Available on Misumi Web ◆ Industrial/Business Use Micro SD Card PSLC (PSLC 2 GB)

    PANASONIC

    ◆ Industrial/Professional-Use microSD Card / Made in Taiwan◆

    [MiSUMi WEB Limited Product] This is a global product (made in Taiwan), so it is available for a special price.
    This highly reliable product has undergone exhaustive readability/writability inspection (screening) of all units at a Japanese factory.

    NAND Flash Memory: pSLC (Approx. 20,000 write cycles)

    Features: High reliability (full memory area inspected for read- and writability) / economical focus / adapted for automotive use
    Recommended use: Applications that repeatedly write data frequently, applications that read data frequently, embedding to in-vehicle devices
    For Data Loggers, PLCs, Indicators, HMIs, Measuring Instruments, Inspection Devices, Image Processing Devices, Card Authentication Devices
    Car navigation systems, digital signage, OA equipment, GPS recording equipment, radar detectors, mobile routers, etc.

    Packaging format: Blister packing, individually packaged
    From: ฿ 1,615.64
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    microUSB Memory, USB 3.0

    microUSB Memory, USB 3.0

    BUFFALO

    [Features]
    ・ Ultra compact size that will not bother you even when attached to your PC
    · It achieves high-speed data transfers. It supports USB 3.0 that can handle large volume data comfortably
    From: ฿ 1,953.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Bidirectional USB Memory USB 2.0

    Bidirectional USB Memory USB 2.0

    BUFFALO

    [Features]
    ・ "Dual Orientation USB memory" that can be inserted without worrying about the orientation of the USB connector
    ・ Secure, easy encryption "SecureLock Mobile 2" software requires download
    · It supports USB mass storage classes. It can also be used with compatible AV devices, car navigation systems, etc.
    ・ Simple design that is convenient to carry
    From: ฿ 680.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Media Case EA759Z-16B

    Media Case EA759Z-16B

    ESCO

    【Product Specifications】
    ・Holding capacity--16B:CF(4 pcs), -18B:SD(8 pcs) or microSD(8 pcs)
    ・Plastic case that incorporates the static charge prevention and shock absorbing cushion
    ・Size(Outside dim.)(mm)-90(W)x22(D)x66(H)
    ・Weight-About 30g
    ・Material-Body:PP, Tray:EVA
    ・Description-For compactflash
    From: ฿ 847.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Media Case EA759Z-18B

    Media Case EA759Z-18B

    ESCO

    【Product Specifications】
    ・Holding capacity--16B:CF(4 pcs), -18B:SD(8 pcs) or microSD(8 pcs)
    ・Plastic case that incorporates the static charge prevention and shock absorbing cushion
    ・Size(Outside dim.)(mm)-90(W)x22(D)x66(H)
    ・Weight-About 30g
    ・Material-Body:PP, Tray:EVA
    ・Description-For SD・micro SD
    From: ฿ 847.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Reinforced Security USB 3.0 Memory 16 GB

    Reinforced Security USB 3.0 Memory 16 GB

    GREENHOUSE

    [Features]Equipped with virus check and encryption functions for reinforced security.
    [Product Specifications]
    ·Capacity: 16 GB
    ·Outer dimensions: Length 55 × width 23.5 × thickness 8.5 mm
    · Weight: 11 g
    ·Interface: USB3. 0/2. 0
    ·Supported Operating Systems: Windows 8. 1/8/7/Vista
    · Quantity: 1 pc.
    · JAN: 4511677093777
    From: ฿ 6,543.17
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Reinforced Security USB 3.0 Memory 32 GB

    Reinforced Security USB 3.0 Memory 32 GB

    GREENHOUSE

    [Features]Equipped with virus check and encryption functions for reinforced security.
    [Product Specifications]
    ·Capacity: 32 GB
    ·Outer dimensions: Length 55 × width 23.5 × thickness 8.5 mm
    · Weight: 11 g
    ·Interface: USB3. 0/2. 0
    ·Supported Operating Systems: Windows 8. 1/8/7/Vista
    · Quantity: 1 pc.
    · JAN: 4511677093784
    From: ฿ 8,192.20
    Days to Ship: day to ship 21 Day(s)
    day to ship 21 Day(s)
Brand
Product Series
From
Days to Ship
Type
Capacity
You can add up to 6 items per a category to the compare list.
Security USB 3.0 (equipped with Trend Micro Corporation virus check function)
You can add up to 6 items per a category to the compare list.
[Industrial products]CF CARD (UDMA5) CF220I
You can add up to 6 items per a category to the compare list.
Industrial Compact Flash (product can be connected to Mitsubishi sequencer)
You can add up to 6 items per a category to the compare list.
Sale
Memory Card HMC
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
High Durability Commercial/Industrial Use SD Memory Card FX Series (512 MB - 16 GB)
Until 31/03/2025
High Durability Commercial/Industrial Use SD Memory Card FX Series (512 MB - 16 GB)
High Durability Commercial/Industrial Use SD Memory Card FX Series (512 MB - 16 GB)
You can add up to 6 items per a category to the compare list.
Compact Flash
Compact Flash
Compact Flash
You can add up to 6 items per a category to the compare list.
Sale
High durability/high capacity - For commercial/industrial applications - SD card UE series (MLC 128GB)
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
High durability/high capacity - For commercial/industrial applications - microSD card TE series (MLC 16 to 64GB)
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
microSD/SDHC Memory Card EA759GN-15
You can add up to 6 items per a category to the compare list.
Sale
microSDHC Card Class 10 (Premium)
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
Sale
High Durability Industrial/Professional Micro SD Card SC Series (2 to 8 GB)
Until 31/03/2025
High Durability Industrial/Professional Micro SD Card SC Series (2 to 8 GB)
High Durability Industrial/Professional Micro SD Card SC Series (2 to 8 GB)
You can add up to 6 items per a category to the compare list.
Sale
High Durability Industrial/Professional Micro SD Card KC Series (4 to 16 GB)
Until 31/03/2025
High Durability Industrial/Professional Micro SD Card KC Series (4 to 16 GB)
High Durability Industrial/Professional Micro SD Card KC Series (4 to 16 GB)
You can add up to 6 items per a category to the compare list.
USB Memory USB 3.0 Standard
You can add up to 6 items per a category to the compare list.
CF (Compact Flash) Card Silicon Drive
You can add up to 6 items per a category to the compare list.
Sale
Only Available on Misumi Web ◆ Industrial/Business Use Micro SD Card PSLC (PSLC 2 GB)
Until 31/03/2025
You can add up to 6 items per a category to the compare list.
microUSB Memory, USB 3.0
You can add up to 6 items per a category to the compare list.
Bidirectional USB Memory USB 2.0
You can add up to 6 items per a category to the compare list.
Media Case EA759Z-16B
You can add up to 6 items per a category to the compare list.
Media Case EA759Z-18B
You can add up to 6 items per a category to the compare list.
Reinforced Security USB 3.0 Memory 16 GB
You can add up to 6 items per a category to the compare list.
Reinforced Security USB 3.0 Memory 32 GB
Brand

ELECOM

TRANSCEND

HAGIWARA SOLUTIONS

OMRON

PANASONIC

BUFFALO

PANASONIC

PANASONIC

ESCO

TRANSCEND

PANASONIC

PANASONIC

BUFFALO

CONTEC

PANASONIC

BUFFALO

BUFFALO

ESCO

ESCO

GREENHOUSE

GREENHOUSE

Product Series

Security USB 3.0 (equipped with Trend Micro Corporation virus check function)

[Industrial products]CF CARD (UDMA5) CF220I

Industrial Compact Flash (product can be connected to Mitsubishi sequencer)

Memory Card HMC

High Durability Commercial/Industrial Use SD Memory Card FX Series (512 MB - 16 GB)

Compact Flash

High durability/high capacity - For commercial/industrial applications - SD card UE series (MLC 128GB)

High durability/high capacity - For commercial/industrial applications - microSD card TE series (MLC 16 to 64GB)

microSD/SDHC Memory Card EA759GN-15

microSDHC Card Class 10 (Premium)

High Durability Industrial/Professional Micro SD Card SC Series (2 to 8 GB)

High Durability Industrial/Professional Micro SD Card KC Series (4 to 16 GB)

USB Memory USB 3.0 Standard

CF (Compact Flash) Card Silicon Drive

Only Available on Misumi Web ◆ Industrial/Business Use Micro SD Card PSLC (PSLC 2 GB)

microUSB Memory, USB 3.0

Bidirectional USB Memory USB 2.0

Media Case EA759Z-16B

Media Case EA759Z-18B

Reinforced Security USB 3.0 Memory 16 GB

Reinforced Security USB 3.0 Memory 32 GB

From

฿ 2,688.88

฿ 3,579.97

฿ 7,631.77

฿ 4,002.00

Special Price

On Sale Until 31/03/2025

฿ 7,416.96

Special Price

On Sale Until 31/03/2025

฿ 1,409.00

฿ 13,176.07

Special Price

On Sale Until 31/03/2025

฿ 2,158.11

Special Price

On Sale Until 31/03/2025

฿ 2,894.00

฿ 618.15

Special Price

On Sale Until 31/03/2025

฿ 8,484.09

Special Price

On Sale Until 31/03/2025

฿ 2,027.79

Special Price

On Sale Until 31/03/2025

฿ 945.00

฿ 14,919.64

฿ 1,615.64

Special Price

On Sale Until 31/03/2025

฿ 1,953.00

฿ 680.00

฿ 847.00

฿ 847.00

฿ 6,543.17

฿ 8,192.20

Days to Ship 12 Day(s) Same day Same day Same day Same day Same day Same day Same day 12 Day(s) Same day Same day Same day 16 Day(s) Quote Same day 20 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 8 Day(s) 21 Day(s)
TypeUSB memoryCFCFCFSD cardCFSD cardSD card-SD cardSD cardSD cardUSB memoryCFSD cardUSB memoryUSB memory----
Capacity2GB / 4GB4GB8GB128MB / 256MB / 512MB8GB128MB128GB16GB / 32GB-8GB8GB4GB / 8GB / 16GB16GB2GB2GB16GB16GB--16GB32GB

Loading...

  1. 1

Related Categories to USB Memories / SD Cards / Memory Cards