(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Personal Computer Desks/Chairs

PC desks / chairs are items that are furnished to prepare a PC environment. They principally consist of desks where a PC is placed and chairs where a PC user sits. Desks are either rack-type, in which items other than PCs can be installed, or have a design that is elongated horizontally and has a larger work area than a rack. One sort of desk is an auxiliary stand that is installed around other desks to hold a PC. Chairs are characterized by varying levels of comfort depending on shape and parts. For example, there are differences depending on the presence or absence of a backrest and armrests. Those with a backrest are useful for taking a break, and those without armrests are useful for standing and sitting. In addition, those with casters on the bottom are easy to move, while those without casters are more stable.
CAD
Days to Ship
  • All
  • 60 Day(s) or Less
11 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    OA Chair Footrest Ring

    OA Chair Footrest Ring

    SANWA SUPPLY

    Primary school CAI optimal footrest ring in the classroom, can be retrofit type

    [Features]
    · primary school CAI ideal for classroom, footrest ring that can be retrofit.
    · Post-attachable type that can also be attached to assembled chairs.
    · Made from 90% recycled materials. Environmentally friendly.
    · No harmful formation of formaldehyde.
    From: ฿ 1,561.41
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Office Chair Armrests

    Office Chair Armrests

    SANWA SUPPLY

    [Features]
    · You can attach an armrest by post-assembly.
    From: ฿ 2,381.55
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    OA Chair (For Schools/Offices)

    OA Chair (For Schools/Offices)

    SANWA SUPPLY

    A chair which you will not be tired sitting on for a long time.
    [Features]
    · It has a large and relaxing back and seat so you will not be tired sitting for a long time.
    · Abundant color variations.
    From: ฿ 5,766.07
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    CAI Desk (Raise/Lowering Type)

    CAI Desk (Raise/Lowering Type)

    SANWA SUPPLY

    School desk that can store a LCD screen in it.

    [Features]
    · Lift and store the LCD display with the attached arm.
    · Ideal for 2 students, 1600 or 1800 mm width.
    · Since the teacher's sample screen etc. can be displayed in the middle of the display, the learning contents can be confirmed on the near screen for deeper understanding (CAI-LCD186K).
    · You can see the sample screen nearby, so you can see fine movements (CAI-LCD186K).
    From: ฿ 97,339.32
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    GE Desk (With Power Cable Management Function)

    GE Desk (With Power Cable Management Function)

    SANWA SUPPLY

    Standard PC desk with equipment of storage, power and cable wiring features as standard.
    [Features]
    · It is designed to be recycled easily by using single part and material.
    · Apply low formaldehyde top board.
    · The back panel has a dual structure and can hide extra cable etc.
    · Security wire and cable can be pulled out at the cover closed.
    · (It becomes a large opening for wiring if opened.) It will not take space since the cover can fit inside and the desk can flat.
    · Equip an opening to attach a security wire on the back panel. (Size of opening for attachment: W30 x H15mm)
    · The security wire can be set clean without noticeable if cable opening on the top of ceiling is used.
    · Equip a side opening for wiring on the back of side frame.
    · It can make cable wiring beautifully.
    · Shutter type door included.
    · The power supply for PC can be managed in center at once since there is power supply BOX with centered switch on the side frame.
    · 7 opening taps to prevent from 3P slipping are equipped as standard. With the removal prevention tap, there is no plug slipping unexpectedly.
    · HDD, LAN hub, file and papers can be stored and the height can be adjusted depending on what to store.
    · Less amount of emission of formaldehyde which is a cause of sick building syndrome is applied.
    · Formaldehyde is used as adhesive bond at plywood production since it has a corrosion and insect-proof effects, however, on the other hand, there have been bad problems to health giving stimulation to eyes, nose and throat.
    · Olefin type of resin is used on the edge of the top board and vinyl chloride (PVC) is not used.
    · Recycled materials have been used considering environment.
    [Applications]
    · Suitable as a desk for PC.
    From: ฿ 20,806.87
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    OA Chair (for medical use)

    OA Chair (for medical use)

    SANWA SUPPLY

    [Features]
    · Medical chair using antimicrobial, alcohol resistant leather.
    From: ฿ 4,190.42
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    OA Chair Nylon Caster

    OA Chair Nylon Caster【5 Pieces Per Package】

    SANWA SUPPLY

    Nylon casters suitable for use on carpet floors.

    [Features]
    · Caster / adjuster, caster cover which can be replaced according to the place to use.
    · Two-wheel casters made of nylon.
    · Ideal for replacement when a caster is damaged.
    From: ฿ 1,350.00
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    NPC-10 Series, Laptop Computer Desk (White/Black)

    NPC-10 Series, Laptop Computer Desk (White/Black)

    SANWA SUPPLY

    Top panel separating type, 4-level height-variable and compact mini desk.
    [Features]
    · It is convenient to use as a supplemental desk.
    · The height can be changed 4 levels; 700, 760, 820 and 880 mm.
    · It comes with casters for easy movement.
    · It can adjust angle of top panel where a notebook needs to be put on.
    · You can put a cell phone and drink on the secured top panel.
    · It is convenient when making a presentation, etc. with a notebook put on the panel.
    From: ฿ 6,016.67
    Days to Ship: day to ship 60 Day(s)
    day to ship 60 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Plastic tray for multi cart

    Plastic tray for multi cart

    SANWA SUPPLY

    Multi-Cart for Plastic Tray
    From: ฿ 4,377.07
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Mesh Chair

    Mesh Chair

    SANWA SUPPLY

    Uses mesh on the backrest, synchronized rocking chair with a spacious seating surface.
    From: ฿ 10,681.65
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Caster cover avoiding obstacles

    Caster cover avoiding obstacles

    SANWA SUPPLY

    [Features]
    · can be moved without running over cables.
    · There's a caster cover that prevents casters from running over cables.
    From: ฿ 2,085.56
    Days to Ship: day to ship Quote
    day to ship Quote
Brand
Product Series
From
Days to Ship
You can add up to 6 items per a category to the compare list.
OA Chair Footrest Ring
You can add up to 6 items per a category to the compare list.
Office Chair Armrests
You can add up to 6 items per a category to the compare list.
OA Chair (For Schools/Offices)
You can add up to 6 items per a category to the compare list.
CAI Desk (Raise/Lowering Type)
You can add up to 6 items per a category to the compare list.
GE Desk (With Power Cable Management Function)
You can add up to 6 items per a category to the compare list.
OA Chair (for medical use)
You can add up to 6 items per a category to the compare list.
OA Chair Nylon Caster
You can add up to 6 items per a category to the compare list.
NPC-10 Series, Laptop Computer Desk (White/Black)
You can add up to 6 items per a category to the compare list.
Plastic tray for multi cart
You can add up to 6 items per a category to the compare list.
Mesh Chair
You can add up to 6 items per a category to the compare list.
Caster cover avoiding obstacles
Brand

SANWA SUPPLY

SANWA SUPPLY

SANWA SUPPLY

SANWA SUPPLY

SANWA SUPPLY

SANWA SUPPLY

SANWA SUPPLY

SANWA SUPPLY

SANWA SUPPLY

SANWA SUPPLY

SANWA SUPPLY

Product Series

OA Chair Footrest Ring

Office Chair Armrests

OA Chair (For Schools/Offices)

CAI Desk (Raise/Lowering Type)

GE Desk (With Power Cable Management Function)

OA Chair (for medical use)

OA Chair Nylon Caster【5 Pieces Per Package】

NPC-10 Series, Laptop Computer Desk (White/Black)

Plastic tray for multi cart

Mesh Chair

Caster cover avoiding obstacles

From

฿ 1,561.41

฿ 2,381.55

฿ 5,766.07

฿ 97,339.32

฿ 20,806.87

฿ 4,190.42

฿ 1,350.00

฿ 6,016.67

฿ 4,377.07

฿ 10,681.65

฿ 2,085.56

Days to Ship Quote Quote Quote Quote Quote Quote 60 Day(s) 60 Day(s) Quote Quote Quote

Loading...

  1. 1

Related Categories to Personal Computer Desks/Chairs