(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Chassis (Options, Others)

Chassis (optional/others) is an accessory attached to the chassis. A dust-proof filter can be attached to the exhaust section to prevent diffusion to the work area. Thick ones have a structure that makes it difficult for dust to pass through. The white filter makes it easy to check for dirt and can be used as a guideline for replacement. If the size is large, it can be easily adjusted with scissors to match the exhaust size of the chassis. The blindfold slot cover is compatible with various connectors and is durable and easy to install. The exhaust fan is used to release heat inside the chassis, and those that can be directly mounted are convenient for additional mounting. Since the front and rear parts and the exhaust position differ depending on the chassis, it is necessary to select the size etc. according to the model.
CAD
Days to Ship
  • All
  • Same day
  • 3 Day(s) or Less
  • 8 Day(s) or Less
6 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Dust-Proof Filter For Chassis

    Dust-Proof Filter For Chassis【2 Pieces Per Package】

    MISUMI

    [Features]A 10 mm thick chassis filter · A large size, 430 × 140 mm. Easily cut with scissors · The white color makes it easy to identify when it is time to replace.
    From: ฿ 774.19
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    5.25" Bay Mounting Type / Slot-Mounting Type

    5.25" Bay Mounting Type / Slot-Mounting Type

    MISUMI

    [Features]Can be easily installed to provide additional exhaust fans · The 5-in-bay installation type forcibly exhausts heat inside the chassis from the front. ·The slot mounting type discharges heat in the chassis from the rear
    From: ฿ 1,569.50
    Days to Ship: day to ship 8 Day(s)
    day to ship 8 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Direct Attachment Type (Quiet and Temperature-Variable Types)

    Direct Attachment Type (Quiet and Temperature-Variable Types)

    MISUMI

    [Features]A direct mounting type for easy additional installation to the chassis Choose from 60, 80, 90, and 120 mm types.
    From: ฿ 1,717.43
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Connector Cover for Concealing D-Sub 9-Pin, 25-Pin, and 37-Pin Connectors

    Connector Cover for Concealing D-Sub 9-Pin, 25-Pin, and 37-Pin Connectors【10 Pieces Per Package】

    MISUMI

    [Features]A slot cover for various connectors · For blindfold, D-sub 9-pin, D-sub 25-pin, and D-sub 37-pin connector mounting types are available. ·Made of highly corrosion resistant hot-dip coating steel plate with high corrosion resistance
    From: ฿ 603.87
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Dedicated for PCBC-S400-J01-R

    Dedicated for PCBC-S400-J01-R【2 Pieces Per Package】

    MISUMI

    [Applications]A slide rail for 19 in rack chassis "Features" · Can be attached to PCBC-S400-J01-R. ·This product comes in a set of 2.
    From: ฿ 4,771.91
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    3.5" USB Front Panel

    3.5" USB Front Panel

    MISUMI

    [Features]·A front panel that enables the USB terminal on the motherboard to go out · USB 2.0 compatible
    From: ฿ 1,354.84
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
Brand
Product Series
From
Days to Ship
You can add up to 6 items per a category to the compare list.
Dust-Proof Filter For Chassis
You can add up to 6 items per a category to the compare list.
5.25" Bay Mounting Type / Slot-Mounting Type
You can add up to 6 items per a category to the compare list.
Direct Attachment Type (Quiet and Temperature-Variable Types)
You can add up to 6 items per a category to the compare list.
Connector Cover for Concealing D-Sub 9-Pin, 25-Pin, and 37-Pin Connectors
You can add up to 6 items per a category to the compare list.
Dedicated for PCBC-S400-J01-R
You can add up to 6 items per a category to the compare list.
3.5" USB Front Panel
Brand

MISUMI

MISUMI

MISUMI

MISUMI

MISUMI

MISUMI

Product Series

Dust-Proof Filter For Chassis【2 Pieces Per Package】

5.25" Bay Mounting Type / Slot-Mounting Type

Direct Attachment Type (Quiet and Temperature-Variable Types)

Connector Cover for Concealing D-Sub 9-Pin, 25-Pin, and 37-Pin Connectors【10 Pieces Per Package】

Dedicated for PCBC-S400-J01-R【2 Pieces Per Package】

3.5" USB Front Panel

From

฿ 774.19

฿ 1,569.50

฿ 1,717.43

฿ 603.87

฿ 4,771.91

฿ 1,354.84

Days to Ship Same day 8 Day(s) 3 Day(s) 3 Day(s) 3 Day(s) 3 Day(s)

Loading...

  1. 1

Related Categories to Chassis (Options, Others)