This is a USB-powered ultra-low profile 11ac 2 × 2 repeater that notifies you of the optimal installation location with a lamp.
[Features]
・ It is a "wireless LAN repeater" that extends the range of use by extending the signal of a wireless router.
・ The product volume has been reduced by 72% compared to conventional products.
・ You can connect to the Wi-Fi router (main unit) simply by pressing the WPS button on the main unit and the product.
・ The LED lamp on the front of the product informs you of the installation location where the signal can be relayed most efficiently. By simply plugging it into the USB power adapter, it will flash red if the product is too close to the router (the signal is too strong), green in the optimal place, and green and red if it is too far. It is easy to set up with no need for an app.
・ A verification test using this product showed an improvement in communication speed by 3 times in actual measurement.
・ It supports high-speed communications of 867 Mbps in the 5 GHz band (11ac/n/a), which is resistant to signal interference, and 300 Mbps in the 2.4 GHz band (11n/g/b), which is a general communication band. (Standard value)
・ It features a band steering function that automatically selects and connects to a more comfortable band (5 GHz / 2.4 GHz band).
・ It is a movable USB type that rotates 180 degrees back and forth, and the orientation can be adjusted so that it is less susceptible to signal interference. To connect this product to a household outlet, a USB power adapter with an output of 5 V 1 A or more is required.
・ It also has a safety function to prevent excessive heat generation.
・ With "Beamforming Z," which transmits the signal in a concentrated manner, supporting devices such as iPhone XS and XR can be connected comfortably even in remote locations.
・ It has an independent built-in super-sensitive antenna (2 × 2) that supports the 5 GHz and 2.4 GHz bands and is resistant to noise, supervised by DX Antenna.
・ With the MU-MIMO function that can send different data to multiple terminals, the product enables simultaneous communication and processing for up to 2 units, if the terminal supports MU-MIMO.
How can we improve?
How can we improve?