1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Wireless LAN Adapter With 11ac Supporting 433 M Antenna

LAN CONNECTORS

Wireless LAN Adapter With 11ac Supporting 433 M Antenna
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This wireless LAN adapter with a 433 M antenna supporting 11ac boosts the measured communication speed on the 3rd floor of a house by 3.5 times.
[Features]
・ It is equipped with a high-sensitivity 180-degree movable antenna so that you can create an optimal environment that suits the usage location.
・ A driver installation CD supporting the latest OS is included to make setup easy even where an Internet connection is not available.
・ It supports high-speed communications of 433 Mbps in the 5 GHz band (11ac/n/a), which is resistant to radio interference, and 150 Mbps in the 2.4 GHz band (11n/g/b), which is a general communication band. (Standard value)

Part Number
WDC-433DU2H2-B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 100.00

LAN CONNECTORS 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Color Black Rated Input Voltage(V) DC5 Power Consumption(W) 2.5
Transmission Speed(bps) 433M JAN Code 4953103374393 Size (W x D x H) 15 × 15 × 154 mm
Accessory Setup guide / CD-ROM