EK-90 Artline Permanent Marker, Chisel Tip

Caution
Product Description
- Used for writing on paper, plastic, wood, glass, labels and vinyl signs
- Writing width 2.0 - 5.0 mm
- Durable, instant drying and waterproof ink. Refillable alluminium pen barrel.
- Non Toxic.
Product Features
• Best selling standard sized permanent marker with chisel nib.
| Ink colours | 10 colours |
| |
| Writing width | ![]() |
| 2.0 - 5.0 mm | |
| Item name | Artline 90 |
| Item code | EK-90 |
| Other | Instant drying, Waterproof, Chisel style |
• Performance characteristics
![]() PERMANENT INK | ![]() DYE STUFF INK | ![]() XYLENE FREE INK SAFE FOR THE HUMAN BODY AND LESS ODOUR | ![]() REFILLABLE |
![]() ALUMINIUM BARREL | ![]() CAP AND END PLUG CONFORM TO BRITISH STANDARD (BS7272-1.2 Standard) | ![]() ONLY INK CONFORMS TO RoHS |
Application
• Heavy-duty body made with aluminium. *EKS-70 White ink is not aluminium barrel. | • For use on most surfaces - paper, plastic, metal, etc. | • Refillable. Refill ink will save you money and environment in the long run. * EKS-70 & EK-725 are NON-refillable. | |||
|---|---|---|---|---|---|
![]() | ![]() | ![]() |
How To Refill
• EK-30 / 50 / 70 / 90 / 100 / 110 / 120 / 130 / 700 / 710
1. Twist off the nib holder.
2. Refill proper amount of the ink using a syringe.
3. Tighten the holder after refilling.
* EKS-70 is NON-refillable.
Application
| Artline 30 Artline 50 Artline 70 Artline 90 Artline 100 | Artline 170 | Artline 041T |
| Artline 110 Artline 120 Artline 130 Artline 700 Artline 725 | Artline 190 | |
| Artline 250 | Artline 107, Artline 109 | Artline 107R, Artline 109R |
| Artline EPF-700 | Artline EPF-700UV | |
| Artline EPF-790 |
Artline70 & Artline90 are Non-Toxic Approved Products by ACMI

Artline70 & Artline90 are Non-Toxic Approved Products by ACMI
AP seal is permitted to be put on art material products that are approved as safe and non-toxic to adults or children by the ACMI in the U.S.A.










