EK-100 Artline Permanent Marker, Chisel Tip

Brand :
SHACHIHATA
Caution
Product Description
- Used for writing on paper, plastic, wood, glass, labels and vinyl signs
- Writing width 7.5 - 12.0 mm
- Durable, instant drying and waterproof ink. Refillable alluminium pen barrel.
- Non Toxic
| Ink colours | 4 colours |
![]() | |
| Writing width | ![]() |
| 7.5-12.0 mm | |
| Item name | Artline 100 |
| Item code | EK-100 |
| Other | Instant drying, Waterproof, Chisel style |
![]() PERMANENT INK | ![]() DYE STUFF INK | ![]() XYLENE FREE INK SAFE FOR THE HUMAN BODY AND LESS ODOUR | ![]() REFILLABLE |
![]() ALUMINIUM BARREL | ![]() CAP AND END PLUG CONFORM TO BRITISH STANDARD (BS7272-1.2 Standard) | ![]() ONLY INK CONFORMS TO RoHS |
Application
Heavy-duty body made with aluminium. *EKS-70 White ink is not aluminium barrel. | For use on most surfaces - paper, plastic, metal, etc | Refillable.Refill ink will save you money and environment in the long run. * EKS-70 & EK-725 are NON-refillable. |
Application
| Artline 30 Artline 50 Artline 70 Artline 90 Artline 100 | Artline 170 | Artline 041T |
| Artline 110 Artline 120 Artline 130 Artline 700 Artline 725 | Artline 190 | |
| Artline 250 | Artline 107, Artline 109 | Artline 107R, Artline 109R |
| Artline EPF-700 | Artline EPF-700UV | |
| Artline EPF-790 |









Heavy-duty body made with aluminium.
For use on most surfaces - paper, plastic, metal, etc
Refillable.