(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BOSCH Cordless Circular Saw 18V (Only Body)

BOSCH Cordless Circular Saw 18V (Only Body)

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of GKS185-LI

Part Number
GKS185-LI
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,678.00

CORD CIRCULAR SAW 1 Piece(s) 3 Day(s)

Product Description

The Bosch GKS 185-LI Cordless Circular Saw is designed to deliver high precision and performance for professional cutting tasks. With its powerful motor and advanced features, this cordless circular saw is ideal for a variety of applications including woodworking, construction, and home improvement projects.

Specifications of GKS185-LI

Part Number
GKS185-LI
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 5,678.00

CORD CIRCULAR SAW 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

BOSCH GKS 185-LI Cordless Circular Saw

The Bosch GKS 185-LI Cordless Circular Saw is designed to deliver high precision and performance for professional cutting tasks. With its powerful motor and advanced features, this cordless circular saw is ideal for a variety of applications including woodworking, construction, and home improvement projects.

Key Features:

  • Powerful Motor: Provides exceptional cutting power for fast and accurate results.
  • Cordless Convenience: Powered by an 18V battery, offering freedom of movement without the hassle of cords.
  • Ergonomic Design: Lightweight and ergonomic design ensures easy handling and portability.
  • Adjustable Cutting Depth: Allows for versatile cutting depths to match different project requirements.
  • Dust Extraction System: Ensures a clean working environment by efficiently removing dust during operation.
  • Durable Construction: Built with high-quality materials to withstand tough job site conditions.

Technical Specifications:

  • Saw Blade Diameter: 165 mm (6.5 inches)
  • No Load speed: 5,000 RPM
  • Weight: 2.8 kg

 

The Bosch GKS 185-LI combines power, efficiency, and durability to meet the needs of any project. Whether you are working on construction sites or home improvement projects, this cordless circular saw is your reliable partner.