(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

BOSCH Cord Mitre Saw

BOSCH Cord Mitre Saw

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of GCM10-MX

Part Number
GCM10-MX
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 12,720.00

CORD MITRE SAW 1 Piece(s) 3 Day(s)

Product Description

The Bosch Cordless GCM10-MX is a high-performance miter saw designed to meet the rigorous demands of professionals. With its powerful motor and precision engineering, this tool is perfect for a wide range of cutting applications in wood, metal, and plastic.

Specifications of GCM10-MX

Part Number
GCM10-MX
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 12,720.00

CORD MITRE SAW 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

BOSCH GCM10-MX Miter Saw

The Bosch GCM10-MX Miter Saw is engineered to deliver high precision and performance for professional cutting tasks. With its robust motor and advanced features, this miter saw is ideal for a variety of applications including woodworking, metalworking, and plastic cutting.

Key Features:

  • Powerful Motor: Provides exceptional cutting power for fast and accurate results.
  • Adjustable Bevel Angles: Allows for versatile cutting angles to match different project requirements.
  • Durable Construction: Built with high-quality materials to withstand tough job site conditions.

Technical Specifications:

  • Saw Blade Diameter: 254 mm (10 inches)
  • No-Load Speed: 4,800 RPM
  • Power: 1,700 W

The Bosch GCM10-MX combines power, efficiency, and durability to meet the needs of any project. Whether you are working on construction sites or home improvement projects, this miter saw is your reliable partner.