(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

BOSCH Cordless Angle Grinder 5" or 125 mm (slide switch, only body)

BOSCH Cordless Angle Grinder 5" or 125 mm (slide switch, only body)

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of GWS18V-15SC

Part Number
GWS18V-15SC
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 10,827.00

ANGLE GRINDER 1 Piece(s) 3 Day(s)

Product Description

BITURBO brushless angle grinder with speed selection – equal to 1,500 W corded power
Powerful BITURBO brushless technology delivers cordless performance equal to 1,500 W corded power
3 speed levels per default, retrofittable Bluetooth module for up to 6 individual speed settings
Superior handling: Individual speed setting adjustments with human machine interface and Bluetooth connectivity
Intelligent brake, KickBack Control, Drop Control, soft start, and Vibration Control

Specifications of GWS18V-15SC

Part Number
GWS18V-15SC
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 10,827.00

ANGLE GRINDER 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Product Highlights

In your job, do you need the freedom of a cordless tool that matches the supreme performance of a corded one?
Our powerful GWS 18V-15 SC Professional with BITURBO brushless technology delivers high-class cordless performance equal to 1,500 W corded power.
Its intelligent brake quickly brings the disc to a standstill, so you can put aside the tool with peace-of-mind.
The tool has a user interface which gives you active tool status feedback and allows you to adjust the speed in 3 default levels.
Additionally, you can retrofit the grinder with a separate Bluetooth connectivity module.
This allows you to set up to 6 individual speed levels via the Bosch Toolbox App.
The angle grinder also comes with KickBack Control, Drop Control, soft start, Vibration Control, and quick-clamping nut to conveniently change accessories.