(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

BOSCH Cord Angle Grinder 4" or 100 mm (Lever switch)

BOSCH Cord Angle Grinder 4" or 100 mm (Lever switch)

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of GWS6-100S

Part Number
GWS6-100S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,787.00

ANGLE GRINDER 1 Piece(s) 3 Day(s)

Product Description

BOSCH Cord Angle Grinder 4" or 100 mm (Lever type)
Powerful Tool for professional!
Reliable and efficient

Specifications of GWS6-100S

Part Number
GWS6-100S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,787.00

ANGLE GRINDER 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Reliable, compact combination for stone application

  • Powerful 710 W offers long lifetime and reliable performance
  • Dust insulation and humidity-proof design for stone applications
  • Durable on/off back switch design for maximum lifetime in stone application
  • Cutting of metal pipes, plates, and steel beams
  • Bevelling and preparing of welding seams
  • Deburring of mouldings, metal tubes and pipes and beams, sheet metal
  • Finishing of welding seams, corners and edges
  • Cutting of concrete and stone material
  • Grinding and sanding of concrete and stone material
  • Disc diameter 4" or 100 mm
Lever switch on the back of handle