1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BORE GAGES

BORE GAGES
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,967.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■Optional accessory: setting ring (code 6312), long handle (code 7351), bore gage setter

Part Number
2322-35A
2322-60A
2322-160A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRang
(mm)
Accuracy
(mm)

฿ 2,967.00

BORE GAGE 1 Piece(s) 13 Day(s) 18-35mm±0.015mm

฿ 2,974.00

BORE GAGE 1 Piece(s) 13 Day(s) 35-60mm±0.018mm

฿ 3,074.00

BORE GAGE 1 Piece(s) 13 Day(s) 50-160mm±0.018mm

Loading...

  1. 1

Basic Information

Resolution(mm) 0.01mm Repeatability(mm) 0.003mm Type With dial indicator
Remark Dial indicator, range 10mm, Graduation 0.01 mm (code 2308-10FA)