(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■Measure diameter of grooves inside bores
■Resolution: 0.01 mm/0.0005""
■Buttons type A: on/off, set, mm/inch, preset(+,-) type B: on/off, zero, mm/inch, ABS/REL, hold
■Battery CR2032
■Made of stainless steel
■Optional accessory: depth stop (code 6143)
Maximum Measurement Length (Range Selection)(mm) | 0~150 | Display Method | Digital | Type | Standard caliper |
---|---|---|---|---|---|
Rang(mm) | 0-150mm/0-6" | Resolution(mm) | 0.01 mm/0.0005" | Accuracy(mm) | ±0.0015" |
Type | With data interface | Thumb roller | - | Remark | A: on/off, set, mm/inch, preset(+,-) |
Please check the type/dimensions/specifications of the part 1176-150 in the DIGITAL INSIDE GROOVE CALIPERS NON WATERPROOF series.
How can we improve?
How can we improve?