1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DIAL CALIPERS

DIAL CALIPERS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,960.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■ Shockproof dial indicator
■ Made of stainless steel

Part Number
1312-200A
1312-300A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measurement Length (Range Selection)
(mm)
Rang
(mm)

฿ 1,960.00

DIAL CALIPER 1 Piece(s) 13 Day(s) 0~2000-200mm

฿ 2,907.00

DIAL CALIPER 1 Piece(s) 13 Day(s) 0~3000-300mm

Loading...

  1. 1

Basic Information

Display Method Dial Type Standard caliper Resolution(mm) 0.02mm
Accuracy(mm) ±0.03mm Thumb roller With Thumb roller