1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DIGITAL DEPTH GAGES (STANDARD TYPE)

DIGITAL DEPTH GAGES (STANDARD TYPE)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,580.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■Non waterproof
■Buttons: on/off, zero, mm/inch
■Automatic power off, move the digital unit to turn on power
■Meet DIN862 (except 0-500mm/0-20"",0-1 000mm/0-40"".0-1500mm/0-60"")
■Battery CR2032
■Made of stainless steel

Part Number
1141-150A
1141-300A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Range
(mm)

฿ 1,580.00

DIGITAL DEPTH GAGES 1 Piece(s) 13 Day(s) 0-150mm/0-6"0-150mm/0-6"

฿ 3,814.00

DIGITAL DEPTH GAGES 1 Piece(s) 13 Day(s) 0-300mm/0-12"0-300mm/0-12"

Loading...

  1. 1

Basic Information

Product Type Depth gauge Display style Digital Calibration Certificate No
Resollution(mm) 0.01mm/0.0005" Accuracy(mm) ±0.03mm Product Type WITH DATA INTERFACE