1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

IP67 WATERPROOF DIGITAL CALIPERS

IP67 WATERPROOF DIGITAL CALIPERS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,334.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■ IP67 dust/waterproof
■ Resolution: 0.01 mm/0.0005""
■ Button function: zero, on/off, mm/inch, ABS/REL, hold
■ Battery CR2032
■ Meet DIN862
■ Made of stainless steel

Part Number
1118-150B
1118-200B
1118-300B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measurement Length (Range Selection)
(mm)
Rang
(mm)

฿ 9,999.00

WATERPROOF DIGITAL CALIPERS 1 Piece(s) 13 Day(s) 0~1500-150mm/0-6"

฿ 5,334.00

WATERPROOF DIGITAL CALIPERS 1 Piece(s) 13 Day(s) 0~2000-200mm/0-8"

฿ 9,999.00

WATERPROOF DIGITAL CALIPERS 1 Piece(s) 13 Day(s) 0~3000-300mm/0-12"

Loading...

  1. 1

Basic Information

Display Method Digital Type Standard caliper Resolution(mm) 0.01mm/0.0005"
Accuracy(mm) ±0.03mm Thumb roller With Thumb roller