1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

DIGITAL CALIPER

DIGITAL CALIPER
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,267.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■ Non waterproof
■ Zinc alloy housing for digital unit
■ Resolution: 0.01 mm/0.0005""
■ Buttons: zero, on/off, mm/inch
■Automatic power off, move the digital unit to turn on power
■ Battery CR2032
■ Meet DIN862
■ Made of stainless steel

Part Number
1114-150A
1114-200A
1114-300A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measurement Length (Range Selection)
(mm)
Rang
(mm)

฿ 1,267.00

DIGITAL CALIPER 1 Piece(s) 13 Day(s) 0~1500-150mm/0-6"

฿ 1,734.00

DIGITAL CALIPER 1 Piece(s) 13 Day(s) 0~2000-200mm/0-8"

฿ 3,027.00

DIGITAL CALIPER 1 Piece(s) 13 Day(s) 0~3000-300mm/0-12"

Loading...

  1. 1

Basic Information

Display Method Digital Type Standard caliper Resolution(mm) 0.01mm/0.0005"
Accuracy(mm) ±0.03mm Thumb roller With Thumb roller