(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ Non waterproof
■ Resolution: 0.01 mm/0.0005""
■ Buttons: zero, mm/inch, on/off
■ Automatic power off, move the digital unit to turn on power
■ Battery LR44
■ Meet DIN862
■ Made of stainless steel
Maximum Measurement Length (Range Selection)(mm) | 0~100 | Display Method | Digital | Type | Standard caliper |
---|---|---|---|---|---|
Rang(mm) | 0-100mm/0-4" | Resolution(mm) | 0.01mm/0.0005" | Accuracy(mm) | ±0.02mm |
Thumb roller | With Thumb roller |
Please check the type/dimensions/specifications of the part 1111-100A in the MINI DIGITAL CALIPERS series.
How can we improve?
How can we improve?