- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Stanley Sledge Hammer
(i)Caution
- Product pictures are for reference only !!!!
- Please check product specification before order !!!!
Specifications of 56-803
-
- Head material
- Carbon Steel
-
- Handle material
- Hickory
-
- Overall Length(mm)
- 338
-
- Head (diameter)(mm)
- 44
-
- Weight(oz)
- 64
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,111.28
|
STANLEY SLEDGE HAMMER
|
1 Piece(s)
|
|
4 Day(s)
|
Basic Specifications
-
- Head material
- Carbon Steel
-
- Handle material
- Hickory
-
- Overall Length(mm)
- 338
-
- Head (diameter)(mm)
- 44
-
- Weight(oz)
- 64
Product Description
Stanley Sledge Hammer
The hammer head is made of high carbon steel which undergoes a heat treatment process for durability.The face of the hammer is carefully crafted. The handle is covered with fiberglass help absorb the impact of hitting Prevent slipping from use with a notch on the handle Bright yellow, easy to see for wooden handle Made of lacquered Ickory wood. confident in strength
Specifications of 56-803
-
- Head material
- Carbon Steel
-
- Handle material
- Hickory
-
- Overall Length(mm)
- 338
-
- Head (diameter)(mm)
- 44
-
- Weight(oz)
- 64
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,111.28
|
STANLEY SLEDGE HAMMER
|
1 Piece(s)
|
|
4 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Stanley Sledge Hammer
- The hammer head is made from High Carbon Steel which is heat treated. for durability
- The surface of the hammer is manufactured with precision. The handle is covered with fiberglass. Help absorb the impact of hitting
- Prevent slipping from use. with a notch on the handle
- Bright yellow, easy to see.
- For the wooden handle model, it is made from Ickory wood, well varnished. confident in strength
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?