(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stanley Screwdriver Slotted Magnum

Stanley Screwdriver Slotted Magnum

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • From :
    ฿ 108.16 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
67-400
67-401
67-409
67-417
67-422
67-423
67-424
67-431
67-432
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip size / flathead (-) blade width (mm) B1 Total Length
(mm)

฿ 195.39

STANLEY SCREWDRIVER 1 Piece(s) 4 Day(s) 6.5 mm 100

฿ 231.15

STANLEY SCREWDRIVER 1 Piece(s) 4 Day(s) 8 mm 150

฿ 130.84

STANLEY SCREWDRIVER 1 Piece(s) 4 Day(s) 8 mm 150

฿ 119.50

STANLEY SCREWDRIVER 1 Piece(s) 4 Day(s) 3 mm 100

฿ 108.16

STANLEY SCREWDRIVER 1 Piece(s) 4 Day(s) 4 mm 150

฿ 114.27

STANLEY SCREWDRIVER 1 Piece(s) 4 Day(s) 5.5 mm 100

฿ 120.37

STANLEY SCREWDRIVER 1 Piece(s) 4 Day(s) 5.5 mm 150

฿ 144.80

STANLEY SCREWDRIVER 1 Piece(s) 4 Day(s) 6.5 mm 100

฿ 195.39

STANLEY SCREWDRIVER 1 Piece(s) 4 Day(s) 8 mm 150

Basic Specifications

Product Description

Stanley Screwdriver Slotted Magnum

The rounded triangle handle is designed to match the natural angle of rotation of the wrist for comfortable operation.Molded polypropylene handle resists industrial solvents.

Part Number
67-400
67-401
67-409
67-417
67-422
67-423
67-424
67-431
67-432
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip size / flathead (-) blade width (mm) B1 Total Length
(mm)

฿ 195.39

STANLEY SCREWDRIVER 1 Piece(s) 4 Day(s) 6.5 mm 100

฿ 231.15

STANLEY SCREWDRIVER 1 Piece(s) 4 Day(s) 8 mm 150

฿ 130.84

STANLEY SCREWDRIVER 1 Piece(s) 4 Day(s) 8 mm 150

฿ 119.50

STANLEY SCREWDRIVER 1 Piece(s) 4 Day(s) 3 mm 100

฿ 108.16

STANLEY SCREWDRIVER 1 Piece(s) 4 Day(s) 4 mm 150

฿ 114.27

STANLEY SCREWDRIVER 1 Piece(s) 4 Day(s) 5.5 mm 100

฿ 120.37

STANLEY SCREWDRIVER 1 Piece(s) 4 Day(s) 5.5 mm 150

฿ 144.80

STANLEY SCREWDRIVER 1 Piece(s) 4 Day(s) 6.5 mm 100

฿ 195.39

STANLEY SCREWDRIVER 1 Piece(s) 4 Day(s) 8 mm 150

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Stanley Screwdriver Slotted Magnum

  • Soft-touch inserts in the handle allow you to apply 25% more torque.
  • Chrome vanadium steel stem for high strength.
  • High precision surfaces of a straight flared spitz.
  • Polinox rod polishing technology and lacquer coating provide protection against corrosion.
  • The textured slot improves slot-to-screw contact.