(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stanley Level Gauges Non-Magnetic

Stanley Level Gauges Non-Magnetic

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!

Specifications of STHT43107-8

  • Product Type
    Level gauge
  • Length(mm)
    1,500
  • Magnet
    NA
  • Color
    Yellow
Part Number
STHT43107-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,072.02

STANLEY LEVEL GAUGES 1 Piece(s) 4 Day(s)

Basic Specifications

Product Description

Stanley Level Gauges Non-Magnetic

Stanley Level Gauges Fatmax is a device that has been selected to be used in many fields such as building construction. surveying the area installation of equipment, machinery or furniture, as well as work that requires precision And high precision with a water level, a helper for adding perfection in the work piece. in order to get the work in a straight horizontal level Ideal for installations that require balance. and high accuracy Including the measured value can be calculated to find the slope. or the slope of different surfaces based on the principle of working from the liquid in the glass tube with the relationship of the air bubbles inside. in which the bubbles move along the slope of the measured surface. to find the desired angle or find a placement and install workpieces properly

Specifications of STHT43107-8

  • Product Type
    Level gauge
  • Length(mm)
    1,500
  • Magnet
    NA
  • Color
    Yellow
Part Number
STHT43107-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,072.02

STANLEY LEVEL GAUGES 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Stanley Level Gauges Non-Magneti

  • Made from quality materials Strong and durable to use.
  • There are 2 plumb tubes attached to 1 level tube.
  • Become flexible in work and comfortable in use.
  • Size 60 inches (1,500 mm.)