(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stanley Tape Measures Micro power lock

Stanley Tape Measures Micro power lock

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!

Specifications of 33-523

  • Length(m)
    3
  • Tape Width(mm)
    19
  • Scale Indicator
    Both Faces
  • Product Type
    Main Body
Part Number
33-523
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 322.74

STANLEY TAPE MEASURES 12 Piece(s) 4 Day(s)

Basic Specifications

Product Description

Stanley Tape Measures Micro power lock

A professional quality tape, the 3m/10ft Stanley Micro Powerlock may be a slightly more compact version of Stanley's Powerlock Classic but loses none of its quality.

Specifications of 33-523

  • Length(m)
    3
  • Tape Width(mm)
    19
  • Scale Indicator
    Both Faces
  • Product Type
    Main Body
Part Number
33-523
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 322.74

STANLEY TAPE MEASURES 12 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Stanley Tape Measures Micro power lock

  • Cartridges and measuring tapes are made from quality materials.
  • Strong and durable to use.
  • Unit of measure see the numbers clearly Accurate and accurate readings
  • Convenient to use and portable with compact size, light weight