(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stanley Squares Bevel Edge

Stanley Squares Bevel Edge

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!

Specifications of 46-825

  • Scale
    NA
  • Length(mm)
    200
  • Blade width(mm)
    25
  • Blade thickness(mm)
    1.2
Part Number
46-825
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 113.40

STANLEY SQUARES 1 Piece(s) 4 Day(s)

Basic Specifications

  • Scale
    NA
  • Length(mm)
    200
  • Blade width(mm)
    25
  • Blade thickness(mm)
    1.2

Product Description

Stanley Squares Bevel Edge

Stanley Squares Bevel Edge used as a angle-adjustable scene, measure the angle and shoot the angle according to the design. The angle blade is made of good quality steel, strong, durable, not rusty. Print scale on both front and back. The handle can slide in/out. and has a built-in water level with an angle of 45 degrees for cutting measurements To join the corner and help create a corner that is the same size as the original corner perfectly.

Specifications of 46-825

  • Scale
    NA
  • Length(mm)
    200
  • Blade width(mm)
    25
  • Blade thickness(mm)
    1.2
Part Number
46-825
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 113.40

STANLEY SQUARES 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Stanley Squares Bevel Edge

  • The angle blade is made of good quality steel. durable, not rust
  • lock blade with handle The handle is durable plastic.
  • Can measure the angle in degrees and take the angle according to the design.