(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dewalt Cordless Slide Compound Saw (Not Include Battry And Charger)

Dewalt Cordless Slide Compound Saw (Not Include Battry And Charger)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 1 Year

Specifications of DCS727N-KR

  • Applicable Chip Saw: Outer Diameter(mm)
    254
  • Voltage(V)
    60
  • Maximum Number of Load-Free Rotations(rpm)
    4,300
  • Cord Length(m)
    Cordless
  • Bevel Capacity
    Left 49° / Right 49°
Part Number
DCS727N-KR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 24,467.29

CORDLESS MITRE SAW 1 Piece(s) 4 Day(s)

Basic Specifications

  • Applicable Chip Saw: Outer Diameter(mm)
    254
  • Voltage(V)
    60
  • Maximum Number of Load-Free Rotations(rpm)
    4,300
  • Cord Length(m)
    Cordless
  • Bevel Capacity
    Left 49° / Right 49°

Product Description

Cordless slide compound saw (Not include battry and charger)

60V MAX FLEXVOLT 250 mm SLIDING ANGLE CUTTER (INCLUDING BARE TOOL AND SAW BLADE)

Specifications of DCS727N-KR

  • Applicable Chip Saw: Outer Diameter(mm)
    254
  • Voltage(V)
    60
  • Maximum Number of Load-Free Rotations(rpm)
    4,300
  • Cord Length(m)
    Cordless
  • Bevel Capacity
    Left 49° / Right 49°
Part Number
DCS727N-KR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 24,467.29

CORDLESS MITRE SAW 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Cordless slide compound saw (Not include battry and charger)

  • Bases and fences designed, machined and checked according to the highest accuracy standards
  • Provides accuracy within the error range of 0.1°
  • Quickly adjust the angle between 50° left and 60° right
  • Provides a carrying handle for convenient movement
  • Equipped with an XPS light system that provides precise cutting lines and visibility
  • Innovative grooving stop allows adjustable depth of cut for grooving and rebar placement
  • Provides maximum support for cutting large materials through large-size double sliding fences
  • Horizontal rails with roller bearings provide maximum precision up to 305 mm
  • (The above product images may differ from products released in Korea)