(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sata Full Polish Open End Wrench Set

Sata Full Polish Open End Wrench Set

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Please refer to warranty terms of each single product in the set.

Specifications of 9029

  • Type
    Double-ended wrench
  • Width across flat dimension(mm)
    6x7, 8x10, 10x12, 11x13, 12x14, 14x17, 17x19, 19x21, 21x23, 22x24, 23x26, 24x27, 30x32 mm
  • Single Product/Set Classification
    Set Product
  • pcs/set
    13
Part Number
9029
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,756.00

13PC. OPEN END WRENCH SET 1 Piece(s) 4 Day(s)

Basic Specifications

Product Description

SATA Full Polish Open End Wrench Set

SATA wrenches come in essential standard and metric sizes and are available in convenient sets. Perfect for any technician’s, electrician’s or mechanic’s toolbox, these high-quality wrenches are ideal for diesel mechanic’s, heavy equipment, agricultural machinery, auto repair; or removing heavily rusted, stuck-on nuts and bolts. Thick and thin beams and multipurpose, closed-loop designs allow you to firmly grip the tool with ease to tighten and loosen hex or square nuts and bolts. Additionally, with a lightweight makeup, you don’t need to compromise on power. The laser-etched measuring scale on the tool helps you quickly identify the right size. For added convenience, tool rolls or organizers let you carry your tools hassle free when you’re on the go. The full-polished chrome finish offers a clean, modern look. Covered by a lifetime warranty, SATA wrenches help you get the job done.

Specifications of 9029

  • Type
    Double-ended wrench
  • Width across flat dimension(mm)
    6x7, 8x10, 10x12, 11x13, 12x14, 14x17, 17x19, 19x21, 21x23, 22x24, 23x26, 24x27, 30x32 mm
  • Single Product/Set Classification
    Set Product
  • pcs/set
    13
Part Number
9029
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,756.00

13PC. OPEN END WRENCH SET 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

SATA Full Polish Open End Wrench Set

  • Double open end design with 2 sizes per wrench
  • Sleek head design enables access to tight spots where a ratchet will not fit
  • High-visibility stamped markings provide quick size identification
  • Bright, full polish chrome finish easily wipes clean and resists corrosion
  • Chrome vanadium alloy steel (Cr-V) for exceptional strength and durability
  • Comes with a durable tool roll for storage and organization