(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Milwaukee Cordless Trim Router (Not Include Battery And Charger)

Milwaukee Cordless Trim Router (Not Include Battery And Charger)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 1 Year
  • Thai Voltage 220 V

Specifications of M18FTR-0

  • Power Supply(V)
    18
  • Number of load-free rotations(min⁻¹)
    10,000-31,000
  • Accessory
    Dust Shroud(1), 7/16" Spanner(1), 17mm Spanner(1), Straight Edge Guide(1), 5-3/4" Sub-base plates(1)
  • Type
    Cordless
  • Plunge capacity(mm)
    50
  • Collet capacity(mm)
    6 / 6.35
Part Number
M18FTR-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 10,071.00

CORDLESS TRIM ROUTER 1 Piece(s) 4 Day(s)

Basic Specifications

  • Power Supply(V)
    18
  • Number of load-free rotations(min⁻¹)
    10,000-31,000
  • Accessory
    Dust Shroud(1), 7/16" Spanner(1), 17mm Spanner(1), Straight Edge Guide(1), 5-3/4" Sub-base plates(1)
  • Type
    Cordless
  • Plunge capacity(mm)
    50
  • Collet capacity(mm)
    6 / 6.35

Product Description

CORDLESS TRIM ROUTER

The M18 FUEL Trim Router which combines the power, speed, and adjustability needed to make clean cuts in a variety of materials and applications. The router generates corded performance, delivers fast, accurate adjustments and cuts up to 76 m of 3/8” round-overs in red oak per charge. THE M18 FUEL TRIM ROUTER DELIVERS HIGH POWER SPEED AND RUN-TIME. PROVIDES BEST COMBINATION OF FAST AND ACCURATE ADJUSTMENTS. A variable-speed dial allows users to adjust the speed between 10,000 and 31,000 RPM to choose the best control for the application at hand.The router is designed with an array of additional features to improve the user experience including: a micro-adjust dial and macro-adjust button for fast, accurate depth adjustments during highly accurate work, a sturdy sub-base plate for stability, and dual-LED lights to illuminate the work surface.

Specifications of M18FTR-0

  • Power Supply(V)
    18
  • Number of load-free rotations(min⁻¹)
    10,000-31,000
  • Accessory
    Dust Shroud(1), 7/16" Spanner(1), 17mm Spanner(1), Straight Edge Guide(1), 5-3/4" Sub-base plates(1)
  • Type
    Cordless
  • Plunge capacity(mm)
    50
  • Collet capacity(mm)
    6 / 6.35
Part Number
M18FTR-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 10,071.00

CORDLESS TRIM ROUTER 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS TRIM ROUTER

  • POWERSTATE Brushless Motor: Power of corded compact routers and higher RPM to complete cuts in hard woods
  • REDLINK PLUS Intelligence ensures maximum performance and protects from overloads, heating and over-discharge
  • REDLITHIUM-ION Battery Pack: Delivers more work per charge and more work over the life of the pack than competitors
  • Variable speed dial ranges between 10,000 and 31,000 rpm, providing precise control for clean edges and details
  • Macro Adjust button allows for fast macro-adjustments
  • Fine adjustment screw allows for precise adjustments beyond 1/64" increments
  • Tool-free spindle lock provides easy bit changes with one collet wrench
  • Accepts 6mm or 1/4" Shank router bits
  • LED light illuminates the cut surface
  • Compatible with Milwaukee Plunge base and Offset base attachments (sold separately)
  • Part of the M18 System, featuring over 200+ tools