(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Milwaukee Cordless Compact Hacksaw (Not Include Battery And Charger)

Milwaukee Cordless Compact Hacksaw (Not Include Battery And Charger)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 1 Year
  • Thai Voltage 220 V
  • From :
    ฿ 5,356.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
M12CHZ-0
M18FHZ-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Voltage
(V)
Stroke
(mm)

฿ 5,356.00

CORDLESS COMPACT HACKSAW 1 Piece(s) 4 Day(s) 12 15.9

฿ 7,176.00

CORDLESS RECIPRO SAW 1 Piece(s) 4 Day(s) 18 22

Basic Specifications

  • Number of Strokes(min-1)
    0-3000
  • Type
    Cordless
  • Accessory
    Main unit only

Product Description

CORDLESS COMPACT HACKSAW

Compact HACKZALL delivers more run-time, faster cutting, and longer tool life than previous saws. The compact, one-handed design provides superior control and the ability to make cuts in tight spaces. It's light weight design is optimal for overhead cutting applications. The POWERSTATE Brushless Motor outperforms with constant power output, yet runs cooler with no wearable components. REDLINK PLUS Intelligence ensures optimized performance and protects your investment from overload, overheating, and over-discharge.The dual gear counter balance mechanism significantly reduces vibration, providing faster starts in metal and reduced user fatigue.

Part Number
M12CHZ-0
M18FHZ-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Voltage
(V)
Stroke
(mm)

฿ 5,356.00

CORDLESS COMPACT HACKSAW 1 Piece(s) 4 Day(s) 12 15.9

฿ 7,176.00

CORDLESS RECIPRO SAW 1 Piece(s) 4 Day(s) 18 22

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS COMPACT HACKSAW

  • One-handed design
  • Provides superior control & versatility over a standard recip saw
  • Compact size
  • Allows for cutting in tight spaces, and light weight makes overhead work easier
  • POWERSTATE Brushless Motor
  • Supplies constant power for faster cuts and reduced heat for extended life
  • REDLINK PLUS Intelligence
  • Provides optimized performance and overload protection using total system communication between tool, battery and charger
  • REDLITHIUM-ION Battery Pack
  • Provides superior pack construction, more work per charge and more work over the life of the pack