(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Milwaukee Cordless Metal Punch (Not Include Battery And Charger)

Milwaukee Cordless Metal Punch (Not Include Battery And Charger)

You can add up to 6 items to the comparison list.

Loading...

Details

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!
  • Product warranty 1 Year
  • Thai Voltage 220 V

Specifications of M12FNB16-0X

  • Maximum Drilling Capacity (Stainless Steel)(mm)
    1.2
  • Maximum Drilling Capacity (Mild Steel)(mm)
    1.5
  • Maximum Drilling Capacity (Aluminum)(mm)
    2.1
  • Gauge/Capacity
    16 GA / 1.6 mm
  • Stroke per minute
    1400-2200
  • Min cutting redius(mm)
    40.7
  • Type
    Cordless
  • Accessory
    Main unit only
  • Voltage(v)
    12
Part Number
M12FNB16-0X
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 9,646.00

CORDLESS METAL PUNCH 1 Piece(s) 4 Day(s)

Basic Specifications

  • Maximum Drilling Capacity (Stainless Steel)(mm)
    1.2
  • Maximum Drilling Capacity (Mild Steel)(mm)
    1.5
  • Maximum Drilling Capacity (Aluminum)(mm)
    2.1
  • Gauge/Capacity
    16 GA / 1.6 mm
  • Stroke per minute
    1400-2200
  • Min cutting redius(mm)
    40.7
  • Type
    Cordless
  • Accessory
    Main unit only
  • Voltage(v)
    12

Product Description

CORDLESS METAL PUNCH

With the same cutting capacity as its 18-volt competitors, the 12-volt nibbler delivers fast, clean cuts in 1.5mm mild steel and has the power to cut 0.7mm spiral duct seams, in a compact, lightweight design.This leads to contractors and technicians unable to accommodate unique cuts in spiral duct, sheet metal, or corrugated metal decking and roofing. Instead of a cutting blade, our M12 FUEL 16-Gauge Nibbler uses a punch and die to take small punches out of the material. This gives the user a larger breadth in cutting applications such as curved cuts, 90-degree cuts, and straight cuts, plus the ability to navigate corrugated metals. Delivering fast, clean cuts, the nibbler allows contractors to cut up to 2.1 meter per minute. The lightweight design gives a balanced and comfortable metal cutting experience and offers users greater access and mobility during the application. For maximum control and productivity, the nibbler features a variable speed dial, an LED work light, and a tool-free, 360-degree die holder rotation. A chip collection bag comes with the nibbler and can be attached to the die holder to collect the metal punches for quick jobsite clean up. A die holder extension is available separately, allowing users to easily go over deeper corrugated valleys without the back of the tool restricting the cut.

Specifications of M12FNB16-0X

  • Maximum Drilling Capacity (Stainless Steel)(mm)
    1.2
  • Maximum Drilling Capacity (Mild Steel)(mm)
    1.5
  • Maximum Drilling Capacity (Aluminum)(mm)
    2.1
  • Gauge/Capacity
    16 GA / 1.6 mm
  • Stroke per minute
    1400-2200
  • Min cutting redius(mm)
    40.7
  • Type
    Cordless
  • Accessory
    Main unit only
  • Voltage(v)
    12
Part Number
M12FNB16-0X
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 9,646.00

CORDLESS METAL PUNCH 1 Piece(s) 4 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

CORDLESS METAL PUNCH

  • FAST, CLEAN CUTS IN 1.6MM MILD STEEL​: Capacity to cut 1.6 mm mild steel, 1.2 mm stainless steel, and 2.6 mm aluminum
  • POWER TO CUT UP TO 0.7MM SPIRAL DUCT SEAMS​: Enhanced productivity by easily cutting through spiral duct seams
  • Lighter Weight DC Nibbler @ 1.6kg​
  • Slim form factor for optimal control and maneuverability
  • All Day Run Time: 60 25.4mm “taps” in 0.7mm spiral/charge
  • 360° Tool Free Die Holder rotation for fast easy adjustments
  • Chip collection bag to minimize jobsite clean up
  • Variable Speed for maximum control​